(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Precision Straight Ejector Sleeves -SKH51/0.6mm Wall- (Part Numbers)

Precision Straight Ejector Sleeves -SKH51/0.6mm Wall-

Click this image to zoom it.

Move the mouse over the image to zoom

•Product Composition: Single sleeve
•Material: SKH51
•Boring Method: Grinding

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
ESV3.5-[40-150/0.01]-V[0.8-2.3/0.01]-S[1-6.5/0.5]
ESV4-[40-150/0.01]-V[0.8-2.8/0.01]-S[1-8/0.5]
ESV5-[40-200/0.01]-V[0.8-3.8/0.01]-S[1-11/0.5]
ESV6-[40-250/0.01]-V[0.8-4.8/0.01]-S[1-14/0.5]
ESV7-[40-200/0.01]-V[0.8-5.8/0.01]-S[1-17/0.5]
ESV8-[40-250/0.01]-V[2-6.2/0.01]-S[1-18.5/0.5]
ESV9-[40-250/0.01]-V[2-7.2/0.01]-S[1-21.5/0.5]
ESV10-[40-250/0.01]-V[2-8.2/0.01]-S[1-24.5/0.5]
ESV11-[40-250/0.01]-V[2-9.2/0.01]-S[1-27.5/0.5]
ESV12-[40-250/0.01]-V[2-10.2/0.01]-S[1-30.5/0.5]
ESV13-[40-250/0.01]-V[2-11.2/0.01]-S[1-33.5/0.5]
ESV14-[40-250/0.01]-V[2-12.2/0.01]-S[1-36.5/0.5]
ESV-H3.5-[40-150/0.01]-V[0.8-2.3/0.01]-S[1-11.5/0.5]
ESV-H4-[40-150/0.01]-V[0.8-2.8/0.01]-S[1-14/0.5]
ESV-H5-[40-200/0.01]-V[0.8-3.8/0.01]-S[1-19/0.5]
ESV-H6-[40-200/0.01]-V[0.8-4.8/0.01]-S[1-24/0.5]
ESV-H7-[40-200/0.01]-V[0.8-5.8/0.01]-S[1-25/0.5]
ESV-H8-[40-250/0.01]-V[2-6.2/0.01]-S[1-25/0.5]
ESV-H9-[40-250/0.01]-V[2-7.2/0.01]-S[1-25/0.5]
ESV-H10-[40-250/0.01]-V[2-8.2/0.01]-S[1-25/0.5]
ESV-H11-[40-250/0.01]-V[2-9.2/0.01]-S[1-25/0.5]
ESV-H12-[40-250/0.01]-V[2-10.2/0.01]-S[1-25/0.5]
ESV-H13-[40-250/0.01]-V[2-11.2/0.01]-S[1-25/0.5]
ESV-H14-[40-250/0.01]-V[2-12.2/0.01]-S[1-36.5/0.5]
ESV-M3.5-[40-225/0.01]-V[0.8-2.3/0.01]-S[1-11.5/0.5]
ESV-M4-[40-250/0.01]-V[0.8-2.8/0.01]-S[1-14/0.5]
ESV-M5-[40-250/0.01]-V[0.8-3.8/0.01]-S[1-19/0.5]
ESV-M6-[40-250/0.01]-V[0.8-4.8/0.01]-S[1-24/0.5]
ESV-M7-[40-250/0.01]-V[0.8-5.8/0.01]-S[1-25/0.5]
ESV-M8-[40-250/0.01]-V[2-6.2/0.01]-S[1-25/0.5]
ESV-M9-[40-250/0.01]-V[2-7.2/0.01]-S[1-25/0.5]
ESV-M10-[40-250/0.01]-V[2-8.2/0.01]-S[1-25/0.5]
ESV-M11-[40-250/0.01]-V[2-9.2/0.01]-S[1-25/0.5]
ESV-M12-[40-250/0.01]-V[2-10.2/0.01]-S[1-25/0.5]
ESV-M13-[40-250/0.01]-V[2-11.2/0.01]-S[1-25/0.5]
ESV-M14-[40-250/0.01]-V[2-12.2/0.01]-S[1-25/0.5]
ESVB4-[40-250/0.01]-P[3.2-3.99/0.01]-V[0.8-2.79/0.01]-S[1-8/0.5]
ESVB5-[40-250/0.01]-P[4-4.99/0.01]-V[0.8-3.79/0.01]-S[1-15/0.5]
ESVB6-[40-250/0.01]-P[5-5.99/0.01]-V[0.8-4.79/0.01]-S[1-25/0.5]
ESVB7-[40-250/0.01]-P[6-6.99/0.01]-V[0.8-5.79/0.01]-S[1-25/0.5]
ESVB8-[40-250/0.01]-P[7-7.99/0.01]-V[2-6.19/0.01]-S[1-25/0.5]
ESVB9-[40-250/0.01]-P[8-8.99/0.01]-V[2-7.19/0.01]-S[1-25/0.5]
ESVB10-[40-250/0.01]-P[9-9.99/0.01]-V[2-8.19/0.01]-S[1-24.5/0.5]
ESVB11-[40-250/0.01]-P[10-10.99/0.01]-V[2-9.19/0.01]-S[1-25/0.5]
ESVB12-[40-250/0.01]-P[11-11.99/0.01]-V[2-10.19/0.01]-S[1-25/0.5]
ESVB13-[40-250/0.01]-P[12-12.99/0.01]-V[2-11.19/0.01]-S[1-25/0.5]
ESVB14-[40-250/0.01]-P[13-13.99/0.01]-V[2-12.19/0.01]-S[1-25/0.5]
ESVB-H4-[40-150/0.01]-P[3.2-4/0.01]-V[0.8-2.79/0.01]-S[1-13.5/0.5]
ESVB-H5-[40-200/0.01]-P[4-4.99/0.01]-V[0.8-3.79/0.01]-S[1-18/0.5]
ESVB-H6-[40-200/0.01]-P[5-6/0.01]-V[0.8-4.79/0.01]-S[1-22/0.5]
ESVB-H7-[40-200/0.01]-P[6-7/0.01]-V[0.8-5.79/0.01]-S[1-25/0.5]
ESVB-H8-[40-250/0.01]-P[7-8/0.01]-V[2-6.19/0.01]-S[1-25/0.5]
ESVB-H9-[40-250/0.01]-P[8-9/0.01]-V[2-7.19/0.01]-S[1-30/0.5]
ESVB-H10-[40-250/0.01]-P[9-10/0.01]-V[2-8.19/0.01]-S[1-35/0.5]
ESVB-H11-[40-250/0.01]-P[10-11/0.01]-V[2-9.19/0.01]-S[1-40/0.5]
ESVB-H12-[40-250/0.01]-P[11-12/0.01]-V[2-10.19/0.01]-S[1-45/0.5]
ESVB-H13-[40-250/0.01]-P[12-13/0.01]-V[2-11.19/0.01]-S[1-50/0.5]
ESVB-H14-[40-250/0.01]-P[13-13.99/0.01]-V[2-12.19/0.01]-S[1-55/0.5]
ESVB-M4-[40-225/0.01]-P[3.2-3.99/0.01]-V[0.8-2.79/0.01]-S[1-13.5/0.5]
ESVB-M5-[40-250/0.01]-P[4-4.99/0.01]-V[0.8-3.79/0.01]-S[1-18.5/0.5]
ESVB-M6-[40-250/0.01]-P[5-5.99/0.01]-V[0.8-4.79/0.01]-S[1-23.5/0.5]
ESVB-M7-[40-250/0.01]-P[6-6.99/0.01]-V[0.8-5.79/0.01]-S[1-25/0.5]
ESVB-M8-[40-250/0.01]-P[7-7.99/0.01]-V[2-6.19/0.01]-S[1-25/0.5]
ESVB-M9-[40-250/0.01]-P[8-8.99/0.01]-V[2-7.19/0.01]-S[1-25/0.5]
ESVB-M10-[40-250/0.01]-P[9-9.99/0.01]-V[2-8.19/0.01]-S[1-25/0.5]
ESVB-M11-[40-250/0.01]-P[10-10.99/0.01]-V[2-9.19/0.01]-S[1-25/0.5]
ESVB-M12-[40-250/0.01]-P[11-11.99/0.01]-V[2-10.19/0.01]-S[1-25/0.5]
ESVB-M13-[40-250/0.01]-P[12-12.99/0.01]-V[2-11.19/0.01]-S[1-25/0.5]
ESVB-M14-[40-250/0.01]-P[13-13.99/0.01]-V[2-12.19/0.01]-S[1-25/0.5]
ESVJ6-[40-225/0.01]-V[0.8-4.8/0.01]-S[1-14/0.5]
ESVJ7-[40-250/0.01]-V[0.8-5.8/0.01]-S[1-17/0.5]
ESVJ8-[40-250/0.01]-V[2-6.2/0.01]-S[1-18.5/0.5]
ESVJ9-[40-250/0.01]-V[2-7.2/0.01]-S[1-21.5/0.5]
ESVJ10-[40-250/0.01]-V[2-8.2/0.01]-S[1-24.5/0.5]
ESVJ11-[40-250/0.01]-V[2-9.2/0.01]-S[1-25/0.5]
ESVJ12-[40-250/0.01]-V[2-10.2/0.01]-S[1-25/0.5]
ESVJ13-[40-250/0.01]-V[2-11.2/0.01]-S[1-25/0.5]
ESVJ14-[40-250/0.01]-V[2-12.2/0.01]-S[1-25/0.5]
ESVJB6-[40-200/0.01]-P[5-5.99/0.01]-V[0.8-4.79/0.01]-S[1-14/0.5]
ESVJB7-[40-200/0.01]-P[6-6.99/0.01]-V[0.8-5.79/0.01]-S[1-20.5/0.5]
ESVJB8-[40-250/0.01]-P[7-7.99/0.01]-V[2-6.19/0.01]-S[1-23.5/0.5]
ESVJB9-[40-250/0.01]-P[8-8.99/0.01]-V[2-7.19/0.01]-S[1-25/0.5]
ESVJB10-[40-250/0.01]-P[9-9.99/0.01]-V[2-8.19/0.01]-S[1-25/0.5]
ESVJB11-[40-250/0.01]-P[10-10.99/0.01]-V[2-9.19/0.01]-S[1-25/0.5]
ESVJB12-[40-250/0.01]-P[11-11.99/0.01]-V[2-10.19/0.01]-S[1-25/0.5]
ESVJB13-[40-250/0.01]-P[12-12.99/0.01]-V[2-11.19/0.01]-S[1-25/0.5]
ESVJB14-[40-250/0.01]-P[13-13.99/0.01]-V[2-12.19/0.01]-S[1-25/0.5]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSHead thickness Shaft diameter tolerance D/P (Shaft diameter)
(mm)
V (Hole diameter)
(mm)
Concentricity between the hole and shaft diameters Boring method Inner dia. tolerance Shaft diameter designation method L (L dimension)
(mm)
S (V hole diameter length)
(mm)
1 Piece(s)

10 Days or more

104mm(T4)0/-0.0053.50.8 ~ 2.3◎0.005Grinding+0.005/0Shaft diameter selection40 ~ 1501 ~ 6.5
1 Piece(s)

10 Days or more

104mm(T4)0/-0.00540.8 ~ 2.8◎0.005Grinding+0.005/0Shaft diameter selection40 ~ 1501 ~ 8
1 Piece(s)

10 Days or more

104mm(T4)0/-0.00550.8 ~ 3.8◎0.005Grinding+0.005/0Shaft diameter selection40 ~ 2001 ~ 11
1 Piece(s)

10 Days or more

104mm(T4)0/-0.00560.8 ~ 4.8◎0.005Grinding+0.005/0Shaft diameter selection40 ~ 2501 ~ 14
1 Piece(s)

10 Days or more

104mm(T4)0/-0.00570.8 ~ 5.8◎0.005Grinding+0.005/0Shaft diameter selection40 ~ 2001 ~ 17
1 Piece(s)

10 Days or more

104mm(T4)0/-0.00582 ~ 6.2◎0.005Grinding+0.005/0Shaft diameter selection40 ~ 2501 ~ 18.5
1 Piece(s)

10 Days or more

104mm(T4)0/-0.00592 ~ 7.2◎0.005Grinding+0.005/0Shaft diameter selection40 ~ 2501 ~ 21.5
1 Piece(s)

10 Days or more

104mm(T4)0/-0.005102 ~ 8.2◎0.005Grinding+0.005/0Shaft diameter selection40 ~ 2501 ~ 24.5
1 Piece(s)

10 Days or more

104mm(T4)0/-0.005112 ~ 9.2◎0.005Grinding+0.005/0Shaft diameter selection40 ~ 2501 ~ 27.5
1 Piece(s)

10 Days or more

104mm(T4)0/-0.005122 ~ 10.2◎0.005Grinding+0.005/0Shaft diameter selection40 ~ 2501 ~ 30.5
1 Piece(s)

10 Days or more

104mm(T4)0/-0.005132 ~ 11.2◎0.005Grinding+0.005/0Shaft diameter selection40 ~ 2501 ~ 33.5
1 Piece(s)

10 Days or more

104mm(T4)0/-0.005142 ~ 12.2◎0.005Grinding+0.005/0Shaft diameter selection40 ~ 2501 ~ 36.5
1 Piece(s)

10 Days or more

104mm(T4)0/-0.0053.50.8 ~ 2.3◎0.005Grinding+0.01/0Shaft diameter selection40 ~ 1501 ~ 11.5
1 Piece(s)

10 Days or more

104mm(T4)0/-0.00540.8 ~ 2.8◎0.005Grinding+0.01/0Shaft diameter selection40 ~ 1501 ~ 14
1 Piece(s)

10 Days or more

104mm(T4)0/-0.00550.8 ~ 3.8◎0.005Grinding+0.01/0Shaft diameter selection40 ~ 2001 ~ 19
1 Piece(s)

10 Days or more

104mm(T4)0/-0.00560.8 ~ 4.8◎0.005Grinding+0.01/0Shaft diameter selection40 ~ 2001 ~ 24
1 Piece(s)

10 Days or more

104mm(T4)0/-0.00570.8 ~ 5.8◎0.005Grinding+0.01/0Shaft diameter selection40 ~ 2001 ~ 25
1 Piece(s)

10 Days or more

104mm(T4)0/-0.00582 ~ 6.2◎0.005Grinding+0.01/0Shaft diameter selection40 ~ 2501 ~ 25
1 Piece(s)

10 Days or more

104mm(T4)0/-0.00592 ~ 7.2◎0.005Grinding+0.01/0Shaft diameter selection40 ~ 2501 ~ 25
1 Piece(s)

10 Days or more

104mm(T4)0/-0.005102 ~ 8.2◎0.005Grinding+0.01/0Shaft diameter selection40 ~ 2501 ~ 25
1 Piece(s)

10 Days or more

104mm(T4)0/-0.005112 ~ 9.2◎0.005Grinding+0.01/0Shaft diameter selection40 ~ 2501 ~ 25
1 Piece(s)

10 Days or more

104mm(T4)0/-0.005122 ~ 10.2◎0.005Grinding+0.01/0Shaft diameter selection40 ~ 2501 ~ 25
1 Piece(s)

10 Days or more

104mm(T4)0/-0.005132 ~ 11.2◎0.005Grinding+0.01/0Shaft diameter selection40 ~ 2501 ~ 25
1 Piece(s)

10 Days or more

104mm(T4)0/-0.005142 ~ 12.2◎0.005Grinding+0.01/0Shaft diameter selection40 ~ 2501 ~ 36.5
1 Piece(s)

10 Days or more

104mm(T4)-0.01/-0.023.50.8 ~ 2.3◎0.01-+0.01/0Shaft diameter selection40 ~ 2251 ~ 11.5
1 Piece(s)

10 Days or more

104mm(T4)-0.01/-0.0240.8 ~ 2.8◎0.01-+0.01/0Shaft diameter selection40 ~ 2501 ~ 14
1 Piece(s)

10 Days or more

104mm(T4)-0.01/-0.0250.8 ~ 3.8◎0.01-+0.01/0Shaft diameter selection40 ~ 2501 ~ 19
1 Piece(s)

10 Days or more

104mm(T4)-0.01/-0.0260.8 ~ 4.8◎0.01-+0.01/0Shaft diameter selection40 ~ 2501 ~ 24
1 Piece(s)

10 Days or more

104mm(T4)-0.01/-0.0270.8 ~ 5.8◎0.01-+0.01/0Shaft diameter selection40 ~ 2501 ~ 25
1 Piece(s)

10 Days or more

104mm(T4)-0.01/-0.0282 ~ 6.2◎0.01-+0.01/0Shaft diameter selection40 ~ 2501 ~ 25
1 Piece(s)

10 Days or more

104mm(T4)-0.01/-0.0292 ~ 7.2◎0.01-+0.01/0Shaft diameter selection40 ~ 2501 ~ 25
1 Piece(s)

10 Days or more

104mm(T4)-0.01/-0.02102 ~ 8.2◎0.01-+0.01/0Shaft diameter selection40 ~ 2501 ~ 25
1 Piece(s)

10 Days or more

104mm(T4)-0.01/-0.02112 ~ 9.2◎0.01-+0.01/0Shaft diameter selection40 ~ 2501 ~ 25
1 Piece(s)

10 Days or more

104mm(T4)-0.01/-0.02122 ~ 10.2◎0.01-+0.01/0Shaft diameter selection40 ~ 2501 ~ 25
1 Piece(s)

10 Days or more

104mm(T4)-0.01/-0.02132 ~ 11.2◎0.01-+0.01/0Shaft diameter selection40 ~ 2501 ~ 25
1 Piece(s)

10 Days or more

104mm(T4)-0.01/-0.02142 ~ 12.2◎0.01-+0.01/0Shaft diameter selection40 ~ 2501 ~ 25
1 Piece(s)

10 Days or more

104mm(T4)0/-0.0053.2 ~ 3.990.8 ~ 2.79◎0.005Grinding+0.005/0Shaft diameter 0.01mm increments40 ~ 2501 ~ 8
1 Piece(s)

10 Days or more

104mm(T4)0/-0.0054 ~ 4.990.8 ~ 3.79◎0.005Grinding+0.005/0Shaft diameter 0.01mm increments40 ~ 2501 ~ 15
1 Piece(s)

10 Days or more

104mm(T4)0/-0.0055 ~ 5.990.8 ~ 4.79◎0.005Grinding+0.005/0Shaft diameter 0.01mm increments40 ~ 2501 ~ 25
1 Piece(s)

10 Days or more

104mm(T4)0/-0.0056 ~ 6.990.8 ~ 5.79◎0.005Grinding+0.005/0Shaft diameter 0.01mm increments40 ~ 2501 ~ 25
1 Piece(s)

10 Days or more

104mm(T4)0/-0.0057 ~ 7.992 ~ 6.19◎0.005Grinding+0.005/0Shaft diameter 0.01mm increments40 ~ 2501 ~ 25
1 Piece(s)

10 Days or more

104mm(T4)0/-0.0058 ~ 8.992 ~ 7.19◎0.005Grinding+0.005/0Shaft diameter 0.01mm increments40 ~ 2501 ~ 25
1 Piece(s)

10 Days or more

104mm(T4)0/-0.0059 ~ 9.992 ~ 8.19◎0.005Grinding+0.005/0Shaft diameter 0.01mm increments40 ~ 2501 ~ 24.5
1 Piece(s)

10 Days or more

104mm(T4)0/-0.00510 ~ 10.992 ~ 9.19◎0.005Grinding+0.005/0Shaft diameter 0.01mm increments40 ~ 2501 ~ 25
1 Piece(s)

10 Days or more

104mm(T4)0/-0.00511 ~ 11.992 ~ 10.19◎0.005Grinding+0.005/0Shaft diameter 0.01mm increments40 ~ 2501 ~ 25
1 Piece(s)

10 Days or more

104mm(T4)0/-0.00512 ~ 12.992 ~ 11.19◎0.005Grinding+0.005/0Shaft diameter 0.01mm increments40 ~ 2501 ~ 25
1 Piece(s)

10 Days or more

104mm(T4)0/-0.00513 ~ 13.992 ~ 12.19◎0.005Grinding+0.005/0Shaft diameter 0.01mm increments40 ~ 2501 ~ 25
1 Piece(s)

10 Days or more

104mm(T4)0/-0.0053.2 ~ 40.8 ~ 2.79◎0.005Grinding+0.01/0Shaft diameter 0.01mm increments40 ~ 1501 ~ 13.5
1 Piece(s)

10 Days or more

104mm(T4)0/-0.0054 ~ 4.990.8 ~ 3.79◎0.005Grinding+0.01/0Shaft diameter 0.01mm increments40 ~ 2001 ~ 18
1 Piece(s)

10 Days or more

104mm(T4)0/-0.0055 ~ 60.8 ~ 4.79◎0.005Grinding+0.01/0Shaft diameter 0.01mm increments40 ~ 2001 ~ 22
1 Piece(s)

10 Days or more

104mm(T4)0/-0.0056 ~ 70.8 ~ 5.79◎0.005Grinding+0.01/0Shaft diameter 0.01mm increments40 ~ 2001 ~ 25
1 Piece(s)

10 Days or more

104mm(T4)0/-0.0057 ~ 82 ~ 6.19◎0.005Grinding+0.01/0Shaft diameter 0.01mm increments40 ~ 2501 ~ 25
1 Piece(s)

10 Days or more

104mm(T4)0/-0.0058 ~ 92 ~ 7.19◎0.005Grinding+0.01/0Shaft diameter 0.01mm increments40 ~ 2501 ~ 30
1 Piece(s)

10 Days or more

104mm(T4)0/-0.0059 ~ 102 ~ 8.19◎0.005Grinding+0.01/0Shaft diameter 0.01mm increments40 ~ 2501 ~ 35
1 Piece(s)

10 Days or more

104mm(T4)0/-0.00510 ~ 112 ~ 9.19◎0.005Grinding+0.01/0Shaft diameter 0.01mm increments40 ~ 2501 ~ 40
1 Piece(s)

10 Days or more

104mm(T4)0/-0.00511 ~ 122 ~ 10.19◎0.005Grinding+0.01/0Shaft diameter 0.01mm increments40 ~ 2501 ~ 45
1 Piece(s)

10 Days or more

104mm(T4)0/-0.00512 ~ 132 ~ 11.19◎0.005Grinding+0.01/0Shaft diameter 0.01mm increments40 ~ 2501 ~ 50
1 Piece(s)

10 Days or more

104mm(T4)0/-0.00513 ~ 13.992 ~ 12.19◎0.005Grinding+0.01/0Shaft diameter 0.01mm increments40 ~ 2501 ~ 55
1 Piece(s)

10 Days or more

104mm(T4)-0.01/-0.023.2 ~ 3.990.8 ~ 2.79◎0.01-+0.01/0Shaft diameter 0.01mm increments40 ~ 2251 ~ 13.5
1 Piece(s)

10 Days or more

104mm(T4)-0.01/-0.024 ~ 4.990.8 ~ 3.79◎0.01-+0.01/0Shaft diameter 0.01mm increments40 ~ 2501 ~ 18.5
1 Piece(s)

10 Days or more

104mm(T4)-0.01/-0.025 ~ 5.990.8 ~ 4.79◎0.01-+0.01/0Shaft diameter 0.01mm increments40 ~ 2501 ~ 23.5
1 Piece(s)

10 Days or more

104mm(T4)-0.01/-0.026 ~ 6.990.8 ~ 5.79◎0.01-+0.01/0Shaft diameter 0.01mm increments40 ~ 2501 ~ 25
1 Piece(s)

10 Days or more

104mm(T4)-0.01/-0.027 ~ 7.992 ~ 6.19◎0.01-+0.01/0Shaft diameter 0.01mm increments40 ~ 2501 ~ 25
1 Piece(s)

10 Days or more

104mm(T4)-0.01/-0.028 ~ 8.992 ~ 7.19◎0.01-+0.01/0Shaft diameter 0.01mm increments40 ~ 2501 ~ 25
1 Piece(s)

10 Days or more

104mm(T4)-0.01/-0.029 ~ 9.992 ~ 8.19◎0.01-+0.01/0Shaft diameter 0.01mm increments40 ~ 2501 ~ 25
1 Piece(s)

10 Days or more

104mm(T4)-0.01/-0.0210 ~ 10.992 ~ 9.19◎0.01-+0.01/0Shaft diameter 0.01mm increments40 ~ 2501 ~ 25
1 Piece(s)

10 Days or more

104mm(T4)-0.01/-0.0211 ~ 11.992 ~ 10.19◎0.01-+0.01/0Shaft diameter 0.01mm increments40 ~ 2501 ~ 25
1 Piece(s)

10 Days or more

104mm(T4)-0.01/-0.0212 ~ 12.992 ~ 11.19◎0.01-+0.01/0Shaft diameter 0.01mm increments40 ~ 2501 ~ 25
1 Piece(s)

10 Days or more

104mm(T4)-0.01/-0.0213 ~ 13.992 ~ 12.19◎0.01-+0.01/0Shaft diameter 0.01mm increments40 ~ 2501 ~ 25
1 Piece(s)

10 Days or more

106mm(JIS)0/-0.00560.8 ~ 4.8◎0.005Grinding+0.005/0Shaft diameter selection40 ~ 2251 ~ 14
1 Piece(s)

10 Days or more

106mm(JIS)0/-0.00570.8 ~ 5.8◎0.005Grinding+0.005/0Shaft diameter selection40 ~ 2501 ~ 17
1 Piece(s)

10 Days or more

108mm(JIS)0/-0.00582 ~ 6.2◎0.005Grinding+0.005/0Shaft diameter selection40 ~ 2501 ~ 18.5
1 Piece(s)

10 Days or more

108mm(JIS)0/-0.00592 ~ 7.2◎0.005Grinding+0.005/0Shaft diameter selection40 ~ 2501 ~ 21.5
1 Piece(s)

10 Days or more

108mm(JIS)0/-0.005102 ~ 8.2◎0.005Grinding+0.005/0Shaft diameter selection40 ~ 2501 ~ 24.5
1 Piece(s)

10 Days or more

108mm(JIS)0/-0.005112 ~ 9.2◎0.005Grinding+0.005/0Shaft diameter selection40 ~ 2501 ~ 25
1 Piece(s)

10 Days or more

108mm(JIS)0/-0.005122 ~ 10.2◎0.005Grinding+0.005/0Shaft diameter selection40 ~ 2501 ~ 25
1 Piece(s)

10 Days or more

108mm(JIS)0/-0.005132 ~ 11.2◎0.005Grinding+0.005/0Shaft diameter selection40 ~ 2501 ~ 25
1 Piece(s)

10 Days or more

108mm(JIS)0/-0.005142 ~ 12.2◎0.005Grinding+0.005/0Shaft diameter selection40 ~ 2501 ~ 25
1 Piece(s)

10 Days or more

106mm(JIS)0/-0.0055 ~ 5.990.8 ~ 4.79◎0.005Grinding+0.005/0Shaft diameter 0.01mm increments40 ~ 2001 ~ 14
1 Piece(s)

10 Days or more

106mm(JIS)0/-0.0056 ~ 6.990.8 ~ 5.79◎0.005Grinding+0.005/0Shaft diameter 0.01mm increments40 ~ 2001 ~ 20.5
1 Piece(s)

10 Days or more

108mm(JIS)0/-0.0057 ~ 7.992 ~ 6.19◎0.005Grinding+0.005/0Shaft diameter 0.01mm increments40 ~ 2501 ~ 23.5
1 Piece(s)

10 Days or more

108mm(JIS)0/-0.0058 ~ 8.992 ~ 7.19◎0.005Grinding+0.005/0Shaft diameter 0.01mm increments40 ~ 2501 ~ 25
1 Piece(s)

10 Days or more

108mm(JIS)0/-0.0059 ~ 9.992 ~ 8.19◎0.005Grinding+0.005/0Shaft diameter 0.01mm increments40 ~ 2501 ~ 25
1 Piece(s)

10 Days or more

108mm(JIS)0/-0.00510 ~ 10.992 ~ 9.19◎0.005Grinding+0.005/0Shaft diameter 0.01mm increments40 ~ 2501 ~ 25
1 Piece(s)

10 Days or more

108mm(JIS)0/-0.00511 ~ 11.992 ~ 10.19◎0.005Grinding+0.005/0Shaft diameter 0.01mm increments40 ~ 2501 ~ 25
1 Piece(s)

10 Days or more

108mm(JIS)0/-0.00512 ~ 12.992 ~ 11.19◎0.005Grinding+0.005/0Shaft diameter 0.01mm increments40 ~ 2501 ~ 25
1 Piece(s)

10 Days or more

108mm(JIS)0/-0.00513 ~ 13.992 ~ 12.19◎0.005Grinding+0.005/0Shaft diameter 0.01mm increments40 ~ 2501 ~ 25

Loading...

  1. 1
 

Basic Information

Product composition Single sleeve Material SKH51 Surface treatment No
Tapered or not No Center pin tip shape No

Additional Products in this Category

Complementary Products

Tech Support