(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Straight Ejector Sleeves -SKD61+Nitriding/JIS Head/Blank Type-

Straight Ejector Sleeves -SKD61+Nitriding/JIS Head/Blank Type-

Click this image to zoom it.

Move the mouse over the image to zoom

•Product Composition: Single sleeve
•Inner dia. Tolerance: H7
•Material: SKD61
•Surface Treatment: Nitrided
•Concentricity Between Hole Shaft Diameter: ◎0.06

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
ESJ4-[100,​120,​140,​160,​180,​200]-[1.5,​2,​2.5]
ESJ4.5-[100,​120,​140,​160,​180,​200]-[1.5,​2,​2.5]
ESJ5-[100,​120,​140,​160,​180,​200,​225,​250,​275,​300]-3
ESJ5-[100,​120,​140,​160,​180,​200,​225,​250,​275,​300]-[2-3/0.5]
ESJ5.5-[100,​120,​140,​160,​180,​200,​225,​250,​275,​300]-3
ESJ5.5-[100,​120,​140,​160,​180,​200,​225,​250,​275,​300]-[2-3/0.5]
ESJ6-[100,​120,​140,​160,​180,​200,​225,​250,​275,​300,​325,​350,​375,​400,​425,​450]-[2-4/0.5]
ESJ6.5-[100,​120,​140,​160,​180,​200,​225,​250,​275,​300,​325,​350,​375,​400,​425,​450]-[2-4/0.5]
ESJ7-[100,​120,​140,​160,​180,​200,​225,​250,​275,​300,​325,​350,​375,​400,​425,​450]-[2-4.5/0.5]
ESJ7.5-[100,​120,​140,​160,​180,​200,​225,​250,​275,​300,​325,​350,​375]-[3-4.5/0.5]
ESJ8-[100,​120,​140,​160,​180,​200,​225,​250,​275,​300,​325,​350,​375,​400,​425,​450,​475,​500]-5
ESJ8-[100,​120,​140,​160,​180,​200,​225,​250,​275,​300,​325,​350,​375,​400,​425,​450,​475,​500]-[2-5.5/0.5]
ESJ9-[100-200/20]-[0.5,​5,​6]
ESJ9-[100-200/20]-[2-5.5/0.5]
ESJ9-[225-500/25]-[0.5,​5,​6]
ESJ9-[225-500/25]-[2-5.5/0.5]
ESJ10-[100,​120,​140,​160,​180,​200,​225,​250,​275,​300,​325,​350,​375,​400,​425,​450,​475,​500]-[4-7/0.5]
ESJ12-[100,​120,​140,​160,​180,​200,​225,​250,​275,​300,​325,​350,​375,​400,​425,​450,​475,​500]-8
ESJ12-[100,​120,​140,​160,​180,​200,​225,​250,​275,​300,​325,​350,​375,​400,​425,​450,​475,​500]-[4-7/0.5]
ESJ12-[100,​120,​140,​160,​180,​200,​225,​250,​275,​300,​325,​350,​375,​400,​425,​450,​475,​500]-[8-8.5/0.5]
ESJ15-[200-500/25]-[9,​10]
ESJ20-[200-500/25]-[12,​15]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSHead thickness Shaft diameter tolerance D/P (Shaft diameter)
(mm)
V (Hole diameter)
(mm)
L (L dimension)
(mm)
1 Piece(s)

8 Days or more

106mm(JIS)-0.01/-0.0241.5 ~ 2.5100 ~ 200
1 Piece(s)

8 Days or more

106mm(JIS)-0.01/-0.024.51.5 ~ 2.5100 ~ 200
1 Piece(s)

8 Days or more

106mm(JIS)-0.01/-0.0253100 ~ 300
1 Piece(s)

8 Days or more

106mm(JIS)-0.01/-0.0252 ~ 3100 ~ 300
1 Piece(s)

8 Days or more

106mm(JIS)-0.01/-0.025.53100 ~ 300
1 Piece(s)

8 Days or more

106mm(JIS)-0.01/-0.025.52 ~ 3100 ~ 300
1 Piece(s)

8 Days or more

106mm(JIS)-0.01/-0.0262 ~ 4100 ~ 450
1 Piece(s)

8 Days or more

106mm(JIS)-0.01/-0.026.52 ~ 4100 ~ 450
1 Piece(s)

8 Days or more

106mm(JIS)-0.01/-0.0272 ~ 4.5100 ~ 450
1 Piece(s)

8 Days or more

106mm(JIS)-0.01/-0.027.53 ~ 4.5100 ~ 375
1 Piece(s)

8 Days or more

108mm(JIS)-0.01/-0.0285100 ~ 500
1 Piece(s)

8 Days or more

108mm(JIS)-0.01/-0.0282 ~ 5.5100 ~ 500
1 Piece(s)

8 Days or more

108mm(JIS)-0.01/-0.0290.5 ~ 6100 ~ 200
1 Piece(s)

8 Days or more

108mm(JIS)-0.01/-0.0292 ~ 5.5100 ~ 200
1 Piece(s)

8 Days or more

108mm(JIS)-0.01/-0.0290.5 ~ 6225 ~ 500
1 Piece(s)

8 Days or more

108mm(JIS)-0.01/-0.0292 ~ 5.5225 ~ 500
1 Piece(s)

8 Days or more

108mm(JIS)-0.01/-0.02104 ~ 7100 ~ 500
1 Piece(s)

8 Days or more

108mm(JIS)-0.01/-0.02128100 ~ 500
1 Piece(s)

8 Days or more

108mm(JIS)-0.01/-0.02124 ~ 7100 ~ 500
1 Piece(s)

8 Days or more

108mm(JIS)-0.01/-0.02128 ~ 8.5100 ~ 500
1 Piece(s)

8 Days or more

108mm(JIS)-0.01/-0.03159 ~ 10200 ~ 500
1 Piece(s)

8 Days or more

108mm(JIS)-0.01/-0.032012 ~ 15200 ~ 500

Loading...

  1. 1
 

Basic Information

Product composition Single sleeve Material SKD61 Surface treatment Nitrided
Concentricity between the hole and shaft diameters ◎0.06 Boring method Reaming Inner dia. tolerance H7
Tapered or not No Center pin tip shape No

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.