(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Precision R-Chamfered Rectangular Ejector Pins With Tip Processed-High Speed Steel SKH51/P・W Tolerance 0_-0.005/Free Designation Type- (Part Numbers)

Precision R-Chamfered Rectangular Ejector Pins With Tip Processed-High Speed Steel SKH51/P・W Tolerance 0_-0.005/Free Designation Type-

Click this image to zoom it.

Move the mouse over the image to zoom

  • Precision R-Chamfered Rectangular Ejector Pins With Tip Processed-High Speed Steel SKH51/P・W Tolerance 0_-0.005/Free Designation Type-
  • Precision R-Chamfered Rectangular Ejector Pins With Tip Processed-High Speed Steel SKH51/P・W Tolerance 0_-0.005/Free Designation Type-

•Material: SKH51
•Shape Type: With tip processing
•Trimming: Normal
•P/W Dimension Tolerance Reference: 0/-0.005
•Rectangular Treatment: R-Chamfered rectangular

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
ERVFR1X2-[50-250/0.01]-P[0.8-1.8/0.01]-W[0.6-1.72/0.01]-R[0.1,​0.15,​0.2,​0.3]-N[33-230/1]-G[1-45/1]
ERVFR1X2.5-[50-250/0.01]-P[0.8-2.3/0.01]-W[0.6-2.26/0.01]-R[0.1,​0.15,​0.2,​0.3]-N[33-230/1]-G[1-45/1]
ERVFR1X3-[50-300/0.01]-P[0.8-2.8/0.01]-W[0.6-2.8/0.01]-R[0.1,​0.15,​0.2,​0.3]-N[33-250/1]-G[1-45/1]
ERVFR1X3.5-[50-300/0.01]-P[1-3.3/0.01]-W[0.6-3.3/0.01]-R[0.1,​0.15,​0.2,​0.3]-N[33-250/1]-G[1-45/1]
ERVFR1X4-[50-300/0.01]-P[1-3.8/0.01]-W[0.6-3.8/0.01]-R[0.1,​0.15,​0.2,​0.3]-N[33-250/1]-G[1-45/1]
ERVFR1X4.5-[50-300/0.01]-P[1.2-4.3/0.01]-W[0.6-4.3/0.01]-R[0.1,​0.15,​0.2,​0.3]-N[33-250/1]-G[1-45/1]
ERVFR1X5-[50-300/0.01]-P[1.5-4.8/0.01]-W[0.6-4.8/0.01]-R[0.1,​0.15,​0.2,​0.3]-N[33-250/1]-G[1-45/1]
ERVFR1X5.5-[50-300/0.01]-P[1.5-5.3/0.01]-W[0.8-5.3/0.01]-R[0.1,​0.15,​0.2,​0.3]-N[33-250/1]-G[1-45/1]
ERVFR1X6-[50-300/0.01]-P[2-5.8/0.01]-W[0.8-5.8/0.01]-R[0.1,​0.15,​0.2,​0.3]-N[33-250/1]-G[1-45/1]
ERVFR1X6.5-[50-300/0.01]-P[2-6.3/0.01]-W[0.8-6.3/0.01]-R[0.1,​0.15,​0.2,​0.3]-N[40-250/1]-G[1-45/1]
ERVFR1X7-[50-300/0.01]-P[2.3-6.8/0.01]-W[0.8-6.8/0.01]-R[0.1,​0.15,​0.2,​0.3]-N[40-250/1]-G[1-45/1]
ERVFR1X8-[50-300/0.01]-P[2.3-7.8/0.01]-W[0.8-7.8/0.01]-R[0.1,​0.15,​0.2,​0.3]-N[40-250/1]-G[1-45/1]
ERVFR1X10-[50-300/0.01]-P[3-9.8/0.01]-W[0.8-9.8/0.01]-R[0.1,​0.15,​0.2,​0.3]-N[40-250/1]-G[1-45/1]
ERVFR1Y2-[50-250/0.01]-P[0.8-1.8/0.01]-W[0.6-1.72/0.01]-R[0.1,​0.15,​0.2,​0.3]-N[33-230/1]-G[1-45/1]
ERVFR1Y2.5-[50-250/0.01]-P[0.8-2.3/0.01]-W[0.6-2.26/0.01]-R[0.1,​0.15,​0.2,​0.3]-N[33-230/1]-G[1-45/1]
ERVFR1Y3-[50-300/0.01]-P[0.8-2.8/0.01]-W[0.6-2.8/0.01]-R[0.1,​0.15,​0.2,​0.3]-N[33-250/1]-G[1-45/1]
ERVFR1Y3.5-[50-300/0.01]-P[1-3.3/0.01]-W[0.6-3.3/0.01]-R[0.1,​0.15,​0.2,​0.3]-N[33-250/1]-G[1-45/1]
ERVFR1Y4-[50-300/0.01]-P[1-3.8/0.01]-W[0.6-3.8/0.01]-R[0.1,​0.15,​0.2,​0.3]-N[33-250/1]-G[1-45/1]
ERVFR1Y4.5-[50-300/0.01]-P[1.2-4.3/0.01]-W[0.6-4.3/0.01]-R[0.1,​0.15,​0.2,​0.3]-N[33-250/1]-G[1-45/1]
ERVFR1Y5-[50-300/0.01]-P[1.5-4.8/0.01]-W[0.6-4.8/0.01]-R[0.1,​0.15,​0.2,​0.3]-N[33-250/1]-G[1-45/1]
ERVFR1Y5.5-[50-300/0.01]-P[1.5-5.3/0.01]-W[0.8-5.3/0.01]-R[0.1,​0.15,​0.2,​0.3]-N[33-250/1]-G[1-45/1]
ERVFR1Y6-[50-300/0.01]-P[2-5.8/0.01]-W[0.8-5.8/0.01]-R[0.1,​0.15,​0.2,​0.3]-N[33-250/1]-G[1-45/1]
ERVFR1Y6.5-[50-300/0.01]-P[2-6.3/0.01]-W[0.8-6.3/0.01]-R[0.1,​0.15,​0.2,​0.3]-N[40-250/1]-G[1-45/1]
ERVFR1Y7-[50-300/0.01]-P[2.3-6.8/0.01]-W[0.8-6.8/0.01]-R[0.1,​0.15,​0.2,​0.3]-N[40-250/1]-G[1-45/1]
ERVFR1Y8-[50-300/0.01]-P[2.3-7.8/0.01]-W[0.8-7.8/0.01]-R[0.1,​0.15,​0.2,​0.3]-N[40-250/1]-G[1-45/1]
ERVFR1Y10-[50-300/0.01]-P[3-9.8/0.01]-W[0.8-9.8/0.01]-R[0.1,​0.15,​0.2,​0.3]-N[40-250/1]-G[1-45/1]
ERVFR2X2-[50-250/0.01]-P[0.8-1.8/0.01]-W[0.6-1.72/0.01]-R[0.1,​0.15,​0.2,​0.3]-N[33-230/1]-V[0.3-1.79/0.01]-G[45-90/1]
ERVFR2X2.5-[50-250/0.01]-P[0.8-2.3/0.01]-W[0.6-2.26/0.01]-R[0.1,​0.15,​0.2,​0.3]-N[33-230/1]-V[0.3-2.29/0.01]-G[45-90/1]
ERVFR2X3-[50-300/0.01]-P[1-2.8/0.01]-W[0.6-2.72/0.01]-R[0.1,​0.15,​0.2,​0.3]-N[33-250/1]-V[0.3-2.79/0.01]-G[45-90/1]
ERVFR2X3.5-[50-300/0.01]-P[1-3.3/0.01]-W[0.6-3.24/0.01]-R[0.1,​0.15,​0.2,​0.3]-N[33-250/1]-V[0.3-3.29/0.01]-G[45-90/1]
ERVFR2X4-[50-300/0.01]-P[1-3.8/0.01]-W[0.6-3.76/0.01]-R[0.1,​0.15,​0.2,​0.3]-N[33-250/1]-V[0.3-3.79/0.01]-G[45-90/1]
ERVFR2X4.5-[50-300/0.01]-P[1.2-4.3/0.01]-W[0.6-4.23/0.01]-R[0.1,​0.15,​0.2,​0.3]-N[33-250/1]-V[0.3-4.29/0.01]-G[45-90/1]
ERVFR2X5-[50-300/0.01]-P[1.5-4.8/0.01]-W[0.6-4.66/0.01]-R[0.1,​0.15,​0.2,​0.3]-N[33-250/1]-V[0.3-4.79/0.01]-G[45-90/1]
ERVFR2X5.5-[50-300/0.01]-P[1.8-5.3/0.01]-W[0.8-5.09/0.01]-R[0.1,​0.15,​0.2,​0.3]-N[33-250/1]-V[0.3-5.29/0.01]-G[45-90/1]
ERVFR2X6-[50-300/0.01]-P[2-5.8/0.01]-W[0.8-5.55/0.01]-R[0.1,​0.15,​0.2,​0.3]-N[33-250/1]-V[0.3-5.79/0.01]-G[45-90/1]
ERVFR2X6.5-[50-300/0.01]-P[2-6.3/0.01]-W[0.8-6.07/0.01]-R[0.1,​0.15,​0.2,​0.3]-N[40-250/1]-V[0.3-6.29/0.01]-G[45-90/1]
ERVFR2X7-[50-300/0.01]-P[2.3-6.8/0.01]-W[0.8-6.5/0.01]-R[0.1,​0.15,​0.2,​0.3]-N[40-250/1]-V[0.3-6.79/0.01]-G[45-90/1]
ERVFR2X8-[50-300/0.01]-P[2.3-7.8/0.01]-W[0.8-7.55/0.01]-R[0.1,​0.15,​0.2,​0.3]-N[40-250/1]-V[0.3-7.79/0.01]-G[45-90/1]
ERVFR2X10-[50-300/0.01]-P[3-9.8/0.01]-W[0.8-9.43/0.01]-R[0.1,​0.15,​0.2,​0.3]-N[40-250/1]-V[0.3-9.79/0.01]-G[45-90/1]
ERVFR2Y2-[50-250/0.01]-P[0.8-1.8/0.01]-W[0.6-1.72/0.01]-R[0.1,​0.15,​0.2,​0.3]-N[33-230/1]-V[0.3-1.71/0.01]-G[45-90/1]
ERVFR2Y2.5-[50-250/0.01]-P[0.8-2.3/0.01]-W[0.6-2.26/0.01]-R[0.1,​0.15,​0.2,​0.3]-N[33-230/1]-V[0.3-2.25/0.01]-G[45-90/1]
ERVFR2Y3-[50-300/0.01]-P[1-2.8/0.01]-W[0.6-2.72/0.01]-R[0.1,​0.15,​0.2,​0.3]-N[33-250/1]-V[0.3-2.71/0.01]-G[45-90/1]
ERVFR2Y3.5-[50-300/0.01]-P[1-3.3/0.01]-W[0.6-3.24/0.01]-R[0.1,​0.15,​0.2,​0.3]-N[33-250/1]-V[0.3-3.23/0.01]-G[45-90/1]
ERVFR2Y4-[50-300/0.01]-P[1-3.8/0.01]-W[0.6-3.76/0.01]-R[0.1,​0.15,​0.2,​0.3]-N[33-250/1]-V[0.3-3.75/0.01]-G[45-90/1]
ERVFR2Y4.5-[50-300/0.01]-P[1.2-4.3/0.01]-W[0.6-4.23/0.01]-R[0.1,​0.15,​0.2,​0.3]-N[33-250/1]-V[0.3-4.22/0.01]-G[45-90/1]
ERVFR2Y5-[50-300/0.01]-P[1.5-4.8/0.01]-W[0.6-4.66/0.01]-R[0.1,​0.15,​0.2,​0.3]-N[33-250/1]-V[0.3-4.65/0.01]-G[45-90/1]
ERVFR2Y5.5-[50-300/0.01]-P[1.8-5.3/0.01]-W[0.8-5.09/0.01]-R[0.1,​0.15,​0.2,​0.3]-N[33-250/1]-V[0.3-5.08/0.01]-G[45-90/1]
ERVFR2Y6-[50-300/0.01]-P[2-5.8/0.01]-W[0.8-5.55/0.01]-R[0.1,​0.15,​0.2,​0.3]-N[33-250/1]-V[0.3-5.54/0.01]-G[45-90/1]
ERVFR2Y6.5-[50-300/0.01]-P[2-6.3/0.01]-W[0.8-6.07/0.01]-R[0.1,​0.15,​0.2,​0.3]-N[40-250/1]-V[0.3-6.06/0.01]-G[45-90/1]
ERVFR2Y7-[50-300/0.01]-P[2.3-6.8/0.01]-W[0.8-6.5/0.01]-R[0.1,​0.15,​0.2,​0.3]-N[40-250/1]-V[0.3-6.49/0.01]-G[45-90/1]
ERVFR2Y8-[50-300/0.01]-P[2.3-7.8/0.01]-W[0.8-7.55/0.01]-R[0.1,​0.15,​0.2,​0.3]-N[40-250/1]-V[0.3-7.54/0.01]-G[45-90/1]
ERVFR2Y10-[50-300/0.01]-P[3-9.8/0.01]-W[0.8-9.43/0.01]-R[0.1,​0.15,​0.2,​0.3]-N[40-250/1]-V[0.3-9.42/0.01]-G[45-90/1]
ERVFR3X2-[50-250/0.01]-P[0.8-1.8/0.01]-W[0.6-1.72/0.01]-R[0.1,​0.15,​0.2,​0.3]-N[33-230/1]-A[0.3-1.79/0.01]-C[0.5-5/0.01]
ERVFR3X2.5-[50-250/0.01]-P[0.8-2.3/0.01]-W[0.6-2.26/0.01]-R[0.1,​0.15,​0.2,​0.3]-N[33-230/1]-A[0.3-2.29/0.01]-C[0.5-5/0.01]
ERVFR3X3-[50-300/0.01]-P[1-2.8/0.01]-W[0.6-2.72/0.01]-R[0.1,​0.15,​0.2,​0.3]-N[33-250/1]-A[0.3-2.79/0.01]-C[0.5-5/0.01]
ERVFR3X3.5-[50-300/0.01]-P[1-3.3/0.01]-W[0.6-3.24/0.01]-R[0.1,​0.15,​0.2,​0.3]-N[33-250/1]-A[0.3-3.29/0.01]-C[0.5-5/0.01]
ERVFR3X4-[50-300/0.01]-P[1-3.8/0.01]-W[0.6-3.76/0.01]-R[0.1,​0.15,​0.2,​0.3]-N[33-250/1]-A[0.3-3.79/0.01]-C[0.5-5/0.01]
ERVFR3X4.5-[50-300/0.01]-P[1.2-4.3/0.01]-W[0.6-4.23/0.01]-R[0.1,​0.15,​0.2,​0.3]-N[33-250/1]-A[0.3-4.29/0.01]-C[0.5-5/0.01]
ERVFR3X5-[50-300/0.01]-P[1.5-4.8/0.01]-W[0.6-4.66/0.01]-R[0.1,​0.15,​0.2,​0.3]-N[33-250/1]-A[0.3-4.79/0.01]-C[0.5-5/0.01]
ERVFR3X5.5-[50-300/0.01]-P[1.8-5.3/0.01]-W[0.8-5.09/0.01]-R[0.1,​0.15,​0.2,​0.3]-N[33-250/1]-A[0.3-5.29/0.01]-C[0.5-5/0.01]
ERVFR3X6-[50-300/0.01]-P[2-5.8/0.01]-W[0.8-5.55/0.01]-R[0.1,​0.15,​0.2,​0.3]-N[33-250/1]-A[0.3-5.79/0.01]-C[0.5-5/0.01]
ERVFR3X6.5-[50-300/0.01]-P[2-6.3/0.01]-W[0.8-6.07/0.01]-R[0.1,​0.15,​0.2,​0.3]-N[40-250/1]-A[0.3-6.29/0.01]-C[0.5-5/0.01]
ERVFR3X7-[50-300/0.01]-P[2.3-6.8/0.01]-W[0.8-6.5/0.01]-R[0.1,​0.15,​0.2,​0.3]-N[40-250/1]-A[0.3-6.79/0.01]-C[0.5-5/0.01]
ERVFR3X8-[50-300/0.01]-P[2.3-7.8/0.01]-W[0.8-7.55/0.01]-R[0.1,​0.15,​0.2,​0.3]-N[40-250/1]-A[0.3-7.79/0.01]-C[0.5-5/0.01]
ERVFR3X10-[50-300/0.01]-P[3-9.8/0.01]-W[0.8-9.43/0.01]-R[0.1,​0.15,​0.2,​0.3]-N[40-250/1]-A[0.3-9.79/0.01]-C[0.5-5/0.01]
ERVFR3Y2-[50-250/0.01]-P[0.8-1.8/0.01]-W[0.6-1.72/0.01]-R[0.1,​0.15,​0.2,​0.3]-N[33-230/1]-A[0.3-1.71/0.01]-C[0.5-5/0.01]
ERVFR3Y2.5-[50-250/0.01]-P[0.8-2.3/0.01]-W[0.8-2.26/0.01]-R[0.1,​0.15,​0.2,​0.3]-N[33-230/1]-A[0.3-2.25/0.01]-C[0.5-5/0.01]
ERVFR3Y3-[50-300/0.01]-P[1-2.8/0.01]-W[0.8-2.72/0.01]-R[0.1,​0.15,​0.2,​0.3]-N[33-250/1]-A[0.3-2.71/0.01]-C[0.5-5/0.01]
ERVFR3Y3.5-[50-300/0.01]-P[1-3.3/0.01]-W[0.6-3.24/0.01]-R[0.1,​0.15,​0.2,​0.3]-N[33-250/1]-A[0.3-3.23/0.01]-C[0.5-5/0.01]
ERVFR3Y4-[50-300/0.01]-P[1-3.8/0.01]-W[0.6-3.76/0.01]-R[0.1,​0.15,​0.2,​0.3]-N[33-250/1]-A[0.3-3.75/0.01]-C[0.5-5/0.01]
ERVFR3Y4.5-[50-300/0.01]-P[1.2-4.3/0.01]-W[0.6-4.23/0.01]-R[0.1,​0.15,​0.2,​0.3]-N[33-250/1]-A[0.3-4.22/0.01]-C[0.5-5/0.01]
ERVFR3Y5-[50-300/0.01]-P[1.5-4.8/0.01]-W[0.6-4.66/0.01]-R[0.1,​0.15,​0.2,​0.3]-N[33-250/1]-A[0.3-4.65/0.01]-C[0.5-5/0.01]
ERVFR3Y5.5-[50-300/0.01]-P[1.8-5.3/0.01]-W[0.8-5.09/0.01]-R[0.1,​0.15,​0.2,​0.3]-N[33-250/1]-A[0.3-5.08/0.01]-C[0.5-5/0.01]
ERVFR3Y6-[50-300/0.01]-P[2-5.8/0.01]-W[0.8-5.55/0.01]-R[0.1,​0.15,​0.2,​0.3]-N[33-250/1]-A[0.3-5.54/0.01]-C[0.5-5/0.01]
ERVFR3Y6.5-[50-300/0.01]-P[2-6.3/0.01]-W[0.8-6.07/0.01]-R[0.1,​0.15,​0.2,​0.3]-N[40-250/1]-A[0.3-6.06/0.01]-C[0.5-5/0.01]
ERVFR3Y7-[50-300/0.01]-P[2.3-6.8/0.01]-W[0.8-6.5/0.01]-R[0.1,​0.15,​0.2,​0.3]-N[40-250/1]-A[0.3-6.49/0.01]-C[0.5-5/0.01]
ERVFR3Y8-[50-300/0.01]-P[2.3-7.8/0.01]-W[0.8-7.55/0.01]-R[0.1,​0.15,​0.2,​0.3]-N[40-250/1]-A[0.3-7.54/0.01]-C[0.5-5/0.01]
ERVFR3Y10-[50-300/0.01]-P[3-9.8/0.01]-W[0.8-9.43/0.01]-R[0.1,​0.15,​0.2,​0.3]-N[40-250/1]-A[0.3-9.42/0.01]-C[0.5-5/0.01]
ERVFR4X2-[50-250/0.01]-P[0.8-1.8/0.01]-W[0.6-1.72/0.01]-R[0.1,​0.15,​0.2,​0.3]-N[33-230/1]-V[0.1-1.79/0.01]-A[0.1-1.79/0.01]-C[0.5-5/0.01]
ERVFR4X2.5-[50-250/0.01]-P[0.8-2.3/0.01]-W[0.6-2.26/0.01]-R[0.1,​0.15,​0.2,​0.3]-N[33-230/1]-V[0.1-2.29/0.01]-A[0.1-2.29/0.01]-C[0.5-5/0.01]
ERVFR4X3-[50-300/0.01]-P[0.8-2.8/0.01]-W[0.6-2.8/0.01]-R[0.1,​0.15,​0.2,​0.3]-N[33-250/1]-V[0.1-2.79/0.01]-A[0-2.79/0.01]-C[0.5-5/0.01]
ERVFR4X3.5-[50-300/0.01]-P[1-3.3/0.01]-W[0.6-3.3/0.01]-R[0.1,​0.15,​0.2,​0.3]-N[33-250/1]-V[0.1-3.29/0.01]-A[0-3.29/0.01]-C[0.5-5/0.01]
ERVFR4X4-[50-300/0.01]-P[1-3.8/0.01]-W[0.6-3.8/0.01]-R[0.1,​0.15,​0.2,​0.3]-N[33-250/1]-V[0.1-3.7/0.01]-A[0-3.79/0.01]-C[0.5-5/0.01]
ERVFR4X4.5-[50-300/0.01]-P[1.2-4.3/0.01]-W[0.6-4.3/0.01]-R[0.1,​0.15,​0.2,​0.3]-N[33-250/1]-V[0.1-4.29/0.01]-A[0-4.29/0.01]-C[0.5-5/0.01]
ERVFR4X5-[50-300/0.01]-P[1.5-4.8/0.01]-W[0.6-4.8/0.01]-R[0.1,​0.15,​0.2,​0.3]-N[33-250/1]-V[0.1-4.79/0.01]-A[0-4.79/0.01]-C[0.5-5/0.01]
ERVFR4X5.5-[50-300/0.01]-P[1.5-5.3/0.01]-W[0.8-5.3/0.01]-R[0.1,​0.15,​0.2,​0.3]-N[33-250/1]-V[0.1-5.29/0.01]-A[0-5.29/0.01]-C[0.5-5/0.01]
ERVFR4X6-[50-300/0.01]-P[2-5.8/0.01]-W[0.8-5.8/0.01]-R[0.1,​0.15,​0.2,​0.3]-N[33-250/1]-V[0.1-5.79/0.01]-A[0-5.79/0.01]-C[0.5-5/0.01]
ERVFR4X6.5-[50-300/0.01]-P[2-6.3/0.01]-W[0.8-6.3/0.01]-R[0.1,​0.15,​0.2,​0.3]-N[40-250/1]-V[0.1-6.29/0.01]-A[0-6.29/0.01]-C[0.5-5/0.01]
ERVFR4X7-[50-300/0.01]-P[2.3-6.8/0.01]-W[0.8-6.8/0.01]-R[0.1,​0.15,​0.2,​0.3]-N[40-250/1]-V[0.1-6.79/0.01]-A[0-6.79/0.01]-C[0.5-5/0.01]
ERVFR4X8-[50-300/0.01]-P[2.3-7.8/0.01]-W[0.8-7.8/0.01]-R[0.1,​0.15,​0.2,​0.3]-N[40-250/1]-V[0.1-7.79/0.01]-A[0-7.79/0.01]-C[0.5-5/0.01]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSHead thickness P (Tip)
(mm)
W (Tip)
(mm)
D (Shaft diameter)
(mm)
Tip shape R-Chamfered rectangular position L (L dimension)
(mm)
N
(mm)
A
(mm)
C
(mm)
G
(°)
Q
(mm)
R
(mm)
V
(mm)
1 Piece(s)

12 Days or more

104mm(T4)0.8 ~ 1.80.6 ~ 1.7221XFR50 ~ 25033 ~ 230--1 ~ 45-0.1 ~ 0.3-
1 Piece(s)

12 Days or more

104mm(T4)0.8 ~ 2.30.6 ~ 2.262.51XFR50 ~ 25033 ~ 230--1 ~ 45-0.1 ~ 0.3-
1 Piece(s)

12 Days or more

104mm(T4)0.8 ~ 2.80.6 ~ 2.831XFR50 ~ 30033 ~ 250--1 ~ 45-0.1 ~ 0.3-
1 Piece(s)

12 Days or more

104mm(T4)1 ~ 3.30.6 ~ 3.33.51XFR50 ~ 30033 ~ 250--1 ~ 45-0.1 ~ 0.3-
1 Piece(s)

12 Days or more

104mm(T4)1 ~ 3.80.6 ~ 3.841XFR50 ~ 30033 ~ 250--1 ~ 45-0.1 ~ 0.3-
1 Piece(s)

12 Days or more

104mm(T4)1.2 ~ 4.30.6 ~ 4.34.51XFR50 ~ 30033 ~ 250--1 ~ 45-0.1 ~ 0.3-
1 Piece(s)

12 Days or more

104mm(T4)1.5 ~ 4.80.6 ~ 4.851XFR50 ~ 30033 ~ 250--1 ~ 45-0.1 ~ 0.3-
1 Piece(s)

12 Days or more

104mm(T4)1.5 ~ 5.30.8 ~ 5.35.51XFR50 ~ 30033 ~ 250--1 ~ 45-0.1 ~ 0.3-
1 Piece(s)

12 Days or more

104mm(T4)2 ~ 5.80.8 ~ 5.861XFR50 ~ 30033 ~ 250--1 ~ 45-0.1 ~ 0.3-
1 Piece(s)

12 Days or more

104mm(T4)2 ~ 6.30.8 ~ 6.36.51XFR50 ~ 30040 ~ 250--1 ~ 45-0.1 ~ 0.3-
1 Piece(s)

12 Days or more

104mm(T4)2.3 ~ 6.80.8 ~ 6.871XFR50 ~ 30040 ~ 250--1 ~ 45-0.1 ~ 0.3-
1 Piece(s)

12 Days or more

104mm(T4)2.3 ~ 7.80.8 ~ 7.881XFR50 ~ 30040 ~ 250--1 ~ 45-0.1 ~ 0.3-
1 Piece(s)

12 Days or more

104mm(T4)3 ~ 9.80.8 ~ 9.8101XFR50 ~ 30040 ~ 250--1 ~ 45-0.1 ~ 0.3-
1 Piece(s)

12 Days or more

104mm(T4)0.8 ~ 1.80.6 ~ 1.7221YFR50 ~ 25033 ~ 230--1 ~ 45-0.1 ~ 0.3-
1 Piece(s)

12 Days or more

104mm(T4)0.8 ~ 2.30.6 ~ 2.262.51YFR50 ~ 25033 ~ 230--1 ~ 45-0.1 ~ 0.3-
1 Piece(s)

12 Days or more

104mm(T4)0.8 ~ 2.80.6 ~ 2.831YFR50 ~ 30033 ~ 250--1 ~ 45-0.1 ~ 0.3-
1 Piece(s)

12 Days or more

104mm(T4)1 ~ 3.30.6 ~ 3.33.51YFR50 ~ 30033 ~ 250--1 ~ 45-0.1 ~ 0.3-
1 Piece(s)

12 Days or more

104mm(T4)1 ~ 3.80.6 ~ 3.841YFR50 ~ 30033 ~ 250--1 ~ 45-0.1 ~ 0.3-
1 Piece(s)

12 Days or more

104mm(T4)1.2 ~ 4.30.6 ~ 4.34.51YFR50 ~ 30033 ~ 250--1 ~ 45-0.1 ~ 0.3-
1 Piece(s)

12 Days or more

104mm(T4)1.5 ~ 4.80.6 ~ 4.851YFR50 ~ 30033 ~ 250--1 ~ 45-0.1 ~ 0.3-
1 Piece(s)

12 Days or more

104mm(T4)1.5 ~ 5.30.8 ~ 5.35.51YFR50 ~ 30033 ~ 250--1 ~ 45-0.1 ~ 0.3-
1 Piece(s)

12 Days or more

104mm(T4)2 ~ 5.80.8 ~ 5.861YFR50 ~ 30033 ~ 250--1 ~ 45-0.1 ~ 0.3-
1 Piece(s)

12 Days or more

104mm(T4)2 ~ 6.30.8 ~ 6.36.51YFR50 ~ 30040 ~ 250--1 ~ 45-0.1 ~ 0.3-
1 Piece(s)

12 Days or more

104mm(T4)2.3 ~ 6.80.8 ~ 6.871YFR50 ~ 30040 ~ 250--1 ~ 45-0.1 ~ 0.3-
1 Piece(s)

12 Days or more

104mm(T4)2.3 ~ 7.80.8 ~ 7.881YFR50 ~ 30040 ~ 250--1 ~ 45-0.1 ~ 0.3-
1 Piece(s)

12 Days or more

104mm(T4)3 ~ 9.80.8 ~ 9.8101YFR50 ~ 30040 ~ 250--1 ~ 45-0.1 ~ 0.3-
1 Piece(s)

12 Days or more

104mm(T4)0.8 ~ 1.80.6 ~ 1.7222XFR50 ~ 25033 ~ 230--45 ~ 90-0.1 ~ 0.30.3 ~ 1.79
1 Piece(s)

12 Days or more

104mm(T4)0.8 ~ 2.30.6 ~ 2.262.52XFR50 ~ 25033 ~ 230--45 ~ 90-0.1 ~ 0.30.3 ~ 2.29
1 Piece(s)

12 Days or more

104mm(T4)1 ~ 2.80.6 ~ 2.7232XFR50 ~ 30033 ~ 250--45 ~ 90-0.1 ~ 0.30.3 ~ 2.79
1 Piece(s)

12 Days or more

104mm(T4)1 ~ 3.30.6 ~ 3.243.52XFR50 ~ 30033 ~ 250--45 ~ 90-0.1 ~ 0.30.3 ~ 3.29
1 Piece(s)

12 Days or more

104mm(T4)1 ~ 3.80.6 ~ 3.7642XFR50 ~ 30033 ~ 250--45 ~ 90-0.1 ~ 0.30.3 ~ 3.79
1 Piece(s)

12 Days or more

104mm(T4)1.2 ~ 4.30.6 ~ 4.234.52XFR50 ~ 30033 ~ 250--45 ~ 90-0.1 ~ 0.30.3 ~ 4.29
1 Piece(s)

12 Days or more

104mm(T4)1.5 ~ 4.80.6 ~ 4.6652XFR50 ~ 30033 ~ 250--45 ~ 90-0.1 ~ 0.30.3 ~ 4.79
1 Piece(s)

12 Days or more

104mm(T4)1.8 ~ 5.30.8 ~ 5.095.52XFR50 ~ 30033 ~ 250--45 ~ 90-0.1 ~ 0.30.3 ~ 5.29
1 Piece(s)

12 Days or more

104mm(T4)2 ~ 5.80.8 ~ 5.5562XFR50 ~ 30033 ~ 250--45 ~ 90-0.1 ~ 0.30.3 ~ 5.79
1 Piece(s)

12 Days or more

104mm(T4)2 ~ 6.30.8 ~ 6.076.52XFR50 ~ 30040 ~ 250--45 ~ 90-0.1 ~ 0.30.3 ~ 6.29
1 Piece(s)

12 Days or more

104mm(T4)2.3 ~ 6.80.8 ~ 6.572XFR50 ~ 30040 ~ 250--45 ~ 90-0.1 ~ 0.30.3 ~ 6.79
1 Piece(s)

12 Days or more

104mm(T4)2.3 ~ 7.80.8 ~ 7.5582XFR50 ~ 30040 ~ 250--45 ~ 90-0.1 ~ 0.30.3 ~ 7.79
1 Piece(s)

12 Days or more

104mm(T4)3 ~ 9.80.8 ~ 9.43102XFR50 ~ 30040 ~ 250--45 ~ 90-0.1 ~ 0.30.3 ~ 9.79
1 Piece(s)

12 Days or more

104mm(T4)0.8 ~ 1.80.6 ~ 1.7222YFR50 ~ 25033 ~ 230--45 ~ 90-0.1 ~ 0.30.3 ~ 1.71
1 Piece(s)

12 Days or more

104mm(T4)0.8 ~ 2.30.6 ~ 2.262.52YFR50 ~ 25033 ~ 230--45 ~ 90-0.1 ~ 0.30.3 ~ 2.25
1 Piece(s)

12 Days or more

104mm(T4)1 ~ 2.80.6 ~ 2.7232YFR50 ~ 30033 ~ 250--45 ~ 90-0.1 ~ 0.30.3 ~ 2.71
1 Piece(s)

12 Days or more

104mm(T4)1 ~ 3.30.6 ~ 3.243.52YFR50 ~ 30033 ~ 250--45 ~ 90-0.1 ~ 0.30.3 ~ 3.23
1 Piece(s)

12 Days or more

104mm(T4)1 ~ 3.80.6 ~ 3.7642YFR50 ~ 30033 ~ 250--45 ~ 90-0.1 ~ 0.30.3 ~ 3.75
1 Piece(s)

12 Days or more

104mm(T4)1.2 ~ 4.30.6 ~ 4.234.52YFR50 ~ 30033 ~ 250--45 ~ 90-0.1 ~ 0.30.3 ~ 4.22
1 Piece(s)

12 Days or more

104mm(T4)1.5 ~ 4.80.6 ~ 4.6652YFR50 ~ 30033 ~ 250--45 ~ 90-0.1 ~ 0.30.3 ~ 4.65
1 Piece(s)

12 Days or more

104mm(T4)1.8 ~ 5.30.8 ~ 5.095.52YFR50 ~ 30033 ~ 250--45 ~ 90-0.1 ~ 0.30.3 ~ 5.08
1 Piece(s)

12 Days or more

104mm(T4)2 ~ 5.80.8 ~ 5.5562YFR50 ~ 30033 ~ 250--45 ~ 90-0.1 ~ 0.30.3 ~ 5.54
1 Piece(s)

12 Days or more

104mm(T4)2 ~ 6.30.8 ~ 6.076.52YFR50 ~ 30040 ~ 250--45 ~ 90-0.1 ~ 0.30.3 ~ 6.06
1 Piece(s)

12 Days or more

104mm(T4)2.3 ~ 6.80.8 ~ 6.572YFR50 ~ 30040 ~ 250--45 ~ 90-0.1 ~ 0.30.3 ~ 6.49
1 Piece(s)

12 Days or more

104mm(T4)2.3 ~ 7.80.8 ~ 7.5582YFR50 ~ 30040 ~ 250--45 ~ 90-0.1 ~ 0.30.3 ~ 7.54
1 Piece(s)

12 Days or more

104mm(T4)3 ~ 9.80.8 ~ 9.43102YFR50 ~ 30040 ~ 250--45 ~ 90-0.1 ~ 0.30.3 ~ 9.42
1 Piece(s)

12 Days or more

104mm(T4)0.8 ~ 1.80.6 ~ 1.7223XFR50 ~ 25033 ~ 2300.3 ~ 1.790.5 ~ 5--0.1 ~ 0.3-
1 Piece(s)

12 Days or more

104mm(T4)0.8 ~ 2.30.6 ~ 2.262.53XFR50 ~ 25033 ~ 2300.3 ~ 2.290.5 ~ 5--0.1 ~ 0.3-
1 Piece(s)

12 Days or more

104mm(T4)1 ~ 2.80.6 ~ 2.7233XFR50 ~ 30033 ~ 2500.3 ~ 2.790.5 ~ 5--0.1 ~ 0.3-
1 Piece(s)

12 Days or more

104mm(T4)1 ~ 3.30.6 ~ 3.243.53XFR50 ~ 30033 ~ 2500.3 ~ 3.290.5 ~ 5--0.1 ~ 0.3-
1 Piece(s)

12 Days or more

104mm(T4)1 ~ 3.80.6 ~ 3.7643XFR50 ~ 30033 ~ 2500.3 ~ 3.790.5 ~ 5--0.1 ~ 0.3-
1 Piece(s)

12 Days or more

104mm(T4)1.2 ~ 4.30.6 ~ 4.234.53XFR50 ~ 30033 ~ 2500.3 ~ 4.290.5 ~ 5--0.1 ~ 0.3-
1 Piece(s)

12 Days or more

104mm(T4)1.5 ~ 4.80.6 ~ 4.6653XFR50 ~ 30033 ~ 2500.3 ~ 4.790.5 ~ 5--0.1 ~ 0.3-
1 Piece(s)

12 Days or more

104mm(T4)1.8 ~ 5.30.8 ~ 5.095.53XFR50 ~ 30033 ~ 2500.3 ~ 5.290.5 ~ 5--0.1 ~ 0.3-
1 Piece(s)

12 Days or more

104mm(T4)2 ~ 5.80.8 ~ 5.5563XFR50 ~ 30033 ~ 2500.3 ~ 5.790.5 ~ 5--0.1 ~ 0.3-
1 Piece(s)

12 Days or more

104mm(T4)2 ~ 6.30.8 ~ 6.076.53XFR50 ~ 30040 ~ 2500.3 ~ 6.290.5 ~ 5--0.1 ~ 0.3-
1 Piece(s)

12 Days or more

104mm(T4)2.3 ~ 6.80.8 ~ 6.573XFR50 ~ 30040 ~ 2500.3 ~ 6.790.5 ~ 5--0.1 ~ 0.3-
1 Piece(s)

12 Days or more

104mm(T4)2.3 ~ 7.80.8 ~ 7.5583XFR50 ~ 30040 ~ 2500.3 ~ 7.790.5 ~ 5--0.1 ~ 0.3-
1 Piece(s)

12 Days or more

104mm(T4)3 ~ 9.80.8 ~ 9.43103XFR50 ~ 30040 ~ 2500.3 ~ 9.790.5 ~ 5--0.1 ~ 0.3-
1 Piece(s)

12 Days or more

104mm(T4)0.8 ~ 1.80.6 ~ 1.7223YFR50 ~ 25033 ~ 2300.3 ~ 1.710.5 ~ 5--0.1 ~ 0.3-
1 Piece(s)

12 Days or more

104mm(T4)0.8 ~ 2.30.8 ~ 2.262.53YFR50 ~ 25033 ~ 2300.3 ~ 2.250.5 ~ 5--0.1 ~ 0.3-
1 Piece(s)

12 Days or more

104mm(T4)1 ~ 2.80.8 ~ 2.7233YFR50 ~ 30033 ~ 2500.3 ~ 2.710.5 ~ 5--0.1 ~ 0.3-
1 Piece(s)

12 Days or more

104mm(T4)1 ~ 3.30.6 ~ 3.243.53YFR50 ~ 30033 ~ 2500.3 ~ 3.230.5 ~ 5--0.1 ~ 0.3-
1 Piece(s)

12 Days or more

104mm(T4)1 ~ 3.80.6 ~ 3.7643YFR50 ~ 30033 ~ 2500.3 ~ 3.750.5 ~ 5--0.1 ~ 0.3-
1 Piece(s)

12 Days or more

104mm(T4)1.2 ~ 4.30.6 ~ 4.234.53YFR50 ~ 30033 ~ 2500.3 ~ 4.220.5 ~ 5--0.1 ~ 0.3-
1 Piece(s)

12 Days or more

104mm(T4)1.5 ~ 4.80.6 ~ 4.6653YFR50 ~ 30033 ~ 2500.3 ~ 4.650.5 ~ 5--0.1 ~ 0.3-
1 Piece(s)

12 Days or more

104mm(T4)1.8 ~ 5.30.8 ~ 5.095.53YFR50 ~ 30033 ~ 2500.3 ~ 5.080.5 ~ 5--0.1 ~ 0.3-
1 Piece(s)

12 Days or more

104mm(T4)2 ~ 5.80.8 ~ 5.5563YFR50 ~ 30033 ~ 2500.3 ~ 5.540.5 ~ 5--0.1 ~ 0.3-
1 Piece(s)

12 Days or more

104mm(T4)2 ~ 6.30.8 ~ 6.076.53YFR50 ~ 30040 ~ 2500.3 ~ 6.060.5 ~ 5--0.1 ~ 0.3-
1 Piece(s)

12 Days or more

104mm(T4)2.3 ~ 6.80.8 ~ 6.573YFR50 ~ 30040 ~ 2500.3 ~ 6.490.5 ~ 5--0.1 ~ 0.3-
1 Piece(s)

12 Days or more

104mm(T4)2.3 ~ 7.80.8 ~ 7.5583YFR50 ~ 30040 ~ 2500.3 ~ 7.540.5 ~ 5--0.1 ~ 0.3-
1 Piece(s)

12 Days or more

104mm(T4)3 ~ 9.80.8 ~ 9.43103YFR50 ~ 30040 ~ 2500.3 ~ 9.420.5 ~ 5--0.1 ~ 0.3-
1 Piece(s)

12 Days or more

104mm(T4)0.8 ~ 1.80.6 ~ 1.7224XFR50 ~ 25033 ~ 2300.1 ~ 1.790.5 ~ 5--0.1 ~ 0.30.1 ~ 1.79
1 Piece(s)

12 Days or more

104mm(T4)0.8 ~ 2.30.6 ~ 2.262.54XFR50 ~ 25033 ~ 2300.1 ~ 2.290.5 ~ 5--0.1 ~ 0.30.1 ~ 2.29
1 Piece(s)

12 Days or more

104mm(T4)0.8 ~ 2.80.6 ~ 2.834XFR50 ~ 30033 ~ 2500 ~ 2.790.5 ~ 5--0.1 ~ 0.30.1 ~ 2.79
1 Piece(s)

12 Days or more

104mm(T4)1 ~ 3.30.6 ~ 3.33.54XFR50 ~ 30033 ~ 2500 ~ 3.290.5 ~ 5--0.1 ~ 0.30.1 ~ 3.29
1 Piece(s)

12 Days or more

104mm(T4)1 ~ 3.80.6 ~ 3.844XFR50 ~ 30033 ~ 2500 ~ 3.790.5 ~ 5--0.1 ~ 0.30.1 ~ 3.7
1 Piece(s)

12 Days or more

104mm(T4)1.2 ~ 4.30.6 ~ 4.34.54XFR50 ~ 30033 ~ 2500 ~ 4.290.5 ~ 5--0.1 ~ 0.30.1 ~ 4.29
1 Piece(s)

12 Days or more

104mm(T4)1.5 ~ 4.80.6 ~ 4.854XFR50 ~ 30033 ~ 2500 ~ 4.790.5 ~ 5--0.1 ~ 0.30.1 ~ 4.79
1 Piece(s)

12 Days or more

104mm(T4)1.5 ~ 5.30.8 ~ 5.35.54XFR50 ~ 30033 ~ 2500 ~ 5.290.5 ~ 5--0.1 ~ 0.30.1 ~ 5.29
1 Piece(s)

12 Days or more

104mm(T4)2 ~ 5.80.8 ~ 5.864XFR50 ~ 30033 ~ 2500 ~ 5.790.5 ~ 5--0.1 ~ 0.30.1 ~ 5.79
1 Piece(s)

12 Days or more

104mm(T4)2 ~ 6.30.8 ~ 6.36.54XFR50 ~ 30040 ~ 2500 ~ 6.290.5 ~ 5--0.1 ~ 0.30.1 ~ 6.29
1 Piece(s)

12 Days or more

104mm(T4)2.3 ~ 6.80.8 ~ 6.874XFR50 ~ 30040 ~ 2500 ~ 6.790.5 ~ 5--0.1 ~ 0.30.1 ~ 6.79
1 Piece(s)

12 Days or more

104mm(T4)2.3 ~ 7.80.8 ~ 7.884XFR50 ~ 30040 ~ 2500 ~ 7.790.5 ~ 5--0.1 ~ 0.30.1 ~ 7.79

Loading...

 

Basic Information

Material SKH51 P/W dimension tolerance (Reference tolerance) 0/-0.005 Surface treatment No
Rectangular treatment R-Chamfered rectangular Character engraving type No Number of engraving characters No
C-Chamfered position No With/without gas release shape No Shape type With tip processing
Trimming Normal

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.