(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 11/23/2024 to 5:00 p.m. (CST) 11/24/2024. We apologize for the inconvenience.

Gas Release Rectangular Ejector Pins -High Speed Steel SKH51/P・W Tolerance 0_-0.01/Free Designation Type-

Gas Release Rectangular Ejector Pins -High Speed Steel SKH51/P・W Tolerance 0_-0.01/Free Designation Type-

Click this image to zoom it.

Move the mouse over the image to zoom

  • Gas Release Rectangular Ejector Pins -High Speed Steel SKH51/P・W Tolerance 0_-0.01/Free Designation Type-
  • Gas Release Rectangular Ejector Pins -High Speed Steel SKH51/P・W Tolerance 0_-0.01/Free Designation Type-

•Material: SKH51
•Includes Gas Release Shape
•Shape Type: Gas release
•Trimming: Normal
•P/W Dimension Tolerance Reference: 0/-0.01

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
GV-ERF1.5-[40-250/0.01]-P[1-1.3/0.01]-W[1-1.3/0.01]-N[23-250/1]
GV-ERF2-[40-300/0.01]-P[1-1.8/0.01]-W[1-1.8/0.01]-N[23-250/1]
GV-ERF2.5-[40-300/0.01]-P[1-2.3/0.01]-W[1-2.3/0.01]-N[26-250/1]
GV-ERF3-[40-300/0.01]-P[1-2.8/0.01]-W[1-2.8/0.01]-N[27-250/1]
GV-ERF3.5-[40-300/0.01]-P[1-3.3/0.01]-W[1-3.3/0.01]-N[27-250/1]
GV-ERF4-[40-300/0.01]-P[1-3.8/0.01]-W[1-3.8/0.01]-N[29-250/1]
GV-ERF4.5-[40-300/0.01]-P[1.2-4.3/0.01]-W[1-4.3/0.01]-N[29-250/1]
GV-ERF5-[50-300/0.01]-P[1.5-4.8/0.01]-W[1-4.8/0.01]-N[31-250/1]
GV-ERF5.5-[50-300/0.01]-P[2-5.3/0.01]-W[1-5.3/0.01]-N[31-250/1]
GV-ERF6-[50-300/0.01]-P[2-5.8/0.01]-W[1-5.8/0.01]-N[33-250/1]
GV-ERF6.5-[50-300/0.01]-P[2-6.3/0.01]-W[1-6.3/0.01]-N[40-250/1]
GV-ERF7-[50-300/0.01]-P[2.3-6.8/0.01]-W[1-6.8/0.01]-N[40-250/1]
GV-ERF8-[50-300/0.01]-P[2.3-7.8/0.01]-W[1-7.8/0.01]-N[40-250/1]
GV-ERF10-[50-300/0.01]-P[3-9.8/0.01]-W[1-9.8/0.01]-N[40-250/1]
GV-ERJF1.5-[40-250/0.01]-P[1-1.3/0.01]-W[1-1.3/0.01]-N[23-250/1]
GV-ERJF2-[40-300/0.01]-P[1-1.8/0.01]-W[1-1.8/0.01]-N[23-250/1]
GV-ERJF2.5-[40-300/0.01]-P[1-2.3/0.01]-W[1-2.3/0.01]-N[26-250/1]
GV-ERJF3-[40-300/0.01]-P[1-2.8/0.01]-W[1-2.8/0.01]-N[27-250/1]
GV-ERJF3.5-[40-300/0.01]-P[1-3.3/0.01]-W[1-3.3/0.01]-N[27-250/1]
GV-ERJF4-[40-300/0.01]-P[1-3.8/0.01]-W[1-3.8/0.01]-N[29-250/1]
GV-ERJF4.5-[40-300/0.01]-P[1.2-4.3/0.01]-W[1-4.3/0.01]-N[29-250/1]
GV-ERJF5-[50-300/0.01]-P[1.5-4.8/0.01]-W[1-4.8/0.01]-N[31-250/1]
GV-ERJF5.5-[50-300/0.01]-P[2-5.3/0.01]-W[1-5.3/0.01]-N[31-250/1]
GV-ERJF6-[50-300/0.01]-P[2-5.8/0.01]-W[1-5.8/0.01]-N[33-250/1]
GV-ERJF6.5-[50-300/0.01]-P[2-6.3/0.01]-W[1-6.3/0.01]-N[40-250/1]
GV-ERJF7-[50-300/0.01]-P[2.3-6.8/0.01]-W[1-6.8/0.01]-N[40-250/1]
GV-ERJF8-[50-300/0.01]-P[2.3-7.8/0.01]-W[1-7.8/0.01]-N[40-250/1]
GV-ERJF10-[50-300/0.01]-P[3-9.8/0.01]-W[1-9.8/0.01]-N[40-250/1]
GV-ERJF12-[50-350/0.01]-P[3.5-11.8/0.01]-W[1-11.8/0.01]-N[40-250/1]
GV-ERJF15-[50-350/0.01]-P[3.5-14.8/0.01]-W[1-14.8/0.01]-N[40-250/1]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSHead thickness P (Tip)
(mm)
W (Tip)
(mm)
D (Shaft diameter)
(mm)
L (L dimension)
(mm)
N
(mm)
1 Piece(s)

12 Days or more

104mm(T4)1 ~ 1.31 ~ 1.31.540 ~ 25023 ~ 250
1 Piece(s)

12 Days or more

104mm(T4)1 ~ 1.81 ~ 1.8240 ~ 30023 ~ 250
1 Piece(s)

12 Days or more

104mm(T4)1 ~ 2.31 ~ 2.32.540 ~ 30026 ~ 250
1 Piece(s)

12 Days or more

104mm(T4)1 ~ 2.81 ~ 2.8340 ~ 30027 ~ 250
1 Piece(s)

12 Days or more

104mm(T4)1 ~ 3.31 ~ 3.33.540 ~ 30027 ~ 250
1 Piece(s)

12 Days or more

104mm(T4)1 ~ 3.81 ~ 3.8440 ~ 30029 ~ 250
1 Piece(s)

12 Days or more

104mm(T4)1.2 ~ 4.31 ~ 4.34.540 ~ 30029 ~ 250
1 Piece(s)

12 Days or more

104mm(T4)1.5 ~ 4.81 ~ 4.8550 ~ 30031 ~ 250
1 Piece(s)

12 Days or more

104mm(T4)2 ~ 5.31 ~ 5.35.550 ~ 30031 ~ 250
1 Piece(s)

12 Days or more

104mm(T4)2 ~ 5.81 ~ 5.8650 ~ 30033 ~ 250
1 Piece(s)

12 Days or more

104mm(T4)2 ~ 6.31 ~ 6.36.550 ~ 30040 ~ 250
1 Piece(s)

12 Days or more

104mm(T4)2.3 ~ 6.81 ~ 6.8750 ~ 30040 ~ 250
1 Piece(s)

12 Days or more

104mm(T4)2.3 ~ 7.81 ~ 7.8850 ~ 30040 ~ 250
1 Piece(s)

12 Days or more

104mm(T4)3 ~ 9.81 ~ 9.81050 ~ 30040 ~ 250
1 Piece(s)

12 Days or more

104mm(JIS)1 ~ 1.31 ~ 1.31.540 ~ 25023 ~ 250
1 Piece(s)

12 Days or more

104mm(JIS)1 ~ 1.81 ~ 1.8240 ~ 30023 ~ 250
1 Piece(s)

12 Days or more

104mm(JIS)1 ~ 2.31 ~ 2.32.540 ~ 30026 ~ 250
1 Piece(s)

12 Days or more

104mm(JIS)1 ~ 2.81 ~ 2.8340 ~ 30027 ~ 250
1 Piece(s)

12 Days or more

104mm(JIS)1 ~ 3.31 ~ 3.33.540 ~ 30027 ~ 250
1 Piece(s)

12 Days or more

106mm(JIS)1 ~ 3.81 ~ 3.8440 ~ 30029 ~ 250
1 Piece(s)

12 Days or more

106mm(JIS)1.2 ~ 4.31 ~ 4.34.540 ~ 30029 ~ 250
1 Piece(s)

12 Days or more

106mm(JIS)1.5 ~ 4.81 ~ 4.8550 ~ 30031 ~ 250
1 Piece(s)

12 Days or more

106mm(JIS)2 ~ 5.31 ~ 5.35.550 ~ 30031 ~ 250
1 Piece(s)

12 Days or more

106mm(JIS)2 ~ 5.81 ~ 5.8650 ~ 30033 ~ 250
1 Piece(s)

12 Days or more

106mm(JIS)2 ~ 6.31 ~ 6.36.550 ~ 30040 ~ 250
1 Piece(s)

12 Days or more

106mm(JIS)2.3 ~ 6.81 ~ 6.8750 ~ 30040 ~ 250
1 Piece(s)

12 Days or more

108mm(JIS)2.3 ~ 7.81 ~ 7.8850 ~ 30040 ~ 250
1 Piece(s)

12 Days or more

108mm(JIS)3 ~ 9.81 ~ 9.81050 ~ 30040 ~ 250
1 Piece(s)

12 Days or more

108mm(JIS)3.5 ~ 11.81 ~ 11.81250 ~ 35040 ~ 250
1 Piece(s)

12 Days or more

108mm(JIS)3.5 ~ 14.81 ~ 14.81550 ~ 35040 ~ 250

Loading...

  1. 1
 

Basic Information

Material SKH51 P/W dimension tolerance (Reference tolerance) 0/-0.01 Surface treatment No
Rectangular treatment No Tip shape No Character engraving type No
Number of engraving characters No R-Chamfered rectangular position No C-Chamfered position No
With/without gas release shape Yes Shape type Gas release Trimming Normal

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.