(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Mold-Cooling Flexible Hoses (Stainless Steel)

Mold-Cooling Flexible Hoses (Stainless Steel)

Click this image to zoom it.

Move the mouse over the image to zoom

  • Mold-Cooling Flexible Hoses (Stainless Steel)
  • Mold-Cooling Flexible Hoses (Stainless Steel)
  • Mold-Cooling Flexible Hoses (Stainless Steel)

•Upper Limit Of Temperature: 200
•Lower Limit Of Temperature: -54

(1) NippleSUS304(S30400)(1.4301)
(2) Collar
(3) Wire braid
(4) Sleeve
(5) Cap nut
Thread JIS B0202 parallel thread for tube G (PF)
JIS B0203 tapered thread for tube R (PT)

MOLD-COOLING  FLEXIBLE  HOSES  (STAINLESS  STEEL):Related Image
Only SUS-TKMM and SUS-TKMF plugs are applicable to SUS-TKSP and SUS-TKSF.

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
SUS-TKHF4-[1200,​1500,​2000,​3000,​4000,​5000]
SUS-TKHF4-[200-1000/10]
SUS-TKSF1-[200-1000/10]
SUS-TKSF2-[200-1000/10]
SUS-TKSF3-[200-1000/10]
SUS-TKSF4-[1200,​1500,​2000,​3000,​4000,​5000]
SUS-TKSF4-[200-1000/10]
SUS-TKSP1-[200-1000/10]
SUS-TKSP2-[200-1000/10]
SUS-TKSP3-[200-1000/10]
SUS-TKSP4-[1200,​1500,​2000,​3000,​4000,​5000]
SUS-TKSP4-[200-1000/10]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSExternal dia.
(mm)
Int. dia.
(mm)
Clamping structure Upper limit of temperature Lower limit of temperature L (L dimension)
(mm)
1 Piece(s)

12 Days or more

-------
1 Piece(s)

12 Days or more

------200 ~ 1000
1 Piece(s)

10 Days or more

107.74.7Both ends: Female200-54200 ~ 1000
1 Piece(s)

10 Days or more

109.56.3Both ends: Female200-54200 ~ 1000
1 Piece(s)

10 Days or more

1011.37.9Both ends: Female200-54200 ~ 1000
1 Piece(s)

10 Days or more

-13.910.4----
1 Piece(s)

10 Days or more

-13.910.4---200 ~ 1000
1 Piece(s)

10 Days or more

107.74.7Male and female plugs200-54200 ~ 1000
1 Piece(s)

10 Days or more

109.56.3Male and female plugs200-54200 ~ 1000
1 Piece(s)

10 Days or more

1011.37.9Male and female plugs200-54200 ~ 1000
1 Piece(s)

10 Days or more

-13.910.4----
1 Piece(s)

10 Days or more

-13.910.4---200 ~ 1000

Loading...

  1. 1

Specifications

MOLD-COOLING  FLEXIBLE  HOSES  (STAINLESS  STEEL):Related Image
•Dimension Table
R (PT)(N)tB
(Allen side)
Internal diameter of hose
(φd)
External diameter of hose
(D)
G (PF)(N1)ℓ1B1
(Allen side)
Part NumberL
50mm increments
TypeNo.
1/840108144.77.71/843714SUS-TKSP (Male and female plugs)
SUS-TKSF (Both ends: Female)
1200~1000
1/445125146.39.51/44714172
3/849136197.911.33/85116213

More Information

■ Features
Corrosion resistance
This product is made of stainless steel and conforms to RoHS, with excellent resistance to corrosion .

Non-absorptive
fluoropolymer does not absorb moisture, so fluid does not ooze out from the pipe side.

Storage life
Unlike a rubber hose, secular change of fluoropolymer is small and its life remains unchanged under all weather conditions.
*fluoropolymer is the product name for polytetrafluoroethylene resin made by the U.S. Dupont corporation.
This product uses Dupont's genuine fluoropolymer.

■ Specifications
No.123
Working pressure (MPa){kgf/cm2}20.58 {210}20.58 {210}17.15 {175}
Destructive pressure (MPa) {kgf/cm2}96.04 {980}96.04 {980}82.32 {840}
Min. bend radius (mm)5177102
Usable temperature range (standalone use)-54~+200°C

Use SUS-TKSP and SUS-TKSF with care, because the cap nut shape differs from mold-cooling flexible hoses (FSHP, FSHF).
Use special plugs (SUS-TKMM, SUS-TKMF) for SUS-TKSP and SUS-TKSF.
Plugs for high-temperature hose (FSHG,FSHGR,FSHL,FSHLR, FSHLS) cannot be used.
 
 

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.