(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
•Clamping Structure: Male and female plugs
•Lower Limit Of Temperature: -30
Part Number
Configured Part Number is shown.
Type | Internal rubber | Outside rubber | Reinforcing wire |
KGHA (Heat resistance 120°C: For water and oil) | Heat and oil-resistant NBR blended rubber | Heat and weather-resistant CR blended rubber | Synthetic fibers |
WHSG (Heat resistance 150°C: For water) | Silicon rubber | Silicon rubber | High-tension polyester cord |
CAD Data download and 3D preview are not available because the part number has not yet been determined.
Part Number |
---|
KGHA1-[200-3000/50]-[LA,LB]-[RA,RB] |
KGHA2-[200-3000/50]-[LA,LB]-[RA,RB] |
KGHA3-[200-3000/50]-[LA,LB]-[RA,RB] |
WHSG1-[200-3000/50]-[LA,LB]-[RA,RB] |
WHSG2-[200-3000/50]-[LA,LB]-[RA,RB] |
WHSG3-[200-3000/50]-[LA,LB]-[RA,RB] |
Loading...
Part Number | Length 50mm increments | L Left caulking | R Right caulking | |
Type | No. | |||
KGHA (Heat resistance 120°C: For water and oil) WHSG (Heat resistance 150°C: For water) | 1 | 200~3000 | LA (Female) LB (Male) | RA (Female) RB (Male) |
2 | ||||
3 | ||||
Use a high-temperature dedicated plug (FSHG,FSHGR,FSHL,FSHLR,FSHLS). Click here and Click here for the plug connected to an A-shaped caulking piece. |
Part Number | Internal dia. (mm) | External dia. (mm) | Minimum bending radius (mm) | Allowable temperature range | Maximum allowable pressure | |
Type | No. | |||||
KGHA (Heat resistance 120°C: For water and oil) | 1 | 6.3 | (13) | 80 | -30~120°C | 1.5MPa |
2 | 6.3 | (13) | 80 | |||
3 | 9.5 | (16.5) | 100 | |||
WHSG (Heat resistance 150°C: For water) | 1 | 6.3 | (12.3) | 80 | -30~150°C | 1.0MPa |
2 | 6.3 | (12.3) | 80 | |||
3 | 9.5 | (16) | 100 |
No. | Shape A | Shape B | |||||||
N | ℓ | B (side to side) | M | N | ℓ | t | B (side to side) | R (PT) | |
1 | 38 | 16 | 16 | M12×1.25 | 35 | 8.5 | 5.2 | 12 | 1/8 |
2 | 43 | 19 | 21 | M16×1.5 | 38 | 9.5 | 7 | 14 | 1/4 |
3 | 48 | 19 | 24 | M20×1.5 | 43 | 10.5 | 7 | 17 | 3/8 |
Clamping structure | Male and female plugs | Lower limit of temperature | -30 |
---|
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy