(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Flexible Hose with Protection Spring - Stainless Steel (MISUMI)

Flexible Hose with Protection Spring - Stainless Steel (MISUMI)

Click this image to zoom it.

Move the mouse over the image to zoom

  • Flexible Hose with Protection Spring - Stainless Steel (MISUMI)
  • Flexible Hose with Protection Spring - Stainless Steel (MISUMI)
  • Volume Discount

 New product!
[Features]
-Introducing a flexible hose SUS joint with a protective spring!
-A flexible hose with a wire blade surface protected by a spring.
-Because the spring protects the exterior surface, it prevents damage to the blade and crush of the hose.
-Because the spring fixes the root of the connection, it has a structure that is resistant to bending.
-The internal hose uses fluororesin (PTFE).
-It is also useful when there is a risk of contact with the unit part due to piping in a narrow space.
[Operating temperature range]
-54℃-200℃

(i)Caution

  • SUS-TKSSPF is a dedicated plug (SUS-TKMM, SUS- Please use TKMF).
    The flexible hose adapter with protective spring (TKCM) and high temperature hose plug (FSHG, FSHGR, FSHL, FSHLR, FSHLS) cannot be used.
  • SUS-TKSSPF has a flexible nut with a cap spring with a protective spring (TKSSPF), flexible hose for mold cooling (FSHP, FSHF).

PDF

 

 


 

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
SUS-TKSSPF6-1000
SUS-TKSSPF6-2000
SUS-TKSSPF6-3000
SUS-TKSSPF6-4000
SUS-TKSSPF6-5000
Part NumberMinimum order quantityVolume DiscountDays to Ship L (L dimension)
(mm)
1 Piece(s)Available

14 Days or more

-
1 Piece(s)Available

14 Days or more

2000
1 Piece(s)Available

17 Days or more

3000
1 Piece(s)Available

17 Days or more

4000
1 Piece(s)Available

17 Days or more

5000

Loading...

  1. 1

Basic Information

Upper limit of temperature 200 Lower limit of temperature -54

Additional Products in this Category

Complementary Products

Tech Support