(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

L-Shaped Swivel Joint Plugs

L-Shaped Swivel Joint Plugs

Click this image to zoom it.

Move the mouse over the image to zoom

  • L-Shaped Swivel Joint Plugs
  • L-Shaped Swivel Joint Plugs
  • L-Shaped Swivel Joint Plugs
  • L-Shaped Swivel Joint Plugs
  • Volume Discount

•Includes Hexagonal Hole
For complete product overview and details on L- Shaped Swivel Joint Plugs see the sections below:

LSNF•LSNFM Brass C3604(C36000)(CU-ZN)     SUS-LSNF Stainless Steel (SUS303)
    Thread JIS B0203 tapered thread for tubeL-SHAPED  SWIVEL  JOINT  PLUGS:Related Image
L-SHAPED  SWIVEL  JOINT  PLUGS:Related Image
Brass C3604(C36000)(CU-ZN)     Thread JIS B0203 tapered thread for tubeL-SHAPED  SWIVEL  JOINT  PLUGS:Related Image
L-SHAPED  SWIVEL  JOINT  PLUGS:Related Image
Click here for the difference of inner structure of swivel type.
Values in ( ) are reference only.
Hexagonal holes bored on the bottom surface of the tapered part (2).
LSNF not conform to RoHS.

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
LSNF1
LSNF2
LSNF3
LSNFM1
LSNFM2
LSNFM3
SUS-LSNF1
SUS-LSNF2
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSMaterial R (PT) (Tapered thread specifications) Rc (PT) (Tapered thread specifications) B (Hexagonal wrench socket)
(mm)
1 Piece(s)Available

Same day

Stock

10Brass1/81/85
1 Piece(s)Available

Same day

Stock

10Brass1/41/46
1 Piece(s)Available

8 Days or more

10Brass3/83/86
1 Piece(s)Available

Same day

Stock

10Brass1/81/86
1 Piece(s)Available

6 Days

Stock

10Brass1/41/48
1 Piece(s)Available

8 Days or more

10Brass3/83/88
1 Piece(s)Available

8 Days or more

10Stainless Steel1/81/85
1 Piece(s)Available

8 Days or more

10Stainless Steel1/41/46

Loading...

  1. 1

Specifications

L-SHAPED  SWIVEL  JOINT  PLUGS:Related Image
•Dimension Table
Hd1Hexagonal wrench socket
L-SHAPED  SWIVEL  JOINT  PLUGS:Related Imaged
Lℓ1(a)(1)
Rc (PT)
(2)
R (PT)
Part Number
TypeNo.
1914L-SHAPED  SWIVEL  JOINT  PLUGS:Related Image536.515.759.5161/81/8LSNF
(Brass)
1
17L-SHAPED  SWIVEL  JOINT  PLUGS:Related Image639.512.520.51/41/42
1942.517.7513.525.53/83/83
1914L-SHAPED  SWIVEL  JOINT  PLUGS:Related Image536.515.759.5161/81/8SUS-LSNF
(Stainless Steel)
1
17L-SHAPED  SWIVEL  JOINT  PLUGS:Related Image639.512.520.51/41/42
Use in atmospheric pressure 980kPa (10kgf/cm2) or lower. Keep water temperature under 120°C.
 
Hd1Hexagonal wrench socket
L-SHAPED  SWIVEL  JOINT  PLUGS:Related Imaged
Lℓ1(a)(1)
Rc(PT)
(2)
R(PT)
Part Number
TypeNo.
2014L-SHAPED  SWIVEL  JOINT  PLUGS:Related Image635.516.59.5171/81/8LSNFM1
17L-SHAPED  SWIVEL  JOINT  PLUGS:Related Image838.512.520.51/41/42
1939.513.5243/83/83
Use in atmospheric pressure 980kPa (10kgf/cm2) or lower. Keep water temperature under 120°C.

Example

L-SHAPED  SWIVEL  JOINT  PLUGS:Related Image
L-shaped Swivel plug is a product for the turn at the time of mold attachment.
    Because an O ring deteriorates when I face it about by die opening and shutting
    at the time of molding continually and causes an omission of water, please warm him.
 

Basic Information

With/without hexagonal hole Yes

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.