(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Special Plugs For High-Temperature Hose - FSHLR, FSHLS

Special Plugs For High-Temperature Hose - FSHLR, FSHLS

Click this image to zoom it.

Move the mouse over the image to zoom

  • Special Plugs For High-Temperature Hose - FSHLR, FSHLS
  • Special Plugs For High-Temperature Hose - FSHLR, FSHLS
  • Special Plugs For High-Temperature Hose - FSHLR, FSHLS
FSHLR
Brass C3604(C36000)(CU-ZN)
Surface treatment Electroless nickel plated

FSHLS
Brass C3604(C36000)(CU-ZN)
    O-ring (Fluoric rubber)
Thread JIS B 0203 tapered thread for tube R (PT)

SPECIAL  PLUGS  FOR  HIGH-TEMPERATURE  HOSE  (SPECIAL  PLUGS  FOR  WHSG�FSHP�FSHF�KGHA):Related Image
Values in ( ) are reference only.

SPECIAL  PLUGS  FOR  HIGH-TEMPERATURE  HOSE  (SPECIAL  PLUGS  FOR  WHSG�FSHP�FSHF�KGHA):Related Image
Values in ( ) are reference only.
Keep water temperature under 120°C.
Notes on installing flexible hose When installing the flexible hose, be sure to use monkey spanner, etc. to hold down "Z" section.

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
FSHLR1
FSHLR2
FSHLS1
FSHLS2
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSWith/without hexagonal hole d/d1 (Inner diameter)
(mm)
No. (Nominal diameter)
1 Piece(s)Available

8 Days or more

10Yes51
1 Piece(s)Available

8 Days or more

10Yes62
1 Piece(s)Available

8 Days or more

10No51
1 Piece(s)Available

8 Days or more

10No62

Loading...

  1. 1

Specifications

SPECIAL  PLUGS  FOR  HIGH-TEMPERATURE  HOSE  (SPECIAL  PLUGS  FOR  WHSG�FSHP�FSHF�KGHA):Related Image
•Dimension Table
□Ad1Hexagonal wrench socket
SPECIAL  PLUGS  FOR  HIGH-TEMPERATURE  HOSE  (SPECIAL  PLUGS  FOR  WHSG�FSHP�FSHF�KGHA):Related Imaged
Hexagonal wrench socket
SPECIAL  PLUGS  FOR  HIGH-TEMPERATURE  HOSE  (SPECIAL  PLUGS  FOR  WHSG�FSHP�FSHF�KGHA):Related Imageb
L(W)ℓ1ℓ2(a)R (PT)M×PitchPart Number
TypeNo.
14566342822913211/8M12×1.25FSHLR1
17668433328111724.51/4M16×1.52
 
Hd1Hexagonal wrench socket
SPECIAL  PLUGS  FOR  HIGH-TEMPERATURE  HOSE  (SPECIAL  PLUGS  FOR  WHSG�FSHP�FSHF�KGHA):Related Imaged
LWℓ1(a)R (PT)M×PitchPart Number
TypeNo.
205635.533.5269.5241/8M12×1.25FSHLS1
6838.5352912.525.51/4M16×1.52
Use in atmospheric pressure 980kPa (10kgf/cm2) or lower.

More Information

■Notes
When installing the dedicated plug (FSHG,FSHGR,FSHL,FSHLR,FSHLS) to the cap nut of the flexible hose (FSHP, FSHF), do not use seal material to the dedicated plug side (male screw part) which may cause liquid leakage or damage as the seal tape interrupts the connection of plug and cap nut.
Also, when fastening the dedicated plug by cap nut, half-turn the cap nut slightly from the original position by turning it by hand.Further turning may cause liquid leakage as the sleeve inside the cap nut to be cracked.
 

Basic Information

Material Brass Shape L-shaped

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.