(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Special Plugs For High-Temperature Hose - FSHG, FSHGR, FSHL

Special Plugs For High-Temperature Hose - FSHG, FSHGR, FSHL

Click this image to zoom it.

Move the mouse over the image to zoom

  • Special Plugs For High-Temperature Hose - FSHG, FSHGR, FSHL
  • Special Plugs For High-Temperature Hose - FSHG, FSHGR, FSHL
  • Special Plugs For High-Temperature Hose - FSHG, FSHGR, FSHL
  • Volume Discount

•Material: Brass
For complete product overview and details on Special Plugs For High-Temperature Hose - WHSG, FSHP,FSHF, KGHA see the sections below:

Brass C3604(C36000)(CU-ZN)

Thread JIS B0203 tapered thread for tube R (PT)

SPECIAL  PLUGS  FOR  HIGH-TEMPERATURE  HOSE  (SPECIAL  PLUGS  FOR  WHSG�FSHP�FSHF�KGHA):Related Image
FSHG not comform to RoHS.
Can be used for FSHP, FSHF, KGHA, WHSG only.

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
FSHG1
FSHG2
FSHG3
FSHGR1
FSHGR2
FSHGR3
FSHL1
FSHL2
FSHL3
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSShape With/without hexagonal hole d/d1 (Inner diameter)
(mm)
No. (Nominal diameter)
1 Piece(s)Available

8 Days or more

-StraightNo41
1 Piece(s)Available

8 Days or more

-StraightNo62
1 Piece(s)Available

8 Days or more

-StraightNo93
1 Piece(s)Available

8 Days or more

10StraightYes51
1 Piece(s)Available

8 Days or more

10StraightYes62
1 Piece(s)Available

8 Days or more

10StraightYes103
1 Piece(s)Available

8 Days or more

-L-shapedNo41
1 Piece(s)Available

8 Days or more

-L-shapedNo62
1 Piece(s)Available

8 Days or more

-L-shapedNo93

Loading...

  1. 1

Specifications

SPECIAL  PLUGS  FOR  HIGH-TEMPERATURE  HOSE  (SPECIAL  PLUGS  FOR  WHSG�FSHP�FSHF�KGHA):Related Image
•Dimension Table
φdd1tLBM×PitchR(PT)Part Number
TypeNo.
456291314M12×1.251/8FSHG
FSHGR
1
668361517M16×1.51/42
91083621M20×1.53/83
 
φdkaLBM×PitchR(PT)Part Number
TypeNo.
41022221314M12×1.251/8FSHL1
61328281517.5M16×1.51/42
91333331521.7M20×1.53/83

More Information

■Notes
When installing the dedicated plug (FSHG,FSHGR,FSHL,FSHLR,FSHLS) to the cap nut of the flexible hose (FSHP, FSHF), do not use seal material to the dedicated plug side (male screw part) which may cause liquid leakage or damage as the seal tape interrupts the connection of plug and cap nut.
Also, when fastening the dedicated plug by cap nut,
half-turn the cap nut slightly from the original position by turning it by hand.Further turning may cause liquid leakage as the sleeve inside the cap nut to be cracked.
 

Basic Information

Material Brass

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.