(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Flexible Hose Plugs (Stainless Steel) (Special Plugs For SUS-TKSP・SUS-TKSF)

Flexible Hose Plugs (Stainless Steel) (Special Plugs For SUS-TKSP・SUS-TKSF)

Click this image to zoom it.

Move the mouse over the image to zoom

  • Flexible Hose Plugs (Stainless Steel) (Special Plugs For SUS-TKSP・SUS-TKSF)
  • Flexible Hose Plugs (Stainless Steel) (Special Plugs For SUS-TKSP・SUS-TKSF)
  • Flexible Hose Plugs (Stainless Steel) (Special Plugs For SUS-TKSP・SUS-TKSF)
SUS304(S30400)(1.4301)

FLEXIBLE  HOSE  PLUGS  (STAINLESS  STEEL)  (SPECIAL  PLUGS  FOR  SUS-TKSP�SUS-TKSF):Related Image

FLEXIBLE  HOSE  PLUGS  (STAINLESS  STEEL)  (SPECIAL  PLUGS  FOR  SUS-TKSP�SUS-TKSF):Related Image

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
SUS-TKMF11
SUS-TKMF22
SUS-TKMF33
SUS-TKMF44
SUS-TKMHL11
SUS-TKMHL22
SUS-TKMHL33
SUS-TKMHL44
SUS-TKML11
SUS-TKML22
SUS-TKML33
SUS-TKML44
SUS-TKMM11
SUS-TKMM22
SUS-TKMM33
SUS-TKMM44
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSd/d1 (Inner diameter)
(mm)
No. (Nominal diameter) Thread type
1 Piece(s)Available

8 Days or more

10411Male-female thread
1 Piece(s)Available

8 Days or more

10522Male-female thread
1 Piece(s)Available

8 Days or more

10833Male-female thread
1 Piece(s)Available

8 Days or more

----
1 Piece(s)Available

8 Days or more

----
1 Piece(s)Available

8 Days or more

----
1 Piece(s)Available

8 Days or more

----
1 Piece(s)Available

8 Days or more

----
1 Piece(s)Available

8 Days or more

----
1 Piece(s)Available

8 Days or more

----
1 Piece(s)Available

8 Days or more

----
1 Piece(s)Available

8 Days or more

----
1 Piece(s)Available

8 Days or more

10411Male-male thread
1 Piece(s)Available

8 Days or more

10522Male-male thread
1 Piece(s)Available

8 Days or more

10833Male-male thread
1 Piece(s)Available

8 Days or more

----

Loading...

  1. 1

Specifications

FLEXIBLE  HOSE  PLUGS  (STAINLESS  STEEL)  (SPECIAL  PLUGS  FOR  SUS-TKSP�SUS-TKSF):Related Image
 
FLEXIBLE  HOSE  PLUGS  (STAINLESS  STEEL)  (SPECIAL  PLUGS  FOR  SUS-TKSP�SUS-TKSF):Related Image
•Dimension Table
(1) R (PT)(2) G (PF)ℓ1dBLPart Number
TypeNo.
1/81/8101341429SUS-TKMM11
1/41/412145143122
3/83/813168193533
 
(1) Rc (PT)(2) G (PF)Aℓ1dBLPart Number
TypeNo.
1/81/8151241427SUS-TKMF11
1/41/417145173122
3/83/819168213533

More Information

■Notes
When installing the dedicated plug (SUS-TKMM, SUS-TKMF) to the cap nut of the flexible hose (SUS-TKSP, SUS-TKSF), do not use seal material to the dedicated plug side (male screw part) which may cause liquid leakage or damage as the seal tape interrupts the connection of plug and cap nut.
Also, when fastening the dedicated plug by cap nut,
half-turn the cap nut slightly from the original position by turning it by hand. Further turning may cause liquid leakage as the sleeve inside the cap nut to be cracked.
 

Basic Information

Material Stainless Steel Shape Straight With/without hexagonal hole No

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.