(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 6/29/2024 to 5:00 p.m. (CDT) 6/30/2024. We apologize for the inconvenience.

Compact・Double Valves Cooling High Flow Couplers -Sockets/Male Screw Type-

Compact・Double Valves Cooling High Flow Couplers -Sockets/Male Screw Type-

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

•Material: Brass
•Connecting Part: Male thread
•Heat Proof: 120℃
•Includes Valve: Standard
•Shape: Straight

COMPACT�DOUBLE  VALVES  COOLING  HIGH  FLOW  COUPLERS  -SOCKETS/MALE  SCREW  TYPE-:Related Image
Use cooling high flow coupler series matching with the diameter size of socket and plug.
Brass C3604(C36000)(CU-ZN)

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
F120-HFLS2
F120-HFLS3
F120-HFLS4
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSRc/(PT)
(Nominal)
L (Length)
(mm)
Plug connector diameter
(mm)
1 Piece(s)Available

Same day

Stock

101/44715
1 Piece(s)Available

8 Days or more

103/84919
1 Piece(s)Available

8 Days or more

101/26022

Loading...

  1. 1

Specifications

COMPACT�DOUBLE  VALVES  COOLING  HIGH  FLOW  COUPLERS  -SOCKETS/MALE  SCREW  TYPE-:Related Image
•Dimension Table
Matching
Plug
Plug connection partsLTwo opposite side
B1
Tapered female thread
Rc (PT)
Part Number
Hole diameter VND1TypeNo.
High flow couplers
Tip diameter V=15
15172647191/4F120-HFLS
(Brass)
2
High flow couplers
Tip diameter V=19
19183249243/83
High flow couplers
Tip diameter V=22
22213560291/24
Matching Plug: MiSUMi's cooling high flow couplers F120−HFLP(Ex. F120−HFLP2)•SF120−HFLP Following Click hereClick here
                          Nitto’s high flow couplers HFL□P(Ex. HFL2P)
Use cooling high flow coupler series matching with the diameter size of socket and plug.
Matching Joint Plug Connections Click here   Guide for Sockets•Plugs Click here
Use in normal pressure 980kPa (10kgf/cm2) or lower.
Keep water temperature under 120°C.
For cooling high flow coupler, there are automatic open/close valves in socket and plug respectively due to the structure of double valves.
 

Basic Information

Material Brass Connecting parts Male thread Heat proof 120℃
With/without valve Standard Shape Straight Spanner installation section No

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.