(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Locating Rings -Runner Lock Pin Presser Foot Type-

Locating Rings -Runner Lock Pin Presser Foot Type-

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

•Compatible Sprue Type: For both bolt type and shoulder type
•Locating Ring Type: Runner lock pin presser foot type
•D Dimension (Locating ring outer diameter) (mm): 100
•No. of bolts: 2 holes

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
LRJST100-15
LRJST100-20
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHST (Height)
(mm)
1 Piece(s)Available

8 Days or more

1015
1 Piece(s)Available

8 Days or more

1020

Loading...

  1. 1
 

Basic Information

Applicable sprue type For both bolt type and shoulder type Locating ring type Runner lock pin presser foot type D (Locating ring outer diameter)(mm) 100
No. of bolts 2 holes

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.