(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Free Washers -Normal・For Countersunk Bolt・Counterbore-

Free Washers -Normal・For Countersunk Bolt・Counterbore-

Click this image to zoom it.

Move the mouse over the image to zoom

•Material: S45C
For complete product overview and details on Free Washers - Normal, for Countersunk Bolt, Counterbored see the sections below:

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
MWFB-D[5-20/0.1]-T[1-50/0.1]-V[3-70/0.1]-H[0-40/0.1]
MWFB-D[20.5-100/0.5]-T[1-50/0.1]-V[3-70/0.1]-H[0-40/0.1]
MWFBN-D[5-20/0.1]-T[1-50/0.1]-V[3-70/0.1]-H[0-25/0.1]
MWFBN-D[20.5-100/0.5]-T[1-50/0.1]-V[3-70/0.1]-H[0-25/0.1]
MWSC-D[5-20/0.1]-T[1-50/0.1]-V[3-70/0.1]
MWSC-D[20.5-100/0.5]-T[1-50/0.1]-V[3-70/0.1]
MWSCN-D[5-20/0.1]-T[1-50/0.1]-V[3-70/0.1]
MWSCN-D[20.5-100/0.5]-T[1-50/0.1]-V[3-70/0.1]
MWZC-D[10-20/0.1]-T[3-50/0.1]-V[5-70/0.1]-P[3-68/0.1]-H[1-48/0.1]
MWZC-D[20.5-100/0.5]-T[3-50/0.1]-V[5-70/0.1]-P[3-68/0.1]-H[1-48/0.1]
MWZCN-D[10-20/0.1]-T[3-50/0.1]-V[5-70/0.1]-P[3-68/0.1]-H[1-48/0.1]
MWZCN-D[20.5-100/0.5]-T[3-50/0.1]-V[5-70/0.1]-P[3-68/0.1]-H[1-48/0.1]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSProduct type Surface treatment d/P/V (Hole diameter)
(mm)
D (Outer diameter)
(mm)
t (Thickness)
(mm)
V (Hole diameter・Counterbore diameter)
(mm)
H (Gimlet hole length)
(mm)
1 Piece(s)

8 Days or more

10For countersunk boltNone-5 ~ 201 ~ 503 ~ 700 ~ 40
1 Piece(s)

8 Days or more

10For countersunk boltNone-20.5 ~ 1001 ~ 503 ~ 700 ~ 40
1 Piece(s)

8 Days or more

10For countersunk boltElectroless nickel plated-5 ~ 201 ~ 503 ~ 700 ~ 25
1 Piece(s)

8 Days or more

10For countersunk boltElectroless nickel plated-20.5 ~ 1001 ~ 503 ~ 700 ~ 25
1 Piece(s)

8 Days or more

10PlainNone-5 ~ 201 ~ 503 ~ 70-
1 Piece(s)

8 Days or more

10PlainNone-20.5 ~ 1001 ~ 503 ~ 70-
1 Piece(s)

8 Days or more

10PlainElectroless nickel plated-5 ~ 201 ~ 503 ~ 70-
1 Piece(s)

8 Days or more

10PlainElectroless nickel plated-20.5 ~ 1001 ~ 503 ~ 70-
1 Piece(s)

8 Days or more

10CounterboreNone3 ~ 6810 ~ 203 ~ 505 ~ 701 ~ 48
1 Piece(s)

8 Days or more

10CounterboreNone3 ~ 6820.5 ~ 1003 ~ 505 ~ 701 ~ 48
1 Piece(s)

8 Days or more

10CounterboreElectroless nickel plated3 ~ 6810 ~ 203 ~ 505 ~ 701 ~ 48
1 Piece(s)

8 Days or more

10CounterboreElectroless nickel plated3 ~ 6820.5 ~ 1003 ~ 505 ~ 701 ~ 48

Loading...

  1. 1
 

Basic Information

Material S45C

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.