(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Coil Springs -Super High Deflection- SWU

Coil Springs -Super High Deflection- SWU
  • On Sale Till 15/12/2024
  • Volume Discount

•Heat Resistance Temperature: 200℃
•Wire Type: Flat

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
NT-SWU10.5-15
NT-SWU10.5-20
NT-SWU10.5-25
NT-SWU10.5-30
NT-SWU10.5-35
NT-SWU10.5-40
NT-SWU10.5-45
NT-SWU10.5-50
NT-SWU10.5-55
NT-SWU10.5-60
NT-SWU10.5-65
NT-SWU10.5-70
NT-SWU10.5-75
NT-SWU10.5-80
NT-SWU12.5-15
NT-SWU12.5-20
NT-SWU12.5-25
NT-SWU12.5-30
NT-SWU12.5-35
NT-SWU12.5-40
NT-SWU12.5-45
NT-SWU12.5-50
NT-SWU12.5-55
NT-SWU12.5-60
NT-SWU12.5-65
NT-SWU12.5-70
NT-SWU12.5-75
NT-SWU12.5-80
NT-SWU12.5-90
NT-SWU12.5-100
NT-SWU14.5-15
NT-SWU14.5-20
NT-SWU14.5-25
NT-SWU14.5-30
NT-SWU14.5-35
NT-SWU14.5-40
NT-SWU14.5-45
NT-SWU14.5-50
NT-SWU14.5-55
NT-SWU14.5-60
NT-SWU14.5-65
NT-SWU14.5-70
NT-SWU14.5-75
NT-SWU14.5-80
NT-SWU14.5-90
NT-SWU14.5-100
NT-SWU14.5-110
NT-SWU14.5-120
NT-SWU14.5-125
NT-SWU14.5-150
NT-SWU17-20
NT-SWU17-25
NT-SWU17-30
NT-SWU17-35
NT-SWU17-40
NT-SWU17-45
NT-SWU17-50
NT-SWU17-55
NT-SWU17-60
NT-SWU17-65
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSD (Diameter)
(mm)
L (L dimension)
(mm)
d (Inner diameter - flat type only) Spring constant
(N/mm)
Load
(N)
Allowable deflection
(mm)
With/without paint peeling
1 Piece(s)Available

12 Days or more

1010.5156.07.6368.69Yes
1 Piece(s)Available

12 Days or more

1010.5206.05.7268.612Yes
1 Piece(s)Available

12 Days or more

1010.5256.04.5868.615Yes
1 Piece(s)Available

12 Days or more

1010.5306.03.8168.618Yes
1 Piece(s)Available

12 Days or more

1010.5356.03.2768.621Yes
1 Piece(s)Available

12 Days or more

1010.5406.02.8668.624Yes
1 Piece(s)Available

12 Days or more

1010.5456.02.5468.627Yes
1 Piece(s)Available

12 Days or more

1010.5506.02.2968.630Yes
1 Piece(s)Available

12 Days or more

1010.5556.02.0868.633Yes
1 Piece(s)Available

12 Days or more

1010.5606.01.9168.636Yes
1 Piece(s)Available

12 Days or more

1010.5656.01.7668.639Yes
1 Piece(s)Available

12 Days or more

1010.5706.01.6368.642Yes
1 Piece(s)Available

12 Days or more

1010.5756.01.5368.645Yes
1 Piece(s)Available

12 Days or more

1010.5806.01.4368.648Yes
1 Piece(s)Available

12 Days or more

1012.51578.7278.59Yes
1 Piece(s)Available

12 Days or more

1012.52076.5478.512Yes
1 Piece(s)Available

12 Days or more

1012.52575.2378.515Yes
1 Piece(s)Available

12 Days or more

1012.53074.3678.518Yes
1 Piece(s)Available

12 Days or more

1012.53573.7478.521Yes
1 Piece(s)Available

12 Days or more

1012.54073.2778.524Yes
1 Piece(s)Available

12 Days or more

1012.54572.9178.527Yes
1 Piece(s)Available

12 Days or more

1012.55072.6278.530Yes
1 Piece(s)Available

12 Days or more

1012.55572.3878.533Yes
1 Piece(s)Available

12 Days or more

1012.56072.1878.536Yes
1 Piece(s)Available

12 Days or more

1012.56572.0178.539Yes
1 Piece(s)Available

12 Days or more

1012.57071.8778.542Yes
1 Piece(s)Available

12 Days or more

1012.57571.7478.545Yes
1 Piece(s)Available

12 Days or more

1012.58071.6378.548Yes
1 Piece(s)Available

12 Days or more

1012.59071.4578.554Yes
1 Piece(s)Available

12 Days or more

1012.510071.3178.560Yes
1 Piece(s)Available

12 Days or more

1014.5158.510.9098.19Yes
1 Piece(s)Available

12 Days or more

1014.5208.58.1798.112Yes
1 Piece(s)Available

12 Days or more

1014.5258.56.5498.115Yes
1 Piece(s)Available

12 Days or more

1014.5308.55.4598.118Yes
1 Piece(s)Available

12 Days or more

1014.5358.54.6798.121Yes
1 Piece(s)Available

12 Days or more

1014.5408.54.0998.124Yes
1 Piece(s)Available

12 Days or more

1014.5458.53.6398.127Yes
1 Piece(s)Available

12 Days or more

1014.5508.53.2798.130Yes
1 Piece(s)Available

12 Days or more

1014.5558.52.9798.133Yes
1 Piece(s)Available

12 Days or more

1014.5608.52.7298.136Yes
1 Piece(s)Available

12 Days or more

1014.5658.52.5198.139Yes
1 Piece(s)Available

12 Days or more

1014.5708.52.3398.142Yes
1 Piece(s)Available

12 Days or more

1014.5758.52.1898.145Yes
1 Piece(s)Available

12 Days or more

1014.5808.52.0498.148Yes
1 Piece(s)Available

12 Days or more

1014.5908.51.8298.154Yes
1 Piece(s)Available

12 Days or more

1014.51008.51.6398.160Yes
1 Piece(s)Available

12 Days or more

1014.51108.51.4998.166.0Yes
1 Piece(s)Available

12 Days or more

1014.51208.51.3698.172.0Yes
1 Piece(s)Available

12 Days or more

1014.51258.51.3198.175.0Yes
1 Piece(s)Available

12 Days or more

1014.51508.51.0998.190.0Yes
1 Piece(s)Available

12 Days or more

10172010.512.26147.112Yes
1 Piece(s)Available

12 Days or more

10172510.59.81147.115Yes
1 Piece(s)Available

12 Days or more

10173010.58.17147.118Yes
1 Piece(s)Available

12 Days or more

10173510.57147.121Yes
1 Piece(s)Available

12 Days or more

10174010.56.13147.124Yes
1 Piece(s)Available

12 Days or more

10174510.55.45147.127Yes
1 Piece(s)Available

12 Days or more

10175010.54.9147.130Yes
1 Piece(s)Available

12 Days or more

10175510.54.46147.133Yes
1 Piece(s)Available

12 Days or more

10176010.54.09147.136Yes
1 Piece(s)Available

12 Days or more

10176510.53.77147.139Yes

Loading...

 

Basic Information

Wire type Flat Heat resistance temperature 200℃

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.