(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Cooling Pipes -Tapered Screw Type・Parallel Screw Type-

Cooling Pipes -Tapered Screw Type・Parallel Screw Type-

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

•Holder Material: Stainless Steel
•Mounting Position: Inside
•Pipe Material: Stainless Steel

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
WCPM2-150
WCPM2-200
WCPM3-200
WCPM3-250
WCPM4-200
WCPM4-300
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSD (Pipe diameter)
(mm)
L (L dimension)
(mm)
1 Piece(s)Available

8 Days or more

102150
1 Piece(s)Available

8 Days or more

102200
1 Piece(s)Available

8 Days or more

103200
1 Piece(s)Available

8 Days or more

103250
1 Piece(s)Available

Same day

Stock

104200
1 Piece(s)Available

Same day

Stock

104300

Loading...

  1. 1
 

Basic Information

Material Stainless Steel Material (Pipe) Stainless Steel Clamping method Parallel pipe thread type
Mounting position Inside

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.