(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Cooling Pipes -Tapered Screw Type・Parallel Screw Type・Caulking Type-

Cooling Pipes -Tapered Screw Type・Parallel Screw Type・Caulking Type-

Click this image to zoom it.

  • Cooling Pipes -Tapered Screw Type・Parallel Screw Type・Caulking Type-
  • Cooling Pipes -Tapered Screw Type・Parallel Screw Type・Caulking Type-
  • Cooling Pipes -Tapered Screw Type・Parallel Screw Type・Caulking Type-
  • Cooling Pipes -Tapered Screw Type・Parallel Screw Type・Caulking Type-
  • Volume Discount

•Holder Material: Brass
•Mounting Position: Inside
•Pipe Material: Stainless Steel

Part Number

Configured Part Number is shown.

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
WCPF2-100
WCPF2-200
WCPF3-100
WCPF3-200
WCPF3-300
WCPF4-200
WCPF4-300
WCPFT2-100
WCPFT2-200
WCPFT3-100
WCPFT3-200
WCPFT4-200
WCPK2-100
WCPK2-200
WCPK3-100
WCPK3-200
WCPK3-300
WCPK4-200
WCPK4-300
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSClamping method D (Pipe diameter)
(mm)
L (L dimension)
(mm)
1 Piece(s)Available

8 Days or more

10Parallel pipe thread type2100
1 Piece(s)Available

8 Days or more

10Parallel pipe thread type2200
1 Piece(s)Available

8 Days or more

10Parallel pipe thread type3100
1 Piece(s)Available

8 Days or more

10Parallel pipe thread type3200
1 Piece(s)Available

8 Days or more

10Parallel pipe thread type3300
1 Piece(s)Available

8 Days or more

10Parallel pipe thread type4200
1 Piece(s)Available

8 Days or more

10Parallel pipe thread type4300
1 Piece(s)Available

8 Days or more

10Tapered screw2100
1 Piece(s)Available

8 Days or more

10Tapered screw2200
1 Piece(s)Available

8 Days or more

10Tapered screw3100
1 Piece(s)Available

8 Days or more

10Tapered screw3200
1 Piece(s)Available

8 Days or more

10Tapered screw4200
1 Piece(s)Available

8 Days or more

10Caulking type2100
1 Piece(s)Available

8 Days or more

10Caulking type2200
1 Piece(s)Available

8 Days or more

10Caulking type3100
1 Piece(s)Available

8 Days or more

10Caulking type3200
1 Piece(s)Available

8 Days or more

10Caulking type3300
1 Piece(s)Available

8 Days or more

10Caulking type4200
1 Piece(s)Available

8 Days or more

10Caulking type4300
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSClamping method D (Pipe diameter)
(mm)
L (L dimension)
(mm)

Loading...

  1. 1

Basic Information

Material Brass Material (Pipe) Stainless Steel Mounting position Inside

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.