(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Spot cooling pipe

Spot cooling pipe

Move the mouse over the image to zoom

  • New Products
  • Volume Discount

•Holder Material: Brass
•Clamping Method: Tapered screw
•Mounting Position: Outside

Part Number

Configured Part Number is shown.

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
JTCP12
JTCT12
SWCP11-300
SWCP12-100
SWCP12-200
SWCP12-300
SWCP12-400
SWCP12-500
SWCT12-100
SWCT12-200
SWCT12-300
SWCT12-400
SWCT12-500
WCPJ6-100
WCPJ6-200
WCPJ6-300
WCPJ6-400
WCPJ6-500
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSComponents Material Material (Pipe) Clamping method D (Pipe diameter)
(mm)
L (L dimension)
(mm)
Joint type
1 Piece(s)Available

8 Days or more

10-Brass--6-Static type
1 Piece(s)Available

8 Days or more

10Rotary jointBrass--6-Rotary type
1 Piece(s)Available

8 Days or more

10-BrassStainless SteelTapered screw3100Static type
1 Piece(s)Available

8 Days or more

10-BrassBrassTapered screw6100Static type
1 Piece(s)Available

8 Days or more

10-BrassBrassTapered screw6200Static type
1 Piece(s)Available

8 Days or more

10-BrassBrassTapered screw6300Static type
1 Piece(s)Available

8 Days or more

10-BrassBrassTapered screw6400Static type
1 Piece(s)Available

8 Days or more

10-BrassBrassTapered screw6500Static type
1 Piece(s)Available

8 Days or more

10-BrassBrassTapered screw6100Rotary type
1 Piece(s)Available

8 Days or more

10-BrassBrassTapered screw6200Rotary type
1 Piece(s)Available

8 Days or more

10-BrassBrassTapered screw6300Rotary type
1 Piece(s)Available

8 Days or more

10-BrassBrassTapered screw6400Rotary type
1 Piece(s)Available

8 Days or more

10-BrassBrassTapered screw6500Rotary type
1 Piece(s)Available

8 Days or more

10Cooling pipes-BrassTapered screw6100-
1 Piece(s)Available

8 Days or more

10Cooling pipes-BrassTapered screw6200-
1 Piece(s)Available

8 Days or more

10Cooling pipes-BrassTapered screw6300-
1 Piece(s)Available

8 Days or more

10Cooling pipes-BrassTapered screw6400-
1 Piece(s)Available

8 Days or more

10Cooling pipes-BrassTapered screw6500-
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSComponents Material Material (Pipe) Clamping method D (Pipe diameter)
(mm)
L (L dimension)
(mm)
Joint type

Loading...

  1. 1

Basic Information

Mounting position Outside

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.