(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Mold Manifolds

Mold Manifolds

Move the mouse over the image to zoom

  • Mold Manifolds
  • Mold Manifolds
  • Mold Manifolds
  • Mold Manifolds
  • New Products

For complete product overview and details on Mold Manifolds see the sections below:

Part Number

Configured Part Number is shown.

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
KMB-A1-G[1,​2,​3,​4,​6,​8,​10,​12]-R[1,​2,​3,​4,​6]
KMB-A2-G[1,​2,​3,​4,​6,​8,​10,​12]-R[1,​2,​3,​4,​6]
KMB-A3-G[1,​2,​3,​4,​6,​8,​10,​12]-R[1,​2,​3,​4,​6]
KMB-A4-G[1,​2,​3,​4,​6,​8,​10,​12]-R[1,​2,​3,​4,​6]
KMB-AB1-G[1,​2,​3,​4,​6,​8,​10,​12]-R[1,​2,​3,​4,​6]
KMB-AB2-G[1,​2,​3,​4,​6,​8,​10,​12]-R[1,​2,​3,​4,​6]
KMB-AB3-G[1,​2,​3,​4,​6,​8,​10,​12]-R[1,​2,​3,​4,​6]
KMB-AB4-G[1,​2,​3,​4,​6,​8,​10,​12]-R[1,​2,​3,​4,​6]
KMB-ABC1-G[1,​2,​3,​4,​6,​8,​10,​12]-R[1,​2,​3,​4,​6]
KMB-ABC2-G[1,​2,​3,​4,​6,​8,​10,​12]-R[1,​2,​3,​4,​6]
KMB-ABC3-G[1,​2,​3,​4,​6,​8,​10,​12]-R[1,​2,​3,​4,​6]
KMB-ABC4-G[1,​2,​3,​4,​6,​8,​10,​12]-R[1,​2,​3,​4,​6]
KMB-AC1-G[1,​2,​3,​4,​6,​8,​10,​12]-R[1,​2,​3,​4,​6]
KMB-AC2-G[1,​2,​3,​4,​6,​8,​10,​12]-R[1,​2,​3,​4,​6]
KMB-AC3-G[1,​2,​3,​4,​6,​8,​10,​12]-R[1,​2,​3,​4,​6]
KMB-AC4-G[1,​2,​3,​4,​6,​8,​10,​12]-R[1,​2,​3,​4,​6]
KMB-B1-G[1,​2,​3,​4,​6,​8,​10,​12]-R[1,​2,​3,​4,​6]
KMB-B2-G[1,​2,​3,​4,​6,​8,​10,​12]-R[1,​2,​3,​4,​6]
KMB-B3-G[1,​2,​3,​4,​6,​8,​10,​12]-R[1,​2,​3,​4,​6]
KMB-B4-G[1,​2,​3,​4,​6,​8,​10,​12]-R[1,​2,​3,​4,​6]
KMB-BC1-G[1,​2,​3,​4,​6,​8,​10,​12]-R[1,​2,​3,​4,​6]
KMB-BC2-G[1,​2,​3,​4,​6,​8,​10,​12]-R[1,​2,​3,​4,​6]
KMB-BC3-G[1,​2,​3,​4,​6,​8,​10,​12]-R[1,​2,​3,​4,​6]
KMB-BC4-G[1,​2,​3,​4,​6,​8,​10,​12]-R[1,​2,​3,​4,​6]
KMB-C1-G[1,​2,​3,​4,​6,​8,​10,​12]-R[1,​2,​3,​4,​6]
KMB-C2-G[1,​2,​3,​4,​6,​8,​10,​12]-R[1,​2,​3,​4,​6]
KMB-C3-G[1,​2,​3,​4,​6,​8,​10,​12]-R[1,​2,​3,​4,​6]
KMB-C4-G[1,​2,​3,​4,​6,​8,​10,​12]-R[1,​2,​3,​4,​6]
KMS-K1-G[1,​2,​3,​4,​6]
KMS-K2-G[1,​2,​3,​4,​6]
KMS-K3-G[1,​2,​3,​4,​6]
KMS-K4-G[1,​2,​3,​4,​6]
KMS-L1-G[1,​2,​3,​4,​6]
KMS-L2-G[1,​2,​3,​4,​6]
KMS-L3-G[1,​2,​3,​4,​6]
KMS-L4-G[1,​2,​3,​4,​6]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSH (Hole processing surface) N (Number of holes on one plane)
(pieces)
G (Tapered screw selection) 1=1/8 2=1/4 3=3/8 4=1/2 6=3/4 8=1 10=1・1/4 12=1・1/2 R (Tapered screw selection) 1=1/8 2=1/4 3=3/8 4=1/2 6=3/4
1 Piece(s)

12 Days or more

10A (1 face; up)11 ~ 121 ~ 6
1 Piece(s)

12 Days or more

10A (1 face; up)21 ~ 121 ~ 6
1 Piece(s)

12 Days or more

10A (1 face; up)31 ~ 121 ~ 6
1 Piece(s)

12 Days or more

10A (1 face; up)41 ~ 121 ~ 6
1 Piece(s)

12 Days or more

10AB (2 faces; up/left)11 ~ 121 ~ 6
1 Piece(s)

12 Days or more

10AB (2 faces; up/left)21 ~ 121 ~ 6
1 Piece(s)

12 Days or more

10AB (2 faces; up/left)31 ~ 121 ~ 6
1 Piece(s)

12 Days or more

10AB (2 faces; up/left)41 ~ 121 ~ 6
1 Piece(s)

12 Days or more

10ABC (3 faces; up/left/right)11 ~ 121 ~ 6
1 Piece(s)

12 Days or more

10ABC (3 faces; up/left/right)21 ~ 121 ~ 6
1 Piece(s)

12 Days or more

10ABC (3 faces; up/left/right)31 ~ 121 ~ 6
1 Piece(s)

12 Days or more

10ABC (3 faces; up/left/right)41 ~ 121 ~ 6
1 Piece(s)

12 Days or more

10AC (2 faces; up/right)11 ~ 121 ~ 6
1 Piece(s)

12 Days or more

10AC (2 faces; up/right)21 ~ 121 ~ 6
1 Piece(s)

12 Days or more

10AC (2 faces; up/right)31 ~ 121 ~ 6
1 Piece(s)

12 Days or more

10AC (2 faces; up/right)41 ~ 121 ~ 6
1 Piece(s)

12 Days or more

10B (1 face; left)11 ~ 121 ~ 6
1 Piece(s)

12 Days or more

10B (1 face; left)21 ~ 121 ~ 6
1 Piece(s)

12 Days or more

10B (1 face; left)31 ~ 121 ~ 6
1 Piece(s)

12 Days or more

10B (1 face; left)41 ~ 121 ~ 6
1 Piece(s)

12 Days or more

10BC (2 faces; left/right)11 ~ 121 ~ 6
1 Piece(s)

12 Days or more

10BC (2 faces; left/right)21 ~ 121 ~ 6
1 Piece(s)

12 Days or more

10BC (2 faces; left/right)31 ~ 121 ~ 6
1 Piece(s)

12 Days or more

10BC (2 faces; left/right)41 ~ 121 ~ 6
1 Piece(s)

12 Days or more

10C (1 face; right)11 ~ 121 ~ 6
1 Piece(s)

12 Days or more

10C (1 face; right)21 ~ 121 ~ 6
1 Piece(s)

12 Days or more

10C (1 face; right)31 ~ 121 ~ 6
1 Piece(s)

12 Days or more

10C (1 face; right)41 ~ 121 ~ 6
1 Piece(s)

12 Days or more

10K (Through hole)11 ~ 6-
1 Piece(s)

12 Days or more

10K (Through hole)21 ~ 6-
1 Piece(s)

12 Days or more

10K (Through hole)31 ~ 6-
1 Piece(s)

12 Days or more

10K (Through hole)41 ~ 6-
1 Piece(s)

12 Days or more

10L (L-shaped hole)11 ~ 6-
1 Piece(s)

12 Days or more

10L (L-shaped hole)21 ~ 6-
1 Piece(s)

12 Days or more

10L (L-shaped hole)31 ~ 6-
1 Piece(s)

12 Days or more

10L (L-shaped hole)41 ~ 6-
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSH (Hole processing surface) N (Number of holes on one plane)
(pieces)
G (Tapered screw selection) 1=1/8 2=1/4 3=3/8 4=1/2 6=3/4 8=1 10=1・1/4 12=1・1/2 R (Tapered screw selection) 1=1/8 2=1/4 3=3/8 4=1/2 6=3/4

Loading...

  1. 1

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.