(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Tube Cutters

Tube Cutters

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount
  • Spec Change

For complete product overview and details on Tube Cutters / Insert Sleeves see the sections below:

Part Number

Configured Part Number is shown.

M-TCN

M-TCN
Tube Cutters・Insert Sleeves:Related Image

SUS304(S30400)(1.4301)
10PACK-M-WR
Tube Cutters・Insert Sleeves:Related Image
Part Number
M-TCN
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHS
1 Piece(s)Available

Same day

Stock

10

Loading...

  1. 1

Specifications

Tube Cutters・Insert Sleeves:Related Image
•Dimension Table
Applicable tubes Outer×Inner dia.DD1LPart Number
TypeNo.
4×2.52.531810PACK-M-WR0425
6×444.518.50640
8×666.5200860
10×7.57.58221075
12×999.5251290
 
Part Number
M-TCN

More Information

•Features of the Tube Cutters
(1)Has two different sized tube guide R sections that facilitate tube cutting work.
    Tube guide R (1)For large tube cutting (10mm or more)
          (2)For small tube cutting (8mm or less)
(2)This tube cutter is exclusively designed for use with M-WA/M-SFT tubes. Cutting any other tube products or wires may damage the tube cutter blades.
(3)Tube cutters are consumables that need to be replaced as required.
Tube Cutters・Insert Sleeves:Related Image
•Features of the Insert Sleeves
Insert sleeves can prevent plastic tubes from coming loose or causing water leakage by holding them down when they become soft (due to hot water) or contracting (due to water absorption by plastics in a prolonged usage)
This is an insert sleeve especially for quick-fitting joints for mold cooling. Not applicable for bolting joints (M-NSC, M-NSL).

Example

Tube Cutters・Insert Sleeves:Related Image
Socket (Brass•Nickel plated) Click here
Plug body (Brass•Nickel plated) Click here
Hot water tubeClick here
 

Please check the type/dimensions/specifications of the part M-TCN in the Tube Cutters series.

Additional Products in this Category

Complementary Products

Tech Support