(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
•Material: Stainless Steel
•Connecting Part: Male thread
•Heat Proof: 120℃
•Includes Valve: Standard
•Shape: Straight
Part Number
Configured Part Number is shown.
SF120-SF2
CAD Data download and 3D preview are not available because the part number has not yet been determined.
Loading...
Matching Plugs | Plug connection parts | L | Two opposite side B1 | Tapered female thread Rc (PT) | Part Number | |||
Hole diameter V | N | D1 | Type | No. | ||||
SP couplers Tip diameter V=14 | 14 | 17.5 | 28 | 58 | 19 | 1/4 | For male screw joint SF120-SF (Stainless steel) | 2 |
SP couplers Tip diameter V=19 | 19 | 20 | 35 | 65 | 21 | 3/8 | 3 | |
SP couplers Tip diameter V=23.5 | 23.5 | 25.5 | 45 | 72 | 29 | 1/2 | 4 |
Matching Sockets | To be connected to a socket | L | D1 | Allen side B | Tapered male thread R(PT) | ℓ1 | Part Number | ||
V | ℓ | Type | No. | ||||||
SP couplers Tip diameter V=14 | 14 | 22 | 43.5 | 18.5 | 17 | 1/4 | 13 | SF120-PM (Stainless steel) | 2 |
SP couplers Tip diameter V=19 | 19 | 25 | 50.4 | 23 | 21 | 3/8 | 13 | 3 | |
SP couplers Tip diameter V=23.5 | 23.5 | 28 | 62 | 32 | 29 | 1/2 | 17 | 4 |
Matching Sockets | To be connected to a socket | L | D1 | Allen side B | Tapered female thread Rc(PT) | Part Number | ||
V | ℓ | Type | No. | |||||
SP couplers Tip diameter V=14 | 14 | 22 | 36 | 18.5 | 17 | 1/4 | SF120-PF (Stainless steel) | 2 |
SP couplers Tip diameter V=19 | 19 | 25 | 40 | 23 | 21 | 3/8 | 3 | |
SP couplers Tip diameter V=23.5 | 23.5 | 28 | 44 | 32 | 29 | 1/2 | 4 |
Material | Stainless Steel | Connecting parts | Male thread | Heat proof | 120℃ |
---|---|---|---|---|---|
With/without valve | Standard | Shape | Straight | Spanner installation section | No |
Please check the type/dimensions/specifications of the part SF120-SF2 in the Double Valves SP Couplers For Cooling -Stainless Steel Sockets- series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy