(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Compact・Double Valves Cooling High Flow Couplers -Stainless Steel Sockets-

Compact・Double Valves Cooling High Flow Couplers -Stainless Steel Sockets-

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

•Material: Stainless Steel
•Connecting Part: Male thread
•Heat Proof: 120℃
•Includes Valve: Standard
•Shape: Straight

COMPACT�DOUBLE  VALVES  COOLING  HIGH  FLOW  COUPLERS  -STAINLESS  STEEL  SOCKETS�PLUGS-:Related Image
Use cooling high flow coupler series matching with the diameter size of socket and plug.
    Please note it’s not applicable to combining different sizes.
Stainless steel (SUS303)

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
SF120-HFLS2
SF120-HFLS3
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSRc/(PT)
(Nominal)
L (Length)
(mm)
Plug connector diameter
(mm)
1 Piece(s)Available

8 Days or more

101/44715
1 Piece(s)Available

8 Days or more

103/84919

Loading...

  1. 1

Specifications

COMPACT�DOUBLE  VALVES  COOLING  HIGH  FLOW  COUPLERS  -STAINLESS  STEEL  SOCKETS�PLUGS-:Related Image
•Dimension Table
Matching
Plugs
Plug connection partsLTwo opposite side
B1
Tapered female thread
Rc (PT)
Part Number
Hole diameter VND1TypeNo.
High flow couplers
Tip diameter V=15
15172647191/4SF120-HFLS
(Stainless steel)
2
High flow couplers
Tip diameter V=19
19183249243/83
High flow couplers
Tip diameter V=22
22213560291/24
Matching Plugs: F120−HFLP Click here,Click here
Use cooling high flow coupler series matching with the diameter size of socket and plug.
    Please note it’s not applicable to combining different sizes.
Matching Joint Plug Connections Click here Guide for Sockets•Plugs Click here
Use in normal pressure 980kPa (10kgf/cm2) or lower.
Keep water temperature under 120°C.
For cooling high flow coupler, there are automatic open/close valves in socket and plug respectively due to the structure of double valves.
 
Matching
Sockets
To be connected to a socketLD1Allen side
B
Tapered female thread
Rc(PT)
Part Number
VTypeNo.
High flow couplers
Tip diameter V=15
1516.53018.5171/4SF120-HFLP
(Stainless steel)
2
High flow couplers
Tip diameter V=19
19183123213/83
High flow couplers
Tip diameter V=22
2222.537.532291/24
Matching Socket: F120−HFLS Click here,Click here
Use cooling high flow coupler series matching with the diameter size of socket and plug.
    Please note it’s not applicable to combining different sizes.
Matching Joint Plug Connections Click here Guide for Sockets•Plugs Click here
Use in normal pressure 980kPa (10kgf/cm2) or lower. Keep water temperature under 120°C.
For cooling high flow coupler, there are automatic open/close valves in socket and plug respectively due to the structure of double valves.
 
 

Basic Information

Material Stainless Steel Connecting parts Male thread Heat proof 120℃
With/without valve Standard Shape Straight Spanner installation section No

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.