(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
•Material: Stainless Steel
•Connecting Part: Female thread
•Heat Proof: 120℃
•Includes Valve: No valve
•Shape: Straight
Part Number
Configured Part Number is shown.
SUS-JPSH2
CAD Data download and 3D preview are not available because the part number has not yet been determined.
Loading...
Matching Sockets | To be connected to a socket | L | D1 | Allen side B | Allen wrench hole d | Tapered thread R (PT) | ℓ1 | Part Number | |||
V | ℓ | Type | No. | ||||||||
SF120-MFTF Socket hole diameter V=8 | 8 | 15 | 29 | (13.5) | 12 | 5 | 1/8 | 9 |
| 1 | |
31 | (15.5) | 14 | 1/4 | 11 | 2 |
Material | Stainless Steel | Connecting parts | Female thread | Heat proof | 120℃ |
---|---|---|---|---|---|
With/without valve | No valve | Shape | Straight | Spanner installation section | Yes |
d/d1 (Inner diameter)(mm) | 5 | Socket connector diameter(mm) | 8 |
Please check the type/dimensions/specifications of the part SUS-JPSH2 in the Mold Couplers (Stainless Steel) -Plugs- series.
Part Number |
---|
SUS-JPSH1 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy