(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
•Material: Brass
•Heat Proof: 120℃
•Includes Valve: Standard
•Shape: Straight
•Spanner Installation Section
Part Number
Configured Part Number is shown.
CAD Data download and 3D preview are not available because the part number has not yet been determined.
Part Number |
---|
F120-PF2 |
F120-PF3 |
F120-PF4 |
F120-PM1 |
F120-PM2 |
F120-PM3 |
F120-PM4 |
Loading...
Matching Sockets | To be connected to a socket | L | D1 | Allen side B | Tapered male thread R (PT) | ℓ1 | Part Number | ||
V | ℓ | Type | No. | ||||||
SP couplers Tip diameter V=11 | 11 | 19 | 39.5 | 15.5 | 14 | 1/8 | 10 | F120-PM (Brass) | 1 |
SP couplers Tip diameter V=14 | 14 | 22 | 43.5 | 18.5 | 17 | 1/4 | 13 | 2 | |
SP couplers Tip diameter V=19 | 19 | 25 | 50.4 | 23 | 21 | 3/8 | 13 | 3 | |
SP couplers Tip diameter V=23.5 | 23.5 | 28 | 62 | 32 | 29 | 1/2 | 17 | 4 |
Matching Sockets | To be connected to a socket | L | D1 | Allen side B | Tapered female thread Rc (PT) | Part Number | ||
V | ℓ | Type | No. | |||||
SP couplers Tip diameter V=14 | 14 | 22 | 36 | 18.5 | 17 | 1/4 | F120-PF (Brass) | 2 |
SP couplers Tip diameter V=19 | 19 | 25 | 40 | 23 | 21 | 3/8 | 3 | |
SP couplers Tip diameter V=23.5 | 23.5 | 28 | 44 | 32 | 29 | 1/2 | 4 |
Material | Brass | Heat proof | 120℃ | With/without valve | Standard |
---|---|---|---|---|---|
Shape | Straight | Spanner installation section | Yes |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy