(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Tension Link Retainers - Retainer and Bolt, LKR Series

Tension Link Retainers - Retainer and Bolt, LKR Series

Click this image to zoom it.

  • Volume Discount

•Product Classification: Special retainers for tension link

Part Number

Configured Part Number is shown.

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
LKR10
LKR10-24
LKR13
LKR13-24
LKR16
LKR16-24
LKR20
LKR20-24
LKRB10
LKRB10-24
LKRB13
LKRB13-24
LKRB16
LKRB16-24
LKRB20
LKRB20-24
LKRBH10
LKRBH10-24
LKRBH13
LKRBH13-24
LKRBH16
LKRBH16-24
LKRBH20
LKRBH20-24
LKRH10
LKRH10-24
LKRH13
LKRH13-24
LKRH16
LKRH16-24
LKRH20
LKRH20-24
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSWith/without urethane in retainer D (outer diameter of tension link retainer)
(mm)
Sales form L dimension
(mm)
1 Piece(s)Available

8 Days or more

10No10Retainer + Bolt16
1 Piece(s)Available

8 Days or more

10No10Retainer + Bolt24
1 Piece(s)Available

8 Days or more

10No13Retainer + Bolt16
1 Piece(s)Available

8 Days or more

10No13Retainer + Bolt24
1 Piece(s)Available

8 Days or more

10No16Retainer + Bolt16
1 Piece(s)Available

8 Days or more

10No16Retainer + Bolt24
1 Piece(s)Available

8 Days or more

10No20Retainer + Bolt16
1 Piece(s)Available

8 Days or more

10No20Retainer + Bolt24
1 Piece(s)Available

8 Days or more

10No10Retainer only16
1 Piece(s)Available

8 Days or more

10No10Retainer only24
1 Piece(s)Available

8 Days or more

10No13Retainer only16
1 Piece(s)Available

8 Days or more

10No13Retainer only24
1 Piece(s)Available

8 Days or more

10No16Retainer only16
1 Piece(s)Available

8 Days or more

10No16Retainer only24
1 Piece(s)Available

8 Days or more

10No20Retainer only16
1 Piece(s)Available

8 Days or more

10No20Retainer only24
1 Piece(s)Available

8 Days or more

10Yes10Retainer with urethane only16
1 Piece(s)Available

8 Days or more

10Yes10Retainer with urethane only24
1 Piece(s)Available

8 Days or more

10Yes13Retainer with urethane only16
1 Piece(s)Available

8 Days or more

10Yes13Retainer with urethane only24
1 Piece(s)Available

8 Days or more

10Yes16Retainer with urethane only16
1 Piece(s)Available

8 Days or more

10Yes16Retainer with urethane only24
1 Piece(s)Available

8 Days or more

10Yes20Retainer with urethane only16
1 Piece(s)Available

8 Days or more

10Yes20Retainer with urethane only24
1 Piece(s)Available

8 Days or more

10Yes10Retainer with urethane + bolt16
1 Piece(s)Available

8 Days or more

10Yes10Retainer with urethane + bolt24
1 Piece(s)Available

8 Days or more

10Yes13Retainer with urethane + bolt16
1 Piece(s)Available

8 Days or more

10Yes13Retainer with urethane + bolt24
1 Piece(s)Available

8 Days or more

10Yes16Retainer with urethane + bolt16
1 Piece(s)Available

8 Days or more

10Yes16Retainer with urethane + bolt24
1 Piece(s)Available

8 Days or more

10Yes20Retainer with urethane + bolt16
1 Piece(s)Available

8 Days or more

10Yes20Retainer with urethane + bolt24
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSWith/without urethane in retainer D (outer diameter of tension link retainer)
(mm)
Sales form L dimension
(mm)

Loading...

  1. 1

Basic Information

Product classification Special retainers for tension link

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.