(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Positioning Straight Pin Sets -Bushing PL Installation Type-

Positioning Straight Pin Sets -Bushing PL Installation Type-

Click this image to zoom it.

Move the mouse over the image to zoom

  • Positioning Straight Pin Sets -Bushing PL Installation Type-
  • Positioning Straight Pin Sets -Bushing PL Installation Type-
  • Positioning Straight Pin Sets -Bushing PL Installation Type-
  • Volume Discount

•Shape Type: Pin
•Tapered Straight: Straight shape
•Mounting Type: Bushing PL installation
•Ext. dia./External Tolerance: +0.005/0
•Clearance Of Straight Shape: 0~0.010

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
TPNFC13-7
TPNFC13-7
TPNFC16-7
TPNFC16-7
TPNFC20-10
TPNFC20-10
TPNFC25-12
TPNFC25-12
TPNFC30-18
TPNFC30-18
TPNFCB13-7
TPNFCB13-7
TPNFCB16-7
TPNFCB16-7
TPNFCB20-10
TPNFCB20-10
TPNFCB25-12
TPNFCB25-12
TPNFCB30-18
TPNFCB30-18
TPNFCP13-7
TPNFCP13-7
TPNFCP16-7
TPNFCP16-7
TPNFCP20-10
TPNFCP20-10
TPNFCP25-12
TPNFCP25-12
TPNFCP30-18
TPNFCP30-18
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSComponents Alterations D (Outer diameter)
(mm)
E (Convex length)
(mm)
1 Piece(s)

8 Days or more

10[Set] Set (Pin + Bushing)Yes137
1 Piece(s)Available

8 Days or more

10[Set] Set (Pin + Bushing)No137
1 Piece(s)

8 Days or more

10[Set] Set (Pin + Bushing)Yes167
1 Piece(s)Available

8 Days or more

10[Set] Set (Pin + Bushing)No167
1 Piece(s)

8 Days or more

10[Set] Set (Pin + Bushing)Yes2010
1 Piece(s)Available

8 Days or more

10[Set] Set (Pin + Bushing)No2010
1 Piece(s)

8 Days or more

10[Set] Set (Pin + Bushing)Yes2512
1 Piece(s)Available

8 Days or more

10[Set] Set (Pin + Bushing)No2512
1 Piece(s)

8 Days or more

10[Set] Set (Pin + Bushing)Yes3018
1 Piece(s)Available

8 Days or more

10[Set] Set (Pin + Bushing)No3018
1 Piece(s)

8 Days or more

10BushingYes137
1 Piece(s)Available

8 Days or more

10BushingNo137
1 Piece(s)

8 Days or more

10BushingYes167
1 Piece(s)Available

8 Days or more

10BushingNo167
1 Piece(s)

8 Days or more

10BushingYes2010
1 Piece(s)Available

8 Days or more

10BushingNo2010
1 Piece(s)

8 Days or more

10BushingYes2512
1 Piece(s)Available

8 Days or more

10BushingNo2512
1 Piece(s)

8 Days or more

10BushingYes3018
1 Piece(s)Available

8 Days or more

10BushingNo3018
1 Piece(s)

8 Days or more

10PinYes137
1 Piece(s)Available

8 Days or more

10PinNo137
1 Piece(s)

8 Days or more

10PinYes167
1 Piece(s)Available

8 Days or more

10PinNo167
1 Piece(s)

8 Days or more

10PinYes2010
1 Piece(s)Available

8 Days or more

10PinNo2010
1 Piece(s)

8 Days or more

10PinYes2512
1 Piece(s)Available

8 Days or more

10PinNo2512
1 Piece(s)

8 Days or more

10PinYes3018
1 Piece(s)Available

8 Days or more

10PinNo3018

Loading...

  1. 1
 

Basic Information

Shape type Pin Tapered or straight Straight shape Mounting type Bushing PL installation
Ext. dia./External tolerance +0.005/0 Clearance of straight shape 0 to 0.010 Concentricity of straight/tapered section 0.003 or less

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.