(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Runner Lock Pins -Tapered/Hard Lock Type-

Runner Lock Pins -Tapered/Hard Lock Type-

Click this image to zoom it.

Move the mouse over the image to zoom

•Product Name: Runner lock pin
•Tip Matching Shape: Tapered type
•Tip shape: Hard lock

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
RHTB4-[20-100/0.1]-P[1.1-2.4/0.1]-Y[1-2.3/0.1]-F[1-2.9/0.1]
RHTB5-[20-100/0.1]-P[1.7-2.8/0.1]-Y[1.2-2.3/0.1]-F[1.2-3.4/0.1]
RHTB6-[25-100/0.1]-P[2-3.3/0.1]-Y[1.5-2.8/0.1]-F[1.5-3.9/0.1]
RHTB8-[25-100/0.1]-P[2.5-5.2/0.1]-Y[2-4.7/0.1]-F[2-5.9/0.1]
RHTB10-[25-100/0.1]-P[3-7/0.1]-Y[2.5-6.5/0.1]-F[2.5-7.9/0.1]
RHTBF4-[20-100/0.1]-P[1.5-3.9/0.1]-Y[1-3.4/0.1]-F[1-3.8/0.1]-B[1.8-3.8/0.1]-E[0.5-1.5/0.1]-V[3-3.9/0.1]-G[5-10/1]
RHTBF5-[20-100/0.1]-P[1.7-4.9/0.1]-Y[1.2-4.4/0.1]-F[1.2-4.8/0.1]-B[2.3-4.5/0.1]-E[0.8-2.3/0.1]-V[3.5-4.9/0.1]-G[5-10/1]
RHTBF6-[25-150/0.1]-P[2-5.9/0.1]-Y[1.5-5.4/0.1]-F[1.5-5.8/0.1]-B[2.3-4.5/0.1]-E[0.8-2.3/0.1]-V[4-5.9/0.1]-G[5-10/1]
RHTBF8-[25-150/0.1]-P[2.5-7.9/0.1]-Y[2-7.4/0.1]-F[2-7.8/0.1]-B[3-6/0.1]-E[1-3/0.1]-V[6-7.9/0.1]-G[5-10/1]
RHTBF10-[25-150/0.1]-P[3-9.9/0.1]-Y[2.5-9.4/0.1]-F[2.5-9.8/0.1]-B[3.8-7.5/0.1]-E[1.3-3.8/0.1]-V[8-9.9/0.1]-G[5-10/1]
RHTG4-[20-100/0.1]-P[1.1-2.4/0.1]-Y[1-2.3/0.1]-F[1-2.9/0.1]
RHTG5-[20-100/0.1]-P[1.3-2.8/0.1]-Y[1.2-2.7/0.1]-F[1.2-3.4/0.1]
RHTG6-[25-100/0.1]-P[1.6-3.3/0.1]-Y[1.5-3.2/0.1]-F[1.5-3.9/0.1]
RHTG8-[25-100/0.1]-P[2.1-5.2/0.1]-Y[2-5.1/0.1]-F[2-5.9/0.1]
RHTG10-[25-100/0.1]-P[2.6-7/0.1]-Y[2.5-6.9/0.1]-F[2.5-7.9/0.1]
RHTGF4-[20-100/0.1]-P[1.5-3.9/0.1]-Y[1-3.4/0.1]-F[1-3.8/0.1]-B[1.8-3.8/0.1]-E[0.5-1.5/0.1]-V[3-3.9/0.1]-G[5-10/1]
RHTGF5-[20-100/0.1]-P[1.7-4.9/0.1]-Y[1.2-4.4/0.1]-F[1.2-4.8/0.1]-B[2.3-4.5/0.1]-E[0.8-2.3/0.1]-V[3.5-4.9/0.1]-G[5-10/1]
RHTGF6-[25-150/0.1]-P[2-5.9/0.1]-Y[1.5-5.4/0.1]-F[1.5-5.8/0.1]-B[2.3-4.5/0.1]-E[0.8-2.3/0.1]-V[4-5.9/0.1]-G[5-10/1]
RHTGF8-[25-150/0.1]-P[2.5-7.9/0.1]-Y[2-7.4/0.1]-F[2-7.8/0.1]-B[3-6/0.1]-E[1-3/0.1]-V[6-7.9/0.1]-G[5-10/1]
RHTGF10-[25-150/0.1]-P[3-9.9/0.1]-Y[2.5-9.4/0.1]-F[2.5-9.8/0.1]-B[3.8-7.5/0.1]-E[1.3-3.8/0.1]-V[8-9.9/0.1]-G[5-10/1]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSRunner lock diameter
(mm)
Head diameter Dimension designation type L (L dimension)
(mm)
B (Tip length)
(mm)
E (Tip width)
(mm)
F (Tip diameter)
(mm)
G (Taper angle)
(°)
P (Tip diameter)
(mm)
V (Tip diameter)
(mm)
Y (Tip diameter)
(mm)
1 Piece(s)

7 Days or more

104NormalL/P/Y/F dimension designation type20 ~ 100--1 ~ 2.9-1.1 ~ 2.4-1 ~ 2.3
1 Piece(s)

7 Days or more

105NormalL/P/Y/F dimension designation type20 ~ 100--1.2 ~ 3.4-1.7 ~ 2.8-1.2 ~ 2.3
1 Piece(s)

7 Days or more

106NormalL/P/Y/F dimension designation type25 ~ 100--1.5 ~ 3.9-2 ~ 3.3-1.5 ~ 2.8
1 Piece(s)

7 Days or more

108NormalL/P/Y/F dimension designation type25 ~ 100--2 ~ 5.9-2.5 ~ 5.2-2 ~ 4.7
1 Piece(s)

7 Days or more

1010NormalL/P/Y/F dimension designation type25 ~ 100--2.5 ~ 7.9-3 ~ 7-2.5 ~ 6.5
1 Piece(s)

7 Days or more

104NormalL/P/Y/F/B/E/V/G dimension designation type20 ~ 1001.8 ~ 3.80.5 ~ 1.51 ~ 3.85 ~ 101.5 ~ 3.93 ~ 3.91 ~ 3.4
1 Piece(s)

7 Days or more

105NormalL/P/Y/F/B/E/V/G dimension designation type20 ~ 1002.3 ~ 4.50.8 ~ 2.31.2 ~ 4.85 ~ 101.7 ~ 4.93.5 ~ 4.91.2 ~ 4.4
1 Piece(s)

7 Days or more

106NormalL/P/Y/F/B/E/V/G dimension designation type25 ~ 1502.3 ~ 4.50.8 ~ 2.31.5 ~ 5.85 ~ 102 ~ 5.94 ~ 5.91.5 ~ 5.4
1 Piece(s)

7 Days or more

108NormalL/P/Y/F/B/E/V/G dimension designation type25 ~ 1503 ~ 61 ~ 32 ~ 7.85 ~ 102.5 ~ 7.96 ~ 7.92 ~ 7.4
1 Piece(s)

7 Days or more

1010NormalL/P/Y/F/B/E/V/G dimension designation type25 ~ 1503.8 ~ 7.51.3 ~ 3.82.5 ~ 9.85 ~ 103 ~ 9.98 ~ 9.92.5 ~ 9.4
1 Piece(s)

7 Days or more

104LargeL/P/Y/F dimension designation type20 ~ 100--1 ~ 2.9-1.1 ~ 2.4-1 ~ 2.3
1 Piece(s)

7 Days or more

105LargeL/P/Y/F dimension designation type20 ~ 100--1.2 ~ 3.4-1.3 ~ 2.8-1.2 ~ 2.7
1 Piece(s)

7 Days or more

106LargeL/P/Y/F dimension designation type25 ~ 100--1.5 ~ 3.9-1.6 ~ 3.3-1.5 ~ 3.2
1 Piece(s)

7 Days or more

108LargeL/P/Y/F dimension designation type25 ~ 100--2 ~ 5.9-2.1 ~ 5.2-2 ~ 5.1
1 Piece(s)

7 Days or more

1010LargeL/P/Y/F dimension designation type25 ~ 100--2.5 ~ 7.9-2.6 ~ 7-2.5 ~ 6.9
1 Piece(s)

7 Days or more

104LargeL/P/Y/F/B/E/V/G dimension designation type20 ~ 1001.8 ~ 3.80.5 ~ 1.51 ~ 3.85 ~ 101.5 ~ 3.93 ~ 3.91 ~ 3.4
1 Piece(s)

7 Days or more

105LargeL/P/Y/F/B/E/V/G dimension designation type20 ~ 1002.3 ~ 4.50.8 ~ 2.31.2 ~ 4.85 ~ 101.7 ~ 4.93.5 ~ 4.91.2 ~ 4.4
1 Piece(s)

7 Days or more

106LargeL/P/Y/F/B/E/V/G dimension designation type25 ~ 1502.3 ~ 4.50.8 ~ 2.31.5 ~ 5.85 ~ 102 ~ 5.94 ~ 5.91.5 ~ 5.4
1 Piece(s)

7 Days or more

108LargeL/P/Y/F/B/E/V/G dimension designation type25 ~ 1503 ~ 61 ~ 32 ~ 7.85 ~ 102.5 ~ 7.96 ~ 7.92 ~ 7.4
1 Piece(s)

7 Days or more

1010LargeL/P/Y/F/B/E/V/G dimension designation type25 ~ 1503.8 ~ 7.51.3 ~ 3.82.5 ~ 9.85 ~ 103 ~ 9.98 ~ 9.92.5 ~ 9.4

Loading...

  1. 1
 

Basic Information

Product name Runner lock pin Tip matching shape Tapered type Tip shape Hard lock

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.