(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Runner Lock Pins -Tapered/Standard Type-

Runner Lock Pins -Tapered/Standard Type-

Click this image to zoom it.

•Product Name: Runner lock pin
•Tip Matching Shape: Tapered type
•Tip shape: Standard

Part Number

Configured Part Number is shown.

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
RLTB3-[20-100/0.1]-P[0.9-2.1/0.1]-Y[0.8-2/0.1]
RLTB4-[20-100/0.1]-P[1.1-2.4/0.1]-Y[1-2.3/0.1]
RLTB5-[20-100/0.1]-P[1.3-2.8/0.1]-Y[1.2-2.7/0.1]
RLTB6-[25-100/0.1]-P[1.6-3.3/0.1]-Y[1.5-3.2/0.1]
RLTB8-[25-100/0.1]-P[2.1-5.2/0.1]-Y[2-5.1/0.1]
RLTB10-[25-100/0.1]-P[2.6-7/0.1]-Y[2.5-6.9/0.1]
RLTBF3-[20-100/0.1]-P[0.9-2.1/0.1]-Y[0.8-2/0.1]-B[0.8-3/0.1]-V[2.5-2.9/0.1]-G[5-10/1]
RLTBF4-[20-100/0.1]-P[1.1-2.4/0.1]-Y[1-2.3/0.1]-B[1.3-3.8/0.1]-V[3-3.9/0.1]-G[5-10/1]
RLTBF5-[20-100/0.1]-P[1.3-2.8/0.1]-Y[1.2-2.7/0.1]-B[1.5-4.5/0.1]-V[3.5-4.9/0.1]-G[5-10/1]
RLTBF6-[25-150/0.1]-P[1.6-3.3/0.1]-Y[1.5-3.2/0.1]-B[1.5-4.5/0.1]-V[4-5.9/0.1]-G[5-10/1]
RLTBF8-[25-150/0.1]-P[2.1-5.2/0.1]-Y[2-5.1/0.1]-B[2-6/0.1]-V[6-7.9/0.1]-G[5-10/1]
RLTBF10-[25-150/0.1]-P[2.6-7/0.1]-Y[2.5-6.9/0.1]-B[2.5-7.5/0.1]-V[8-9.9/0.1]-G[5-10/1]
RLTG4-[20-100/0.1]-P[1.1-2.4/0.1]-Y[1-2.3/0.1]
RLTG5-[20-100/0.1]-P[1.3-2.8/0.1]-Y[1.2-2.7/0.1]
RLTG6-[25-100/0.1]-P[1.6-3.3/0.1]-Y[1.5-3.2/0.1]
RLTG8-[25-100/0.1]-P[2.1-5.2/0.1]-Y[2-5.1/0.1]
RLTG10-[25-100/0.1]-P[2.6-7/0.1]-Y[2.5-6.9/0.1]
RLTGF4-[20-100/0.1]-P[1.1-2.4/0.1]-Y[1-2.3/0.1]-B[1.3-3.8/0.1]-V[3-3.9/0.1]-G[5-10/1]
RLTGF5-[20-100/0.1]-P[1.3-2.8/0.1]-Y[1.2-2.7/0.1]-B[1.5-4.5/0.1]-V[3.5-4.9/0.1]-G[5-10/1]
RLTGF6-[25-150/0.1]-P[1.6-3.3/0.1]-Y[1.5-3.2/0.1]-B[1.5-4.5/0.1]-V[4-5.9/0.1]-G[5-10/1]
RLTGF8-[25-150/0.1]-P[2.1-5.2/0.1]-Y[2-5.1/0.1]-B[2-6/0.1]-V[6-7.9/0.1]-G[5-10/1]
RLTGF10-[25-150/0.1]-P[2.6-7/0.1]-Y[2.5-6.9/0.1]-B[2.5-7.5/0.1]-V[8-9.9/0.1]-G[5-10/1]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSRunner lock diameter
(mm)
Head diameter Dimension designation type L (L dimension)
(mm)
B (Tip length)
(mm)
G (Taper angle)
(°)
P (Tip diameter)
(mm)
V (Tip diameter)
(mm)
Y (Tip diameter)
(mm)
1 Piece(s)

9 Days or more

103NormalL/P/Y dimension designation type20 ~ 100--0.9 ~ 2.1-0.8 ~ 2
1 Piece(s)

9 Days or more

104NormalL/P/Y dimension designation type20 ~ 100--1.1 ~ 2.4-1 ~ 2.3
1 Piece(s)

9 Days or more

105NormalL/P/Y dimension designation type20 ~ 100--1.3 ~ 2.8-1.2 ~ 2.7
1 Piece(s)

9 Days or more

106NormalL/P/Y dimension designation type25 ~ 100--1.6 ~ 3.3-1.5 ~ 3.2
1 Piece(s)

9 Days or more

108NormalL/P/Y dimension designation type25 ~ 100--2.1 ~ 5.2-2 ~ 5.1
1 Piece(s)

9 Days or more

1010NormalL/P/Y dimension designation type25 ~ 100--2.6 ~ 7-2.5 ~ 6.9
1 Piece(s)

9 Days or more

103NormalL/P/Y/B/V/G dimension designation type20 ~ 1000.8 ~ 35 ~ 100.9 ~ 2.12.5 ~ 2.90.8 ~ 2
1 Piece(s)

9 Days or more

104NormalL/P/Y/B/V/G dimension designation type20 ~ 1001.3 ~ 3.85 ~ 101.1 ~ 2.43 ~ 3.91 ~ 2.3
1 Piece(s)

9 Days or more

105NormalL/P/Y/B/V/G dimension designation type20 ~ 1001.5 ~ 4.55 ~ 101.3 ~ 2.83.5 ~ 4.91.2 ~ 2.7
1 Piece(s)

9 Days or more

106NormalL/P/Y/B/V/G dimension designation type25 ~ 1501.5 ~ 4.55 ~ 101.6 ~ 3.34 ~ 5.91.5 ~ 3.2
1 Piece(s)

9 Days or more

108NormalL/P/Y/B/V/G dimension designation type25 ~ 1502 ~ 65 ~ 102.1 ~ 5.26 ~ 7.92 ~ 5.1
1 Piece(s)

9 Days or more

1010NormalL/P/Y/B/V/G dimension designation type25 ~ 1502.5 ~ 7.55 ~ 102.6 ~ 78 ~ 9.92.5 ~ 6.9
1 Piece(s)

9 Days or more

104LargeL/P/Y dimension designation type20 ~ 100--1.1 ~ 2.4-1 ~ 2.3
1 Piece(s)

9 Days or more

105LargeL/P/Y dimension designation type20 ~ 100--1.3 ~ 2.8-1.2 ~ 2.7
1 Piece(s)

9 Days or more

106LargeL/P/Y dimension designation type25 ~ 100--1.6 ~ 3.3-1.5 ~ 3.2
1 Piece(s)

9 Days or more

108LargeL/P/Y dimension designation type25 ~ 100--2.1 ~ 5.2-2 ~ 5.1
1 Piece(s)

9 Days or more

1010LargeL/P/Y dimension designation type25 ~ 100--2.6 ~ 7-2.5 ~ 6.9
1 Piece(s)

9 Days or more

104LargeL/P/Y/B/V/G dimension designation type20 ~ 1001.3 ~ 3.85 ~ 101.1 ~ 2.43 ~ 3.91 ~ 2.3
1 Piece(s)

9 Days or more

105LargeL/P/Y/B/V/G dimension designation type20 ~ 1001.5 ~ 4.55 ~ 101.3 ~ 2.83.5 ~ 4.91.2 ~ 2.7
1 Piece(s)

9 Days or more

106LargeL/P/Y/B/V/G dimension designation type25 ~ 1501.5 ~ 4.55 ~ 101.6 ~ 3.34 ~ 5.91.5 ~ 3.2
1 Piece(s)

9 Days or more

108LargeL/P/Y/B/V/G dimension designation type25 ~ 1502 ~ 65 ~ 102.1 ~ 5.26 ~ 7.92 ~ 5.1
1 Piece(s)

9 Days or more

1010LargeL/P/Y/B/V/G dimension designation type25 ~ 1502.5 ~ 7.55 ~ 102.6 ~ 78 ~ 9.92.5 ~ 6.9
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSRunner lock diameter
(mm)
Head diameter Dimension designation type L (L dimension)
(mm)
B (Tip length)
(mm)
G (Taper angle)
(°)
P (Tip diameter)
(mm)
V (Tip diameter)
(mm)
Y (Tip diameter)
(mm)

Loading...

  1. 1

Basic Information

Product name Runner lock pin Tip matching shape Tapered type Tip shape Standard

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.