(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Locating Rings- Package Products・Bolt Type/2 Holes-

Locating Rings- Package Products・Bolt Type/2 Holes-

Click this image to zoom it.

  • Volume Discount

•Compatible Sprue Type: Bolt stopper type
•Locating Ring Type: Standard type
•No. of bolts: 2 holes

Part Number

Configured Part Number is shown.

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
10PACK-LRBS60-15
10PACK-LRBS100-15
10PACK-LRBS100-20
20PACK-LRBS60-15
20PACK-LRBS100-15
20PACK-LRBS100-20
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSD (Locating ring outer diameter)
(mm)
T (Height)
(mm)
Sales unit
(pieces)
1 Piece(s)Available

8 Days or more

10601510
1 Piece(s)Available

8 Days or more

101001510
1 Piece(s)Available

8 Days or more

101002010
1 Piece(s)Available

8 Days or more

10601520
1 Piece(s)Available

8 Days or more

101001520
1 Piece(s)Available

8 Days or more

101002020
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSD (Locating ring outer diameter)
(mm)
T (Height)
(mm)
Sales unit
(pieces)

Loading...

  1. 1

Basic Information

Applicable sprue type Bolt stopper type Locating ring type Standard type No. of bolts 2 holes

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.