(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Locating Rings -Adapter Ring For Locating-

Locating Rings -Adapter Ring For Locating-
  • Volume Discount

•Compatible Sprue Type: For both bolt type and shoulder type
•Locating Ring Type: Adapter ring for locating

Part Number

Configured Part Number is shown.

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
LAR100-10
LAR100-15
LAR100-20
LAR120-10
LAR120-15
LAR120-20
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSD (Locating ring outer diameter)
(mm)
T (Height)
(mm)
1 Piece(s)Available

8 Days or more

1010010
1 Piece(s)Available

8 Days or more

1010015
1 Piece(s)Available

8 Days or more

1010020
1 Piece(s)Available

8 Days or more

1012010
1 Piece(s)Available

8 Days or more

1012015
1 Piece(s)Available

8 Days or more

1012020
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSD (Locating ring outer diameter)
(mm)
T (Height)
(mm)

Loading...

  1. 1

Basic Information

Applicable sprue type For both bolt type and shoulder type Locating ring type Adapter ring for locating

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.