(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Sprue Lock Bushings - Head Type/Straight Type-

Sprue Lock Bushings - Head Type/Straight Type-

Click this image to zoom it.

Move the mouse over the image to zoom

  • Sprue Lock Bushings - Head Type/Straight Type-
  • Sprue Lock Bushings - Head Type/Straight Type-

•Material: H13
•Product Type: Sprue lock bushings
•Tip Matching Shape: Straight
•Head Thickness (mm): 4

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
SLBF8-[20,​25,​30,​35,​40,​50]-P3-S[3-7/0.1]-B[12-20/1]-A[0-4/1]
SLBF8-LC[15-50/0.1]-P3-S[3-7/0.1]-B[12-20/1]-A[0-4/1]
SLBF10-[20,​25,​30,​35,​40,​50]-P4-S[3-8/0.1]-B[13-20/1]-A[0-4/1]
SLBF10-LC[15-50/0.1]-P4-S[3-8/0.1]-B[13-20/1]-A[0-4/1]
SLBF13-[20,​25,​30,​35,​40,​50,​60]-P[5,​6]-S[3-10/0.1]-B[14-30/1]-A[0-4/1]
SLBF13-LC[15-60/0.1]-P[5,​6]-S[3-10/0.1]-B[14-30/1]-A[0-4/1]
SLBF16-[25,​30,​35,​40,​50,​60]-P8-S[3-12/0.1]-B[20-30/1]-A[0-4/1]
SLBF16-LC[15-60/0.1]-P8-S[3-12/0.1]-B[20-30/1]-A[0-4/1]
SLBH8-[20,​25,​30,​35,​40,​50]-P3-S[3-7/0.1]-A[0-5/1]
SLBH8-LC[15-50/0.1]-P3-S[3-7/0.1]-A[0-5/1]
SLBH10-[20,​25,​30,​35,​40,​50]-P4-S[3-8/0.1]-A[0-5/1]
SLBH10-LC[15-50/0.1]-P4-S[3-8/0.1]-A[0-5/1]
SLBH13-[20,​25,​30,​35,​40,​50,​60]-P[5,​6]-S[3-10/0.1]-A[0-5/1]
SLBH13-LC[15-60/0.1]-P[5,​6]-S[3-10/0.1]-A[0-5/1]
SLBH16-[25,​30,​35,​40,​50,​60]-P8-S[3-12/0.1]-A[0-5/1]
SLBH16-LC[15-60/0.1]-P8-S[3-12/0.1]-A[0-5/1]
SLBS13-25-P[3,​4]-S[3-8/0.1]-A[0-5/1]
SLBS13-LC[18-25/0.1]-P[3,​4]-S[3-8/0.1]-A[0-5/1]
SLBS16-[30,​35]-P[5,​6]-S[3-10/0.1]-A[0-5/1]
SLBS16-LC[20-35/0.1]-P[5,​6]-S[3-10/0.1]-A[0-5/1]
SLBS20-40-P8-S[3-12/0.1]-A[0-5/1]
SLBS20-LC[24-40/0.1]-P8-S[3-12/0.1]-A[0-5/1]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSHead thickness
(mm)
D (Shaft diameter)
(mm)
P(Nozzle contact)tolerance L (Bearing bore length)
(mm)
A (Taper angle at sprue)
(°)
Specifications Shape LC (L dimension alteration)
(mm)
S (Sprue lock section depth)
(mm)
B (Distance from end face to recess)
(mm)
1 Piece(s)

7 Days or more

1048320 ~ 500 ~ 4B dimension designation typeHead type-3 ~ 712 ~ 20
1 Piece(s)

7 Days or more

10483-0 ~ 4B dimension designation typeHead type15 ~ 503 ~ 712 ~ 20
1 Piece(s)

7 Days or more

10410420 ~ 500 ~ 4B dimension designation typeHead type-3 ~ 813 ~ 20
1 Piece(s)

7 Days or more

104104-0 ~ 4B dimension designation typeHead type15 ~ 503 ~ 813 ~ 20
1 Piece(s)

7 Days or more

104135 ~ 620 ~ 600 ~ 4B dimension designation typeHead type-3 ~ 1014 ~ 30
1 Piece(s)

7 Days or more

104135 ~ 6-0 ~ 4B dimension designation typeHead type15 ~ 603 ~ 1014 ~ 30
1 Piece(s)

7 Days or more

10416825 ~ 600 ~ 4B dimension designation typeHead type-3 ~ 1220 ~ 30
1 Piece(s)

7 Days or more

104168-0 ~ 4B dimension designation typeHead type15 ~ 603 ~ 1220 ~ 30
1 Piece(s)

7 Days or more

1048320 ~ 500 ~ 5B dimension selection typeHead type-3 ~ 7-
1 Piece(s)

7 Days or more

10483-0 ~ 5B dimension selection typeHead type15 ~ 503 ~ 7-
1 Piece(s)

8 Days or more

10410420 ~ 500 ~ 5B dimension selection typeHead type-3 ~ 8-
1 Piece(s)

8 Days or more

104104-0 ~ 5B dimension selection typeHead type15 ~ 503 ~ 8-
1 Piece(s)

7 Days or more

104135 ~ 620 ~ 600 ~ 5B dimension selection typeHead type-3 ~ 10-
1 Piece(s)

7 Days or more

104135 ~ 6-0 ~ 5B dimension selection typeHead type15 ~ 603 ~ 10-
1 Piece(s)

7 Days or more

10416825 ~ 600 ~ 5B dimension selection typeHead type-3 ~ 12-
1 Piece(s)

7 Days or more

104168-0 ~ 5B dimension selection typeHead type15 ~ 603 ~ 12-
1 Piece(s)

7 Days or more

10-133 ~ 4250 ~ 5B dimension selection typeStraight type-3 ~ 8-
1 Piece(s)

7 Days or more

10-133 ~ 4-0 ~ 5B dimension selection typeStraight type18 ~ 253 ~ 8-
1 Piece(s)

7 Days or more

10-165 ~ 630 ~ 350 ~ 5B dimension selection typeStraight type-3 ~ 10-
1 Piece(s)

7 Days or more

10-165 ~ 6-0 ~ 5B dimension selection typeStraight type20 ~ 353 ~ 10-
1 Piece(s)

7 Days or more

10-208400 ~ 5B dimension selection typeStraight type-3 ~ 12-
1 Piece(s)

7 Days or more

10-208-0 ~ 5B dimension selection typeStraight type24 ~ 403 ~ 12-

Loading...

  1. 1
 

Basic Information

Material SKD61 Product type Sprue lock bushings Tip matching shape Straight

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.