(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Compact Oil-Free Slide Plates -Copper Alloy 10mm Type-

Compact Oil-Free Slide Plates -Copper Alloy 10mm Type-

Click this image to zoom it.

  • Volume Discount

•Function: Slide plate
•Material: Copper alloy
•Thickness (mm): 10
•Oil Groove: Oil-free

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
STS15-30
STS15-40
STS15-50
STS15-75
STS18-30
STS18-40
STS18-50
STS18-75
STS22-30
STS22-40
STS22-50
STS22-75
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSW (Width)
(mm)
L (Length)
(mm)
1 Piece(s)Available

8 Days or more

101530
1 Piece(s)Available

8 Days or more

101540
1 Piece(s)Available

8 Days or more

101550
1 Piece(s)Available

8 Days or more

101575
1 Piece(s)Available

8 Days or more

101830
1 Piece(s)Available

8 Days or more

101840
1 Piece(s)Available

8 Days or more

101850
1 Piece(s)Available

8 Days or more

101875
1 Piece(s)Available

8 Days or more

102230
1 Piece(s)Available

8 Days or more

102240
1 Piece(s)Available

Same day

Stock

102250
1 Piece(s)Available

8 Days or more

102275

Loading...

  1. 1
 

Basic Information

Function Slide plate Material Copper alloy Oil groove Oil-free
Thickness(mm) 10

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.