(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Oil-Free Thin Slide Plates -SKS3(53_56HRC)5mm Type-

Oil-Free Thin Slide Plates -SKS3(53_56HRC)5mm Type-

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

•Function: Slide plate
•Material: SKS3
•Thickness (mm): 5
•Oil Groove: Oil-free

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
UTWSZ28-50
UTWSZ28-75
UTWSZ28-100
UTWSZ38-50
UTWSZ38-75
UTWSZ38-100
UTWSZ48-75
UTWSZ48-100
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSW (Width)
(mm)
L (Length)
(mm)
1 Piece(s)Available

8 Days or more

102850
1 Piece(s)Available

8 Days or more

102875
1 Piece(s)Available

8 Days or more

1028100
1 Piece(s)Available

8 Days or more

103850
1 Piece(s)Available

8 Days or more

103875
1 Piece(s)Available

8 Days or more

1038100
1 Piece(s)Available

8 Days or more

104875
1 Piece(s)Available

8 Days or more

1048100

Loading...

  1. 1
 

Basic Information

Function Slide plate Material SKS3 Oil groove Oil-free
Thickness(mm) 5

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.