(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Slide Adjustment Plates -Free Designation Type (Non-Oil Groove/Oil Groove) -

Slide Adjustment Plates -Free Designation Type (Non-Oil Groove/Oil Groove) -

Click this image to zoom it.

Move the mouse over the image to zoom

  • Slide Adjustment Plates -Free Designation Type (Non-Oil Groove/Oil Groove) -
  • Slide Adjustment Plates -Free Designation Type (Non-Oil Groove/Oil Groove) -

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
SAPM1H-A[30-40/5]-B[30-40/5]-T[5,​10]
SAPM2H-A[50-70/5]-B[30-50/5]-T[5,​10]-E[8-28/1]
SAPM3H-A[80-120/5]-B[30-60/5]-T[5,​10]-E[8-53/1]
SAPM4H-A[130-150/5]-B[50-80/5]-T[5,​10,​13]-E[8-68/1]-S[8-33/1]
SAPMM1H-A[30-40/5]-B[35-50/5]-T[5,​10]
SAPMM2H-A[50-70/5]-B[35-50/5]-T[5,​10]-E[8-28/1]
SAPMM3H-A[80-120/5]-B[35-60/5]-T[5,​10]-E[8-47/1]
SAPMM4H-A[130-150/5]-B[55-80/5]-T[5,​10,​13]-E[8-68/1]-S[8-33/1]
SAPS1H-A[30-40/5]-B[30-40/5]-T[5,​10]
SAPS2H-A[50-70/5]-B[30-50/5]-T[5,​10]-E[8-28/1]
SAPS3H-A[80-120/5]-B[30-60/5]-T[5,​10]-E[8-53/1]
SAPS4H-A[130-150/5]-B[50-80/5]-T[5,​10,​13]-E[8-68/1]-S[8-33/1]
SAPSM1H-A[30-40/5]-B[35-50/5]-T[5,​10]
SAPSM2H-A[50-70/5]-B[35-50/5]-T[5,​10]-E[8-28/1]
SAPSM3H-A[80-120/5]-B[35-60/5]-T[5,​10]-E[8-47/1]
SAPSM4H-A[130-150/5]-B[55-80/5]-T[5,​10,​13]-E[8-68/1]-S[8-33/1]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSMaterial Oil groove Thickness
(mm)
A (Length)
(mm)
B (Width)
(mm)
No. of mounting holes
(pieces)
E (Bolt hole position)
(mm)
S (Bolt hole position)
(mm)
1 Piece(s)

12 Days or more

10HPM2T EquivalentNon-oil groove5 ~ 1030 ~ 4030 ~ 401--
1 Piece(s)

12 Days or more

10HPM2T EquivalentNon-oil groove5 ~ 1050 ~ 7030 ~ 5028 ~ 28-
1 Piece(s)

12 Days or more

10HPM2T EquivalentNon-oil groove5 ~ 1080 ~ 12030 ~ 6038 ~ 53-
1 Piece(s)

12 Days or more

10HPM2T EquivalentNon-oil groove5 ~ 13130 ~ 15050 ~ 8048 ~ 688 ~ 33
1 Piece(s)

12 Days or more

10HPM2T EquivalentOil groove5 ~ 1030 ~ 4035 ~ 501--
1 Piece(s)

12 Days or more

10HPM2T EquivalentOil groove5 ~ 1050 ~ 7035 ~ 5028 ~ 28-
1 Piece(s)

12 Days or more

10HPM2T EquivalentOil groove5 ~ 1080 ~ 12035 ~ 6038 ~ 47-
1 Piece(s)

12 Days or more

10HPM2T EquivalentOil groove5 ~ 13130 ~ 15055 ~ 8048 ~ 688 ~ 33
1 Piece(s)

12 Days or more

10SKS3Non-oil groove5 ~ 1030 ~ 4030 ~ 401--
1 Piece(s)

12 Days or more

10SKS3Non-oil groove5 ~ 1050 ~ 7030 ~ 5028 ~ 28-
1 Piece(s)

12 Days or more

10SKS3Non-oil groove5 ~ 1080 ~ 12030 ~ 6038 ~ 53-
1 Piece(s)

12 Days or more

10SKS3Non-oil groove5 ~ 13130 ~ 15050 ~ 8048 ~ 688 ~ 33
1 Piece(s)

12 Days or more

10SKS3Oil groove5 ~ 1030 ~ 4035 ~ 501--
1 Piece(s)

12 Days or more

10SKS3Oil groove5 ~ 1050 ~ 7035 ~ 5028 ~ 28-
1 Piece(s)

12 Days or more

10SKS3Oil groove5 ~ 1080 ~ 12035 ~ 6038 ~ 47-
1 Piece(s)

12 Days or more

10SKS3Oil groove5 ~ 13130 ~ 15055 ~ 8048 ~ 688 ~ 33

Loading...

  1. 1
 

Basic Information

Function For slide adjustment

Additional Products in this Category

Complementary Products

Tech Support