(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Oil-Free Center Rails -Bolt Hole Pitch Designation Type (Copper Alloy) -

Oil-Free Center Rails -Bolt Hole Pitch Designation Type (Copper Alloy) -

Click this image to zoom it.

•Product Type: Center rails
•Material: Copper alloy
•Heel: No groove
•Oil Groove: Oil-free

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
CGZF-2H15-15-[40-70/10]-A[7-51.5/0.5]-B[18.5-63/0.5]
CGZF-2H20-[15,​20]-[40-110/10]-A[7.5-89.5/0.5]-B[20.5-102.5/0.5]
CGZF-3H15-15-[60-100/10]-A[7-70/0.5]-B[18.5-81.5/0.5]-C[30-93/0.5]
CGZF-3H20-[15,​20]-[80-150/10]-A[7.5-116.5/0.5]-B[20.5-129.5/0.5]-C[33.5-142.5/0.5]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSW (Rail width)
(mm)
T (Rail thickness)
(mm)
L (Rail length)
(mm)
No. of mounting holes
(pieces)
A (Bolt hole pitch)
(mm)
B (Bolt hole pitch)
(mm)
C (Bolt hole pitch)
(mm)
1 Piece(s)

15 Days or more

10151540 ~ 7027 ~ 51.518.5 ~ 63-
1 Piece(s)

15 Days or more

102015 ~ 2040 ~ 11027.5 ~ 89.520.5 ~ 102.5-
1 Piece(s)

15 Days or more

10151560 ~ 10037 ~ 7018.5 ~ 81.530 ~ 93
1 Piece(s)

15 Days or more

102015 ~ 2080 ~ 15037.5 ~ 116.520.5 ~ 129.533.5 ~ 142.5

Loading...

  1. 1
 

Basic Information

Product type Center rails Material Copper alloy Heel No groove
Oil groove Oil-free

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.