(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Slide Core Units For Two-Color Injection Mold

Slide Core Units For Two-Color Injection Mold

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

•Product Type: For two-color molding
•Guide Rail Type: Combined type
•Slide Core: No processing
•Dimension ST (Stroke amount) (mm): 3
•W Dimension (Angular cam width) (mm): 13

Part Number

Configured Part Number is shown.

SCTM3-13

  • Order Qty.

    Check Price/Ship Date

  • Unit Price (USD)
    (with VAT (USD))
    ---
  • Sub-Total (USD)
    (with VAT (USD))
    ---
  • Estimated Ship Date
    ---

Configured Specifications

Product typeFor two-color moldingGuide rail typeCombined type
With/without retracting mechanismNoSlide CoresNo processing
ST (Stroke amount)(mm)3W (Angular cam width)(mm)13
RoHS10 - -

Part Number 

Loading...
Part Number
SCTM3-13
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHS
1 Piece(s)Available

8 Days or more

10
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHS
  1. 1

Basic Information

Product type For two-color molding Guide rail type Combined type With/without retracting mechanism No
Slide Cores No processing ST (Stroke amount)(mm) 3 W (Angular cam width)(mm) 13

Please check the type/dimensions/specifications of the part SCTM3-13 in the Slide Core Units For Two-Color Injection Mold series.

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.