(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Cavity Insert Wedges -Parallel Type-

Cavity Insert Wedges -Parallel Type-

Click this image to zoom it.

Move the mouse over the image to zoom

•Material: SKS3
For complete product overview and details on Cavity Insert Wedges - Parallel see the sections below:

Part Number

Configured Part Number is shown.

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
IPS8-20-[30-200/10]
IPS8-25-[30-200/10]
IPS8-30-[30-200/10]
IPS8-35-[30-200/10]
IPS8-40-[30-200/10]
IPS10-20-[30-200/10]
IPS10-25-[30-200/10]
IPS10-30-[30-200/10]
IPS10-35-[30-200/10]
IPS10-40-[30-200/10]
IPS15-20-[30-200/10]
IPS15-25-[30-200/10]
IPS15-30-[30-200/10]
IPS15-35-[30-200/10]
IPS15-40-[30-200/10]
IPS20-20-[30-200/10]
IPS20-25-[30-200/10]
IPS20-30-[30-200/10]
IPS20-35-[30-200/10]
IPS20-40-[30-200/10]
IPS25-20-[30-200/10]
IPS25-25-[30-200/10]
IPS25-30-[30-200/10]
IPS25-35-[30-200/10]
IPS25-40-[30-200/10]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSW (Width)
(mm)
T (Height)
(mm)
L (L dimension)
(mm)
1 Piece(s)

10 Days or more

1082030 ~ 200
1 Piece(s)

10 Days or more

1082530 ~ 200
1 Piece(s)

10 Days or more

1083030 ~ 200
1 Piece(s)

10 Days or more

1083530 ~ 200
1 Piece(s)

10 Days or more

1084030 ~ 200
1 Piece(s)

10 Days or more

10102030 ~ 200
1 Piece(s)

10 Days or more

10102530 ~ 200
1 Piece(s)

10 Days or more

10103030 ~ 200
1 Piece(s)

10 Days or more

10103530 ~ 200
1 Piece(s)

10 Days or more

10104030 ~ 200
1 Piece(s)

10 Days or more

10152030 ~ 200
1 Piece(s)

10 Days or more

10152530 ~ 200
1 Piece(s)

10 Days or more

10153030 ~ 200
1 Piece(s)

10 Days or more

10153530 ~ 200
1 Piece(s)

10 Days or more

10154030 ~ 200
1 Piece(s)

10 Days or more

10202030 ~ 200
1 Piece(s)

10 Days or more

10202530 ~ 200
1 Piece(s)

10 Days or more

10203030 ~ 200
1 Piece(s)

10 Days or more

10203530 ~ 200
1 Piece(s)

10 Days or more

10204030 ~ 200
1 Piece(s)

10 Days or more

10252030 ~ 200
1 Piece(s)

10 Days or more

10252530 ~ 200
1 Piece(s)

10 Days or more

10253030 ~ 200
1 Piece(s)

10 Days or more

10253530 ~ 200
1 Piece(s)

10 Days or more

10254030 ~ 200

Loading...

  1. 1
 

Basic Information

Material SKS3

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.