(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Hardened Plates For Core -Top & Bottom 2-Faces Grinded Type-

Hardened Plates For Core -Top & Bottom 2-Faces Grinded Type-

Click this image to zoom it.

  • Volume Discount

•Polished Type: Top & bottom faces ground
•Material: SKH51

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
HPHEW0.5
HPHEW0.6
HPHEW0.8
HPHEW1
HPHEW1.5
HPHEW2
HPHEW3
HPHEW4
HPHEW5
HPHEW6
HPHEW8
HPHEW10
HPSHW0.8
HPSHW1
HPSHW1.3
HPSHW1.5
HPSHW1.8
HPSHW2
HPSHW2.5
HPSHW3
HPSHW3.5
HPSHW4
HPSHW4.5
HPSHW5
HPSHW5.5
HPSHW6
HPSHW8
HPSHW10
HPSWW1
HPSWW1.5
HPSWW2
HPSWW2.5
HPSWW3
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSThickness (T dimension tolerance) Parallelism between the top and bottom planes T (Thickness)
(mm)
1 Piece(s)Available

8 Days or more

10+0.05/+0.020.2/100mm or less0.5
1 Piece(s)Available

8 Days or more

10+0.05/+0.020.2/100mm or less0.6
1 Piece(s)Available

8 Days or more

10+0.05/+0.020.2/100mm or less0.8
1 Piece(s)Available

8 Days or more

10+0.3/+0.10.2/100mm or less1
1 Piece(s)Available

8 Days or more

10+0.3/+0.10.2/100mm or less1.5
1 Piece(s)Available

8 Days or more

10+0.3/+0.10.1/100mm or less2
1 Piece(s)Available

8 Days or more

10+0.3/+0.10.1/100mm or less3
1 Piece(s)Available

8 Days or more

10+0.3/+0.10.1/100mm or less4
1 Piece(s)Available

8 Days or more

10+0.3/+0.10.1/100mm or less5
1 Piece(s)Available

8 Days or more

10+0.3/+0.10.1/100mm or less6
1 Piece(s)Available

8 Days or more

10+0.3/+0.10.1/100mm or less8
1 Piece(s)Available

8 Days or more

10+0.3/+0.10.1/100mm or less10
1 Piece(s)Available

8 Days or more

10+0.05/+0.030.02/100mm or less0.8
1 Piece(s)Available

8 Days or more

10+0.05/+0.030.02/100mm or less1
1 Piece(s)Available

8 Days or more

10+0.05/+0.030.02/100mm or less1.3
1 Piece(s)Available

8 Days or more

10+0.05/+0.030.02/100mm or less1.5
1 Piece(s)Available

8 Days or more

10+0.05/+0.030.02/100mm or less1.8
1 Piece(s)Available

8 Days or more

10+0.05/+0.030.02/100mm or less2
1 Piece(s)Available

8 Days or more

10+0.05/+0.030.02/100mm or less2.5
1 Piece(s)Available

8 Days or more

10+0.05/+0.030.02/100mm or less3
1 Piece(s)Available

8 Days or more

10+0.05/+0.030.02/100mm or less3.5
1 Piece(s)Available

8 Days or more

10+0.05/+0.030.02/100mm or less4
1 Piece(s)Available

8 Days or more

10+0.05/+0.030.02/100mm or less4.5
1 Piece(s)Available

8 Days or more

10+0.05/+0.030.02/100mm or less5
1 Piece(s)Available

8 Days or more

10+0.05/+0.030.02/100mm or less5.5
1 Piece(s)Available

8 Days or more

10+0.05/+0.030.02/100mm or less6
1 Piece(s)Available

8 Days or more

10+0.05/+0.030.02/100mm or less8
1 Piece(s)Available

8 Days or more

10+0.05/+0.030.02/100mm or less10
1 Piece(s)Available

8 Days or more

10+0.05/+0.030.1/100mm or less1
1 Piece(s)Available

8 Days or more

10+0.05/+0.030.1/100mm or less1.5
1 Piece(s)Available

8 Days or more

10+0.05/+0.030.1/100mm or less2
1 Piece(s)Available

8 Days or more

10+0.05/+0.030.1/100mm or less2.5
1 Piece(s)Available

8 Days or more

10+0.05/+0.030.1/100mm or less3

Loading...

  1. 1
 

Basic Information

Polished type Top & bottom faces ground Material SKH51

Additional Products in this Category

Complementary Products

Tech Support