(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

R-Chamfered Rectangular Block Core Pins -Straight Type/Flange Type-

R-Chamfered Rectangular Block Core Pins -Straight Type/Flange Type-

•Tip shape: No tip processing
•Number Of Engraving Characters: Without engraving characters
•Dimension F (Flange position) (°): 0

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
BCSH-1AR-[10-70/0.01]-P[1-20/0.01]-W[1-20/0.01]-R[0.1,​0.15,​0.2]-H[4,​6]
BCSH-1AR-[10-70/0.01]-P[1-20/0.01]-W[1-20/0.01]-R[0.1,​0.15,​0.2]-HC[2.1-5.9/0.1]
BCSH-1BR-[10-70/0.01]-P[1-20/0.01]-W[1-20/0.01]-R[0.1,​0.15,​0.2]-H[4,​6]
BCSH-1BR-[10-70/0.01]-P[1-20/0.01]-W[1-20/0.01]-R[0.1,​0.15,​0.2]-HC[2.1-5.9/0.1]
BCSH-2AR-[10-70/0.01]-P[1-20/0.01]-W[1-20/0.01]-R[0.1,​0.15,​0.2]-H[4,​6]
BCSH-2AR-[10-70/0.01]-P[1-20/0.01]-W[1-20/0.01]-R[0.1,​0.15,​0.2]-HC[2-5.9/0.1]
BCSH-2BR-[10-70/0.01]-P[1-20/0.01]-W[1-20/0.01]-R[0.1,​0.15,​0.2]-H[4,​6]
BCSH-2BR-[10-70/0.01]-P[1-20/0.01]-W[1-20/0.01]-R[0.1,​0.15,​0.2]-HC[2-5.9/0.1]
BCSH-2CR-[10-70/0.01]-P[1-20/0.01]-W[1-20/0.01]-R[0.1,​0.15,​0.2]-H[4,​6]
BCSH-2CR-[10-70/0.01]-P[1-20/0.01]-W[1-20/0.01]-R[0.1,​0.15,​0.2]-HC[2.1-5.9/0.1]
BCSH-2DR-[10-70/0.01]-P[1-20/0.01]-W[1-20/0.01]-R[0.1,​0.15,​0.2]-H[4,​6]
BCSH-2DR-[10-70/0.01]-P[1-20/0.01]-W[1-20/0.01]-R[0.1,​0.15,​0.2]-HC[2-5.9/0.1]
BCSH-3AR-[10-70/0.01]-P[1-20/0.01]-W[1-20/0.01]-R[0.1,​0.15,​0.2]-H[4,​6]
BCSH-3AR-[10-70/0.01]-P[1-20/0.01]-W[1-20/0.01]-R[0.1,​0.15,​0.2]-HC[2.1-5.9/0.1]
BCSH-3BR-[10-70/0.01]-P[1-20/0.01]-W[1-20/0.01]-R[0.1,​0.15,​0.2]-H[4,​6]
BCSH-3BR-[10-70/0.01]-P[1-20/0.01]-W[1-20/0.01]-R[0.1,​0.15,​0.2]-HC[2.1-5.9/0.1]
BCSH-4R-[10-70/0.01]-P[1-20/0.01]-W[1-20/0.01]-R[0.1,​0.15,​0.2]-H[4,​6]
BCSH-4R-[10-70/0.01]-P[1-20/0.01]-W[1-20/0.01]-R[0.1,​0.15,​0.2]-HC[2-5.9/0.1]
BCSN-1AR-[10-70/0.01]-P[1-20/0.01]-W[1-20/0.01]-R[0.1,​0.15,​0.2]-H[4,​6]
BCSN-1AR-[10-70/0.01]-P[1-20/0.01]-W[1-20/0.01]-R[0.1,​0.15,​0.2]-HC[2-5.9/0.1]
BCSN-1BR-[10-70/0.01]-P[1-20/0.01]-W[1-20/0.01]-R[0.1,​0.15,​0.2]-H[4,​6]
BCSN-1BR-[10-70/0.01]-P[1-20/0.01]-W[1-20/0.01]-R[0.1,​0.15,​0.2]-HC[2-5.9/0.1]
BCSN-2AR-[10-70/0.01]-P[1-20/0.01]-W[1-20/0.01]-R[0.1,​0.15,​0.2]-H[4,​6]
BCSN-2AR-[10-70/0.01]-P[1-20/0.01]-W[1-20/0.01]-R[0.1,​0.15,​0.2]-HC[2-5.9/0.1]
BCSN-2BR-[10-70/0.01]-P[1-20/0.01]-W[1-20/0.01]-R[0.1,​0.15,​0.2]-H[4,​6]
BCSN-2BR-[10-70/0.01]-P[1-20/0.01]-W[1-20/0.01]-R[0.1,​0.15,​0.2]-HC[2-5.9/0.1]
BCSN-2CR-[10-70/0.01]-P[1-20/0.01]-W[1-20/0.01]-R[0.1,​0.15,​0.2]-H[4,​6]
BCSN-2CR-[10-70/0.01]-P[1-20/0.01]-W[1-20/0.01]-R[0.1,​0.15,​0.2]-HC[2-5.9/0.1]
BCSN-2DR-[10-70/0.01]-P[1-20/0.01]-W[1-20/0.01]-R[0.1,​0.15,​0.2]-H[4,​6]
BCSN-2DR-[10-70/0.01]-P[1-20/0.01]-W[1-20/0.01]-R[0.1,​0.15,​0.2]-HC[2.1-5.9/0.1]
BCSN-3AR-[10-70/0.01]-P[1-20/0.01]-W[1-20/0.01]-R[0.1,​0.15,​0.2]-H[4,​6]
BCSN-3AR-[10-70/0.01]-P[1-20/0.01]-W[1-20/0.01]-R[0.1,​0.15,​0.2]-HC[2-5.9/0.1]
BCSN-3BR-[10-70/0.01]-P[1-20/0.01]-W[1-20/0.01]-R[0.1,​0.15,​0.2]-H[4,​6]
BCSN-3BR-[10-70/0.01]-P[1-20/0.01]-W[1-20/0.01]-R[0.1,​0.15,​0.2]-HC[2.1-5.9/0.1]
BCSN-4R-[10-70/0.01]-P[1-20/0.01]-W[1-20/0.01]-R[0.1,​0.15,​0.2]-H[4,​6]
BCSN-4R-[10-70/0.01]-P[1-20/0.01]-W[1-20/0.01]-R[0.1,​0.15,​0.2]-HC[2-5.9/0.1]
BCSSN-1AR-[10-70/0.01]-P[1-20/0.01]-W[1-20/0.01]-R[0.1,​0.15,​0.2]
BCSSN-2AR-[10-70/0.01]-P[1-20/0.01]-W[1-20/0.01]-R[0.1,​0.15,​0.2]
BCSSN-2BR-[10-70/0.01]-P[1-20/0.01]-W[1-20/0.01]-R[0.1,​0.15,​0.2]
BCSSN-2CR-[10-70/0.01]-P[1-20/0.01]-W[1-20/0.01]-R[0.1,​0.15,​0.2]
BCSSN-3AR-[10-70/0.01]-P[1-20/0.01]-W[1-20/0.01]-R[0.1,​0.15,​0.2]
BCSSN-4R-[10-70/0.01]-P[1-20/0.01]-W[1-20/0.01]-R[0.1,​0.15,​0.2]
SPHD-1AR-[10-70/0.01]-P[1-20/0.01]-W[1-20/0.01]-R[0.1,​0.15,​0.2]
SPHD-2AR-[10-70/0.01]-P[1-20/0.01]-W[1-20/0.01]-R[0.1,​0.15,​0.2]
SPHD-2BR-[10-70/0.01]-P[1-20/0.01]-W[1-20/0.01]-R[0.1,​0.15,​0.2]
SPHD-2CR-[10-70/0.01]-P[1-20/0.01]-W[1-20/0.01]-R[0.1,​0.15,​0.2]
SPHD-3AR-[10-70/0.01]-P[1-20/0.01]-W[1-20/0.01]-R[0.1,​0.15,​0.2]
SPHD-4R-[10-70/0.01]-P[1-20/0.01]-W[1-20/0.01]-R[0.1,​0.15,​0.2]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSMaterial With/without flange R-chamfered position F (Flange position)
(°)
Hardness W (External shape)
(mm)
H (Flange thickness)
(mm)
HC (Changes the flange thickness)
(mm)
L (L dimension)
(mm)
P (Outer diameter)
(mm)
R (Corner R)
(mm)
1 Piece(s)

10 Days or more

10SKH51Yes1AR061~64HRC1 ~ 204 ~ 6-10 ~ 701 ~ 200.1 ~ 0.2
1 Piece(s)

10 Days or more

10SKH51Yes1AR061~64HRC1 ~ 20-2.1 ~ 5.910 ~ 701 ~ 200.1 ~ 0.2
1 Piece(s)

10 Days or more

10SKH51Yes1BR061~64HRC1 ~ 204 ~ 6-10 ~ 701 ~ 200.1 ~ 0.2
1 Piece(s)

10 Days or more

10SKH51Yes1BR061~64HRC1 ~ 20-2.1 ~ 5.910 ~ 701 ~ 200.1 ~ 0.2
1 Piece(s)

10 Days or more

10SKH51Yes2AR061~64HRC1 ~ 204 ~ 6-10 ~ 701 ~ 200.1 ~ 0.2
1 Piece(s)

10 Days or more

10SKH51Yes2AR061~64HRC1 ~ 20-2 ~ 5.910 ~ 701 ~ 200.1 ~ 0.2
1 Piece(s)

10 Days or more

10SKH51Yes2BR061~64HRC1 ~ 204 ~ 6-10 ~ 701 ~ 200.1 ~ 0.2
1 Piece(s)

10 Days or more

10SKH51Yes2BR061~64HRC1 ~ 20-2 ~ 5.910 ~ 701 ~ 200.1 ~ 0.2
1 Piece(s)

10 Days or more

10SKH51Yes2CR061~64HRC1 ~ 204 ~ 6-10 ~ 701 ~ 200.1 ~ 0.2
1 Piece(s)

10 Days or more

10SKH51Yes2CR061~64HRC1 ~ 20-2.1 ~ 5.910 ~ 701 ~ 200.1 ~ 0.2
1 Piece(s)

10 Days or more

10SKH51Yes2DR061~64HRC1 ~ 204 ~ 6-10 ~ 701 ~ 200.1 ~ 0.2
1 Piece(s)

10 Days or more

10SKH51Yes2DR061~64HRC1 ~ 20-2 ~ 5.910 ~ 701 ~ 200.1 ~ 0.2
1 Piece(s)

10 Days or more

10SKH51Yes3AR061~64HRC1 ~ 204 ~ 6-10 ~ 701 ~ 200.1 ~ 0.2
1 Piece(s)

10 Days or more

10SKH51Yes3AR061~64HRC1 ~ 20-2.1 ~ 5.910 ~ 701 ~ 200.1 ~ 0.2
1 Piece(s)

10 Days or more

10SKH51Yes3BR061~64HRC1 ~ 204 ~ 6-10 ~ 701 ~ 200.1 ~ 0.2
1 Piece(s)

10 Days or more

10SKH51Yes3BR061~64HRC1 ~ 20-2.1 ~ 5.910 ~ 701 ~ 200.1 ~ 0.2
1 Piece(s)

10 Days or more

10SKH51Yes4R061~64HRC1 ~ 204 ~ 6-10 ~ 701 ~ 200.1 ~ 0.2
1 Piece(s)

10 Days or more

10SKH51Yes4R061~64HRC1 ~ 20-2 ~ 5.910 ~ 701 ~ 200.1 ~ 0.2
1 Piece(s)

10 Days or more

10NAK80Yes1AR037~43HRC1 ~ 204 ~ 6-10 ~ 701 ~ 200.1 ~ 0.2
1 Piece(s)

10 Days or more

10NAK80Yes1AR037~43HRC1 ~ 20-2 ~ 5.910 ~ 701 ~ 200.1 ~ 0.2
1 Piece(s)

10 Days or more

10NAK80Yes1BR037~43HRC1 ~ 204 ~ 6-10 ~ 701 ~ 200.1 ~ 0.2
1 Piece(s)

10 Days or more

10NAK80Yes1BR037~43HRC1 ~ 20-2 ~ 5.910 ~ 701 ~ 200.1 ~ 0.2
1 Piece(s)

10 Days or more

10NAK80Yes2AR037~43HRC1 ~ 204 ~ 6-10 ~ 701 ~ 200.1 ~ 0.2
1 Piece(s)

10 Days or more

10NAK80Yes2AR037~43HRC1 ~ 20-2 ~ 5.910 ~ 701 ~ 200.1 ~ 0.2
1 Piece(s)

10 Days or more

10NAK80Yes2BR037~43HRC1 ~ 204 ~ 6-10 ~ 701 ~ 200.1 ~ 0.2
1 Piece(s)

10 Days or more

10NAK80Yes2BR037~43HRC1 ~ 20-2 ~ 5.910 ~ 701 ~ 200.1 ~ 0.2
1 Piece(s)

10 Days or more

10NAK80Yes2CR037~43HRC1 ~ 204 ~ 6-10 ~ 701 ~ 200.1 ~ 0.2
1 Piece(s)

10 Days or more

10NAK80Yes2CR037~43HRC1 ~ 20-2 ~ 5.910 ~ 701 ~ 200.1 ~ 0.2
1 Piece(s)

10 Days or more

10NAK80Yes2DR037~43HRC1 ~ 204 ~ 6-10 ~ 701 ~ 200.1 ~ 0.2
1 Piece(s)

10 Days or more

10NAK80Yes2DR037~43HRC1 ~ 20-2.1 ~ 5.910 ~ 701 ~ 200.1 ~ 0.2
1 Piece(s)

10 Days or more

10NAK80Yes3AR037~43HRC1 ~ 204 ~ 6-10 ~ 701 ~ 200.1 ~ 0.2
1 Piece(s)

10 Days or more

10NAK80Yes3AR037~43HRC1 ~ 20-2 ~ 5.910 ~ 701 ~ 200.1 ~ 0.2
1 Piece(s)

10 Days or more

10NAK80Yes3BR037~43HRC1 ~ 204 ~ 6-10 ~ 701 ~ 200.1 ~ 0.2
1 Piece(s)

10 Days or more

10NAK80Yes3BR037~43HRC1 ~ 20-2.1 ~ 5.910 ~ 701 ~ 200.1 ~ 0.2
1 Piece(s)

10 Days or more

10NAK80Yes4R037~43HRC1 ~ 204 ~ 6-10 ~ 701 ~ 200.1 ~ 0.2
1 Piece(s)

10 Days or more

10NAK80Yes4R037~43HRC1 ~ 20-2 ~ 5.910 ~ 701 ~ 200.1 ~ 0.2
1 Piece(s)

10 Days or more

10NAK80No1AR-37~43HRC1 ~ 20--10 ~ 701 ~ 200.1 ~ 0.2
1 Piece(s)

10 Days or more

10NAK80No2AR-37~43HRC1 ~ 20--10 ~ 701 ~ 200.1 ~ 0.2
1 Piece(s)

10 Days or more

10NAK80No2BR-37~43HRC1 ~ 20--10 ~ 701 ~ 200.1 ~ 0.2
1 Piece(s)

10 Days or more

10NAK80No2CR-37~43HRC1 ~ 20--10 ~ 701 ~ 200.1 ~ 0.2
1 Piece(s)

10 Days or more

10NAK80No3AR-37~43HRC1 ~ 20--10 ~ 701 ~ 200.1 ~ 0.2
1 Piece(s)

10 Days or more

10NAK80No4R-37~43HRC1 ~ 20--10 ~ 701 ~ 200.1 ~ 0.2
1 Piece(s)

10 Days or more

10SKH51No1AR-61~64HRC1 ~ 20--10 ~ 701 ~ 200.1 ~ 0.2
1 Piece(s)

10 Days or more

10SKH51No2AR-61~64HRC1 ~ 20--10 ~ 701 ~ 200.1 ~ 0.2
1 Piece(s)

10 Days or more

10SKH51No2BR-61~64HRC1 ~ 20--10 ~ 701 ~ 200.1 ~ 0.2
1 Piece(s)

10 Days or more

10SKH51No2CR-61~64HRC1 ~ 20--10 ~ 701 ~ 200.1 ~ 0.2
1 Piece(s)

10 Days or more

10SKH51No3AR-61~64HRC1 ~ 20--10 ~ 701 ~ 200.1 ~ 0.2
1 Piece(s)

10 Days or more

10SKH51No4R-61~64HRC1 ~ 20--10 ~ 701 ~ 200.1 ~ 0.2

Loading...

  1. 1
 

Basic Information

Tip shape No tip processing Number of engraving characters Without engraving characters

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.