(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Two-Step Core Pins -Shaft Diameter (P) Designation (0.01mm Increments) /Shaft Diameter Tolerance 0_-0.005/Tip A·V・E Tolerance ±0.01 Type- (Part Numbers)

Two-Step Core Pins -Shaft Diameter (P) Designation (0.01mm Increments) /Shaft Diameter Tolerance 0_-0.005/Tip A·V・E Tolerance ±0.01 Type-

Click this image to zoom it.

Move the mouse over the image to zoom

•Shape Type: Two-step
•Shaft Diameter Tolerance: 0/-0.005
•L Dimension Tolerance: +0.02/0
•Tip Gradient Tolerance: ±0.01
•Head Thickness: 4mm(T4)

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
CAGBA1.5-[12-100/0.01]-P[1-1.49/0.01]-F[10-99/0.01]-Y[10.5-99.5/0.01]-V[0.51-1.48/0.01]-E[0.5-1.48/0.01]
CAGBA2-[12-100/0.01]-P[1.5-1.99/0.01]-F[10-99.7/0.01]-Y[10-99.5/0.01]-V[0.7-1.98/0.01]-E[0.7-1.97/0.01]
CAGBA2.5-[12-100/0.01]-P[2-2.49/0.01]-F[10-99.7/0.01]-Y[10-99.5/0.01]-V[0.7-2.48/0.01]-E[0.7-2.47/0.01]
CAGBA3-[12-100/0.01]-P[2.5-2.99/0.01]-F[10-99.7/0.01]-Y[10-99.5/0.01]-V[1-2.98/0.01]-E[1-2.97/0.01]
CAGBA3.5-[12-100/0.01]-P[3-3.49/0.01]-F[10-99.7/0.01]-Y[10-99.5/0.01]-V[1-3.48/0.01]-E[1-3.47/0.01]
CAGBA4-[12-120/0.01]-P[3.5-3.99/0.01]-F[10-119.7/0.01]-Y[10-119.5/0.01]-V[1-3.98/0.01]-E[1-3.97/0.01]
CAGBA4.5-[12-120/0.01]-P[4-4.49/0.01]-F[10-119.7/0.01]-Y[10-119.5/0.01]-V[1.5-4.48/0.01]-E[1.5-4.47/0.01]
CAGBA5-[12-120/0.01]-P[4.5-4.99/0.01]-F[10-119.7/0.01]-Y[10-119.5/0.01]-V[1.5-4.98/0.01]-E[1.5-4.97/0.01]
CAGBA5.5-[12-120/0.01]-P[5-5.49/0.01]-F[10-119.7/0.01]-Y[10-119.5/0.01]-V[1.5-5.48/0.01]-E[1.5-5.47/0.01]
CAGBA6-[12-120/0.01]-P[5.5-5.99/0.01]-F[10-119.7/0.01]-Y[10-119.5/0.01]-V[2-5.98/0.01]-E[2-5.97/0.01]
CAGBA6.5-[12-120/0.01]-P[6-6.49/0.01]-F[10-119.7/0.01]-Y[10-119.5/0.01]-V[2-6.48/0.01]-E[2-6.47/0.01]
CAGBA7-[12-120/0.01]-P[6.5-6.99/0.01]-F[10-119.7/0.01]-Y[10-119.5/0.01]-V[2-6.98/0.01]-E[2-6.97/0.01]
CAGBA8-[12-120/0.01]-P[7-7.99/0.01]-F[10-119.7/0.01]-Y[10-119.5/0.01]-V[2-7.98/0.01]-E[2-7.97/0.01]
CAGBA10-[12-120/0.01]-P[8-9.99/0.01]-F[10-119.7/0.01]-Y[10-119.5/0.01]-V[2-9.98/0.01]-E[2-9.97/0.01]
CAGBA13-[12-120/0.01]-P[10-12.99/0.01]-F[10-119.7/0.01]-Y[10-119.5/0.01]-V[2.5-12.98/0.01]-E[2.5-12.97/0.01]
CAGBA16-[12-120/0.01]-P[13-15.99/0.01]-F[10-119.7/0.01]-Y[10-119.5/0.01]-V[2.5-15.98/0.01]-E[2.5-15.97/0.01]
CAGBB1.5-[12-100/0.01]-P[1-1.49/0.01]-F[10-98.8/0.01]-Y[10.5-99.3/0.01]-V[0.51-1.48/0.01]-J[0.5-1.48/0.01]-E[0.5-1.48/0.01]
CAGBB2-[12-100/0.01]-P[1.5-1.99/0.01]-F[10-99.7/0.01]-Y[10-99.5/0.01]-V[0.7-1.98/0.01]-J[0.7-1.97/0.01]-E[0.7-1.97/0.01]
CAGBB2.5-[12-100/0.01]-P[2-2.49/0.01]-F[10-99.7/0.01]-Y[10-99.5/0.01]-V[0.7-2.48/0.01]-J[0.7-2.47/0.01]-E[0.7-2.47/0.01]
CAGBB3-[12-100/0.01]-P[2.5-2.99/0.01]-F[10-99.7/0.01]-Y[10-99.5/0.01]-V[1-2.98/0.01]-J[1-2.97/0.01]-E[1-2.97/0.01]
CAGBB3.5-[12-100/0.01]-P[3-3.49/0.01]-F[10-99.7/0.01]-Y[10-99.5/0.01]-V[1-3.48/0.01]-J[1-3.47/0.01]-E[1-3.47/0.01]
CAGBB4-[12-120/0.01]-P[3.5-3.99/0.01]-F[10-119.7/0.01]-Y[10-119.5/0.01]-V[1-3.98/0.01]-J[1-3.97/0.01]-E[1-3.97/0.01]
CAGBB4.5-[12-120/0.01]-P[4-4.49/0.01]-F[10-119.7/0.01]-Y[10-119.5/0.01]-V[1.5-4.48/0.01]-J[1.5-4.47/0.01]-E[1.5-4.47/0.01]
CAGBB5-[12-120/0.01]-P[4.5-4.99/0.01]-F[10-119.7/0.01]-Y[10-119.5/0.01]-V[1.5-4.98/0.01]-J[1.5-4.97/0.01]-E[1.5-4.97/0.01]
CAGBB5.5-[12-120/0.01]-P[5-5.49/0.01]-F[10-119.7/0.01]-Y[10-119.5/0.01]-V[1.5-5.48/0.01]-J[1.5-5.47/0.01]-E[1.5-5.47/0.01]
CAGBB6-[12-120/0.01]-P[5.5-5.99/0.01]-F[10-119.7/0.01]-Y[10-119.5/0.01]-V[2-5.98/0.01]-J[2-5.97/0.01]-E[2-5.97/0.01]
CAGBB6.5-[12-120/0.01]-P[6-6.49/0.01]-F[10-119.7/0.01]-Y[10-119.5/0.01]-V[2-6.48/0.01]-J[2-6.47/0.01]-E[2-6.47/0.01]
CAGBB7-[12-120/0.01]-P[6.5-6.99/0.01]-F[10-119.7/0.01]-Y[10-119.5/0.01]-V[2-6.98/0.01]-J[2-6.97/0.01]-E[2-6.97/0.01]
CAGBB8-[12-120/0.01]-P[7-7.99/0.01]-F[10-119.7/0.01]-Y[10-119.5/0.01]-V[2-7.98/0.01]-J[2-7.97/0.01]-E[2-7.97/0.01]
CAGBB10-[12-120/0.01]-P[8-9.99/0.01]-F[10-119.7/0.01]-Y[10-119.5/0.01]-V[2-9.98/0.01]-J[2-9.97/0.01]-E[2-9.97/0.01]
CAGBB13-[12-120/0.01]-P[10-12.99/0.01]-F[10-119.7/0.01]-Y[10-119.5/0.01]-V[2.5-12.98/0.01]-J[2.5-12.97/0.01]-E[2.5-12.97/0.01]
CAGBB16-[12-120/0.01]-P[13-15.99/0.01]-F[10-119.7/0.01]-Y[10-119.5/0.01]-V[2.5-15.98/0.01]-J[2.5-15.97/0.01]-E[2.5-15.97/0.01]
CAGBC1.5-[12-100/0.01]-P[1-1.49/0.01]-F[10-99/0.01]-Y[10.5-99.5/0.01]-V[0.51-1.48/0.01]-J[0.5-1.48/0.01]-E[0.5-1.48/0.01]
CAGBC2-[12-100/0.01]-P[1.5-1.99/0.01]-F[10-99.7/0.01]-Y[10-99.5/0.01]-V[0.7-1.98/0.01]-J[0.7-1.97/0.01]-E[0.7-1.97/0.01]
CAGBC2.5-[12-100/0.01]-P[2-2.49/0.01]-F[10-99.7/0.01]-Y[10-99.5/0.01]-V[0.7-2.48/0.01]-J[0.7-2.47/0.01]-E[0.7-2.47/0.01]
CAGBC3-[12-100/0.01]-P[2.5-2.99/0.01]-F[10-99.7/0.01]-Y[10-99.5/0.01]-V[1-2.98/0.01]-J[1-2.97/0.01]-E[1-2.97/0.01]
CAGBC3.5-[12-100/0.01]-P[3-3.49/0.01]-F[10-99.7/0.01]-Y[10-99.5/0.01]-V[1-3.48/0.01]-J[1-3.47/0.01]-E[1-3.47/0.01]
CAGBC4-[12-120/0.01]-P[3.5-3.99/0.01]-F[10-119.7/0.01]-Y[10-119.5/0.01]-V[1-3.98/0.01]-J[1-3.97/0.01]-E[1-3.97/0.01]
CAGBC4.5-[12-120/0.01]-P[4-4.49/0.01]-F[10-119.7/0.01]-Y[10-119.5/0.01]-V[1.5-4.48/0.01]-J[1.5-4.47/0.01]-E[1.5-4.47/0.01]
CAGBC5-[12-120/0.01]-P[4.5-4.99/0.01]-F[10-119.7/0.01]-Y[10-119.5/0.01]-V[1.5-4.98/0.01]-J[1.5-4.97/0.01]-E[1.5-4.97/0.01]
CAGBC5.5-[12-120/0.01]-P[5-5.49/0.01]-F[10-119.7/0.01]-Y[10-119.5/0.01]-V[1.5-5.48/0.01]-J[1.5-5.47/0.01]-E[1.5-5.47/0.01]
CAGBC6-[12-120/0.01]-P[5.5-5.99/0.01]-F[10-119.7/0.01]-Y[10-119.5/0.01]-V[2-5.98/0.01]-J[2-5.97/0.01]-E[2-5.97/0.01]
CAGBC6.5-[12-120/0.01]-P[6-6.49/0.01]-F[10-119.7/0.01]-Y[10-119.5/0.01]-V[2-6.48/0.01]-J[2-6.47/0.01]-E[2-6.47/0.01]
CAGBC7-[12-120/0.01]-P[6.5-6.99/0.01]-F[10-119.7/0.01]-Y[10-119.5/0.01]-V[2-6.98/0.01]-J[2-6.97/0.01]-E[2-6.97/0.01]
CAGBC8-[12-120/0.01]-P[7-7.99/0.01]-F[10-119.7/0.01]-Y[10-119.5/0.01]-V[2-7.98/0.01]-J[2-7.97/0.01]-E[2-7.97/0.01]
CAGBC10-[12-120/0.01]-P[8-9.99/0.01]-F[10-119.7/0.01]-Y[10-119.5/0.01]-V[2-9.98/0.01]-J[2-9.97/0.01]-E[2-9.97/0.01]
CAGBC13-[12-120/0.01]-P[10-12.99/0.01]-F[10-119.7/0.01]-Y[10-119.5/0.01]-V[2.5-12.98/0.01]-J[2.5-12.97/0.01]-E[2.5-12.97/0.01]
CAGBC16-[12-120/0.01]-P[13-15.99/0.01]-F[10-119.7/0.01]-Y[10-119.5/0.01]-V[2.5-15.98/0.01]-J[2.5-15.97/0.01]-E[2.5-15.97/0.01]
CAGBD1.5-[12-100/0.01]-P[1-1.49/0.01]-F[10-98.9/0.01]-Y[10.5-99.4/0.01]-V[0.51-1.48/0.01]-J[0.5-1.48/0.01]-E[0.5-1.48/0.01]-G[0.1-0.5/0.1]
CAGBD2-[12-100/0.01]-P[1.5-1.99/0.01]-F[10-99.7/0.01]-Y[10-99.5/0.01]-V[0.7-1.98/0.01]-J[0.7-1.97/0.01]-E[0.7-1.97/0.01]-G[0.1-0.5/0.1]
CAGBD2.5-[12-100/0.01]-P[2-2.49/0.01]-F[10-99.7/0.01]-Y[10-99.5/0.01]-V[0.7-2.48/0.01]-J[0.7-2.47/0.01]-E[0.7-2.47/0.01]-G[0.1-0.5/0.1]
CAGBD3-[12-100/0.01]-P[2.5-2.99/0.01]-F[10-99.7/0.01]-Y[10-99.5/0.01]-V[1-2.98/0.01]-J[1-2.97/0.01]-E[1-2.97/0.01]-G[0.1-0.5/0.1]
CAGBD3.5-[12-100/0.01]-P[3-3.49/0.01]-F[10-99.7/0.01]-Y[10-99.5/0.01]-V[1-3.48/0.01]-J[1-3.47/0.01]-E[1-3.47/0.01]-G[0.1-0.5/0.1]
CAGBD4-[12-120/0.01]-P[3.5-3.99/0.01]-F[10-119.7/0.01]-Y[10-119.5/0.01]-V[1-3.98/0.01]-J[1-3.97/0.01]-E[1-3.97/0.01]-G[0.1-0.5/0.1]
CAGBD4.5-[12-120/0.01]-P[4-4.49/0.01]-F[10-119.7/0.01]-Y[10-119.5/0.01]-V[1.5-4.48/0.01]-J[1.5-4.47/0.01]-E[1.5-4.47/0.01]-G[0.1-0.5/0.1]
CAGBD5-[12-120/0.01]-P[4.5-4.99/0.01]-F[10-119.7/0.01]-Y[10-119.5/0.01]-V[1.5-4.98/0.01]-J[1.5-4.97/0.01]-E[1.5-4.97/0.01]-G[0.1-0.5/0.1]
CAGBD5.5-[12-120/0.01]-P[5-5.49/0.01]-F[10-119.7/0.01]-Y[10-119.5/0.01]-V[1.5-5.48/0.01]-J[1.5-5.47/0.01]-E[1.5-5.47/0.01]-G[0.1-0.5/0.1]
CAGBD6-[12-120/0.01]-P[5.5-5.99/0.01]-F[10-119.7/0.01]-Y[10-119.5/0.01]-V[2-5.98/0.01]-J[2-5.97/0.01]-E[2-5.97/0.01]-G[0.1-0.5/0.1]
CAGBD6.5-[12-120/0.01]-P[6-6.49/0.01]-F[10-119.7/0.01]-Y[10-119.5/0.01]-V[2-6.48/0.01]-J[2-6.47/0.01]-E[2-6.47/0.01]-G[0.1-0.5/0.1]
CAGBD7-[12-120/0.01]-P[6.5-6.99/0.01]-F[10-119.7/0.01]-Y[10-119.5/0.01]-V[2-6.98/0.01]-J[2-6.97/0.01]-E[2-6.97/0.01]-G[0.1-0.5/0.1]
CAGBD8-[12-120/0.01]-P[7-7.99/0.01]-F[10-119.7/0.01]-Y[10-119.5/0.01]-V[2-7.98/0.01]-J[2-7.97/0.01]-E[2-7.97/0.01]-G[0.1-0.5/0.1]
CAGBD10-[12-120/0.01]-P[8-9.99/0.01]-F[10-119.7/0.01]-Y[10-119.5/0.01]-V[2-9.98/0.01]-J[2-9.97/0.01]-E[2-9.97/0.01]-G[0.1-0.5/0.1]
CAGBD13-[12-120/0.01]-P[10-12.99/0.01]-F[10-119.7/0.01]-Y[10-119.5/0.01]-V[2.5-12.98/0.01]-J[2.5-12.97/0.01]-E[2.5-12.97/0.01]-G[0.1-0.5/0.1]
CAGBD16-[12-120/0.01]-P[13-15.99/0.01]-F[10-119.7/0.01]-Y[10-119.5/0.01]-V[2.5-15.98/0.01]-J[2.5-15.97/0.01]-E[2.5-15.97/0.01]-G[0.1-0.5/0.1]
CAGBE1.5-[12-100/0.01]-P[1-1.49/0.01]-F[10-98.7/0.01]-Y[10.5-99.2/0.01]-V[0.51-1.48/0.01]-J[0.5-1.48/0.01]-E[0.5-1.48/0.01]-Q[0.2-0.4/0.1]
CAGBE2-[12-100/0.01]-P[1.5-1.99/0.01]-F[10-99.7/0.01]-Y[10-99.5/0.01]-V[0.7-1.98/0.01]-J[0.7-1.97/0.01]-E[0.7-1.97/0.01]-Q[0.2-0.6/0.1]
CAGBE2.5-[12-100/0.01]-P[2-2.49/0.01]-F[10-99.7/0.01]-Y[10-99.5/0.01]-V[0.7-2.48/0.01]-J[0.7-2.47/0.01]-E[0.7-2.47/0.01]-Q[0.2-0.8/0.1]
CAGBE3-[12-100/0.01]-P[2.5-2.99/0.01]-F[10-99.7/0.01]-Y[10-99.5/0.01]-V[1-2.98/0.01]-J[1-2.97/0.01]-E[1-2.97/0.01]-Q[0.2-0.9/0.1]
CAGBE3.5-[12-100/0.01]-P[3-3.49/0.01]-F[10-99.7/0.01]-Y[10-99.5/0.01]-V[1-3.48/0.01]-J[1-3.47/0.01]-E[1-3.47/0.01]-Q[0.2-1.2/0.1]
CAGBE4-[12-120/0.01]-P[3.5-3.99/0.01]-F[10-119.7/0.01]-Y[10-119.5/0.01]-V[1-3.98/0.01]-J[1-3.97/0.01]-E[1-3.97/0.01]-Q[0.2-1.4/0.1]
CAGBE4.5-[12-120/0.01]-P[4-4.49/0.01]-F[10-119.7/0.01]-Y[10-119.5/0.01]-V[1.5-4.48/0.01]-J[1.5-4.47/0.01]-E[1.5-4.47/0.01]-Q[0.2-1.4/0.1]
CAGBE5-[12-120/0.01]-P[4.5-4.99/0.01]-F[10-119.7/0.01]-Y[10-119.5/0.01]-V[1.5-4.98/0.01]-J[1.5-4.97/0.01]-E[1.5-4.97/0.01]-Q[0.2-1.7/0.1]
CAGBE5.5-[12-120/0.01]-P[5-5.49/0.01]-F[10-119.7/0.01]-Y[10-119.5/0.01]-V[1.5-5.48/0.01]-J[1.5-5.47/0.01]-E[1.5-5.47/0.01]-Q[0.2-1.9/0.1]
CAGBE6-[12-120/0.01]-P[5.5-5.99/0.01]-F[10-119.7/0.01]-Y[10-119.5/0.01]-V[2-5.98/0.01]-J[2-5.97/0.01]-E[2-5.97/0.01]-Q[0.2-1.9/0.1]
CAGBE6.5-[12-120/0.01]-P[6-6.49/0.01]-F[10-119.7/0.01]-Y[10-119.5/0.01]-V[2-6.48/0.01]-J[2-6.47/0.01]-E[2-6.47/0.01]-Q[0.2-2.2/0.1]
CAGBE7-[12-120/0.01]-P[6.5-6.99/0.01]-F[10-119.7/0.01]-Y[10-119.5/0.01]-V[2-6.98/0.01]-J[2-6.97/0.01]-E[2-6.97/0.01]-Q[0.2-2.4/0.1]
CAGBE8-[12-120/0.01]-P[7-7.99/0.01]-F[10-119.7/0.01]-Y[10-119.5/0.01]-V[2-7.98/0.01]-J[2-7.97/0.01]-E[2-7.97/0.01]-Q[0.2-2.9/0.1]
CAGBE10-[12-120/0.01]-P[8-9.99/0.01]-F[10-119.7/0.01]-Y[10-119.5/0.01]-V[2-9.98/0.01]-J[2-9.97/0.01]-E[2-9.97/0.01]-Q[0.2-3.9/0.1]
CAGBE13-[12-120/0.01]-P[10-12.99/0.01]-F[10-119.7/0.01]-Y[10-119.5/0.01]-V[2.5-12.98/0.01]-J[2.5-12.97/0.01]-E[2.5-12.97/0.01]-Q[0.2-5.2/0.1]
CAGBE16-[12-120/0.01]-P[13-15.99/0.01]-F[10-119.7/0.01]-Y[10-119.5/0.01]-V[2.5-15.98/0.01]-J[2.5-15.97/0.01]-E[2.5-15.97/0.01]-Q[0.2-6.7/0.1]
CAHBA1.5-[12-100/0.01]-P[1-1.49/0.01]-F[10-99/0.01]-Y[10.5-99.5/0.01]-V[0.5-1.49/0.01]-E[0.5-1.48/0.01]
CAHBA2-[12-100/0.01]-P[1.5-1.99/0.01]-F[10-99/0.01]-Y[10-99/0.01]-V[0.7-1.98/0.01]-E[0.7-1.97/0.01]
CAHBA2.5-[12-100/0.01]-P[2-2.49/0.01]-F[10-99/0.01]-Y[10-99/0.01]-V[0.7-2.48/0.01]-E[0.7-2.48/0.01]
CAHBA3-[12-100/0.01]-P[2.5-2.99/0.01]-F[10-99/0.01]-Y[10-99/0.01]-V[1-2.98/0.01]-E[1-2.98/0.01]
CAHBA3.5-[12-100/0.01]-P[3-3.49/0.01]-F[10-99/0.01]-Y[10-99/0.01]-V[1-3.48/0.01]-E[1-3.48/0.01]
CAHBA4-[12-120/0.01]-P[3.5-3.99/0.01]-F[10-119/0.01]-Y[10-119.5/0.01]-V[1-3.98/0.01]-E[1-3.98/0.01]
CAHBA4.5-[12-120/0.01]-P[4-4.49/0.01]-F[10-119/0.01]-Y[10-119.5/0.01]-V[1.5-4.48/0.01]-E[1.5-4.48/0.01]
CAHBA5-[12-150/0.01]-P[4.5-4.99/0.01]-F[10-119/0.01]-Y[10-119.5/0.01]-V[1.5-4.98/0.01]-E[1.5-4.98/0.01]
CAHBA5.5-[12-150/0.01]-P[5-5.49/0.01]-F[10-119/0.01]-Y[10-119.5/0.01]-V[1.5-5.48/0.01]-E[1.5-5.48/0.01]
CAHBA6-[12-150/0.01]-P[5.5-5.99/0.01]-F[10-119/0.01]-Y[10-119.5/0.01]-V[2-5.98/0.01]-E[2-5.98/0.01]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSMaterial D/P (Shaft diameter)
(mm)
Step (Step shape of the first step) Step (Step shape of the second step) No. (Nominal diameter)
(mm)
A (Type of the first step diameter)
(mm)
C (First step shape taper width)
(mm)
E (Tip diameter)
(mm)
F (Bearing bore length)
(mm)
G (C chamfering width of the second step shape)
(mm)
J (Type of the second step)
(mm)
L (L dimension)
(mm)
Q (Second step shape R chamfering)
(mm)
R (First step type R)
(mm)
V (Type of the second step)
(mm)
Y
(mm)
1 Piece(s)

8 Days or more

10DH2F1 ~ 1.49CAA1.5--0.5 ~ 1.4810 ~ 99--12 ~ 100--0.51 ~ 1.4810.5 ~ 99.5
1 Piece(s)

8 Days or more

10DH2F1.5 ~ 1.99CAA2--0.7 ~ 1.9710 ~ 99.7--12 ~ 100--0.7 ~ 1.9810 ~ 99.5
1 Piece(s)

8 Days or more

10DH2F2 ~ 2.49CAA2.5--0.7 ~ 2.4710 ~ 99.7--12 ~ 100--0.7 ~ 2.4810 ~ 99.5
1 Piece(s)

8 Days or more

10DH2F2.5 ~ 2.99CAA3--1 ~ 2.9710 ~ 99.7--12 ~ 100--1 ~ 2.9810 ~ 99.5
1 Piece(s)

8 Days or more

10DH2F3 ~ 3.49CAA3.5--1 ~ 3.4710 ~ 99.7--12 ~ 100--1 ~ 3.4810 ~ 99.5
1 Piece(s)

8 Days or more

10DH2F3.5 ~ 3.99CAA4--1 ~ 3.9710 ~ 119.7--12 ~ 120--1 ~ 3.9810 ~ 119.5
1 Piece(s)

8 Days or more

10DH2F4 ~ 4.49CAA4.5--1.5 ~ 4.4710 ~ 119.7--12 ~ 120--1.5 ~ 4.4810 ~ 119.5
1 Piece(s)

8 Days or more

10DH2F4.5 ~ 4.99CAA5--1.5 ~ 4.9710 ~ 119.7--12 ~ 120--1.5 ~ 4.9810 ~ 119.5
1 Piece(s)

8 Days or more

10DH2F5 ~ 5.49CAA5.5--1.5 ~ 5.4710 ~ 119.7--12 ~ 120--1.5 ~ 5.4810 ~ 119.5
1 Piece(s)

8 Days or more

10DH2F5.5 ~ 5.99CAA6--2 ~ 5.9710 ~ 119.7--12 ~ 120--2 ~ 5.9810 ~ 119.5
1 Piece(s)

8 Days or more

10DH2F6 ~ 6.49CAA6.5--2 ~ 6.4710 ~ 119.7--12 ~ 120--2 ~ 6.4810 ~ 119.5
1 Piece(s)

8 Days or more

10DH2F6.5 ~ 6.99CAA7--2 ~ 6.9710 ~ 119.7--12 ~ 120--2 ~ 6.9810 ~ 119.5
1 Piece(s)

8 Days or more

10DH2F7 ~ 7.99CAA8--2 ~ 7.9710 ~ 119.7--12 ~ 120--2 ~ 7.9810 ~ 119.5
1 Piece(s)

8 Days or more

10DH2F8 ~ 9.99CAA10--2 ~ 9.9710 ~ 119.7--12 ~ 120--2 ~ 9.9810 ~ 119.5
1 Piece(s)

8 Days or more

10DH2F10 ~ 12.99CAA13--2.5 ~ 12.9710 ~ 119.7--12 ~ 120--2.5 ~ 12.9810 ~ 119.5
1 Piece(s)

8 Days or more

10DH2F13 ~ 15.99CAA16--2.5 ~ 15.9710 ~ 119.7--12 ~ 120--2.5 ~ 15.9810 ~ 119.5
1 Piece(s)

8 Days or more

10DH2F1 ~ 1.49CAB1.5--0.5 ~ 1.4810 ~ 98.8-0.5 ~ 1.4812 ~ 100--0.51 ~ 1.4810.5 ~ 99.3
1 Piece(s)

8 Days or more

10DH2F1.5 ~ 1.99CAB2--0.7 ~ 1.9710 ~ 99.7-0.7 ~ 1.9712 ~ 100--0.7 ~ 1.9810 ~ 99.5
1 Piece(s)

8 Days or more

10DH2F2 ~ 2.49CAB2.5--0.7 ~ 2.4710 ~ 99.7-0.7 ~ 2.4712 ~ 100--0.7 ~ 2.4810 ~ 99.5
1 Piece(s)

8 Days or more

10DH2F2.5 ~ 2.99CAB3--1 ~ 2.9710 ~ 99.7-1 ~ 2.9712 ~ 100--1 ~ 2.9810 ~ 99.5
1 Piece(s)

8 Days or more

10DH2F3 ~ 3.49CAB3.5--1 ~ 3.4710 ~ 99.7-1 ~ 3.4712 ~ 100--1 ~ 3.4810 ~ 99.5
1 Piece(s)

8 Days or more

10DH2F3.5 ~ 3.99CAB4--1 ~ 3.9710 ~ 119.7-1 ~ 3.9712 ~ 120--1 ~ 3.9810 ~ 119.5
1 Piece(s)

8 Days or more

10DH2F4 ~ 4.49CAB4.5--1.5 ~ 4.4710 ~ 119.7-1.5 ~ 4.4712 ~ 120--1.5 ~ 4.4810 ~ 119.5
1 Piece(s)

8 Days or more

10DH2F4.5 ~ 4.99CAB5--1.5 ~ 4.9710 ~ 119.7-1.5 ~ 4.9712 ~ 120--1.5 ~ 4.9810 ~ 119.5
1 Piece(s)

8 Days or more

10DH2F5 ~ 5.49CAB5.5--1.5 ~ 5.4710 ~ 119.7-1.5 ~ 5.4712 ~ 120--1.5 ~ 5.4810 ~ 119.5
1 Piece(s)

8 Days or more

10DH2F5.5 ~ 5.99CAB6--2 ~ 5.9710 ~ 119.7-2 ~ 5.9712 ~ 120--2 ~ 5.9810 ~ 119.5
1 Piece(s)

8 Days or more

10DH2F6 ~ 6.49CAB6.5--2 ~ 6.4710 ~ 119.7-2 ~ 6.4712 ~ 120--2 ~ 6.4810 ~ 119.5
1 Piece(s)

8 Days or more

10DH2F6.5 ~ 6.99CAB7--2 ~ 6.9710 ~ 119.7-2 ~ 6.9712 ~ 120--2 ~ 6.9810 ~ 119.5
1 Piece(s)

8 Days or more

10DH2F7 ~ 7.99CAB8--2 ~ 7.9710 ~ 119.7-2 ~ 7.9712 ~ 120--2 ~ 7.9810 ~ 119.5
1 Piece(s)

8 Days or more

10DH2F8 ~ 9.99CAB10--2 ~ 9.9710 ~ 119.7-2 ~ 9.9712 ~ 120--2 ~ 9.9810 ~ 119.5
1 Piece(s)

8 Days or more

10DH2F10 ~ 12.99CAB13--2.5 ~ 12.9710 ~ 119.7-2.5 ~ 12.9712 ~ 120--2.5 ~ 12.9810 ~ 119.5
1 Piece(s)

8 Days or more

10DH2F13 ~ 15.99CAB16--2.5 ~ 15.9710 ~ 119.7-2.5 ~ 15.9712 ~ 120--2.5 ~ 15.9810 ~ 119.5
1 Piece(s)

8 Days or more

10DH2F1 ~ 1.49CAC1.5--0.5 ~ 1.4810 ~ 99-0.5 ~ 1.4812 ~ 100--0.51 ~ 1.4810.5 ~ 99.5
1 Piece(s)

8 Days or more

10DH2F1.5 ~ 1.99CAC2--0.7 ~ 1.9710 ~ 99.7-0.7 ~ 1.9712 ~ 100--0.7 ~ 1.9810 ~ 99.5
1 Piece(s)

8 Days or more

10DH2F2 ~ 2.49CAC2.5--0.7 ~ 2.4710 ~ 99.7-0.7 ~ 2.4712 ~ 100--0.7 ~ 2.4810 ~ 99.5
1 Piece(s)

8 Days or more

10DH2F2.5 ~ 2.99CAC3--1 ~ 2.9710 ~ 99.7-1 ~ 2.9712 ~ 100--1 ~ 2.9810 ~ 99.5
1 Piece(s)

8 Days or more

10DH2F3 ~ 3.49CAC3.5--1 ~ 3.4710 ~ 99.7-1 ~ 3.4712 ~ 100--1 ~ 3.4810 ~ 99.5
1 Piece(s)

8 Days or more

10DH2F3.5 ~ 3.99CAC4--1 ~ 3.9710 ~ 119.7-1 ~ 3.9712 ~ 120--1 ~ 3.9810 ~ 119.5
1 Piece(s)

8 Days or more

10DH2F4 ~ 4.49CAC4.5--1.5 ~ 4.4710 ~ 119.7-1.5 ~ 4.4712 ~ 120--1.5 ~ 4.4810 ~ 119.5
1 Piece(s)

8 Days or more

10DH2F4.5 ~ 4.99CAC5--1.5 ~ 4.9710 ~ 119.7-1.5 ~ 4.9712 ~ 120--1.5 ~ 4.9810 ~ 119.5
1 Piece(s)

8 Days or more

10DH2F5 ~ 5.49CAC5.5--1.5 ~ 5.4710 ~ 119.7-1.5 ~ 5.4712 ~ 120--1.5 ~ 5.4810 ~ 119.5
1 Piece(s)

8 Days or more

10DH2F5.5 ~ 5.99CAC6--2 ~ 5.9710 ~ 119.7-2 ~ 5.9712 ~ 120--2 ~ 5.9810 ~ 119.5
1 Piece(s)

8 Days or more

10DH2F6 ~ 6.49CAC6.5--2 ~ 6.4710 ~ 119.7-2 ~ 6.4712 ~ 120--2 ~ 6.4810 ~ 119.5
1 Piece(s)

8 Days or more

10DH2F6.5 ~ 6.99CAC7--2 ~ 6.9710 ~ 119.7-2 ~ 6.9712 ~ 120--2 ~ 6.9810 ~ 119.5
1 Piece(s)

8 Days or more

10DH2F7 ~ 7.99CAC8--2 ~ 7.9710 ~ 119.7-2 ~ 7.9712 ~ 120--2 ~ 7.9810 ~ 119.5
1 Piece(s)

8 Days or more

10DH2F8 ~ 9.99CAC10--2 ~ 9.9710 ~ 119.7-2 ~ 9.9712 ~ 120--2 ~ 9.9810 ~ 119.5
1 Piece(s)

8 Days or more

10DH2F10 ~ 12.99CAC13--2.5 ~ 12.9710 ~ 119.7-2.5 ~ 12.9712 ~ 120--2.5 ~ 12.9810 ~ 119.5
1 Piece(s)

8 Days or more

10DH2F13 ~ 15.99CAC16--2.5 ~ 15.9710 ~ 119.7-2.5 ~ 15.9712 ~ 120--2.5 ~ 15.9810 ~ 119.5
1 Piece(s)

8 Days or more

10DH2F1 ~ 1.49CAD1.5--0.5 ~ 1.4810 ~ 98.90.1 ~ 0.50.5 ~ 1.4812 ~ 100--0.51 ~ 1.4810.5 ~ 99.4
1 Piece(s)

8 Days or more

10DH2F1.5 ~ 1.99CAD2--0.7 ~ 1.9710 ~ 99.70.1 ~ 0.50.7 ~ 1.9712 ~ 100--0.7 ~ 1.9810 ~ 99.5
1 Piece(s)

8 Days or more

10DH2F2 ~ 2.49CAD2.5--0.7 ~ 2.4710 ~ 99.70.1 ~ 0.50.7 ~ 2.4712 ~ 100--0.7 ~ 2.4810 ~ 99.5
1 Piece(s)

8 Days or more

10DH2F2.5 ~ 2.99CAD3--1 ~ 2.9710 ~ 99.70.1 ~ 0.51 ~ 2.9712 ~ 100--1 ~ 2.9810 ~ 99.5
1 Piece(s)

8 Days or more

10DH2F3 ~ 3.49CAD3.5--1 ~ 3.4710 ~ 99.70.1 ~ 0.51 ~ 3.4712 ~ 100--1 ~ 3.4810 ~ 99.5
1 Piece(s)

8 Days or more

10DH2F3.5 ~ 3.99CAD4--1 ~ 3.9710 ~ 119.70.1 ~ 0.51 ~ 3.9712 ~ 120--1 ~ 3.9810 ~ 119.5
1 Piece(s)

8 Days or more

10DH2F4 ~ 4.49CAD4.5--1.5 ~ 4.4710 ~ 119.70.1 ~ 0.51.5 ~ 4.4712 ~ 120--1.5 ~ 4.4810 ~ 119.5
1 Piece(s)

8 Days or more

10DH2F4.5 ~ 4.99CAD5--1.5 ~ 4.9710 ~ 119.70.1 ~ 0.51.5 ~ 4.9712 ~ 120--1.5 ~ 4.9810 ~ 119.5
1 Piece(s)

8 Days or more

10DH2F5 ~ 5.49CAD5.5--1.5 ~ 5.4710 ~ 119.70.1 ~ 0.51.5 ~ 5.4712 ~ 120--1.5 ~ 5.4810 ~ 119.5
1 Piece(s)

8 Days or more

10DH2F5.5 ~ 5.99CAD6--2 ~ 5.9710 ~ 119.70.1 ~ 0.52 ~ 5.9712 ~ 120--2 ~ 5.9810 ~ 119.5
1 Piece(s)

8 Days or more

10DH2F6 ~ 6.49CAD6.5--2 ~ 6.4710 ~ 119.70.1 ~ 0.52 ~ 6.4712 ~ 120--2 ~ 6.4810 ~ 119.5
1 Piece(s)

8 Days or more

10DH2F6.5 ~ 6.99CAD7--2 ~ 6.9710 ~ 119.70.1 ~ 0.52 ~ 6.9712 ~ 120--2 ~ 6.9810 ~ 119.5
1 Piece(s)

8 Days or more

10DH2F7 ~ 7.99CAD8--2 ~ 7.9710 ~ 119.70.1 ~ 0.52 ~ 7.9712 ~ 120--2 ~ 7.9810 ~ 119.5
1 Piece(s)

8 Days or more

10DH2F8 ~ 9.99CAD10--2 ~ 9.9710 ~ 119.70.1 ~ 0.52 ~ 9.9712 ~ 120--2 ~ 9.9810 ~ 119.5
1 Piece(s)

8 Days or more

10DH2F10 ~ 12.99CAD13--2.5 ~ 12.9710 ~ 119.70.1 ~ 0.52.5 ~ 12.9712 ~ 120--2.5 ~ 12.9810 ~ 119.5
1 Piece(s)

8 Days or more

10DH2F13 ~ 15.99CAD16--2.5 ~ 15.9710 ~ 119.70.1 ~ 0.52.5 ~ 15.9712 ~ 120--2.5 ~ 15.9810 ~ 119.5
1 Piece(s)

8 Days or more

10DH2F1 ~ 1.49CAE1.5--0.5 ~ 1.4810 ~ 98.7-0.5 ~ 1.4812 ~ 1000.2 ~ 0.4-0.51 ~ 1.4810.5 ~ 99.2
1 Piece(s)

8 Days or more

10DH2F1.5 ~ 1.99CAE2--0.7 ~ 1.9710 ~ 99.7-0.7 ~ 1.9712 ~ 1000.2 ~ 0.6-0.7 ~ 1.9810 ~ 99.5
1 Piece(s)

8 Days or more

10DH2F2 ~ 2.49CAE2.5--0.7 ~ 2.4710 ~ 99.7-0.7 ~ 2.4712 ~ 1000.2 ~ 0.8-0.7 ~ 2.4810 ~ 99.5
1 Piece(s)

8 Days or more

10DH2F2.5 ~ 2.99CAE3--1 ~ 2.9710 ~ 99.7-1 ~ 2.9712 ~ 1000.2 ~ 0.9-1 ~ 2.9810 ~ 99.5
1 Piece(s)

8 Days or more

10DH2F3 ~ 3.49CAE3.5--1 ~ 3.4710 ~ 99.7-1 ~ 3.4712 ~ 1000.2 ~ 1.2-1 ~ 3.4810 ~ 99.5
1 Piece(s)

8 Days or more

10DH2F3.5 ~ 3.99CAE4--1 ~ 3.9710 ~ 119.7-1 ~ 3.9712 ~ 1200.2 ~ 1.4-1 ~ 3.9810 ~ 119.5
1 Piece(s)

8 Days or more

10DH2F4 ~ 4.49CAE4.5--1.5 ~ 4.4710 ~ 119.7-1.5 ~ 4.4712 ~ 1200.2 ~ 1.4-1.5 ~ 4.4810 ~ 119.5
1 Piece(s)

8 Days or more

10DH2F4.5 ~ 4.99CAE5--1.5 ~ 4.9710 ~ 119.7-1.5 ~ 4.9712 ~ 1200.2 ~ 1.7-1.5 ~ 4.9810 ~ 119.5
1 Piece(s)

8 Days or more

10DH2F5 ~ 5.49CAE5.5--1.5 ~ 5.4710 ~ 119.7-1.5 ~ 5.4712 ~ 1200.2 ~ 1.9-1.5 ~ 5.4810 ~ 119.5
1 Piece(s)

8 Days or more

10DH2F5.5 ~ 5.99CAE6--2 ~ 5.9710 ~ 119.7-2 ~ 5.9712 ~ 1200.2 ~ 1.9-2 ~ 5.9810 ~ 119.5
1 Piece(s)

8 Days or more

10DH2F6 ~ 6.49CAE6.5--2 ~ 6.4710 ~ 119.7-2 ~ 6.4712 ~ 1200.2 ~ 2.2-2 ~ 6.4810 ~ 119.5
1 Piece(s)

8 Days or more

10DH2F6.5 ~ 6.99CAE7--2 ~ 6.9710 ~ 119.7-2 ~ 6.9712 ~ 1200.2 ~ 2.4-2 ~ 6.9810 ~ 119.5
1 Piece(s)

8 Days or more

10DH2F7 ~ 7.99CAE8--2 ~ 7.9710 ~ 119.7-2 ~ 7.9712 ~ 1200.2 ~ 2.9-2 ~ 7.9810 ~ 119.5
1 Piece(s)

8 Days or more

10DH2F8 ~ 9.99CAE10--2 ~ 9.9710 ~ 119.7-2 ~ 9.9712 ~ 1200.2 ~ 3.9-2 ~ 9.9810 ~ 119.5
1 Piece(s)

8 Days or more

10DH2F10 ~ 12.99CAE13--2.5 ~ 12.9710 ~ 119.7-2.5 ~ 12.9712 ~ 1200.2 ~ 5.2-2.5 ~ 12.9810 ~ 119.5
1 Piece(s)

8 Days or more

10DH2F13 ~ 15.99CAE16--2.5 ~ 15.9710 ~ 119.7-2.5 ~ 15.9712 ~ 1200.2 ~ 6.7-2.5 ~ 15.9810 ~ 119.5
1 Piece(s)

8 Days or more

10SKH511 ~ 1.49CAA1.5--0.5 ~ 1.4810 ~ 99--12 ~ 100--0.5 ~ 1.4910.5 ~ 99.5
1 Piece(s)

8 Days or more

10SKH511.5 ~ 1.99CAA2--0.7 ~ 1.9710 ~ 99--12 ~ 100--0.7 ~ 1.9810 ~ 99
1 Piece(s)

8 Days or more

10SKH512 ~ 2.49CAA2.5--0.7 ~ 2.4810 ~ 99--12 ~ 100--0.7 ~ 2.4810 ~ 99
1 Piece(s)

8 Days or more

10SKH512.5 ~ 2.99CAA3--1 ~ 2.9810 ~ 99--12 ~ 100--1 ~ 2.9810 ~ 99
1 Piece(s)

8 Days or more

10SKH513 ~ 3.49CAA3.5--1 ~ 3.4810 ~ 99--12 ~ 100--1 ~ 3.4810 ~ 99
1 Piece(s)

8 Days or more

10SKH513.5 ~ 3.99CAA4--1 ~ 3.9810 ~ 119--12 ~ 120--1 ~ 3.9810 ~ 119.5
1 Piece(s)

8 Days or more

10SKH514 ~ 4.49CAA4.5--1.5 ~ 4.4810 ~ 119--12 ~ 120--1.5 ~ 4.4810 ~ 119.5
1 Piece(s)

8 Days or more

10SKH514.5 ~ 4.99CAA5--1.5 ~ 4.9810 ~ 119--12 ~ 150--1.5 ~ 4.9810 ~ 119.5
1 Piece(s)

8 Days or more

10SKH515 ~ 5.49CAA5.5--1.5 ~ 5.4810 ~ 119--12 ~ 150--1.5 ~ 5.4810 ~ 119.5
1 Piece(s)

8 Days or more

10SKH515.5 ~ 5.99CAA6--2 ~ 5.9810 ~ 119--12 ~ 150--2 ~ 5.9810 ~ 119.5

Loading...

 

Basic Information

Shape type Two-step Shaft diameter tolerance 0/-0.005 L dimension tolerance +0.02/0
Tip gradient tolerance ±0.01 Surface treatment No Head thickness 4mm(T4)

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.