(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Gas Release One-Step Core Pins - Various Steel Options, Head T=4 mm, Flat Side, Configurable Shaft Diameter

Gas Release One-Step Core Pins - Various Steel Options, Head T=4 mm, Flat Side, Configurable Shaft Diameter

Click this image to zoom it.

Move the mouse over the image to zoom

•Shape Type: One-step gas release
•Step Shape Of: No second step
•Head Thickness: 4mm(T4)

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
GV-CPDB-1A1-[16.5-100/0.01]-P[0.8-0.99/0.01]-F[14.5-99.5/0.01]-V[0.5-0.98/0.01]-N[0.3-10/0.1]-SV[2-50/0.5]
GV-CPDB-1A1-[16.5-100/0.01]-P[0.8-0.99/0.01]-F[14.5-99.5/0.01]-V[0.5-0.98/0.01]-N[0.3-10/0.1]-SVC
GV-CPDB-1A1-[16.5-100/0.01]-P[0.8-0.99/0.01]-F[14.5-99.5/0.01]-VC[0.4-0.49/0.01]-N[0.3-10/0.1]-SV[2-50/0.5]
GV-CPDB-1A1-[16.5-100/0.01]-P[0.8-0.99/0.01]-F[14.5-99.5/0.01]-VC[0.4-0.49/0.01]-N[0.3-10/0.1]-SVC
GV-CPDB-1A1.5-[16.5-100/0.01]-P[1-1.49/0.01]-F[14.5-99.5/0.01]-V[0.5-1.48/0.01]-N[0.3-10/0.1]-SV[2-50/0.5]
GV-CPDB-1A1.5-[16.5-100/0.01]-P[1-1.49/0.01]-F[14.5-99.5/0.01]-V[0.5-1.48/0.01]-N[0.3-10/0.1]-SVC
GV-CPDB-1A1.5-[16.5-100/0.01]-P[1-1.49/0.01]-F[14.5-99.5/0.01]-VC[0.4-0.49/0.01]-N[0.3-10/0.1]-SV[2-50/0.5]
GV-CPDB-1A1.5-[16.5-100/0.01]-P[1-1.49/0.01]-F[14.5-99.5/0.01]-VC[0.4-0.49/0.01]-N[0.3-10/0.1]-SVC
GV-CPDB-1A2-[16.5-100/0.01]-P[1.5-1.99/0.01]-F[14.5-99.5/0.01]-V[0.5-1.98/0.01]-N[0.3-10/0.1]-SV[2-50/0.5]
GV-CPDB-1A2-[16.5-100/0.01]-P[1.5-1.99/0.01]-F[14.5-99.5/0.01]-V[0.5-1.98/0.01]-N[0.3-10/0.1]-SVC
GV-CPDB-1A2.5-[16.5-100/0.01]-P[2-2.49/0.01]-F[14.5-99.5/0.01]-V[0.5-2.48/0.01]-N[0.3-10/0.1]-SV[2-50/0.5]
GV-CPDB-1A2.5-[16.5-100/0.01]-P[2-2.49/0.01]-F[14.5-99.5/0.01]-V[0.5-2.48/0.01]-N[0.3-10/0.1]-SVC
GV-CPDB-1A3-[16.5-100/0.01]-P[2.5-2.99/0.01]-F[14.5-99.5/0.01]-V[0.7-2.98/0.01]-N[0.3-10/0.1]-SV[2-50/0.5]
GV-CPDB-1A3-[16.5-100/0.01]-P[2.5-2.99/0.01]-F[14.5-99.5/0.01]-V[0.7-2.98/0.01]-N[0.3-10/0.1]-SVC
GV-CPDB-1A3.5-[16.5-120/0.01]-P[3-3.49/0.01]-F[14.5-119.5/0.01]-V[1-3.48/0.01]-N[0.5-15/0.1]-SV[2-60/0.5]
GV-CPDB-1A3.5-[16.5-120/0.01]-P[3-3.49/0.01]-F[14.5-119.5/0.01]-V[1-3.48/0.01]-N[0.5-15/0.1]-SVC
GV-CPDB-1A3.5-[16.5-120/0.01]-P[3-3.49/0.01]-F[14.5-119.5/0.01]-VC[0.7-0.99/0.01]-N[0.5-15/0.1]-SV[2-60/0.5]
GV-CPDB-1A3.5-[16.5-120/0.01]-P[3-3.49/0.01]-F[14.5-119.5/0.01]-VC[0.7-0.99/0.01]-N[0.5-15/0.1]-SVC
GV-CPDB-1A4-[16.5-120/0.01]-P[3.5-3.99/0.01]-F[14.5-119.5/0.01]-V[1-3.98/0.01]-N[0.5-15/0.1]-SV[2-60/0.5]
GV-CPDB-1A4-[16.5-120/0.01]-P[3.5-3.99/0.01]-F[14.5-119.5/0.01]-V[1-3.98/0.01]-N[0.5-15/0.1]-SVC
GV-CPDB-1A4-[16.5-120/0.01]-P[3.5-3.99/0.01]-F[14.5-119.5/0.01]-VC[0.7-0.99/0.01]-N[0.5-15/0.1]-SV[2-60/0.5]
GV-CPDB-1A4-[16.5-120/0.01]-P[3.5-3.99/0.01]-F[14.5-119.5/0.01]-VC[0.7-0.99/0.01]-N[0.5-15/0.1]-SVC
GV-CPDB-1A4.5-[16.5-120/0.01]-P[4-4.49/0.01]-F[14.5-119.5/0.01]-V[1-4.48/0.01]-N[0.5-15/0.1]-SV[2-60/0.5]
GV-CPDB-1A4.5-[16.5-120/0.01]-P[4-4.49/0.01]-F[14.5-119.5/0.01]-V[1-4.48/0.01]-N[0.5-15/0.1]-SVC
GV-CPDB-1A5-[16.5-120/0.01]-P[4.5-4.99/0.01]-F[14.5-119.5/0.01]-V[1-4.98/0.01]-N[0.5-15/0.1]-SV[2-60/0.5]
GV-CPDB-1A5-[16.5-120/0.01]-P[4.5-4.99/0.01]-F[14.5-119.5/0.01]-V[1-4.98/0.01]-N[0.5-15/0.1]-SVC
GV-CPDB-1A5.5-[16.5-120/0.01]-P[5-5.49/0.01]-F[14.5-119.5/0.01]-V[1.5-5.48/0.01]-N[0.5-15/0.1]-SV[2-60/0.5]
GV-CPDB-1A5.5-[16.5-120/0.01]-P[5-5.49/0.01]-F[14.5-119.5/0.01]-V[1.5-5.48/0.01]-N[0.5-15/0.1]-SVC
GV-CPDB-1A5.5-[16.5-120/0.01]-P[5-5.49/0.01]-F[14.5-119.5/0.01]-VC[1-1.49/0.01]-N[0.5-15/0.1]-SV[2-60/0.5]
GV-CPDB-1A5.5-[16.5-120/0.01]-P[5-5.49/0.01]-F[14.5-119.5/0.01]-VC[1-1.49/0.01]-N[0.5-15/0.1]-SVC
GV-CPDB-1A6-[16.5-120/0.01]-P[5.5-5.99/0.01]-F[14.5-119.5/0.01]-V[2-5.98/0.01]-N[0.5-15/0.1]-SV[2-60/0.5]
GV-CPDB-1A6-[16.5-120/0.01]-P[5.5-5.99/0.01]-F[14.5-119.5/0.01]-V[2-5.98/0.01]-N[0.5-15/0.1]-SVC
GV-CPDB-1A6-[16.5-120/0.01]-P[5.5-5.99/0.01]-F[14.5-119.5/0.01]-VC[1.5-1.99/0.01]-N[0.5-15/0.1]-SV[2-60/0.5]
GV-CPDB-1A6-[16.5-120/0.01]-P[5.5-5.99/0.01]-F[14.5-119.5/0.01]-VC[1.5-1.99/0.01]-N[0.5-15/0.1]-SVC
GV-CPDB-1A7-[16.5-120/0.01]-P[6-6.99/0.01]-F[14.5-119.5/0.01]-V[2-6.98/0.01]-N[0.5-15/0.1]-SV[2-60/0.5]
GV-CPDB-1A7-[16.5-120/0.01]-P[6-6.99/0.01]-F[14.5-119.5/0.01]-V[2-6.98/0.01]-N[0.5-15/0.1]-SVC
GV-CPDB-1A7-[16.5-120/0.01]-P[6-6.99/0.01]-F[14.5-119.5/0.01]-VC[1.5-1.99/0.01]-N[0.5-15/0.1]-SV[2-60/0.5]
GV-CPDB-1A7-[16.5-120/0.01]-P[6-6.99/0.01]-F[14.5-119.5/0.01]-VC[1.5-1.99/0.01]-N[0.5-15/0.1]-SVC
GV-CPDB-1A8-[16.5-120/0.01]-P[7-7.99/0.01]-F[14.5-119.5/0.01]-V[2-7.98/0.01]-N[0.5-15/0.1]-SV[2-60/0.5]
GV-CPDB-1A8-[16.5-120/0.01]-P[7-7.99/0.01]-F[14.5-119.5/0.01]-V[2-7.98/0.01]-N[0.5-15/0.1]-SVC
GV-CPDB-1A8-[16.5-120/0.01]-P[7-7.99/0.01]-F[14.5-119.5/0.01]-VC[1.5-1.99/0.01]-N[0.5-15/0.1]-SV[2-60/0.5]
GV-CPDB-1A8-[16.5-120/0.01]-P[7-7.99/0.01]-F[14.5-119.5/0.01]-VC[1.5-1.99/0.01]-N[0.5-15/0.1]-SVC
GV-CPDB-1A10-[16.5-120/0.01]-P[8-9.99/0.01]-F[14.5-119.5/0.01]-V[2-9.98/0.01]-N[0.5-15/0.1]-SV[2-60/0.5]
GV-CPDB-1A10-[16.5-120/0.01]-P[8-9.99/0.01]-F[14.5-119.5/0.01]-V[2-9.98/0.01]-N[0.5-15/0.1]-SVC
GV-CPDB-1A10-[16.5-120/0.01]-P[8-9.99/0.01]-F[14.5-119.5/0.01]-VC[1.5-1.99/0.01]-N[0.5-15/0.1]-SV[2-60/0.5]
GV-CPDB-1A10-[16.5-120/0.01]-P[8-9.99/0.01]-F[14.5-119.5/0.01]-VC[1.5-1.99/0.01]-N[0.5-15/0.1]-SVC
GV-CPDB-1A13-[16.5-120/0.01]-P[10-12.99/0.01]-F[14.5-119.5/0.01]-V[2-12.98/0.01]-N[0.5-15/0.1]-SV[2-60/0.5]
GV-CPDB-1A13-[16.5-120/0.01]-P[10-12.99/0.01]-F[14.5-119.5/0.01]-V[2-12.98/0.01]-N[0.5-15/0.1]-SVC
GV-CPDB-1AB1-[16.5-100/0.01]-P[0.8-0.99/0.01]-F[14.5-99.3/0.01]-V[0.5-0.98/0.01]-N[0.3-10/0.1]-SV[2-50/0.5]
GV-CPDB-1AB1-[16.5-100/0.01]-P[0.8-0.99/0.01]-F[14.5-99.3/0.01]-V[0.5-0.98/0.01]-N[0.3-10/0.1]-SVC
GV-CPDB-1AB1-[16.5-100/0.01]-P[0.8-0.99/0.01]-F[14.5-99.3/0.01]-VC[0.4-0.49/0.01]-N[0.3-10/0.1]-SV[2-50/0.5]
GV-CPDB-1AB1-[16.5-100/0.01]-P[0.8-0.99/0.01]-F[14.5-99.3/0.01]-VC[0.4-0.49/0.01]-N[0.3-10/0.1]-SVC
GV-CPDB-1AB1.5-[16.5-100/0.01]-P[1-1.49/0.01]-F[14.5-99.3/0.01]-V[0.5-1.48/0.01]-N[0.3-10/0.1]-SV[2-50/0.5]
GV-CPDB-1AB1.5-[16.5-100/0.01]-P[1-1.49/0.01]-F[14.5-99.3/0.01]-V[0.5-1.48/0.01]-N[0.3-10/0.1]-SVC
GV-CPDB-1AB1.5-[16.5-100/0.01]-P[1-1.49/0.01]-F[14.5-99.3/0.01]-VC[0.4-0.49/0.01]-N[0.3-10/0.1]-SV[2-50/0.5]
GV-CPDB-1AB1.5-[16.5-100/0.01]-P[1-1.49/0.01]-F[14.5-99.3/0.01]-VC[0.4-0.49/0.01]-N[0.3-10/0.1]-SVC
GV-CPDB-1AB2-[16.5-100/0.01]-P[1.5-1.99/0.01]-F[14.5-99.25/0.01]-V[0.5-1.98/0.01]-N[0.3-10/0.1]-SV[2-50/0.5]
GV-CPDB-1AB2-[16.5-100/0.01]-P[1.5-1.99/0.01]-F[14.5-99.25/0.01]-V[0.5-1.98/0.01]-N[0.3-10/0.1]-SVC
GV-CPDB-1AB2.5-[16.5-100/0.01]-P[2-2.49/0.01]-F[14.5-99.25/0.01]-V[0.5-2.48/0.01]-N[0.3-10/0.1]-SV[2-50/0.5]
GV-CPDB-1AB2.5-[16.5-100/0.01]-P[2-2.49/0.01]-F[14.5-99.25/0.01]-V[0.5-2.48/0.01]-N[0.3-10/0.1]-SVC
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSMaterial Shaft diameter tolerance L dimension tolerance Tip gradient tolerance D/P (Shaft diameter)
(mm)
Step (Step shape of the first step) Shape (Tip shape) No. (Nominal diameter)
(mm)
A (Step shape diameter)
(mm)
C (Step type taper width)
(mm)
CVC (Designation of C dimension in increments of 0.01mm)
(mm)
Extend the flat section SV to the bottom F (Bearing bore length)
(mm)
G (Tip C chamfering width)
(mm)
K (Tip angle)
(°)
L (L dimension)
(mm)
N (Gas release section diameter)
(mm)
PC (Gas release section diameter)
(mm)
Q (Tip R chamfering)
(mm)
S (Tip tapered width)
(mm)
SV (Gas release facet cutting length)
(mm)
V (Tip diameter)
(mm)
VC (V dimension alteration, smaller than V min)
(mm)
When PC=P, PCX is applied
1 Piece(s)

8 Days or more

10SKD61-0.01/-0.02+0.02/0±0.0150.8 ~ 0.991ANo processing1----14.5 ~ 99.5--16.5 ~ 1000.3 ~ 10---2 ~ 500.5 ~ 0.98--
1 Piece(s)

8 Days or more

10SKD61-0.01/-0.02+0.02/0±0.0150.8 ~ 0.991ANo processing1---SVC14.5 ~ 99.5--16.5 ~ 1000.3 ~ 10----0.5 ~ 0.98--
1 Piece(s)

8 Days or more

10SKD61-0.01/-0.02+0.02/0±0.0150.8 ~ 0.991ANo processing1----14.5 ~ 99.5--16.5 ~ 1000.3 ~ 10---2 ~ 50-0.4 ~ 0.49-
1 Piece(s)

8 Days or more

10SKD61-0.01/-0.02+0.02/0±0.0150.8 ~ 0.991ANo processing1---SVC14.5 ~ 99.5--16.5 ~ 1000.3 ~ 10-----0.4 ~ 0.49-
1 Piece(s)

8 Days or more

10SKD61-0.01/-0.02+0.02/0±0.0151 ~ 1.491ANo processing1.5----14.5 ~ 99.5--16.5 ~ 1000.3 ~ 10---2 ~ 500.5 ~ 1.48--
1 Piece(s)

8 Days or more

10SKD61-0.01/-0.02+0.02/0±0.0151 ~ 1.491ANo processing1.5---SVC14.5 ~ 99.5--16.5 ~ 1000.3 ~ 10----0.5 ~ 1.48--
1 Piece(s)

8 Days or more

10SKD61-0.01/-0.02+0.02/0±0.0151 ~ 1.491ANo processing1.5----14.5 ~ 99.5--16.5 ~ 1000.3 ~ 10---2 ~ 50-0.4 ~ 0.49-
1 Piece(s)

8 Days or more

10SKD61-0.01/-0.02+0.02/0±0.0151 ~ 1.491ANo processing1.5---SVC14.5 ~ 99.5--16.5 ~ 1000.3 ~ 10-----0.4 ~ 0.49-
1 Piece(s)

8 Days or more

10SKD61-0.01/-0.02+0.02/0±0.0151.5 ~ 1.991ANo processing2----14.5 ~ 99.5--16.5 ~ 1000.3 ~ 10---2 ~ 500.5 ~ 1.98--
1 Piece(s)

8 Days or more

10SKD61-0.01/-0.02+0.02/0±0.0151.5 ~ 1.991ANo processing2---SVC14.5 ~ 99.5--16.5 ~ 1000.3 ~ 10----0.5 ~ 1.98--
1 Piece(s)

8 Days or more

10SKD61-0.01/-0.02+0.02/0±0.0152 ~ 2.491ANo processing2.5----14.5 ~ 99.5--16.5 ~ 1000.3 ~ 10---2 ~ 500.5 ~ 2.48--
1 Piece(s)

8 Days or more

10SKD61-0.01/-0.02+0.02/0±0.0152 ~ 2.491ANo processing2.5---SVC14.5 ~ 99.5--16.5 ~ 1000.3 ~ 10----0.5 ~ 2.48--
1 Piece(s)

8 Days or more

10SKD61-0.01/-0.02+0.02/0±0.0152.5 ~ 2.991ANo processing3----14.5 ~ 99.5--16.5 ~ 1000.3 ~ 10---2 ~ 500.7 ~ 2.98--
1 Piece(s)

8 Days or more

10SKD61-0.01/-0.02+0.02/0±0.0152.5 ~ 2.991ANo processing3---SVC14.5 ~ 99.5--16.5 ~ 1000.3 ~ 10----0.7 ~ 2.98--
1 Piece(s)

8 Days or more

10SKD61-0.01/-0.02+0.02/0±0.0153 ~ 3.491ANo processing3.5----14.5 ~ 119.5--16.5 ~ 1200.5 ~ 15---2 ~ 601 ~ 3.48--
1 Piece(s)

8 Days or more

10SKD61-0.01/-0.02+0.02/0±0.0153 ~ 3.491ANo processing3.5---SVC14.5 ~ 119.5--16.5 ~ 1200.5 ~ 15----1 ~ 3.48--
1 Piece(s)

8 Days or more

10SKD61-0.01/-0.02+0.02/0±0.0153 ~ 3.491ANo processing3.5----14.5 ~ 119.5--16.5 ~ 1200.5 ~ 15---2 ~ 60-0.7 ~ 0.99-
1 Piece(s)

8 Days or more

10SKD61-0.01/-0.02+0.02/0±0.0153 ~ 3.491ANo processing3.5---SVC14.5 ~ 119.5--16.5 ~ 1200.5 ~ 15-----0.7 ~ 0.99-
1 Piece(s)

8 Days or more

10SKD61-0.01/-0.02+0.02/0±0.0153.5 ~ 3.991ANo processing4----14.5 ~ 119.5--16.5 ~ 1200.5 ~ 15---2 ~ 601 ~ 3.98--
1 Piece(s)

8 Days or more

10SKD61-0.01/-0.02+0.02/0±0.0153.5 ~ 3.991ANo processing4---SVC14.5 ~ 119.5--16.5 ~ 1200.5 ~ 15----1 ~ 3.98--
1 Piece(s)

8 Days or more

10SKD61-0.01/-0.02+0.02/0±0.0153.5 ~ 3.991ANo processing4----14.5 ~ 119.5--16.5 ~ 1200.5 ~ 15---2 ~ 60-0.7 ~ 0.99-
1 Piece(s)

8 Days or more

10SKD61-0.01/-0.02+0.02/0±0.0153.5 ~ 3.991ANo processing4---SVC14.5 ~ 119.5--16.5 ~ 1200.5 ~ 15-----0.7 ~ 0.99-
1 Piece(s)

8 Days or more

10SKD61-0.01/-0.02+0.02/0±0.0154 ~ 4.491ANo processing4.5----14.5 ~ 119.5--16.5 ~ 1200.5 ~ 15---2 ~ 601 ~ 4.48--
1 Piece(s)

8 Days or more

10SKD61-0.01/-0.02+0.02/0±0.0154 ~ 4.491ANo processing4.5---SVC14.5 ~ 119.5--16.5 ~ 1200.5 ~ 15----1 ~ 4.48--
1 Piece(s)

8 Days or more

10SKD61-0.01/-0.02+0.02/0±0.0154.5 ~ 4.991ANo processing5----14.5 ~ 119.5--16.5 ~ 1200.5 ~ 15---2 ~ 601 ~ 4.98--
1 Piece(s)

8 Days or more

10SKD61-0.01/-0.02+0.02/0±0.0154.5 ~ 4.991ANo processing5---SVC14.5 ~ 119.5--16.5 ~ 1200.5 ~ 15----1 ~ 4.98--
1 Piece(s)

8 Days or more

10SKD61-0.01/-0.02+0.02/0±0.0155 ~ 5.491ANo processing5.5----14.5 ~ 119.5--16.5 ~ 1200.5 ~ 15---2 ~ 601.5 ~ 5.48--
1 Piece(s)

8 Days or more

10SKD61-0.01/-0.02+0.02/0±0.0155 ~ 5.491ANo processing5.5---SVC14.5 ~ 119.5--16.5 ~ 1200.5 ~ 15----1.5 ~ 5.48--
1 Piece(s)

8 Days or more

10SKD61-0.01/-0.02+0.02/0±0.0155 ~ 5.491ANo processing5.5----14.5 ~ 119.5--16.5 ~ 1200.5 ~ 15---2 ~ 60-1 ~ 1.49-
1 Piece(s)

8 Days or more

10SKD61-0.01/-0.02+0.02/0±0.0155 ~ 5.491ANo processing5.5---SVC14.5 ~ 119.5--16.5 ~ 1200.5 ~ 15-----1 ~ 1.49-
1 Piece(s)

8 Days or more

10SKD61-0.01/-0.02+0.02/0±0.0155.5 ~ 5.991ANo processing6----14.5 ~ 119.5--16.5 ~ 1200.5 ~ 15---2 ~ 602 ~ 5.98--
1 Piece(s)

8 Days or more

10SKD61-0.01/-0.02+0.02/0±0.0155.5 ~ 5.991ANo processing6---SVC14.5 ~ 119.5--16.5 ~ 1200.5 ~ 15----2 ~ 5.98--
1 Piece(s)

8 Days or more

10SKD61-0.01/-0.02+0.02/0±0.0155.5 ~ 5.991ANo processing6----14.5 ~ 119.5--16.5 ~ 1200.5 ~ 15---2 ~ 60-1.5 ~ 1.99-
1 Piece(s)

8 Days or more

10SKD61-0.01/-0.02+0.02/0±0.0155.5 ~ 5.991ANo processing6---SVC14.5 ~ 119.5--16.5 ~ 1200.5 ~ 15-----1.5 ~ 1.99-
1 Piece(s)

8 Days or more

10SKD61-0.01/-0.02+0.02/0±0.0156 ~ 6.991ANo processing7----14.5 ~ 119.5--16.5 ~ 1200.5 ~ 15---2 ~ 602 ~ 6.98--
1 Piece(s)

8 Days or more

10SKD61-0.01/-0.02+0.02/0±0.0156 ~ 6.991ANo processing7---SVC14.5 ~ 119.5--16.5 ~ 1200.5 ~ 15----2 ~ 6.98--
1 Piece(s)

8 Days or more

10SKD61-0.01/-0.02+0.02/0±0.0156 ~ 6.991ANo processing7----14.5 ~ 119.5--16.5 ~ 1200.5 ~ 15---2 ~ 60-1.5 ~ 1.99-
1 Piece(s)

8 Days or more

10SKD61-0.01/-0.02+0.02/0±0.0156 ~ 6.991ANo processing7---SVC14.5 ~ 119.5--16.5 ~ 1200.5 ~ 15-----1.5 ~ 1.99-
1 Piece(s)

8 Days or more

10SKD61-0.01/-0.02+0.02/0±0.0157 ~ 7.991ANo processing8----14.5 ~ 119.5--16.5 ~ 1200.5 ~ 15---2 ~ 602 ~ 7.98--
1 Piece(s)

8 Days or more

10SKD61-0.01/-0.02+0.02/0±0.0157 ~ 7.991ANo processing8---SVC14.5 ~ 119.5--16.5 ~ 1200.5 ~ 15----2 ~ 7.98--
1 Piece(s)

8 Days or more

10SKD61-0.01/-0.02+0.02/0±0.0157 ~ 7.991ANo processing8----14.5 ~ 119.5--16.5 ~ 1200.5 ~ 15---2 ~ 60-1.5 ~ 1.99-
1 Piece(s)

8 Days or more

10SKD61-0.01/-0.02+0.02/0±0.0157 ~ 7.991ANo processing8---SVC14.5 ~ 119.5--16.5 ~ 1200.5 ~ 15-----1.5 ~ 1.99-
1 Piece(s)

8 Days or more

10SKD61-0.01/-0.02+0.02/0±0.0158 ~ 9.991ANo processing10----14.5 ~ 119.5--16.5 ~ 1200.5 ~ 15---2 ~ 602 ~ 9.98--
1 Piece(s)

8 Days or more

10SKD61-0.01/-0.02+0.02/0±0.0158 ~ 9.991ANo processing10---SVC14.5 ~ 119.5--16.5 ~ 1200.5 ~ 15----2 ~ 9.98--
1 Piece(s)

8 Days or more

10SKD61-0.01/-0.02+0.02/0±0.0158 ~ 9.991ANo processing10----14.5 ~ 119.5--16.5 ~ 1200.5 ~ 15---2 ~ 60-1.5 ~ 1.99-
1 Piece(s)

8 Days or more

10SKD61-0.01/-0.02+0.02/0±0.0158 ~ 9.991ANo processing10---SVC14.5 ~ 119.5--16.5 ~ 1200.5 ~ 15-----1.5 ~ 1.99-
1 Piece(s)

8 Days or more

10SKD61-0.01/-0.02+0.02/0±0.01510 ~ 12.991ANo processing13----14.5 ~ 119.5--16.5 ~ 1200.5 ~ 15---2 ~ 602 ~ 12.98--
1 Piece(s)

8 Days or more

10SKD61-0.01/-0.02+0.02/0±0.01510 ~ 12.991ANo processing13---SVC14.5 ~ 119.5--16.5 ~ 1200.5 ~ 15----2 ~ 12.98--
1 Piece(s)

8 Days or more

10SKD61-0.01/-0.020/-0.1±0.0150.8 ~ 0.991AB1----14.5 ~ 99.3--16.5 ~ 1000.3 ~ 10---2 ~ 500.5 ~ 0.98--
1 Piece(s)

8 Days or more

10SKD61-0.01/-0.020/-0.1±0.0150.8 ~ 0.991AB1---SVC14.5 ~ 99.3--16.5 ~ 1000.3 ~ 10----0.5 ~ 0.98--
1 Piece(s)

8 Days or more

10SKD61-0.01/-0.020/-0.1±0.0150.8 ~ 0.991AB1----14.5 ~ 99.3--16.5 ~ 1000.3 ~ 10---2 ~ 50-0.4 ~ 0.49-
1 Piece(s)

8 Days or more

10SKD61-0.01/-0.020/-0.1±0.0150.8 ~ 0.991AB1---SVC14.5 ~ 99.3--16.5 ~ 1000.3 ~ 10-----0.4 ~ 0.49-
1 Piece(s)

8 Days or more

10SKD61-0.01/-0.020/-0.1±0.0151 ~ 1.491AB1.5----14.5 ~ 99.3--16.5 ~ 1000.3 ~ 10---2 ~ 500.5 ~ 1.48--
1 Piece(s)

8 Days or more

10SKD61-0.01/-0.020/-0.1±0.0151 ~ 1.491AB1.5---SVC14.5 ~ 99.3--16.5 ~ 1000.3 ~ 10----0.5 ~ 1.48--
1 Piece(s)

8 Days or more

10SKD61-0.01/-0.020/-0.1±0.0151 ~ 1.491AB1.5----14.5 ~ 99.3--16.5 ~ 1000.3 ~ 10---2 ~ 50-0.4 ~ 0.49-
1 Piece(s)

8 Days or more

10SKD61-0.01/-0.020/-0.1±0.0151 ~ 1.491AB1.5---SVC14.5 ~ 99.3--16.5 ~ 1000.3 ~ 10-----0.4 ~ 0.49-
1 Piece(s)

8 Days or more

10SKD61-0.01/-0.020/-0.1±0.0151.5 ~ 1.991AB2----14.5 ~ 99.25--16.5 ~ 1000.3 ~ 10---2 ~ 500.5 ~ 1.98--
1 Piece(s)

8 Days or more

10SKD61-0.01/-0.020/-0.1±0.0151.5 ~ 1.991AB2---SVC14.5 ~ 99.25--16.5 ~ 1000.3 ~ 10----0.5 ~ 1.98--
1 Piece(s)

8 Days or more

10SKD61-0.01/-0.020/-0.1±0.0152 ~ 2.491AB2.5----14.5 ~ 99.25--16.5 ~ 1000.3 ~ 10---2 ~ 500.5 ~ 2.48--
1 Piece(s)

8 Days or more

10SKD61-0.01/-0.020/-0.1±0.0152 ~ 2.491AB2.5---SVC14.5 ~ 99.25--16.5 ~ 1000.3 ~ 10----0.5 ~ 2.48--

Loading...

 

Basic Information

Shape type One-step gas release Surface treatment No Head thickness 4mm(T4)
Step (Step shape of the second step) No second step

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.