(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Gas Release One-Step Core Pins - Various Steel Options, Head T=4 mm, Flat Side (Part Numbers)

Gas Release One-Step Core Pins - Various Steel Options, Head T=4 mm, Flat Side

Click this image to zoom it.

Move the mouse over the image to zoom

•Shape Type: One-step gas release
•Step Shape Of: No second step
•Head Thickness: 4mm(T4)

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
GV-CPD-1A1-[16.5-100/0.01]-F[14.5-99.5/0.01]-V[0.5-0.99/0.01]-N[0.3-10/0.1]-SV[2-50/0.5]
GV-CPD-1A1-[16.5-100/0.01]-F[14.5-99.5/0.01]-V[0.5-0.99/0.01]-N[0.3-10/0.1]-SVC
GV-CPD-1A1-[16.5-100/0.01]-F[14.5-99.5/0.01]-VC[0.4-0.49/0.01]-N[0.3-10/0.1]-SV[2-50/0.5]
GV-CPD-1A1-[16.5-100/0.01]-F[14.5-99.5/0.01]-VC[0.4-0.49/0.01]-N[0.3-10/0.1]-SVC
GV-CPD-1A1.5-[16.5-100/0.01]-F[14.5-99.5/0.01]-V[0.5-1.49/0.01]-N[0.3-10/0.1]-SV[2-50/0.5]
GV-CPD-1A1.5-[16.5-100/0.01]-F[14.5-99.5/0.01]-V[0.5-1.49/0.01]-N[0.3-10/0.1]-SVC
GV-CPD-1A1.5-[16.5-100/0.01]-F[14.5-99.5/0.01]-VC[0.4-0.49/0.01]-N[0.3-10/0.1]-SV[2-50/0.5]
GV-CPD-1A1.5-[16.5-100/0.01]-F[14.5-99.5/0.01]-VC[0.4-0.49/0.01]-N[0.3-10/0.1]-SVC
GV-CPD-1A2-[16.5-100/0.01]-F[14.5-99.5/0.01]-V[0.5-1.99/0.01]-N[0.3-10/0.1]-SV[2-50/0.5]
GV-CPD-1A2-[16.5-100/0.01]-F[14.5-99.5/0.01]-V[0.5-1.99/0.01]-N[0.3-10/0.1]-SVC
GV-CPD-1A2.5-[16.5-100/0.01]-F[14.5-99.5/0.01]-V[0.5-2.49/0.01]-N[0.3-10/0.1]-SV[2-50/0.5]
GV-CPD-1A2.5-[16.5-100/0.01]-F[14.5-99.5/0.01]-V[0.5-2.49/0.01]-N[0.3-10/0.1]-SVC
GV-CPD-1A3-[16.5-100/0.01]-F[14.5-99.5/0.01]-V[0.7-2.99/0.01]-N[0.3-10/0.1]-SV[2-50/0.5]
GV-CPD-1A3-[16.5-100/0.01]-F[14.5-99.5/0.01]-V[0.7-2.99/0.01]-N[0.3-10/0.1]-SVC
GV-CPD-1A3.5-[16.5-120/0.01]-F[14.5-119.5/0.01]-V[1-3.49/0.01]-N[0.5-15/0.1]-SV[2-60/0.5]
GV-CPD-1A3.5-[16.5-120/0.01]-F[14.5-119.5/0.01]-V[1-3.49/0.01]-N[0.5-15/0.1]-SVC
GV-CPD-1A3.5-[16.5-120/0.01]-F[14.5-119.5/0.01]-VC[0.7-0.99/0.01]-N[0.5-15/0.1]-SV[2-60/0.5]
GV-CPD-1A3.5-[16.5-120/0.01]-F[14.5-119.5/0.01]-VC[0.7-0.99/0.01]-N[0.5-15/0.1]-SVC
GV-CPD-1A4-[16.5-120/0.01]-F[14.5-119.5/0.01]-V[1-3.99/0.01]-N[0.5-15/0.1]-SV[2-60/0.5]
GV-CPD-1A4-[16.5-120/0.01]-F[14.5-119.5/0.01]-V[1-3.99/0.01]-N[0.5-15/0.1]-SVC
GV-CPD-1A4-[16.5-120/0.01]-F[14.5-119.5/0.01]-VC[0.7-0.99/0.01]-N[0.5-15/0.1]-SV[2-60/0.5]
GV-CPD-1A4-[16.5-120/0.01]-F[14.5-119.5/0.01]-VC[0.7-0.99/0.01]-N[0.5-15/0.1]-SVC
GV-CPD-1A4.5-[16.5-120/0.01]-F[14.5-119.5/0.01]-V[1-4.49/0.01]-N[0.5-15/0.1]-SV[2-60/0.5]
GV-CPD-1A4.5-[16.5-120/0.01]-F[14.5-119.5/0.01]-V[1-4.49/0.01]-N[0.5-15/0.1]-SVC
GV-CPD-1A5-[16.5-120/0.01]-F[14.5-119.5/0.01]-V[1-4.99/0.01]-N[0.5-15/0.1]-SV[2-60/0.5]
GV-CPD-1A5-[16.5-120/0.01]-F[14.5-119.5/0.01]-V[1-4.99/0.01]-N[0.5-15/0.1]-SVC
GV-CPD-1A5.5-[16.5-120/0.01]-F[14.5-119.5/0.01]-V[1.5-5.49/0.01]-N[0.5-15/0.1]-SV[2-60/0.5]
GV-CPD-1A5.5-[16.5-120/0.01]-F[14.5-119.5/0.01]-V[1.5-5.49/0.01]-N[0.5-15/0.1]-SVC
GV-CPD-1A5.5-[16.5-120/0.01]-F[14.5-119.5/0.01]-VC[1-1.49/0.01]-N[0.5-15/0.1]-SV[2-60/0.5]
GV-CPD-1A5.5-[16.5-120/0.01]-F[14.5-119.5/0.01]-VC[1-1.49/0.01]-N[0.5-15/0.1]-SVC
GV-CPD-1A6-[16.5-120/0.01]-F[14.5-119.5/0.01]-V[2-5.99/0.01]-N[0.5-15/0.1]-SV[2-60/0.5]
GV-CPD-1A6-[16.5-120/0.01]-F[14.5-119.5/0.01]-V[2-5.99/0.01]-N[0.5-15/0.1]-SVC
GV-CPD-1A6-[16.5-120/0.01]-F[14.5-119.5/0.01]-VC[1.5-1.99/0.01]-N[0.5-15/0.1]-SV[2-60/0.5]
GV-CPD-1A6-[16.5-120/0.01]-F[14.5-119.5/0.01]-VC[1.5-1.99/0.01]-N[0.5-15/0.1]-SVC
GV-CPD-1A7-[16.5-120/0.01]-F[14.5-119.5/0.01]-V[2-6.99/0.01]-N[0.5-15/0.1]-SV[2-60/0.5]
GV-CPD-1A7-[16.5-120/0.01]-F[14.5-119.5/0.01]-V[2-6.99/0.01]-N[0.5-15/0.1]-SVC
GV-CPD-1A7-[16.5-120/0.01]-F[14.5-119.5/0.01]-VC[1.5-1.99/0.01]-N[0.5-15/0.1]-SV[2-60/0.5]
GV-CPD-1A7-[16.5-120/0.01]-F[14.5-119.5/0.01]-VC[1.5-1.99/0.01]-N[0.5-15/0.1]-SVC
GV-CPD-1A8-[16.5-120/0.01]-F[14.5-119.5/0.01]-V[2-7.99/0.01]-N[0.5-15/0.1]-SV[2-60/0.5]
GV-CPD-1A8-[16.5-120/0.01]-F[14.5-119.5/0.01]-V[2-7.99/0.01]-N[0.5-15/0.1]-SVC
GV-CPD-1A8-[16.5-120/0.01]-F[14.5-119.5/0.01]-VC[1.5-1.99/0.01]-N[0.5-15/0.1]-SV[2-60/0.5]
GV-CPD-1A8-[16.5-120/0.01]-F[14.5-119.5/0.01]-VC[1.5-1.99/0.01]-N[0.5-15/0.1]-SVC
GV-CPD-1A10-[16.5-120/0.01]-F[14.5-119.5/0.01]-V[2-9.99/0.01]-N[0.5-15/0.1]-SV[2-60/0.5]
GV-CPD-1A10-[16.5-120/0.01]-F[14.5-119.5/0.01]-V[2-9.99/0.01]-N[0.5-15/0.1]-SVC
GV-CPD-1A10-[16.5-120/0.01]-F[14.5-119.5/0.01]-VC[1.5-1.99/0.01]-N[0.5-15/0.1]-SV[2-60/0.5]
GV-CPD-1A10-[16.5-120/0.01]-F[14.5-119.5/0.01]-VC[1.5-1.99/0.01]-N[0.5-15/0.1]-SVC
GV-CPD-1A13-[16.5-120/0.01]-F[14.5-119.5/0.01]-V[2-12.99/0.01]-N[0.5-15/0.1]-SV[2-60/0.5]
GV-CPD-1A13-[16.5-120/0.01]-F[14.5-119.5/0.01]-V[2-12.99/0.01]-N[0.5-15/0.1]-SVC
GV-CPD-1AB1-[16.5-100/0.01]-F[14.5-99.3/0.01]-V[0.5-0.99/0.01]-N[0.3-10/0.1]-SV[2-50/0.5]
GV-CPD-1AB1-[16.5-100/0.01]-F[14.5-99.3/0.01]-V[0.5-0.99/0.01]-N[0.3-10/0.1]-SVC
GV-CPD-1AB1-[16.5-100/0.01]-F[14.5-99.3/0.01]-VC[0.4-0.49/0.01]-N[0.3-10/0.1]-SV[2-50/0.5]
GV-CPD-1AB1-[16.5-100/0.01]-F[14.5-99.3/0.01]-VC[0.4-0.49/0.01]-N[0.3-10/0.1]-SVC
GV-CPD-1AB1.5-[16.5-100/0.01]-F[14.5-99.3/0.01]-V[0.5-1.49/0.01]-N[0.3-10/0.1]-SV[2-50/0.5]
GV-CPD-1AB1.5-[16.5-100/0.01]-F[14.5-99.3/0.01]-V[0.5-1.49/0.01]-N[0.3-10/0.1]-SVC
GV-CPD-1AB1.5-[16.5-100/0.01]-F[14.5-99.3/0.01]-VC[0.4-0.49/0.01]-N[0.3-10/0.1]-SV[2-50/0.5]
GV-CPD-1AB1.5-[16.5-100/0.01]-F[14.5-99.3/0.01]-VC[0.4-0.49/0.01]-N[0.3-10/0.1]-SVC
GV-CPD-1AB2-[16.5-100/0.01]-F[14.5-99.25/0.01]-V[0.5-1.99/0.01]-N[0.3-10/0.1]-SV[2-50/0.5]
GV-CPD-1AB2-[16.5-100/0.01]-F[14.5-99.25/0.01]-V[0.5-1.99/0.01]-N[0.3-10/0.1]-SVC
GV-CPD-1AB2.5-[16.5-100/0.01]-F[14.5-99.25/0.01]-V[0.5-2.49/0.01]-N[0.3-10/0.1]-SV[2-50/0.5]
GV-CPD-1AB2.5-[16.5-100/0.01]-F[14.5-99.25/0.01]-V[0.5-2.49/0.01]-N[0.3-10/0.1]-SVC
GV-CPD-1AB3-[16.5-100/0.01]-F[14.5-99.15/0.01]-V[0.7-2.99/0.01]-N[0.3-10/0.1]-SV[2-50/0.5]
GV-CPD-1AB3-[16.5-100/0.01]-F[14.5-99.15/0.01]-V[0.7-2.99/0.01]-N[0.3-10/0.1]-SVC
GV-CPD-1AB3.5-[16.5-120/0.01]-F[14.5-119.15/0.01]-V[1-3.49/0.01]-N[0.5-15/0.1]-SV[2-60/0.5]
GV-CPD-1AB3.5-[16.5-120/0.01]-F[14.5-119.15/0.01]-V[1-3.49/0.01]-N[0.5-15/0.1]-SVC
GV-CPD-1AB3.5-[16.5-120/0.01]-F[14.5-119.15/0.01]-VC[0.7-0.99/0.01]-N[0.5-15/0.1]-SV[2-60/0.5]
GV-CPD-1AB3.5-[16.5-120/0.01]-F[14.5-119.15/0.01]-VC[0.7-0.99/0.01]-N[0.5-15/0.1]-SVC
GV-CPD-1AB4-[16.5-120/0.01]-F[14.5-119.15/0.01]-V[1-3.99/0.01]-N[0.5-15/0.1]-SV[2-60/0.5]
GV-CPD-1AB4-[16.5-120/0.01]-F[14.5-119.15/0.01]-V[1-3.99/0.01]-N[0.5-15/0.1]-SVC
GV-CPD-1AB4-[16.5-120/0.01]-F[14.5-119.15/0.01]-VC[0.7-0.99/0.01]-N[0.5-15/0.1]-SV[2-60/0.5]
GV-CPD-1AB4-[16.5-120/0.01]-F[14.5-119.15/0.01]-VC[0.7-0.99/0.01]-N[0.5-15/0.1]-SVC
GV-CPD-1AB4.5-[16.5-120/0.01]-F[14.5-119/0.01]-V[1-4.49/0.01]-N[0.5-15/0.1]-SV[2-60/0.5]
GV-CPD-1AB4.5-[16.5-120/0.01]-F[14.5-119/0.01]-V[1-4.49/0.01]-N[0.5-15/0.1]-SVC
GV-CPD-1AB5-[16.5-120/0.01]-F[14.5-119/0.01]-V[1-4.99/0.01]-N[0.5-15/0.1]-SV[2-60/0.5]
GV-CPD-1AB5-[16.5-120/0.01]-F[14.5-119/0.01]-V[1-4.99/0.01]-N[0.5-15/0.1]-SVC
GV-CPD-1AB5.5-[16.5-120/0.01]-F[14.5-119/0.01]-V[1.5-5.49/0.01]-N[0.5-15/0.1]-SV[2-60/0.5]
GV-CPD-1AB5.5-[16.5-120/0.01]-F[14.5-119/0.01]-V[1.5-5.49/0.01]-N[0.5-15/0.1]-SVC
GV-CPD-1AB5.5-[16.5-120/0.01]-F[14.5-119/0.01]-VC[1-1.49/0.01]-N[0.5-15/0.1]-SV[2-60/0.5]
GV-CPD-1AB5.5-[16.5-120/0.01]-F[14.5-119/0.01]-VC[1-1.49/0.01]-N[0.5-15/0.1]-SVC
GV-CPD-1AB6-[16.5-120/0.01]-F[14.5-118.75/0.01]-V[2-5.99/0.01]-N[0.5-15/0.1]-SV[2-60/0.5]
GV-CPD-1AB6-[16.5-120/0.01]-F[14.5-118.75/0.01]-V[2-5.99/0.01]-N[0.5-15/0.1]-SVC
GV-CPD-1AB6-[16.5-120/0.01]-F[14.5-118.75/0.01]-VC[1.5-1.99/0.01]-N[0.5-15/0.1]-SV[2-60/0.5]
GV-CPD-1AB6-[16.5-120/0.01]-F[14.5-118.75/0.01]-VC[1.5-1.99/0.01]-N[0.5-15/0.1]-SVC
GV-CPD-1AB7-[16.5-120/0.01]-F[14.5-118.75/0.01]-V[2-6.99/0.01]-N[0.5-15/0.1]-SV[2-60/0.5]
GV-CPD-1AB7-[16.5-120/0.01]-F[14.5-118.75/0.01]-V[2-6.99/0.01]-N[0.5-15/0.1]-SVC
GV-CPD-1AB7-[16.5-120/0.01]-F[14.5-118.75/0.01]-VC[1.5-1.99/0.01]-N[0.5-15/0.1]-SV[2-60/0.5]
GV-CPD-1AB7-[16.5-120/0.01]-F[14.5-118.75/0.01]-VC[1.5-1.99/0.01]-N[0.5-15/0.1]-SVC
GV-CPD-1AB8-[16.5-120/0.01]-F[14.5-118.75/0.01]-V[2-7.99/0.01]-N[0.5-15/0.1]-SV[2-60/0.5]
GV-CPD-1AB8-[16.5-120/0.01]-F[14.5-118.75/0.01]-V[2-7.99/0.01]-N[0.5-15/0.1]-SVC
GV-CPD-1AB8-[16.5-120/0.01]-F[14.5-118.75/0.01]-VC[1.5-1.99/0.01]-N[0.5-15/0.1]-SV[2-60/0.5]
GV-CPD-1AB8-[16.5-120/0.01]-F[14.5-118.75/0.01]-VC[1.5-1.99/0.01]-N[0.5-15/0.1]-SVC
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSMaterial Shaft diameter tolerance L dimension tolerance Tip gradient tolerance D/P (Shaft diameter)
(mm)
Step (Step shape of the first step) Shape (Tip shape) A (Step shape diameter)
(mm)
C (Step type taper width)
(mm)
CVC (Designation of C dimension in increments of 0.01mm)
(mm)
DC (Gas release section diameter)
(mm)
Extend the flat section SV to the bottom F (Bearing bore length)
(mm)
G (Tip C chamfering width)
(mm)
K (Tip angle)
(°)
L (L dimension)
(mm)
N (Gas release section diameter)
(mm)
Q (Tip R chamfering)
(mm)
S (Tip tapered width)
(mm)
SV (Gas release facet cutting length)
(mm)
V (Tip diameter)
(mm)
VC (V dimension alteration, smaller than V min)
(mm)
When DC = D, DCX is applied
1 Piece(s)

8 Days or more

10SKD61-0.01/-0.02+0.02/0±0.01511ANo processing-----14.5 ~ 99.5--16.5 ~ 1000.3 ~ 10--2 ~ 500.5 ~ 0.99--
1 Piece(s)

8 Days or more

10SKD61-0.01/-0.02+0.02/0±0.01511ANo processing----SVC14.5 ~ 99.5--16.5 ~ 1000.3 ~ 10---0.5 ~ 0.99--
1 Piece(s)

8 Days or more

10SKD61-0.01/-0.02+0.02/0±0.01511ANo processing-----14.5 ~ 99.5--16.5 ~ 1000.3 ~ 10--2 ~ 50-0.4 ~ 0.49-
1 Piece(s)

8 Days or more

10SKD61-0.01/-0.02+0.02/0±0.01511ANo processing----SVC14.5 ~ 99.5--16.5 ~ 1000.3 ~ 10----0.4 ~ 0.49-
1 Piece(s)

8 Days or more

10SKD61-0.01/-0.02+0.02/0±0.0151.51ANo processing-----14.5 ~ 99.5--16.5 ~ 1000.3 ~ 10--2 ~ 500.5 ~ 1.49--
1 Piece(s)

8 Days or more

10SKD61-0.01/-0.02+0.02/0±0.0151.51ANo processing----SVC14.5 ~ 99.5--16.5 ~ 1000.3 ~ 10---0.5 ~ 1.49--
1 Piece(s)

8 Days or more

10SKD61-0.01/-0.02+0.02/0±0.0151.51ANo processing-----14.5 ~ 99.5--16.5 ~ 1000.3 ~ 10--2 ~ 50-0.4 ~ 0.49-
1 Piece(s)

8 Days or more

10SKD61-0.01/-0.02+0.02/0±0.0151.51ANo processing----SVC14.5 ~ 99.5--16.5 ~ 1000.3 ~ 10----0.4 ~ 0.49-
1 Piece(s)

8 Days or more

10SKD61-0.01/-0.02+0.02/0±0.01521ANo processing-----14.5 ~ 99.5--16.5 ~ 1000.3 ~ 10--2 ~ 500.5 ~ 1.99--
1 Piece(s)

8 Days or more

10SKD61-0.01/-0.02+0.02/0±0.01521ANo processing----SVC14.5 ~ 99.5--16.5 ~ 1000.3 ~ 10---0.5 ~ 1.99--
1 Piece(s)

8 Days or more

10SKD61-0.01/-0.02+0.02/0±0.0152.51ANo processing-----14.5 ~ 99.5--16.5 ~ 1000.3 ~ 10--2 ~ 500.5 ~ 2.49--
1 Piece(s)

8 Days or more

10SKD61-0.01/-0.02+0.02/0±0.0152.51ANo processing----SVC14.5 ~ 99.5--16.5 ~ 1000.3 ~ 10---0.5 ~ 2.49--
1 Piece(s)

8 Days or more

10SKD61-0.01/-0.02+0.02/0±0.01531ANo processing-----14.5 ~ 99.5--16.5 ~ 1000.3 ~ 10--2 ~ 500.7 ~ 2.99--
1 Piece(s)

8 Days or more

10SKD61-0.01/-0.02+0.02/0±0.01531ANo processing----SVC14.5 ~ 99.5--16.5 ~ 1000.3 ~ 10---0.7 ~ 2.99--
1 Piece(s)

8 Days or more

10SKD61-0.01/-0.02+0.02/0±0.0153.51ANo processing-----14.5 ~ 119.5--16.5 ~ 1200.5 ~ 15--2 ~ 601 ~ 3.49--
1 Piece(s)

8 Days or more

10SKD61-0.01/-0.02+0.02/0±0.0153.51ANo processing----SVC14.5 ~ 119.5--16.5 ~ 1200.5 ~ 15---1 ~ 3.49--
1 Piece(s)

8 Days or more

10SKD61-0.01/-0.02+0.02/0±0.0153.51ANo processing-----14.5 ~ 119.5--16.5 ~ 1200.5 ~ 15--2 ~ 60-0.7 ~ 0.99-
1 Piece(s)

8 Days or more

10SKD61-0.01/-0.02+0.02/0±0.0153.51ANo processing----SVC14.5 ~ 119.5--16.5 ~ 1200.5 ~ 15----0.7 ~ 0.99-
1 Piece(s)

8 Days or more

10SKD61-0.01/-0.02+0.02/0±0.01541ANo processing-----14.5 ~ 119.5--16.5 ~ 1200.5 ~ 15--2 ~ 601 ~ 3.99--
1 Piece(s)

8 Days or more

10SKD61-0.01/-0.02+0.02/0±0.01541ANo processing----SVC14.5 ~ 119.5--16.5 ~ 1200.5 ~ 15---1 ~ 3.99--
1 Piece(s)

8 Days or more

10SKD61-0.01/-0.02+0.02/0±0.01541ANo processing-----14.5 ~ 119.5--16.5 ~ 1200.5 ~ 15--2 ~ 60-0.7 ~ 0.99-
1 Piece(s)

8 Days or more

10SKD61-0.01/-0.02+0.02/0±0.01541ANo processing----SVC14.5 ~ 119.5--16.5 ~ 1200.5 ~ 15----0.7 ~ 0.99-
1 Piece(s)

8 Days or more

10SKD61-0.01/-0.02+0.02/0±0.0154.51ANo processing-----14.5 ~ 119.5--16.5 ~ 1200.5 ~ 15--2 ~ 601 ~ 4.49--
1 Piece(s)

8 Days or more

10SKD61-0.01/-0.02+0.02/0±0.0154.51ANo processing----SVC14.5 ~ 119.5--16.5 ~ 1200.5 ~ 15---1 ~ 4.49--
1 Piece(s)

8 Days or more

10SKD61-0.01/-0.02+0.02/0±0.01551ANo processing-----14.5 ~ 119.5--16.5 ~ 1200.5 ~ 15--2 ~ 601 ~ 4.99--
1 Piece(s)

8 Days or more

10SKD61-0.01/-0.02+0.02/0±0.01551ANo processing----SVC14.5 ~ 119.5--16.5 ~ 1200.5 ~ 15---1 ~ 4.99--
1 Piece(s)

8 Days or more

10SKD61-0.01/-0.02+0.02/0±0.0155.51ANo processing-----14.5 ~ 119.5--16.5 ~ 1200.5 ~ 15--2 ~ 601.5 ~ 5.49--
1 Piece(s)

8 Days or more

10SKD61-0.01/-0.02+0.02/0±0.0155.51ANo processing----SVC14.5 ~ 119.5--16.5 ~ 1200.5 ~ 15---1.5 ~ 5.49--
1 Piece(s)

8 Days or more

10SKD61-0.01/-0.02+0.02/0±0.0155.51ANo processing-----14.5 ~ 119.5--16.5 ~ 1200.5 ~ 15--2 ~ 60-1 ~ 1.49-
1 Piece(s)

8 Days or more

10SKD61-0.01/-0.02+0.02/0±0.0155.51ANo processing----SVC14.5 ~ 119.5--16.5 ~ 1200.5 ~ 15----1 ~ 1.49-
1 Piece(s)

8 Days or more

10SKD61-0.01/-0.02+0.02/0±0.01561ANo processing-----14.5 ~ 119.5--16.5 ~ 1200.5 ~ 15--2 ~ 602 ~ 5.99--
1 Piece(s)

8 Days or more

10SKD61-0.01/-0.02+0.02/0±0.01561ANo processing----SVC14.5 ~ 119.5--16.5 ~ 1200.5 ~ 15---2 ~ 5.99--
1 Piece(s)

8 Days or more

10SKD61-0.01/-0.02+0.02/0±0.01561ANo processing-----14.5 ~ 119.5--16.5 ~ 1200.5 ~ 15--2 ~ 60-1.5 ~ 1.99-
1 Piece(s)

8 Days or more

10SKD61-0.01/-0.02+0.02/0±0.01561ANo processing----SVC14.5 ~ 119.5--16.5 ~ 1200.5 ~ 15----1.5 ~ 1.99-
1 Piece(s)

8 Days or more

10SKD61-0.01/-0.02+0.02/0±0.01571ANo processing-----14.5 ~ 119.5--16.5 ~ 1200.5 ~ 15--2 ~ 602 ~ 6.99--
1 Piece(s)

8 Days or more

10SKD61-0.01/-0.02+0.02/0±0.01571ANo processing----SVC14.5 ~ 119.5--16.5 ~ 1200.5 ~ 15---2 ~ 6.99--
1 Piece(s)

8 Days or more

10SKD61-0.01/-0.02+0.02/0±0.01571ANo processing-----14.5 ~ 119.5--16.5 ~ 1200.5 ~ 15--2 ~ 60-1.5 ~ 1.99-
1 Piece(s)

8 Days or more

10SKD61-0.01/-0.02+0.02/0±0.01571ANo processing----SVC14.5 ~ 119.5--16.5 ~ 1200.5 ~ 15----1.5 ~ 1.99-
1 Piece(s)

8 Days or more

10SKD61-0.01/-0.02+0.02/0±0.01581ANo processing-----14.5 ~ 119.5--16.5 ~ 1200.5 ~ 15--2 ~ 602 ~ 7.99--
1 Piece(s)

8 Days or more

10SKD61-0.01/-0.02+0.02/0±0.01581ANo processing----SVC14.5 ~ 119.5--16.5 ~ 1200.5 ~ 15---2 ~ 7.99--
1 Piece(s)

8 Days or more

10SKD61-0.01/-0.02+0.02/0±0.01581ANo processing-----14.5 ~ 119.5--16.5 ~ 1200.5 ~ 15--2 ~ 60-1.5 ~ 1.99-
1 Piece(s)

8 Days or more

10SKD61-0.01/-0.02+0.02/0±0.01581ANo processing----SVC14.5 ~ 119.5--16.5 ~ 1200.5 ~ 15----1.5 ~ 1.99-
1 Piece(s)

8 Days or more

10SKD61-0.01/-0.02+0.02/0±0.015101ANo processing-----14.5 ~ 119.5--16.5 ~ 1200.5 ~ 15--2 ~ 602 ~ 9.99--
1 Piece(s)

8 Days or more

10SKD61-0.01/-0.02+0.02/0±0.015101ANo processing----SVC14.5 ~ 119.5--16.5 ~ 1200.5 ~ 15---2 ~ 9.99--
1 Piece(s)

8 Days or more

10SKD61-0.01/-0.02+0.02/0±0.015101ANo processing-----14.5 ~ 119.5--16.5 ~ 1200.5 ~ 15--2 ~ 60-1.5 ~ 1.99-
1 Piece(s)

8 Days or more

10SKD61-0.01/-0.02+0.02/0±0.015101ANo processing----SVC14.5 ~ 119.5--16.5 ~ 1200.5 ~ 15----1.5 ~ 1.99-
1 Piece(s)

8 Days or more

10SKD61-0.01/-0.02+0.02/0±0.015131ANo processing-----14.5 ~ 119.5--16.5 ~ 1200.5 ~ 15--2 ~ 602 ~ 12.99--
1 Piece(s)

8 Days or more

10SKD61-0.01/-0.02+0.02/0±0.015131ANo processing----SVC14.5 ~ 119.5--16.5 ~ 1200.5 ~ 15---2 ~ 12.99--
1 Piece(s)

8 Days or more

10SKD61-0.01/-0.020/-0.1±0.01511AB-----14.5 ~ 99.3--16.5 ~ 1000.3 ~ 10--2 ~ 500.5 ~ 0.99--
1 Piece(s)

8 Days or more

10SKD61-0.01/-0.020/-0.1±0.01511AB----SVC14.5 ~ 99.3--16.5 ~ 1000.3 ~ 10---0.5 ~ 0.99--
1 Piece(s)

8 Days or more

10SKD61-0.01/-0.020/-0.1±0.01511AB-----14.5 ~ 99.3--16.5 ~ 1000.3 ~ 10--2 ~ 50-0.4 ~ 0.49-
1 Piece(s)

8 Days or more

10SKD61-0.01/-0.020/-0.1±0.01511AB----SVC14.5 ~ 99.3--16.5 ~ 1000.3 ~ 10----0.4 ~ 0.49-
1 Piece(s)

8 Days or more

10SKD61-0.01/-0.020/-0.1±0.0151.51AB-----14.5 ~ 99.3--16.5 ~ 1000.3 ~ 10--2 ~ 500.5 ~ 1.49--
1 Piece(s)

8 Days or more

10SKD61-0.01/-0.020/-0.1±0.0151.51AB----SVC14.5 ~ 99.3--16.5 ~ 1000.3 ~ 10---0.5 ~ 1.49--
1 Piece(s)

8 Days or more

10SKD61-0.01/-0.020/-0.1±0.0151.51AB-----14.5 ~ 99.3--16.5 ~ 1000.3 ~ 10--2 ~ 50-0.4 ~ 0.49-
1 Piece(s)

8 Days or more

10SKD61-0.01/-0.020/-0.1±0.0151.51AB----SVC14.5 ~ 99.3--16.5 ~ 1000.3 ~ 10----0.4 ~ 0.49-
1 Piece(s)

8 Days or more

10SKD61-0.01/-0.020/-0.1±0.01521AB-----14.5 ~ 99.25--16.5 ~ 1000.3 ~ 10--2 ~ 500.5 ~ 1.99--
1 Piece(s)

8 Days or more

10SKD61-0.01/-0.020/-0.1±0.01521AB----SVC14.5 ~ 99.25--16.5 ~ 1000.3 ~ 10---0.5 ~ 1.99--
1 Piece(s)

8 Days or more

10SKD61-0.01/-0.020/-0.1±0.0152.51AB-----14.5 ~ 99.25--16.5 ~ 1000.3 ~ 10--2 ~ 500.5 ~ 2.49--
1 Piece(s)

8 Days or more

10SKD61-0.01/-0.020/-0.1±0.0152.51AB----SVC14.5 ~ 99.25--16.5 ~ 1000.3 ~ 10---0.5 ~ 2.49--
1 Piece(s)

8 Days or more

10SKD61-0.01/-0.020/-0.1±0.01531AB-----14.5 ~ 99.15--16.5 ~ 1000.3 ~ 10--2 ~ 500.7 ~ 2.99--
1 Piece(s)

8 Days or more

10SKD61-0.01/-0.020/-0.1±0.01531AB----SVC14.5 ~ 99.15--16.5 ~ 1000.3 ~ 10---0.7 ~ 2.99--
1 Piece(s)

8 Days or more

10SKD61-0.01/-0.020/-0.1±0.0153.51AB-----14.5 ~ 119.15--16.5 ~ 1200.5 ~ 15--2 ~ 601 ~ 3.49--
1 Piece(s)

8 Days or more

10SKD61-0.01/-0.020/-0.1±0.0153.51AB----SVC14.5 ~ 119.15--16.5 ~ 1200.5 ~ 15---1 ~ 3.49--
1 Piece(s)

8 Days or more

10SKD61-0.01/-0.020/-0.1±0.0153.51AB-----14.5 ~ 119.15--16.5 ~ 1200.5 ~ 15--2 ~ 60-0.7 ~ 0.99-
1 Piece(s)

8 Days or more

10SKD61-0.01/-0.020/-0.1±0.0153.51AB----SVC14.5 ~ 119.15--16.5 ~ 1200.5 ~ 15----0.7 ~ 0.99-
1 Piece(s)

8 Days or more

10SKD61-0.01/-0.020/-0.1±0.01541AB-----14.5 ~ 119.15--16.5 ~ 1200.5 ~ 15--2 ~ 601 ~ 3.99--
1 Piece(s)

8 Days or more

10SKD61-0.01/-0.020/-0.1±0.01541AB----SVC14.5 ~ 119.15--16.5 ~ 1200.5 ~ 15---1 ~ 3.99--
1 Piece(s)

8 Days or more

10SKD61-0.01/-0.020/-0.1±0.01541AB-----14.5 ~ 119.15--16.5 ~ 1200.5 ~ 15--2 ~ 60-0.7 ~ 0.99-
1 Piece(s)

8 Days or more

10SKD61-0.01/-0.020/-0.1±0.01541AB----SVC14.5 ~ 119.15--16.5 ~ 1200.5 ~ 15----0.7 ~ 0.99-
1 Piece(s)

8 Days or more

10SKD61-0.01/-0.020/-0.1±0.0154.51AB-----14.5 ~ 119--16.5 ~ 1200.5 ~ 15--2 ~ 601 ~ 4.49--
1 Piece(s)

8 Days or more

10SKD61-0.01/-0.020/-0.1±0.0154.51AB----SVC14.5 ~ 119--16.5 ~ 1200.5 ~ 15---1 ~ 4.49--
1 Piece(s)

8 Days or more

10SKD61-0.01/-0.020/-0.1±0.01551AB-----14.5 ~ 119--16.5 ~ 1200.5 ~ 15--2 ~ 601 ~ 4.99--
1 Piece(s)

8 Days or more

10SKD61-0.01/-0.020/-0.1±0.01551AB----SVC14.5 ~ 119--16.5 ~ 1200.5 ~ 15---1 ~ 4.99--
1 Piece(s)

8 Days or more

10SKD61-0.01/-0.020/-0.1±0.0155.51AB-----14.5 ~ 119--16.5 ~ 1200.5 ~ 15--2 ~ 601.5 ~ 5.49--
1 Piece(s)

8 Days or more

10SKD61-0.01/-0.020/-0.1±0.0155.51AB----SVC14.5 ~ 119--16.5 ~ 1200.5 ~ 15---1.5 ~ 5.49--
1 Piece(s)

8 Days or more

10SKD61-0.01/-0.020/-0.1±0.0155.51AB-----14.5 ~ 119--16.5 ~ 1200.5 ~ 15--2 ~ 60-1 ~ 1.49-
1 Piece(s)

8 Days or more

10SKD61-0.01/-0.020/-0.1±0.0155.51AB----SVC14.5 ~ 119--16.5 ~ 1200.5 ~ 15----1 ~ 1.49-
1 Piece(s)

8 Days or more

10SKD61-0.01/-0.020/-0.1±0.01561AB-----14.5 ~ 118.75--16.5 ~ 1200.5 ~ 15--2 ~ 602 ~ 5.99--
1 Piece(s)

8 Days or more

10SKD61-0.01/-0.020/-0.1±0.01561AB----SVC14.5 ~ 118.75--16.5 ~ 1200.5 ~ 15---2 ~ 5.99--
1 Piece(s)

8 Days or more

10SKD61-0.01/-0.020/-0.1±0.01561AB-----14.5 ~ 118.75--16.5 ~ 1200.5 ~ 15--2 ~ 60-1.5 ~ 1.99-
1 Piece(s)

8 Days or more

10SKD61-0.01/-0.020/-0.1±0.01561AB----SVC14.5 ~ 118.75--16.5 ~ 1200.5 ~ 15----1.5 ~ 1.99-
1 Piece(s)

8 Days or more

10SKD61-0.01/-0.020/-0.1±0.01571AB-----14.5 ~ 118.75--16.5 ~ 1200.5 ~ 15--2 ~ 602 ~ 6.99--
1 Piece(s)

8 Days or more

10SKD61-0.01/-0.020/-0.1±0.01571AB----SVC14.5 ~ 118.75--16.5 ~ 1200.5 ~ 15---2 ~ 6.99--
1 Piece(s)

8 Days or more

10SKD61-0.01/-0.020/-0.1±0.01571AB-----14.5 ~ 118.75--16.5 ~ 1200.5 ~ 15--2 ~ 60-1.5 ~ 1.99-
1 Piece(s)

8 Days or more

10SKD61-0.01/-0.020/-0.1±0.01571AB----SVC14.5 ~ 118.75--16.5 ~ 1200.5 ~ 15----1.5 ~ 1.99-
1 Piece(s)

8 Days or more

10SKD61-0.01/-0.020/-0.1±0.01581AB-----14.5 ~ 118.75--16.5 ~ 1200.5 ~ 15--2 ~ 602 ~ 7.99--
1 Piece(s)

8 Days or more

10SKD61-0.01/-0.020/-0.1±0.01581AB----SVC14.5 ~ 118.75--16.5 ~ 1200.5 ~ 15---2 ~ 7.99--
1 Piece(s)

8 Days or more

10SKD61-0.01/-0.020/-0.1±0.01581AB-----14.5 ~ 118.75--16.5 ~ 1200.5 ~ 15--2 ~ 60-1.5 ~ 1.99-
1 Piece(s)

8 Days or more

10SKD61-0.01/-0.020/-0.1±0.01581AB----SVC14.5 ~ 118.75--16.5 ~ 1200.5 ~ 15----1.5 ~ 1.99-

Loading...

 

Basic Information

Shape type One-step gas release Surface treatment No Head thickness 4mm(T4)
Step (Step shape of the second step) No second step

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.