(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Precision Gas Release One-Step Core Pins, Shaft Diameter (D) Selection Type

Precision Gas Release One-Step Core Pins, Shaft Diameter (D) Selection Type

Click this image to zoom it.

Move the mouse over the image to zoom

•Shape Type: One-step gas release
•Step Shape Of: No second step
•Shaft Diameter Tolerance: 0/-0.005
•Tip Gradient Tolerance: ±0.005
•Head Thickness: 4mm(T4)

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
GV-CPV-1A1-[6.5-100/0.01]-F[14.5-99.5/0.01]-V[0.5-0.99/0.01]-DC[0.92-0.995/0.005]-N[0.3-10/0.1]-SV[2-50/0.5]
GV-CPV-1A1-[6.5-100/0.01]-F[14.5-99.5/0.01]-V[0.5-0.99/0.01]-DC[0.92-0.995/0.005]-N[0.3-10/0.1]-SVC
GV-CPV-1A1-[6.5-100/0.01]-F[14.5-99.5/0.01]-V[0.5-0.99/0.01]-DCX-N[0.3-10/0.1]-SV[2-50/0.5]
GV-CPV-1A1-[6.5-100/0.01]-F[14.5-99.5/0.01]-V[0.5-0.99/0.01]-DCX-N[0.3-10/0.1]-SVC
GV-CPV-1A1-[6.5-100/0.01]-F[14.5-99.5/0.01]-VC[0.4-0.49/0.01]-DC[0.92-0.995/0.005]-N[0.3-10/0.1]-SV[2-50/0.5]
GV-CPV-1A1-[6.5-100/0.01]-F[14.5-99.5/0.01]-VC[0.4-0.49/0.01]-DC[0.92-0.995/0.005]-N[0.3-10/0.1]-SVC
GV-CPV-1A1-[6.5-100/0.01]-F[14.5-99.5/0.01]-VC[0.4-0.49/0.01]-DCX-N[0.3-10/0.1]-SV[2-50/0.5]
GV-CPV-1A1-[6.5-100/0.01]-F[14.5-99.5/0.01]-VC[0.4-0.49/0.01]-DCX-N[0.3-10/0.1]-SVC
GV-CPV-1A1-[6.5-100/0.01]-FC[5-14.49/0.01]-V[0.5-0.99/0.01]-DC[0.92-0.995/0.005]-N[0.3-10/0.1]-SV[2-50/0.5]
GV-CPV-1A1-[6.5-100/0.01]-FC[5-14.49/0.01]-V[0.5-0.99/0.01]-DC[0.92-0.995/0.005]-N[0.3-10/0.1]-SVC
GV-CPV-1A1-[6.5-100/0.01]-FC[5-14.49/0.01]-V[0.5-0.99/0.01]-DCX-N[0.3-10/0.1]-SV[2-50/0.5]
GV-CPV-1A1-[6.5-100/0.01]-FC[5-14.49/0.01]-V[0.5-0.99/0.01]-DCX-N[0.3-10/0.1]-SVC
GV-CPV-1A1-[6.5-100/0.01]-FC[5-14.49/0.01]-VC[0.4-0.49/0.01]-DC[0.92-0.995/0.005]-N[0.3-10/0.1]-SV[2-50/0.5]
GV-CPV-1A1-[6.5-100/0.01]-FC[5-14.49/0.01]-VC[0.4-0.49/0.01]-DC[0.92-0.995/0.005]-N[0.3-10/0.1]-SVC
GV-CPV-1A1-[6.5-100/0.01]-FC[5-14.49/0.01]-VC[0.4-0.49/0.01]-DCX-N[0.3-10/0.1]-SV[2-50/0.5]
GV-CPV-1A1-[6.5-100/0.01]-FC[5-14.49/0.01]-VC[0.4-0.49/0.01]-DCX-N[0.3-10/0.1]-SVC
GV-CPV-1A1.5-[6.5-100/0.01]-F[14.5-99.5/0.01]-V[0.5-1.49/0.01]-DC[1.42-1.495/0.005]-N[0.3-10/0.1]-SV[2-50/0.5]
GV-CPV-1A1.5-[6.5-100/0.01]-F[14.5-99.5/0.01]-V[0.5-1.49/0.01]-DC[1.42-1.495/0.005]-N[0.3-10/0.1]-SVC
GV-CPV-1A1.5-[6.5-100/0.01]-F[14.5-99.5/0.01]-V[0.5-1.49/0.01]-DCX-N[0.3-10/0.1]-SV[2-50/0.5]
GV-CPV-1A1.5-[6.5-100/0.01]-F[14.5-99.5/0.01]-V[0.5-1.49/0.01]-DCX-N[0.3-10/0.1]-SVC
GV-CPV-1A1.5-[6.5-100/0.01]-F[14.5-99.5/0.01]-VC[0.4-0.49/0.01]-DC[1.42-1.495/0.005]-N[0.3-10/0.1]-SV[2-50/0.5]
GV-CPV-1A1.5-[6.5-100/0.01]-F[14.5-99.5/0.01]-VC[0.4-0.49/0.01]-DC[1.42-1.495/0.005]-N[0.3-10/0.1]-SVC
GV-CPV-1A1.5-[6.5-100/0.01]-F[14.5-99.5/0.01]-VC[0.4-0.49/0.01]-DCX-N[0.3-10/0.1]-SV[2-50/0.5]
GV-CPV-1A1.5-[6.5-100/0.01]-F[14.5-99.5/0.01]-VC[0.4-0.49/0.01]-DCX-N[0.3-10/0.1]-SVC
GV-CPV-1A1.5-[6.5-100/0.01]-FC[5-14.49/0.01]-V[0.5-1.49/0.01]-DC[1.42-1.495/0.005]-N[0.3-10/0.1]-SV[2-50/0.5]
GV-CPV-1A1.5-[6.5-100/0.01]-FC[5-14.49/0.01]-V[0.5-1.49/0.01]-DC[1.42-1.495/0.005]-N[0.3-10/0.1]-SVC
GV-CPV-1A1.5-[6.5-100/0.01]-FC[5-14.49/0.01]-V[0.5-1.49/0.01]-DCX-N[0.3-10/0.1]-SV[2-50/0.5]
GV-CPV-1A1.5-[6.5-100/0.01]-FC[5-14.49/0.01]-V[0.5-1.49/0.01]-DCX-N[0.3-10/0.1]-SVC
GV-CPV-1A1.5-[6.5-100/0.01]-FC[5-14.49/0.01]-VC[0.4-0.49/0.01]-DC[1.42-1.495/0.005]-N[0.3-10/0.1]-SV[2-50/0.5]
GV-CPV-1A1.5-[6.5-100/0.01]-FC[5-14.49/0.01]-VC[0.4-0.49/0.01]-DC[1.42-1.495/0.005]-N[0.3-10/0.1]-SVC
GV-CPV-1A1.5-[6.5-100/0.01]-FC[5-14.49/0.01]-VC[0.4-0.49/0.01]-DCX-N[0.3-10/0.1]-SV[2-50/0.5]
GV-CPV-1A1.5-[6.5-100/0.01]-FC[5-14.49/0.01]-VC[0.4-0.49/0.01]-DCX-N[0.3-10/0.1]-SVC
GV-CPV-1A2-[6.5-100/0.01]-F[14.5-99.5/0.01]-V[0.5-1.99/0.01]-DC[1.92-1.995/0.005]-N[0.3-10/0.1]-SV[2-50/0.5]
GV-CPV-1A2-[6.5-100/0.01]-F[14.5-99.5/0.01]-V[0.5-1.99/0.01]-DC[1.92-1.995/0.005]-N[0.3-10/0.1]-SVC
GV-CPV-1A2-[6.5-100/0.01]-F[14.5-99.5/0.01]-V[0.5-1.99/0.01]-DCX-N[0.3-10/0.1]-SV[2-50/0.5]
GV-CPV-1A2-[6.5-100/0.01]-F[14.5-99.5/0.01]-V[0.5-1.99/0.01]-DCX-N[0.3-10/0.1]-SVC
GV-CPV-1A2-[6.5-100/0.01]-F[14.5-99.5/0.01]-VC[0.5-0.69/0.01]-DC[1.92-1.995/0.005]-N[0.3-10/0.1]-SV[2-50/0.5]
GV-CPV-1A2-[6.5-100/0.01]-F[14.5-99.5/0.01]-VC[0.5-0.69/0.01]-DC[1.92-1.995/0.005]-N[0.3-10/0.1]-SVC
GV-CPV-1A2-[6.5-100/0.01]-F[14.5-99.5/0.01]-VC[0.5-0.69/0.01]-DCX-N[0.3-10/0.1]-SV[2-50/0.5]
GV-CPV-1A2-[6.5-100/0.01]-F[14.5-99.5/0.01]-VC[0.5-0.69/0.01]-DCX-N[0.3-10/0.1]-SVC
GV-CPV-1A2-[6.5-100/0.01]-FC[5-14.49/0.01]-V[0.5-1.99/0.01]-DC[1.92-1.995/0.005]-N[0.3-10/0.1]-SV[2-50/0.5]
GV-CPV-1A2-[6.5-100/0.01]-FC[5-14.49/0.01]-V[0.5-1.99/0.01]-DC[1.92-1.995/0.005]-N[0.3-10/0.1]-SVC
GV-CPV-1A2-[6.5-100/0.01]-FC[5-14.49/0.01]-V[0.5-1.99/0.01]-DCX-N[0.3-10/0.1]-SV[2-50/0.5]
GV-CPV-1A2-[6.5-100/0.01]-FC[5-14.49/0.01]-V[0.5-1.99/0.01]-DCX-N[0.3-10/0.1]-SVC
GV-CPV-1A2-[6.5-100/0.01]-FC[5-14.49/0.01]-VC[0.5-0.69/0.01]-DC[1.92-1.995/0.005]-N[0.3-10/0.1]-SV[2-50/0.5]
GV-CPV-1A2-[6.5-100/0.01]-FC[5-14.49/0.01]-VC[0.5-0.69/0.01]-DC[1.92-1.995/0.005]-N[0.3-10/0.1]-SVC
GV-CPV-1A2-[6.5-100/0.01]-FC[5-14.49/0.01]-VC[0.5-0.69/0.01]-DCX-N[0.3-10/0.1]-SV[2-50/0.5]
GV-CPV-1A2-[6.5-100/0.01]-FC[5-14.49/0.01]-VC[0.5-0.69/0.01]-DCX-N[0.3-10/0.1]-SVC
GV-CPV-1A2.5-[6.5-100/0.01]-F[14.5-99.5/0.01]-V[0.5-2.49/0.01]-DC[2.42-2.495/0.005]-N[0.3-10/0.1]-SV[2-50/0.5]
GV-CPV-1A2.5-[6.5-100/0.01]-F[14.5-99.5/0.01]-V[0.5-2.49/0.01]-DC[2.42-2.495/0.005]-N[0.3-10/0.1]-SVC
GV-CPV-1A2.5-[6.5-100/0.01]-F[14.5-99.5/0.01]-V[0.5-2.49/0.01]-DCX-N[0.3-10/0.1]-SV[2-50/0.5]
GV-CPV-1A2.5-[6.5-100/0.01]-F[14.5-99.5/0.01]-V[0.5-2.49/0.01]-DCX-N[0.3-10/0.1]-SVC
GV-CPV-1A2.5-[6.5-100/0.01]-F[14.5-99.5/0.01]-VC[0.5-0.69/0.01]-DC[2.42-2.495/0.005]-N[0.3-10/0.1]-SV[2-50/0.5]
GV-CPV-1A2.5-[6.5-100/0.01]-F[14.5-99.5/0.01]-VC[0.5-0.69/0.01]-DC[2.42-2.495/0.005]-N[0.3-10/0.1]-SVC
GV-CPV-1A2.5-[6.5-100/0.01]-F[14.5-99.5/0.01]-VC[0.5-0.69/0.01]-DCX-N[0.3-10/0.1]-SV[2-50/0.5]
GV-CPV-1A2.5-[6.5-100/0.01]-F[14.5-99.5/0.01]-VC[0.5-0.69/0.01]-DCX-N[0.3-10/0.1]-SVC
GV-CPV-1A2.5-[6.5-100/0.01]-FC[5-14.49/0.01]-V[0.5-2.49/0.01]-DC[2.42-2.495/0.005]-N[0.3-10/0.1]-SV[2-50/0.5]
GV-CPV-1A2.5-[6.5-100/0.01]-FC[5-14.49/0.01]-V[0.5-2.49/0.01]-DC[2.42-2.495/0.005]-N[0.3-10/0.1]-SVC
GV-CPV-1A2.5-[6.5-100/0.01]-FC[5-14.49/0.01]-V[0.5-2.49/0.01]-DCX-N[0.3-10/0.1]-SV[2-50/0.5]
GV-CPV-1A2.5-[6.5-100/0.01]-FC[5-14.49/0.01]-V[0.5-2.49/0.01]-DCX-N[0.3-10/0.1]-SVC
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSMaterial L dimension tolerance D/P (Shaft diameter)
(mm)
Step (Step shape of the first step) Shape (Tip shape) A (Step shape diameter)
(mm)
C (Step type taper width)
(mm)
CVC (Designation of C dimension in increments of 0.01mm)
(mm)
DC (Gas release section diameter)
(mm)
Extend the flat section SV to the bottom F (Bearing bore length)
(mm)
FC (Makes F dimension shorter than F min)
(mm)
G (Tip C chamfering width)
(mm)
K (Tip angle)
(°)
L (L dimension)
(mm)
N (Gas release section diameter)
(mm)
Q (Tip R chamfering)
(mm)
S (Tip tapered width)
(mm)
SV (Gas release facet cutting length)
(mm)
V (Tip diameter)
(mm)
VC (V dimension alteration, smaller than V min)
(mm)
When DC = D, DCX is applied
1 Piece(s)

8 Days or more

10SKH51+0.01/011ANo processing---0.92 ~ 0.995-14.5 ~ 99.5---6.5 ~ 1000.3 ~ 10--2 ~ 500.5 ~ 0.99--
1 Piece(s)

8 Days or more

10SKH51+0.01/011ANo processing---0.92 ~ 0.995SVC14.5 ~ 99.5---6.5 ~ 1000.3 ~ 10---0.5 ~ 0.99--
1 Piece(s)

8 Days or more

10SKH51+0.01/011ANo processing-----14.5 ~ 99.5---6.5 ~ 1000.3 ~ 10--2 ~ 500.5 ~ 0.99-DCX
1 Piece(s)

8 Days or more

10SKH51+0.01/011ANo processing----SVC14.5 ~ 99.5---6.5 ~ 1000.3 ~ 10---0.5 ~ 0.99-DCX
1 Piece(s)

8 Days or more

10SKH51+0.01/011ANo processing---0.92 ~ 0.995-14.5 ~ 99.5---6.5 ~ 1000.3 ~ 10--2 ~ 50-0.4 ~ 0.49-
1 Piece(s)

8 Days or more

10SKH51+0.01/011ANo processing---0.92 ~ 0.995SVC14.5 ~ 99.5---6.5 ~ 1000.3 ~ 10----0.4 ~ 0.49-
1 Piece(s)

8 Days or more

10SKH51+0.01/011ANo processing-----14.5 ~ 99.5---6.5 ~ 1000.3 ~ 10--2 ~ 50-0.4 ~ 0.49DCX
1 Piece(s)

8 Days or more

10SKH51+0.01/011ANo processing----SVC14.5 ~ 99.5---6.5 ~ 1000.3 ~ 10----0.4 ~ 0.49DCX
1 Piece(s)

8 Days or more

10SKH51+0.01/011ANo processing---0.92 ~ 0.995--5 ~ 14.49--6.5 ~ 1000.3 ~ 10--2 ~ 500.5 ~ 0.99--
1 Piece(s)

8 Days or more

10SKH51+0.01/011ANo processing---0.92 ~ 0.995SVC-5 ~ 14.49--6.5 ~ 1000.3 ~ 10---0.5 ~ 0.99--
1 Piece(s)

8 Days or more

10SKH51+0.01/011ANo processing------5 ~ 14.49--6.5 ~ 1000.3 ~ 10--2 ~ 500.5 ~ 0.99-DCX
1 Piece(s)

8 Days or more

10SKH51+0.01/011ANo processing----SVC-5 ~ 14.49--6.5 ~ 1000.3 ~ 10---0.5 ~ 0.99-DCX
1 Piece(s)

8 Days or more

10SKH51+0.01/011ANo processing---0.92 ~ 0.995--5 ~ 14.49--6.5 ~ 1000.3 ~ 10--2 ~ 50-0.4 ~ 0.49-
1 Piece(s)

8 Days or more

10SKH51+0.01/011ANo processing---0.92 ~ 0.995SVC-5 ~ 14.49--6.5 ~ 1000.3 ~ 10----0.4 ~ 0.49-
1 Piece(s)

8 Days or more

10SKH51+0.01/011ANo processing------5 ~ 14.49--6.5 ~ 1000.3 ~ 10--2 ~ 50-0.4 ~ 0.49DCX
1 Piece(s)

8 Days or more

10SKH51+0.01/011ANo processing----SVC-5 ~ 14.49--6.5 ~ 1000.3 ~ 10----0.4 ~ 0.49DCX
1 Piece(s)

8 Days or more

10SKH51+0.01/01.51ANo processing---1.42 ~ 1.495-14.5 ~ 99.5---6.5 ~ 1000.3 ~ 10--2 ~ 500.5 ~ 1.49--
1 Piece(s)

8 Days or more

10SKH51+0.01/01.51ANo processing---1.42 ~ 1.495SVC14.5 ~ 99.5---6.5 ~ 1000.3 ~ 10---0.5 ~ 1.49--
1 Piece(s)

8 Days or more

10SKH51+0.01/01.51ANo processing-----14.5 ~ 99.5---6.5 ~ 1000.3 ~ 10--2 ~ 500.5 ~ 1.49-DCX
1 Piece(s)

8 Days or more

10SKH51+0.01/01.51ANo processing----SVC14.5 ~ 99.5---6.5 ~ 1000.3 ~ 10---0.5 ~ 1.49-DCX
1 Piece(s)

8 Days or more

10SKH51+0.01/01.51ANo processing---1.42 ~ 1.495-14.5 ~ 99.5---6.5 ~ 1000.3 ~ 10--2 ~ 50-0.4 ~ 0.49-
1 Piece(s)

8 Days or more

10SKH51+0.01/01.51ANo processing---1.42 ~ 1.495SVC14.5 ~ 99.5---6.5 ~ 1000.3 ~ 10----0.4 ~ 0.49-
1 Piece(s)

8 Days or more

10SKH51+0.01/01.51ANo processing-----14.5 ~ 99.5---6.5 ~ 1000.3 ~ 10--2 ~ 50-0.4 ~ 0.49DCX
1 Piece(s)

8 Days or more

10SKH51+0.01/01.51ANo processing----SVC14.5 ~ 99.5---6.5 ~ 1000.3 ~ 10----0.4 ~ 0.49DCX
1 Piece(s)

8 Days or more

10SKH51+0.01/01.51ANo processing---1.42 ~ 1.495--5 ~ 14.49--6.5 ~ 1000.3 ~ 10--2 ~ 500.5 ~ 1.49--
1 Piece(s)

8 Days or more

10SKH51+0.01/01.51ANo processing---1.42 ~ 1.495SVC-5 ~ 14.49--6.5 ~ 1000.3 ~ 10---0.5 ~ 1.49--
1 Piece(s)

8 Days or more

10SKH51+0.01/01.51ANo processing------5 ~ 14.49--6.5 ~ 1000.3 ~ 10--2 ~ 500.5 ~ 1.49-DCX
1 Piece(s)

8 Days or more

10SKH51+0.01/01.51ANo processing----SVC-5 ~ 14.49--6.5 ~ 1000.3 ~ 10---0.5 ~ 1.49-DCX
1 Piece(s)

8 Days or more

10SKH51+0.01/01.51ANo processing---1.42 ~ 1.495--5 ~ 14.49--6.5 ~ 1000.3 ~ 10--2 ~ 50-0.4 ~ 0.49-
1 Piece(s)

8 Days or more

10SKH51+0.01/01.51ANo processing---1.42 ~ 1.495SVC-5 ~ 14.49--6.5 ~ 1000.3 ~ 10----0.4 ~ 0.49-
1 Piece(s)

8 Days or more

10SKH51+0.01/01.51ANo processing------5 ~ 14.49--6.5 ~ 1000.3 ~ 10--2 ~ 50-0.4 ~ 0.49DCX
1 Piece(s)

8 Days or more

10SKH51+0.01/01.51ANo processing----SVC-5 ~ 14.49--6.5 ~ 1000.3 ~ 10----0.4 ~ 0.49DCX
1 Piece(s)

8 Days or more

10SKH51+0.01/021ANo processing---1.92 ~ 1.995-14.5 ~ 99.5---6.5 ~ 1000.3 ~ 10--2 ~ 500.5 ~ 1.99--
1 Piece(s)

8 Days or more

10SKH51+0.01/021ANo processing---1.92 ~ 1.995SVC14.5 ~ 99.5---6.5 ~ 1000.3 ~ 10---0.5 ~ 1.99--
1 Piece(s)

8 Days or more

10SKH51+0.01/021ANo processing-----14.5 ~ 99.5---6.5 ~ 1000.3 ~ 10--2 ~ 500.5 ~ 1.99-DCX
1 Piece(s)

8 Days or more

10SKH51+0.01/021ANo processing----SVC14.5 ~ 99.5---6.5 ~ 1000.3 ~ 10---0.5 ~ 1.99-DCX
1 Piece(s)

8 Days or more

10SKH51+0.01/021ANo processing---1.92 ~ 1.995-14.5 ~ 99.5---6.5 ~ 1000.3 ~ 10--2 ~ 50-0.5 ~ 0.69-
1 Piece(s)

8 Days or more

10SKH51+0.01/021ANo processing---1.92 ~ 1.995SVC14.5 ~ 99.5---6.5 ~ 1000.3 ~ 10----0.5 ~ 0.69-
1 Piece(s)

8 Days or more

10SKH51+0.01/021ANo processing-----14.5 ~ 99.5---6.5 ~ 1000.3 ~ 10--2 ~ 50-0.5 ~ 0.69DCX
1 Piece(s)

8 Days or more

10SKH51+0.01/021ANo processing----SVC14.5 ~ 99.5---6.5 ~ 1000.3 ~ 10----0.5 ~ 0.69DCX
1 Piece(s)

8 Days or more

10SKH51+0.01/021ANo processing---1.92 ~ 1.995--5 ~ 14.49--6.5 ~ 1000.3 ~ 10--2 ~ 500.5 ~ 1.99--
1 Piece(s)

8 Days or more

10SKH51+0.01/021ANo processing---1.92 ~ 1.995SVC-5 ~ 14.49--6.5 ~ 1000.3 ~ 10---0.5 ~ 1.99--
1 Piece(s)

8 Days or more

10SKH51+0.01/021ANo processing------5 ~ 14.49--6.5 ~ 1000.3 ~ 10--2 ~ 500.5 ~ 1.99-DCX
1 Piece(s)

8 Days or more

10SKH51+0.01/021ANo processing----SVC-5 ~ 14.49--6.5 ~ 1000.3 ~ 10---0.5 ~ 1.99-DCX
1 Piece(s)

8 Days or more

10SKH51+0.01/021ANo processing---1.92 ~ 1.995--5 ~ 14.49--6.5 ~ 1000.3 ~ 10--2 ~ 50-0.5 ~ 0.69-
1 Piece(s)

8 Days or more

10SKH51+0.01/021ANo processing---1.92 ~ 1.995SVC-5 ~ 14.49--6.5 ~ 1000.3 ~ 10----0.5 ~ 0.69-
1 Piece(s)

8 Days or more

10SKH51+0.01/021ANo processing------5 ~ 14.49--6.5 ~ 1000.3 ~ 10--2 ~ 50-0.5 ~ 0.69DCX
1 Piece(s)

8 Days or more

10SKH51+0.01/021ANo processing----SVC-5 ~ 14.49--6.5 ~ 1000.3 ~ 10----0.5 ~ 0.69DCX
1 Piece(s)

8 Days or more

10SKH51+0.01/02.51ANo processing---2.42 ~ 2.495-14.5 ~ 99.5---6.5 ~ 1000.3 ~ 10--2 ~ 500.5 ~ 2.49--
1 Piece(s)

8 Days or more

10SKH51+0.01/02.51ANo processing---2.42 ~ 2.495SVC14.5 ~ 99.5---6.5 ~ 1000.3 ~ 10---0.5 ~ 2.49--
1 Piece(s)

8 Days or more

10SKH51+0.01/02.51ANo processing-----14.5 ~ 99.5---6.5 ~ 1000.3 ~ 10--2 ~ 500.5 ~ 2.49-DCX
1 Piece(s)

8 Days or more

10SKH51+0.01/02.51ANo processing----SVC14.5 ~ 99.5---6.5 ~ 1000.3 ~ 10---0.5 ~ 2.49-DCX
1 Piece(s)

8 Days or more

10SKH51+0.01/02.51ANo processing---2.42 ~ 2.495-14.5 ~ 99.5---6.5 ~ 1000.3 ~ 10--2 ~ 50-0.5 ~ 0.69-
1 Piece(s)

8 Days or more

10SKH51+0.01/02.51ANo processing---2.42 ~ 2.495SVC14.5 ~ 99.5---6.5 ~ 1000.3 ~ 10----0.5 ~ 0.69-
1 Piece(s)

8 Days or more

10SKH51+0.01/02.51ANo processing-----14.5 ~ 99.5---6.5 ~ 1000.3 ~ 10--2 ~ 50-0.5 ~ 0.69DCX
1 Piece(s)

8 Days or more

10SKH51+0.01/02.51ANo processing----SVC14.5 ~ 99.5---6.5 ~ 1000.3 ~ 10----0.5 ~ 0.69DCX
1 Piece(s)

8 Days or more

10SKH51+0.01/02.51ANo processing---2.42 ~ 2.495--5 ~ 14.49--6.5 ~ 1000.3 ~ 10--2 ~ 500.5 ~ 2.49--
1 Piece(s)

8 Days or more

10SKH51+0.01/02.51ANo processing---2.42 ~ 2.495SVC-5 ~ 14.49--6.5 ~ 1000.3 ~ 10---0.5 ~ 2.49--
1 Piece(s)

8 Days or more

10SKH51+0.01/02.51ANo processing------5 ~ 14.49--6.5 ~ 1000.3 ~ 10--2 ~ 500.5 ~ 2.49-DCX
1 Piece(s)

8 Days or more

10SKH51+0.01/02.51ANo processing----SVC-5 ~ 14.49--6.5 ~ 1000.3 ~ 10---0.5 ~ 2.49-DCX

Loading...

 

Basic Information

Shape type One-step gas release Shaft diameter tolerance 0/-0.005 Tip gradient tolerance ±0.005
Surface treatment No Head thickness 4mm(T4) Step (Step shape of the second step) No second step

Additional Products in this Category

Complementary Products

Tech Support