(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Extra Precision Gas Release One-Step Core Pins -Shaft Diameter (D) Selection Type_Shaft Diameter (P) Designation (0.001mm Increments) Type- (Part Numbers)

Extra Precision Gas Release One-Step Core Pins -Shaft Diameter (D) Selection Type_Shaft Diameter (P) Designation (0.001mm Increments) Type-

Click this image to zoom it.

Move the mouse over the image to zoom

•Shape Type: One-step gas release
•Step Shape Of: No second step
•Material: SKH51
•Shaft Diameter Tolerance: 0/-0.003
•Tip Gradient Tolerance: ±0.005

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
GV-CPM-1A1-[6.5-60/0.01]-F[14.5-59.5/0.01]-V[0.5-0.995/0.005]-DC[0.92-0.999/0.001]-N[0.3-10/0.1]-SV[2-50/0.5]
GV-CPM-1A1-[6.5-60/0.01]-F[14.5-59.5/0.01]-V[0.5-0.995/0.005]-DC[0.92-0.999/0.001]-N[0.3-10/0.1]-SVC
GV-CPM-1A1-[6.5-60/0.01]-F[14.5-59.5/0.01]-V[0.5-0.995/0.005]-DCX-N[0.3-10/0.1]-SV[2-50/0.5]
GV-CPM-1A1-[6.5-60/0.01]-F[14.5-59.5/0.01]-V[0.5-0.995/0.005]-DCX-N[0.3-10/0.1]-SVC
GV-CPM-1A1-[6.5-60/0.01]-F[14.5-59.5/0.01]-VC[0.4-0.495/0.005]-DC[0.92-0.999/0.001]-N[0.3-10/0.1]-SV[2-50/0.5]
GV-CPM-1A1-[6.5-60/0.01]-F[14.5-59.5/0.01]-VC[0.4-0.495/0.005]-DC[0.92-0.999/0.001]-N[0.3-10/0.1]-SVC
GV-CPM-1A1-[6.5-60/0.01]-F[14.5-59.5/0.01]-VC[0.4-0.495/0.005]-DCX-N[0.3-10/0.1]-SV[2-50/0.5]
GV-CPM-1A1-[6.5-60/0.01]-F[14.5-59.5/0.01]-VC[0.4-0.495/0.005]-DCX-N[0.3-10/0.1]-SVC
GV-CPM-1A1-[6.5-60/0.01]-FC[5-14.49/0.01]-V[0.5-0.995/0.005]-DC[0.92-0.999/0.001]-N[0.3-10/0.1]-SV[2-50/0.5]
GV-CPM-1A1-[6.5-60/0.01]-FC[5-14.49/0.01]-V[0.5-0.995/0.005]-DC[0.92-0.999/0.001]-N[0.3-10/0.1]-SVC
GV-CPM-1A1-[6.5-60/0.01]-FC[5-14.49/0.01]-V[0.5-0.995/0.005]-DCX-N[0.3-10/0.1]-SV[2-50/0.5]
GV-CPM-1A1-[6.5-60/0.01]-FC[5-14.49/0.01]-V[0.5-0.995/0.005]-DCX-N[0.3-10/0.1]-SVC
GV-CPM-1A1-[6.5-60/0.01]-FC[5-14.49/0.01]-VC[0.4-0.495/0.005]-DC[0.92-0.999/0.001]-N[0.3-10/0.1]-SV[2-50/0.5]
GV-CPM-1A1-[6.5-60/0.01]-FC[5-14.49/0.01]-VC[0.4-0.495/0.005]-DC[0.92-0.999/0.001]-N[0.3-10/0.1]-SVC
GV-CPM-1A1-[6.5-60/0.01]-FC[5-14.49/0.01]-VC[0.4-0.495/0.005]-DCX-N[0.3-10/0.1]-SV[2-50/0.5]
GV-CPM-1A1-[6.5-60/0.01]-FC[5-14.49/0.01]-VC[0.4-0.495/0.005]-DCX-N[0.3-10/0.1]-SVC
GV-CPM-1A1.5-[6.5-60/0.01]-F[14.5-59.5/0.01]-V[0.5-1.495/0.005]-DC[1.42-1.499/0.001]-N[0.3-10/0.1]-SV[2-50/0.5]
GV-CPM-1A1.5-[6.5-60/0.01]-F[14.5-59.5/0.01]-V[0.5-1.495/0.005]-DC[1.42-1.499/0.001]-N[0.3-10/0.1]-SVC
GV-CPM-1A1.5-[6.5-60/0.01]-F[14.5-59.5/0.01]-V[0.5-1.495/0.005]-DCX-N[0.3-10/0.1]-SV[2-50/0.5]
GV-CPM-1A1.5-[6.5-60/0.01]-F[14.5-59.5/0.01]-V[0.5-1.495/0.005]-DCX-N[0.3-10/0.1]-SVC
GV-CPM-1A1.5-[6.5-60/0.01]-F[14.5-59.5/0.01]-VC[0.4-0.495/0.005]-DC[1.42-1.499/0.001]-N[0.3-10/0.1]-SV[2-50/0.5]
GV-CPM-1A1.5-[6.5-60/0.01]-F[14.5-59.5/0.01]-VC[0.4-0.495/0.005]-DC[1.42-1.499/0.001]-N[0.3-10/0.1]-SVC
GV-CPM-1A1.5-[6.5-60/0.01]-F[14.5-59.5/0.01]-VC[0.4-0.495/0.005]-DCX-N[0.3-10/0.1]-SV[2-50/0.5]
GV-CPM-1A1.5-[6.5-60/0.01]-F[14.5-59.5/0.01]-VC[0.4-0.495/0.005]-DCX-N[0.3-10/0.1]-SVC
GV-CPM-1A1.5-[6.5-60/0.01]-FC[5-14.49/0.01]-V[0.5-1.495/0.005]-DC[1.42-1.499/0.001]-N[0.3-10/0.1]-SV[2-50/0.5]
GV-CPM-1A1.5-[6.5-60/0.01]-FC[5-14.49/0.01]-V[0.5-1.495/0.005]-DC[1.42-1.499/0.001]-N[0.3-10/0.1]-SVC
GV-CPM-1A1.5-[6.5-60/0.01]-FC[5-14.49/0.01]-V[0.5-1.495/0.005]-DCX-N[0.3-10/0.1]-SV[2-50/0.5]
GV-CPM-1A1.5-[6.5-60/0.01]-FC[5-14.49/0.01]-V[0.5-1.495/0.005]-DCX-N[0.3-10/0.1]-SVC
GV-CPM-1A1.5-[6.5-60/0.01]-FC[5-14.49/0.01]-VC[0.4-0.495/0.005]-DC[1.42-1.499/0.001]-N[0.3-10/0.1]-SV[2-50/0.5]
GV-CPM-1A1.5-[6.5-60/0.01]-FC[5-14.49/0.01]-VC[0.4-0.495/0.005]-DC[1.42-1.499/0.001]-N[0.3-10/0.1]-SVC
GV-CPM-1A1.5-[6.5-60/0.01]-FC[5-14.49/0.01]-VC[0.4-0.495/0.005]-DCX-N[0.3-10/0.1]-SV[2-50/0.5]
GV-CPM-1A1.5-[6.5-60/0.01]-FC[5-14.49/0.01]-VC[0.4-0.495/0.005]-DCX-N[0.3-10/0.1]-SVC
GV-CPM-1A2-[6.5-60/0.01]-F[14.5-59.5/0.01]-V[0.5-1.995/0.005]-DC[1.92-1.999/0.001]-N[0.3-10/0.1]-SV[2-50/0.5]
GV-CPM-1A2-[6.5-60/0.01]-F[14.5-59.5/0.01]-V[0.5-1.995/0.005]-DC[1.92-1.999/0.001]-N[0.3-10/0.1]-SVC
GV-CPM-1A2-[6.5-60/0.01]-F[14.5-59.5/0.01]-V[0.5-1.995/0.005]-DCX-N[0.3-10/0.1]-SV[2-50/0.5]
GV-CPM-1A2-[6.5-60/0.01]-F[14.5-59.5/0.01]-V[0.5-1.995/0.005]-DCX-N[0.3-10/0.1]-SVC
GV-CPM-1A2-[6.5-60/0.01]-FC[5-14.49/0.01]-V[0.5-1.995/0.005]-DC[1.92-1.999/0.001]-N[0.3-10/0.1]-SV[2-50/0.5]
GV-CPM-1A2-[6.5-60/0.01]-FC[5-14.49/0.01]-V[0.5-1.995/0.005]-DC[1.92-1.999/0.001]-N[0.3-10/0.1]-SVC
GV-CPM-1A2-[6.5-60/0.01]-FC[5-14.49/0.01]-V[0.5-1.995/0.005]-DCX-N[0.3-10/0.1]-SV[2-50/0.5]
GV-CPM-1A2-[6.5-60/0.01]-FC[5-14.49/0.01]-V[0.5-1.995/0.005]-DCX-N[0.3-10/0.1]-SVC
GV-CPM-1A2.5-[6.5-60/0.01]-F[14.5-59.5/0.01]-V[0.5-2.495/0.005]-DC[2.42-2.499/0.001]-N[0.3-10/0.1]-SV[2-50/0.5]
GV-CPM-1A2.5-[6.5-60/0.01]-F[14.5-59.5/0.01]-V[0.5-2.495/0.005]-DC[2.42-2.499/0.001]-N[0.3-10/0.1]-SVC
GV-CPM-1A2.5-[6.5-60/0.01]-F[14.5-59.5/0.01]-V[0.5-2.495/0.005]-DCX-N[0.3-10/0.1]-SV[2-50/0.5]
GV-CPM-1A2.5-[6.5-60/0.01]-F[14.5-59.5/0.01]-V[0.5-2.495/0.005]-DCX-N[0.3-10/0.1]-SVC
GV-CPM-1A2.5-[6.5-60/0.01]-FC[5-14.49/0.01]-V[0.5-2.495/0.005]-DC[2.42-2.499/0.001]-N[0.3-10/0.1]-SV[2-50/0.5]
GV-CPM-1A2.5-[6.5-60/0.01]-FC[5-14.49/0.01]-V[0.5-2.495/0.005]-DC[2.42-2.499/0.001]-N[0.3-10/0.1]-SVC
GV-CPM-1A2.5-[6.5-60/0.01]-FC[5-14.49/0.01]-V[0.5-2.495/0.005]-DCX-N[0.3-10/0.1]-SV[2-50/0.5]
GV-CPM-1A2.5-[6.5-60/0.01]-FC[5-14.49/0.01]-V[0.5-2.495/0.005]-DCX-N[0.3-10/0.1]-SVC
GV-CPM-1A3-[6.5-60/0.01]-F[14.5-59.5/0.01]-V[0.7-2.995/0.005]-DC[2.92-2.999/0.001]-N[0.3-10/0.1]-SV[2-50/0.5]
GV-CPM-1A3-[6.5-60/0.01]-F[14.5-59.5/0.01]-V[0.7-2.995/0.005]-DC[2.92-2.999/0.001]-N[0.3-10/0.1]-SVC
GV-CPM-1A3-[6.5-60/0.01]-F[14.5-59.5/0.01]-V[0.7-2.995/0.005]-DCX-N[0.3-10/0.1]-SV[2-50/0.5]
GV-CPM-1A3-[6.5-60/0.01]-F[14.5-59.5/0.01]-V[0.7-2.995/0.005]-DCX-N[0.3-10/0.1]-SVC
GV-CPM-1A3-[6.5-60/0.01]-FC[5-14.49/0.01]-V[0.7-2.995/0.005]-DC[2.92-2.999/0.001]-N[0.3-10/0.1]-SV[2-50/0.5]
GV-CPM-1A3-[6.5-60/0.01]-FC[5-14.49/0.01]-V[0.7-2.995/0.005]-DC[2.92-2.999/0.001]-N[0.3-10/0.1]-SVC
GV-CPM-1A3-[6.5-60/0.01]-FC[5-14.49/0.01]-V[0.7-2.995/0.005]-DCX-N[0.3-10/0.1]-SV[2-50/0.5]
GV-CPM-1A3-[6.5-60/0.01]-FC[5-14.49/0.01]-V[0.7-2.995/0.005]-DCX-N[0.3-10/0.1]-SVC
GV-CPM-1A3.5-[6.5-60/0.01]-F[14.5-59.5/0.01]-V[1-3.495/0.005]-DC[3.42-3.499/0.001]-N[0.5-15/0.1]-SV[2-60/0.5]
GV-CPM-1A3.5-[6.5-60/0.01]-F[14.5-59.5/0.01]-V[1-3.495/0.005]-DC[3.42-3.499/0.001]-N[0.5-15/0.1]-SVC
GV-CPM-1A3.5-[6.5-60/0.01]-F[14.5-59.5/0.01]-V[1-3.495/0.005]-DCX-N[0.5-15/0.1]-SV[2-60/0.5]
GV-CPM-1A3.5-[6.5-60/0.01]-F[14.5-59.5/0.01]-V[1-3.495/0.005]-DCX-N[0.5-15/0.1]-SVC
GV-CPM-1A3.5-[6.5-60/0.01]-F[14.5-59.5/0.01]-VC[0.7-0.995/0.005]-DC[3.42-3.499/0.001]-N[0.5-15/0.1]-SV[2-60/0.5]
GV-CPM-1A3.5-[6.5-60/0.01]-F[14.5-59.5/0.01]-VC[0.7-0.995/0.005]-DC[3.42-3.499/0.001]-N[0.5-15/0.1]-SVC
GV-CPM-1A3.5-[6.5-60/0.01]-F[14.5-59.5/0.01]-VC[0.7-0.995/0.005]-DCX-N[0.5-15/0.1]-SV[2-60/0.5]
GV-CPM-1A3.5-[6.5-60/0.01]-F[14.5-59.5/0.01]-VC[0.7-0.995/0.005]-DCX-N[0.5-15/0.1]-SVC
GV-CPM-1A3.5-[6.5-60/0.01]-FC[5-14.49/0.01]-V[1-3.495/0.005]-DC[3.42-3.499/0.001]-N[0.5-15/0.1]-SV[2-60/0.5]
GV-CPM-1A3.5-[6.5-60/0.01]-FC[5-14.49/0.01]-V[1-3.495/0.005]-DC[3.42-3.499/0.001]-N[0.5-15/0.1]-SVC
GV-CPM-1A3.5-[6.5-60/0.01]-FC[5-14.49/0.01]-V[1-3.495/0.005]-DCX-N[0.5-15/0.1]-SV[2-60/0.5]
GV-CPM-1A3.5-[6.5-60/0.01]-FC[5-14.49/0.01]-V[1-3.495/0.005]-DCX-N[0.5-15/0.1]-SVC
GV-CPM-1A3.5-[6.5-60/0.01]-FC[5-14.49/0.01]-VC[0.7-0.995/0.005]-DC[3.42-3.499/0.001]-N[0.5-15/0.1]-SV[2-60/0.5]
GV-CPM-1A3.5-[6.5-60/0.01]-FC[5-14.49/0.01]-VC[0.7-0.995/0.005]-DC[3.42-3.499/0.001]-N[0.5-15/0.1]-SVC
GV-CPM-1A3.5-[6.5-60/0.01]-FC[5-14.49/0.01]-VC[0.7-0.995/0.005]-DCX-N[0.5-15/0.1]-SV[2-60/0.5]
GV-CPM-1A3.5-[6.5-60/0.01]-FC[5-14.49/0.01]-VC[0.7-0.995/0.005]-DCX-N[0.5-15/0.1]-SVC
GV-CPM-1A4-[6.5-60/0.01]-F[14.5-59.5/0.01]-V[1-3.995/0.005]-DC[3.92-3.999/0.001]-N[0.5-15/0.1]-SV[2-60/0.5]
GV-CPM-1A4-[6.5-60/0.01]-F[14.5-59.5/0.01]-V[1-3.995/0.005]-DC[3.92-3.999/0.001]-N[0.5-15/0.1]-SVC
GV-CPM-1A4-[6.5-60/0.01]-F[14.5-59.5/0.01]-V[1-3.995/0.005]-DCX-N[0.5-15/0.1]-SV[2-60/0.5]
GV-CPM-1A4-[6.5-60/0.01]-F[14.5-59.5/0.01]-V[1-3.995/0.005]-DCX-N[0.5-15/0.1]-SVC
GV-CPM-1A4-[6.5-60/0.01]-F[14.5-59.5/0.01]-VC[0.7-0.995/0.005]-DC[3.92-3.999/0.001]-N[0.5-15/0.1]-SV[2-60/0.5]
GV-CPM-1A4-[6.5-60/0.01]-F[14.5-59.5/0.01]-VC[0.7-0.995/0.005]-DC[3.92-3.999/0.001]-N[0.5-15/0.1]-SVC
GV-CPM-1A4-[6.5-60/0.01]-F[14.5-59.5/0.01]-VC[0.7-0.995/0.005]-DCX-N[0.5-15/0.1]-SV[2-60/0.5]
GV-CPM-1A4-[6.5-60/0.01]-F[14.5-59.5/0.01]-VC[0.7-0.995/0.005]-DCX-N[0.5-15/0.1]-SVC
GV-CPM-1A4-[6.5-60/0.01]-FC[5-14.49/0.01]-V[1-3.995/0.005]-DC[3.92-3.999/0.001]-N[0.5-15/0.1]-SV[2-60/0.5]
GV-CPM-1A4-[6.5-60/0.01]-FC[5-14.49/0.01]-V[1-3.995/0.005]-DC[3.92-3.999/0.001]-N[0.5-15/0.1]-SVC
GV-CPM-1A4-[6.5-60/0.01]-FC[5-14.49/0.01]-V[1-3.995/0.005]-DCX-N[0.5-15/0.1]-SV[2-60/0.5]
GV-CPM-1A4-[6.5-60/0.01]-FC[5-14.49/0.01]-V[1-3.995/0.005]-DCX-N[0.5-15/0.1]-SVC
GV-CPM-1A4-[6.5-60/0.01]-FC[5-14.49/0.01]-VC[0.7-0.995/0.005]-DC[3.92-3.999/0.001]-N[0.5-15/0.1]-SV[2-60/0.5]
GV-CPM-1A4-[6.5-60/0.01]-FC[5-14.49/0.01]-VC[0.7-0.995/0.005]-DC[3.92-3.999/0.001]-N[0.5-15/0.1]-SVC
GV-CPM-1A4-[6.5-60/0.01]-FC[5-14.49/0.01]-VC[0.7-0.995/0.005]-DCX-N[0.5-15/0.1]-SV[2-60/0.5]
GV-CPM-1A4-[6.5-60/0.01]-FC[5-14.49/0.01]-VC[0.7-0.995/0.005]-DCX-N[0.5-15/0.1]-SVC
GV-CPM-1A4.5-[6.5-60/0.01]-F[14.5-59.5/0.01]-V[1-4.495/0.005]-DC[4.42-4.499/0.001]-N[0.5-15/0.1]-SV[2-60/0.5]
GV-CPM-1A4.5-[6.5-60/0.01]-F[14.5-59.5/0.01]-V[1-4.495/0.005]-DC[4.42-4.499/0.001]-N[0.5-15/0.1]-SVC
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSL dimension tolerance D/P (Shaft diameter)
(mm)
Step (Step shape of the first step) Shape (Tip shape) No. (Nominal diameter)
(mm)
A (Step shape diameter)
(mm)
C (Step type taper width)
(mm)
CVC (Designation of C dimension in increments of 0.01mm)
(mm)
DC (Gas release section diameter)
(mm)
Extend the flat section SV to the bottom F (Bearing bore length)
(mm)
FC (Makes F dimension shorter than F min)
(mm)
G (Tip C chamfering width)
(mm)
K (Tip angle)
(°)
L (L dimension)
(mm)
N (Gas release section diameter)
(mm)
PC (Gas release section diameter)
(mm)
Q (Tip R chamfering)
(mm)
S (Tip tapered width)
(mm)
SV (Gas release facet cutting length)
(mm)
V (Tip diameter)
(mm)
VC (V dimension alteration, smaller than V min)
(mm)
When DC = D, DCX is applied When PC=P, PCX is applied
1 Piece(s)

8 Days or more

10+0.01/011ANo processing----0.92 ~ 0.999-14.5 ~ 59.5---6.5 ~ 600.3 ~ 10---2 ~ 500.5 ~ 0.995---
1 Piece(s)

8 Days or more

10+0.01/011ANo processing----0.92 ~ 0.999SVC14.5 ~ 59.5---6.5 ~ 600.3 ~ 10----0.5 ~ 0.995---
1 Piece(s)

8 Days or more

10+0.01/011ANo processing------14.5 ~ 59.5---6.5 ~ 600.3 ~ 10---2 ~ 500.5 ~ 0.995-DCX-
1 Piece(s)

8 Days or more

10+0.01/011ANo processing-----SVC14.5 ~ 59.5---6.5 ~ 600.3 ~ 10----0.5 ~ 0.995-DCX-
1 Piece(s)

8 Days or more

10+0.01/011ANo processing----0.92 ~ 0.999-14.5 ~ 59.5---6.5 ~ 600.3 ~ 10---2 ~ 50-0.4 ~ 0.495--
1 Piece(s)

8 Days or more

10+0.01/011ANo processing----0.92 ~ 0.999SVC14.5 ~ 59.5---6.5 ~ 600.3 ~ 10-----0.4 ~ 0.495--
1 Piece(s)

8 Days or more

10+0.01/011ANo processing------14.5 ~ 59.5---6.5 ~ 600.3 ~ 10---2 ~ 50-0.4 ~ 0.495DCX-
1 Piece(s)

8 Days or more

10+0.01/011ANo processing-----SVC14.5 ~ 59.5---6.5 ~ 600.3 ~ 10-----0.4 ~ 0.495DCX-
1 Piece(s)

8 Days or more

10+0.01/011ANo processing----0.92 ~ 0.999--5 ~ 14.49--6.5 ~ 600.3 ~ 10---2 ~ 500.5 ~ 0.995---
1 Piece(s)

8 Days or more

10+0.01/011ANo processing----0.92 ~ 0.999SVC-5 ~ 14.49--6.5 ~ 600.3 ~ 10----0.5 ~ 0.995---
1 Piece(s)

8 Days or more

10+0.01/011ANo processing-------5 ~ 14.49--6.5 ~ 600.3 ~ 10---2 ~ 500.5 ~ 0.995-DCX-
1 Piece(s)

8 Days or more

10+0.01/011ANo processing-----SVC-5 ~ 14.49--6.5 ~ 600.3 ~ 10----0.5 ~ 0.995-DCX-
1 Piece(s)

8 Days or more

10+0.01/011ANo processing----0.92 ~ 0.999--5 ~ 14.49--6.5 ~ 600.3 ~ 10---2 ~ 50-0.4 ~ 0.495--
1 Piece(s)

8 Days or more

10+0.01/011ANo processing----0.92 ~ 0.999SVC-5 ~ 14.49--6.5 ~ 600.3 ~ 10-----0.4 ~ 0.495--
1 Piece(s)

8 Days or more

10+0.01/011ANo processing-------5 ~ 14.49--6.5 ~ 600.3 ~ 10---2 ~ 50-0.4 ~ 0.495DCX-
1 Piece(s)

8 Days or more

10+0.01/011ANo processing-----SVC-5 ~ 14.49--6.5 ~ 600.3 ~ 10-----0.4 ~ 0.495DCX-
1 Piece(s)

8 Days or more

10+0.01/01.51ANo processing----1.42 ~ 1.499-14.5 ~ 59.5---6.5 ~ 600.3 ~ 10---2 ~ 500.5 ~ 1.495---
1 Piece(s)

8 Days or more

10+0.01/01.51ANo processing----1.42 ~ 1.499SVC14.5 ~ 59.5---6.5 ~ 600.3 ~ 10----0.5 ~ 1.495---
1 Piece(s)

8 Days or more

10+0.01/01.51ANo processing------14.5 ~ 59.5---6.5 ~ 600.3 ~ 10---2 ~ 500.5 ~ 1.495-DCX-
1 Piece(s)

8 Days or more

10+0.01/01.51ANo processing-----SVC14.5 ~ 59.5---6.5 ~ 600.3 ~ 10----0.5 ~ 1.495-DCX-
1 Piece(s)

8 Days or more

10+0.01/01.51ANo processing----1.42 ~ 1.499-14.5 ~ 59.5---6.5 ~ 600.3 ~ 10---2 ~ 50-0.4 ~ 0.495--
1 Piece(s)

8 Days or more

10+0.01/01.51ANo processing----1.42 ~ 1.499SVC14.5 ~ 59.5---6.5 ~ 600.3 ~ 10-----0.4 ~ 0.495--
1 Piece(s)

8 Days or more

10+0.01/01.51ANo processing------14.5 ~ 59.5---6.5 ~ 600.3 ~ 10---2 ~ 50-0.4 ~ 0.495DCX-
1 Piece(s)

8 Days or more

10+0.01/01.51ANo processing-----SVC14.5 ~ 59.5---6.5 ~ 600.3 ~ 10-----0.4 ~ 0.495DCX-
1 Piece(s)

8 Days or more

10+0.01/01.51ANo processing----1.42 ~ 1.499--5 ~ 14.49--6.5 ~ 600.3 ~ 10---2 ~ 500.5 ~ 1.495---
1 Piece(s)

8 Days or more

10+0.01/01.51ANo processing----1.42 ~ 1.499SVC-5 ~ 14.49--6.5 ~ 600.3 ~ 10----0.5 ~ 1.495---
1 Piece(s)

8 Days or more

10+0.01/01.51ANo processing-------5 ~ 14.49--6.5 ~ 600.3 ~ 10---2 ~ 500.5 ~ 1.495-DCX-
1 Piece(s)

8 Days or more

10+0.01/01.51ANo processing-----SVC-5 ~ 14.49--6.5 ~ 600.3 ~ 10----0.5 ~ 1.495-DCX-
1 Piece(s)

8 Days or more

10+0.01/01.51ANo processing----1.42 ~ 1.499--5 ~ 14.49--6.5 ~ 600.3 ~ 10---2 ~ 50-0.4 ~ 0.495--
1 Piece(s)

8 Days or more

10+0.01/01.51ANo processing----1.42 ~ 1.499SVC-5 ~ 14.49--6.5 ~ 600.3 ~ 10-----0.4 ~ 0.495--
1 Piece(s)

8 Days or more

10+0.01/01.51ANo processing-------5 ~ 14.49--6.5 ~ 600.3 ~ 10---2 ~ 50-0.4 ~ 0.495DCX-
1 Piece(s)

8 Days or more

10+0.01/01.51ANo processing-----SVC-5 ~ 14.49--6.5 ~ 600.3 ~ 10-----0.4 ~ 0.495DCX-
1 Piece(s)

8 Days or more

10+0.01/021ANo processing----1.92 ~ 1.999-14.5 ~ 59.5---6.5 ~ 600.3 ~ 10---2 ~ 500.5 ~ 1.995---
1 Piece(s)

8 Days or more

10+0.01/021ANo processing----1.92 ~ 1.999SVC14.5 ~ 59.5---6.5 ~ 600.3 ~ 10----0.5 ~ 1.995---
1 Piece(s)

8 Days or more

10+0.01/021ANo processing------14.5 ~ 59.5---6.5 ~ 600.3 ~ 10---2 ~ 500.5 ~ 1.995-DCX-
1 Piece(s)

8 Days or more

10+0.01/021ANo processing-----SVC14.5 ~ 59.5---6.5 ~ 600.3 ~ 10----0.5 ~ 1.995-DCX-
1 Piece(s)

8 Days or more

10+0.01/021ANo processing----1.92 ~ 1.999--5 ~ 14.49--6.5 ~ 600.3 ~ 10---2 ~ 500.5 ~ 1.995---
1 Piece(s)

8 Days or more

10+0.01/021ANo processing----1.92 ~ 1.999SVC-5 ~ 14.49--6.5 ~ 600.3 ~ 10----0.5 ~ 1.995---
1 Piece(s)

8 Days or more

10+0.01/021ANo processing-------5 ~ 14.49--6.5 ~ 600.3 ~ 10---2 ~ 500.5 ~ 1.995-DCX-
1 Piece(s)

8 Days or more

10+0.01/021ANo processing-----SVC-5 ~ 14.49--6.5 ~ 600.3 ~ 10----0.5 ~ 1.995-DCX-
1 Piece(s)

8 Days or more

10+0.01/02.51ANo processing----2.42 ~ 2.499-14.5 ~ 59.5---6.5 ~ 600.3 ~ 10---2 ~ 500.5 ~ 2.495---
1 Piece(s)

8 Days or more

10+0.01/02.51ANo processing----2.42 ~ 2.499SVC14.5 ~ 59.5---6.5 ~ 600.3 ~ 10----0.5 ~ 2.495---
1 Piece(s)

8 Days or more

10+0.01/02.51ANo processing------14.5 ~ 59.5---6.5 ~ 600.3 ~ 10---2 ~ 500.5 ~ 2.495-DCX-
1 Piece(s)

8 Days or more

10+0.01/02.51ANo processing-----SVC14.5 ~ 59.5---6.5 ~ 600.3 ~ 10----0.5 ~ 2.495-DCX-
1 Piece(s)

8 Days or more

10+0.01/02.51ANo processing----2.42 ~ 2.499--5 ~ 14.49--6.5 ~ 600.3 ~ 10---2 ~ 500.5 ~ 2.495---
1 Piece(s)

8 Days or more

10+0.01/02.51ANo processing----2.42 ~ 2.499SVC-5 ~ 14.49--6.5 ~ 600.3 ~ 10----0.5 ~ 2.495---
1 Piece(s)

8 Days or more

10+0.01/02.51ANo processing-------5 ~ 14.49--6.5 ~ 600.3 ~ 10---2 ~ 500.5 ~ 2.495-DCX-
1 Piece(s)

8 Days or more

10+0.01/02.51ANo processing-----SVC-5 ~ 14.49--6.5 ~ 600.3 ~ 10----0.5 ~ 2.495-DCX-
1 Piece(s)

8 Days or more

10+0.01/031ANo processing----2.92 ~ 2.999-14.5 ~ 59.5---6.5 ~ 600.3 ~ 10---2 ~ 500.7 ~ 2.995---
1 Piece(s)

8 Days or more

10+0.01/031ANo processing----2.92 ~ 2.999SVC14.5 ~ 59.5---6.5 ~ 600.3 ~ 10----0.7 ~ 2.995---
1 Piece(s)

8 Days or more

10+0.01/031ANo processing------14.5 ~ 59.5---6.5 ~ 600.3 ~ 10---2 ~ 500.7 ~ 2.995-DCX-
1 Piece(s)

8 Days or more

10+0.01/031ANo processing-----SVC14.5 ~ 59.5---6.5 ~ 600.3 ~ 10----0.7 ~ 2.995-DCX-
1 Piece(s)

8 Days or more

10+0.01/031ANo processing----2.92 ~ 2.999--5 ~ 14.49--6.5 ~ 600.3 ~ 10---2 ~ 500.7 ~ 2.995---
1 Piece(s)

8 Days or more

10+0.01/031ANo processing----2.92 ~ 2.999SVC-5 ~ 14.49--6.5 ~ 600.3 ~ 10----0.7 ~ 2.995---
1 Piece(s)

8 Days or more

10+0.01/031ANo processing-------5 ~ 14.49--6.5 ~ 600.3 ~ 10---2 ~ 500.7 ~ 2.995-DCX-
1 Piece(s)

8 Days or more

10+0.01/031ANo processing-----SVC-5 ~ 14.49--6.5 ~ 600.3 ~ 10----0.7 ~ 2.995-DCX-
1 Piece(s)

8 Days or more

10+0.01/03.51ANo processing----3.42 ~ 3.499-14.5 ~ 59.5---6.5 ~ 600.5 ~ 15---2 ~ 601 ~ 3.495---
1 Piece(s)

8 Days or more

10+0.01/03.51ANo processing----3.42 ~ 3.499SVC14.5 ~ 59.5---6.5 ~ 600.5 ~ 15----1 ~ 3.495---
1 Piece(s)

8 Days or more

10+0.01/03.51ANo processing------14.5 ~ 59.5---6.5 ~ 600.5 ~ 15---2 ~ 601 ~ 3.495-DCX-
1 Piece(s)

8 Days or more

10+0.01/03.51ANo processing-----SVC14.5 ~ 59.5---6.5 ~ 600.5 ~ 15----1 ~ 3.495-DCX-
1 Piece(s)

8 Days or more

10+0.01/03.51ANo processing----3.42 ~ 3.499-14.5 ~ 59.5---6.5 ~ 600.5 ~ 15---2 ~ 60-0.7 ~ 0.995--
1 Piece(s)

8 Days or more

10+0.01/03.51ANo processing----3.42 ~ 3.499SVC14.5 ~ 59.5---6.5 ~ 600.5 ~ 15-----0.7 ~ 0.995--
1 Piece(s)

8 Days or more

10+0.01/03.51ANo processing------14.5 ~ 59.5---6.5 ~ 600.5 ~ 15---2 ~ 60-0.7 ~ 0.995DCX-
1 Piece(s)

8 Days or more

10+0.01/03.51ANo processing-----SVC14.5 ~ 59.5---6.5 ~ 600.5 ~ 15-----0.7 ~ 0.995DCX-
1 Piece(s)

8 Days or more

10+0.01/03.51ANo processing----3.42 ~ 3.499--5 ~ 14.49--6.5 ~ 600.5 ~ 15---2 ~ 601 ~ 3.495---
1 Piece(s)

8 Days or more

10+0.01/03.51ANo processing----3.42 ~ 3.499SVC-5 ~ 14.49--6.5 ~ 600.5 ~ 15----1 ~ 3.495---
1 Piece(s)

8 Days or more

10+0.01/03.51ANo processing-------5 ~ 14.49--6.5 ~ 600.5 ~ 15---2 ~ 601 ~ 3.495-DCX-
1 Piece(s)

8 Days or more

10+0.01/03.51ANo processing-----SVC-5 ~ 14.49--6.5 ~ 600.5 ~ 15----1 ~ 3.495-DCX-
1 Piece(s)

8 Days or more

10+0.01/03.51ANo processing----3.42 ~ 3.499--5 ~ 14.49--6.5 ~ 600.5 ~ 15---2 ~ 60-0.7 ~ 0.995--
1 Piece(s)

8 Days or more

10+0.01/03.51ANo processing----3.42 ~ 3.499SVC-5 ~ 14.49--6.5 ~ 600.5 ~ 15-----0.7 ~ 0.995--
1 Piece(s)

8 Days or more

10+0.01/03.51ANo processing-------5 ~ 14.49--6.5 ~ 600.5 ~ 15---2 ~ 60-0.7 ~ 0.995DCX-
1 Piece(s)

8 Days or more

10+0.01/03.51ANo processing-----SVC-5 ~ 14.49--6.5 ~ 600.5 ~ 15-----0.7 ~ 0.995DCX-
1 Piece(s)

8 Days or more

10+0.01/041ANo processing----3.92 ~ 3.999-14.5 ~ 59.5---6.5 ~ 600.5 ~ 15---2 ~ 601 ~ 3.995---
1 Piece(s)

8 Days or more

10+0.01/041ANo processing----3.92 ~ 3.999SVC14.5 ~ 59.5---6.5 ~ 600.5 ~ 15----1 ~ 3.995---
1 Piece(s)

8 Days or more

10+0.01/041ANo processing------14.5 ~ 59.5---6.5 ~ 600.5 ~ 15---2 ~ 601 ~ 3.995-DCX-
1 Piece(s)

8 Days or more

10+0.01/041ANo processing-----SVC14.5 ~ 59.5---6.5 ~ 600.5 ~ 15----1 ~ 3.995-DCX-
1 Piece(s)

8 Days or more

10+0.01/041ANo processing----3.92 ~ 3.999-14.5 ~ 59.5---6.5 ~ 600.5 ~ 15---2 ~ 60-0.7 ~ 0.995--
1 Piece(s)

8 Days or more

10+0.01/041ANo processing----3.92 ~ 3.999SVC14.5 ~ 59.5---6.5 ~ 600.5 ~ 15-----0.7 ~ 0.995--
1 Piece(s)

8 Days or more

10+0.01/041ANo processing------14.5 ~ 59.5---6.5 ~ 600.5 ~ 15---2 ~ 60-0.7 ~ 0.995DCX-
1 Piece(s)

8 Days or more

10+0.01/041ANo processing-----SVC14.5 ~ 59.5---6.5 ~ 600.5 ~ 15-----0.7 ~ 0.995DCX-
1 Piece(s)

8 Days or more

10+0.01/041ANo processing----3.92 ~ 3.999--5 ~ 14.49--6.5 ~ 600.5 ~ 15---2 ~ 601 ~ 3.995---
1 Piece(s)

8 Days or more

10+0.01/041ANo processing----3.92 ~ 3.999SVC-5 ~ 14.49--6.5 ~ 600.5 ~ 15----1 ~ 3.995---
1 Piece(s)

8 Days or more

10+0.01/041ANo processing-------5 ~ 14.49--6.5 ~ 600.5 ~ 15---2 ~ 601 ~ 3.995-DCX-
1 Piece(s)

8 Days or more

10+0.01/041ANo processing-----SVC-5 ~ 14.49--6.5 ~ 600.5 ~ 15----1 ~ 3.995-DCX-
1 Piece(s)

8 Days or more

10+0.01/041ANo processing----3.92 ~ 3.999--5 ~ 14.49--6.5 ~ 600.5 ~ 15---2 ~ 60-0.7 ~ 0.995--
1 Piece(s)

8 Days or more

10+0.01/041ANo processing----3.92 ~ 3.999SVC-5 ~ 14.49--6.5 ~ 600.5 ~ 15-----0.7 ~ 0.995--
1 Piece(s)

8 Days or more

10+0.01/041ANo processing-------5 ~ 14.49--6.5 ~ 600.5 ~ 15---2 ~ 60-0.7 ~ 0.995DCX-
1 Piece(s)

8 Days or more

10+0.01/041ANo processing-----SVC-5 ~ 14.49--6.5 ~ 600.5 ~ 15-----0.7 ~ 0.995DCX-
1 Piece(s)

8 Days or more

10+0.01/04.51ANo processing----4.42 ~ 4.499-14.5 ~ 59.5---6.5 ~ 600.5 ~ 15---2 ~ 601 ~ 4.495---
1 Piece(s)

8 Days or more

10+0.01/04.51ANo processing----4.42 ~ 4.499SVC14.5 ~ 59.5---6.5 ~ 600.5 ~ 15----1 ~ 4.495---

Loading...

 

Basic Information

Shape type One-step gas release Material SKH51 Shaft diameter tolerance 0/-0.003
Tip gradient tolerance ±0.005 Surface treatment No Head thickness 4mm(T4)
Step (Step shape of the second step) No second step

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.