(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Taperless One-Step Center Pins -Die Steel SKD61+Nitriding/Shaft Diameter (P) Designation (0.1mm Increments) Type-

Taperless One-Step Center Pins -Die Steel SKD61+Nitriding/Shaft Diameter (P) Designation (0.1mm Increments) Type-

Click this image to zoom it.

Move the mouse over the image to zoom

•Material: SKD61
•Surface Treatment: Nitrided
•Compatible Sleeve Hole Diameter Tolerance: +0.01/0 or H7

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
CPJSG-5B4-[70-500/0.01]-P[3.5-3.99/0.01]-F[50-499.5/0.01]-A[1-3.99/0.01]
CPJSG-5B4.5-[70-500/0.01]-P[4-4.49/0.01]-F[50-499.5/0.01]-A[1.5-4.49/0.01]
CPJSG-5B5-[70-500/0.01]-P[4.5-4.99/0.01]-F[50-499.5/0.01]-A[1.5-4.99/0.01]
CPJSG-5B5.5-[70-500/0.01]-P[5-5.49/0.01]-F[50-499.5/0.01]-A[2-5.49/0.01]
CPJSG-5B6-[70-600/0.01]-P[5.5-5.99/0.01]-F[50-599.5/0.01]-A[2-5.99/0.01]
CPJSG-5B6.5-[70-600/0.01]-P[6-6.49/0.01]-F[50-599.5/0.01]-A[2-6.49/0.01]
CPJSG-5B7-[70-600/0.01]-P[6.5-6.99/0.01]-F[50-599.5/0.01]-A[2-6.99/0.01]
CPJSG-5B8-[70-600/0.01]-P[7-7.99/0.01]-F[50-599.5/0.01]-A[2-7.99/0.01]
CPJSG-5B10-[70-600/0.01]-P[8-9.99/0.01]-F[50-599.5/0.01]-A[2-9.99/0.01]
CPJSG-5B12-[70-700/0.01]-P[10-11.99/0.01]-F[50-699.5/0.01]-A[2-11.99/0.01]
CPJSG-5B15-[70-700/0.01]-P[10-14.99/0.01]-F[50-699.5/0.01]-A[2-14.99/0.01]
CPJSG-5B16-[70-700/0.01]-P[10-15.99/0.01]-F[50-699.5/0.01]-A[2.5-15.99/0.01]
CPJSG-5BB4-[70-500/0.01]-P[3.5-3.99/0.01]-F[50-499.5/0.01]-A[1-3.99/0.01]
CPJSG-5BB4.5-[70-500/0.01]-P[4-4.49/0.01]-F[50-499.5/0.01]-A[1.5-4.49/0.01]
CPJSG-5BB5-[70-500/0.01]-P[4.5-4.99/0.01]-F[50-499.5/0.01]-A[1.5-4.99/0.01]
CPJSG-5BB5.5-[70-500/0.01]-P[5-5.49/0.01]-F[50-499.5/0.01]-A[2-5.49/0.01]
CPJSG-5BB6-[70-600/0.01]-P[5.5-5.99/0.01]-F[50-599.5/0.01]-A[2-5.99/0.01]
CPJSG-5BB6.5-[70-600/0.01]-P[6-6.49/0.01]-F[50-599.5/0.01]-A[2-6.49/0.01]
CPJSG-5BB7-[70-600/0.01]-P[6.5-6.99/0.01]-F[50-599.5/0.01]-A[2-6.99/0.01]
CPJSG-5BB8-[70-600/0.01]-P[7-7.99/0.01]-F[50-599.5/0.01]-A[2-7.99/0.01]
CPJSG-5BB10-[70-600/0.01]-P[8-9.99/0.01]-F[50-599.5/0.01]-A[2-9.99/0.01]
CPJSG-5BB12-[70-700/0.01]-P[10-11.99/0.01]-F[50-699.5/0.01]-A[2-11.99/0.01]
CPJSG-5BB15-[70-700/0.01]-P[10-14.99/0.01]-F[50-699.5/0.01]-A[2-14.99/0.01]
CPJSG-5BB16-[70-700/0.01]-P[10-15.99/0.01]-F[50-699.5/0.01]-A[2.5-15.99/0.01]
CPJSG-5BC4-[70-500/0.01]-P[3.5-3.99/0.01]-F[50-499.5/0.01]-A[1-3.99/0.01]-G[0.5-1.9/0.1]
CPJSG-5BC4.5-[70-500/0.01]-P[4-4.49/0.01]-F[50-499.5/0.01]-A[1.5-4.49/0.01]-G[0.5-2.2/0.1]
CPJSG-5BC5-[70-500/0.01]-P[4.5-4.99/0.01]-F[50-499.5/0.01]-A[1.5-4.99/0.01]-G[0.5-2.4/0.1]
CPJSG-5BC5.5-[70-500/0.01]-P[5-5.49/0.01]-F[50-499.5/0.01]-A[2-5.49/0.01]-G[0.5-2.7/0.1]
CPJSG-5BC6-[70-600/0.01]-P[5.5-5.99/0.01]-F[50-599.5/0.01]-A[2-5.99/0.01]-G[0.5-2.9/0.1]
CPJSG-5BC6.5-[70-600/0.01]-P[6-6.49/0.01]-F[50-599.5/0.01]-A[2-6.49/0.01]-G[0.5-3.2/0.1]
CPJSG-5BC7-[70-600/0.01]-P[6.5-6.99/0.01]-F[50-599.5/0.01]-A[2-6.99/0.01]-G[0.5-3.4/0.1]
CPJSG-5BC8-[70-600/0.01]-P[7-7.99/0.01]-F[50-599.5/0.01]-A[2-7.99/0.01]-G[0.5-3.9/0.1]
CPJSG-5BC10-[70-600/0.01]-P[8-9.99/0.01]-F[50-599.5/0.01]-A[2-9.99/0.01]-G[0.5-4.9/0.1]
CPJSG-5BC12-[70-700/0.01]-P[10-11.99/0.01]-F[50-699.5/0.01]-A[2-11.99/0.01]-G[0.5-6.4/0.1]
CPJSG-5BC15-[70-700/0.01]-P[10-14.99/0.01]-F[50-699.5/0.01]-A[2-14.99/0.01]-G[0.5-6.4/0.1]
CPJSG-5BC16-[70-700/0.01]-P[10-15.99/0.01]-F[50-699.5/0.01]-A[2.5-15.99/0.01]-G[0.5-6.4/0.1]
CPJSG-5BG4-[70-500/0.01]-P[3.5-3.99/0.01]-F[50-499.5/0.01]-A[1-3.99/0.01]-K[21-60/1]
CPJSG-5BG4.5-[70-500/0.01]-P[4-4.49/0.01]-F[50-499.5/0.01]-A[1.5-4.49/0.01]-K[21-60/1]
CPJSG-5BG5-[70-500/0.01]-P[4.5-4.99/0.01]-F[50-499.5/0.01]-A[1.5-4.99/0.01]-K[21-60/1]
CPJSG-5BG5.5-[70-500/0.01]-P[5-5.49/0.01]-F[50-499.5/0.01]-A[2-5.49/0.01]-K[21-60/1]
CPJSG-5BG6-[70-600/0.01]-P[5.5-5.99/0.01]-F[50-599.5/0.01]-A[2-5.99/0.01]-K[21-60/1]
CPJSG-5BG6.5-[70-600/0.01]-P[6-6.49/0.01]-F[50-599.5/0.01]-A[2-6.49/0.01]-K[21-60/1]
CPJSG-5BG7-[70-600/0.01]-P[6.5-6.99/0.01]-F[50-599.5/0.01]-A[2-6.99/0.01]-K[21-60/1]
CPJSG-5BG8-[70-600/0.01]-P[7-7.99/0.01]-F[50-599.5/0.01]-A[2-7.99/0.01]-K[21-60/1]
CPJSG-5BG10-[70-600/0.01]-P[8-9.99/0.01]-F[50-599.5/0.01]-A[2-9.99/0.01]-K[21-60/1]
CPJSG-5BG12-[70-700/0.01]-P[10-11.99/0.01]-F[50-699.5/0.01]-A[2-11.99/0.01]-K[21-60/1]
CPJSG-5BG15-[70-700/0.01]-P[10-14.99/0.01]-F[50-699.5/0.01]-A[2-14.99/0.01]-K[21-60/1]
CPJSG-5BG16-[70-700/0.01]-P[10-15.99/0.01]-F[50-699.5/0.01]-A[2.5-15.99/0.01]-K[21-60/1]
CPJSG-5BR4-[70-500/0.01]-P[3.5-3.99/0.01]-F[50-499.5/0.01]-A[1-3.99/0.01]-Q[0.2-1.9/0.1]
CPJSG-5BR4.5-[70-500/0.01]-P[4-4.49/0.01]-F[50-499.5/0.01]-A[1.5-4.49/0.01]-Q[0.2-2.2/0.1]
CPJSG-5BR5-[70-500/0.01]-P[4.5-4.99/0.01]-F[50-499.5/0.01]-A[1.5-4.99/0.01]-Q[0.2-2.4/0.1]
CPJSG-5BR5.5-[70-500/0.01]-P[5-5.49/0.01]-F[50-499.5/0.01]-A[2-5.49/0.01]-Q[0.2-2.7/0.1]
CPJSG-5BR6-[70-600/0.01]-P[5.5-5.99/0.01]-F[50-599.5/0.01]-A[2-5.99/0.01]-Q[0.2-2.9/0.1]
CPJSG-5BR6.5-[70-600/0.01]-P[6-6.49/0.01]-F[50-599.5/0.01]-A[2-6.49/0.01]-Q[0.2-3.2/0.1]
CPJSG-5BR7-[70-600/0.01]-P[6.5-6.99/0.01]-F[50-599.5/0.01]-A[2-6.99/0.01]-Q[0.2-3.4/0.1]
CPJSG-5BR8-[70-600/0.01]-P[7-7.99/0.01]-F[50-599.5/0.01]-A[2-7.99/0.01]-Q[0.2-3.9/0.1]
CPJSG-5BR10-[70-600/0.01]-P[8-9.99/0.01]-F[50-599.5/0.01]-A[2-9.99/0.01]-Q[0.2-4.9/0.1]
CPJSG-5BR12-[70-700/0.01]-P[10-11.99/0.01]-F[50-699.5/0.01]-A[2-11.99/0.01]-Q[0.2-6.4/0.1]
CPJSG-5BR15-[70-700/0.01]-P[10-14.99/0.01]-F[50-699.5/0.01]-A[2-14.99/0.01]-Q[0.2-6.4/0.1]
CPJSG-5BR16-[70-700/0.01]-P[10-15.99/0.01]-F[50-699.5/0.01]-A[2.5-15.99/0.01]-Q[0.2-6.4/0.1]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSHead thickness Shaft diameter tolerance D/P (Shaft diameter)
(mm)
Step (Step shape) Shape (Tip shape) No. (Nominal diameter)
(mm)
A (Tip part)
(mm)
C (Tip part)
(mm)
F (Shaft diameter length)
(mm)
G (Tip C chamfering width on the tip part)
(mm)
K (Tip part angle)
(°)
L (L dimension)
(mm)
Q (Tip R chamfering on the tip part)
(mm)
R (Tip part)
(mm)
S (Tip tapered width on the tip part)
(mm)
1 Piece(s)

12 Days or more

106mm(JIS)-0.01/-0.023.5 ~ 3.99BNo processing41 ~ 3.99-50 ~ 499.5--70 ~ 500---
1 Piece(s)

12 Days or more

106mm(JIS)-0.01/-0.024 ~ 4.49BNo processing4.51.5 ~ 4.49-50 ~ 499.5--70 ~ 500---
1 Piece(s)

12 Days or more

106mm(JIS)-0.01/-0.024.5 ~ 4.99BNo processing51.5 ~ 4.99-50 ~ 499.5--70 ~ 500---
1 Piece(s)

12 Days or more

106mm(JIS)-0.01/-0.025 ~ 5.49BNo processing5.52 ~ 5.49-50 ~ 499.5--70 ~ 500---
1 Piece(s)

12 Days or more

106mm(JIS)-0.01/-0.025.5 ~ 5.99BNo processing62 ~ 5.99-50 ~ 599.5--70 ~ 600---
1 Piece(s)

12 Days or more

106mm(JIS)-0.01/-0.026 ~ 6.49BNo processing6.52 ~ 6.49-50 ~ 599.5--70 ~ 600---
1 Piece(s)

12 Days or more

106mm(JIS)-0.01/-0.026.5 ~ 6.99BNo processing72 ~ 6.99-50 ~ 599.5--70 ~ 600---
1 Piece(s)

12 Days or more

108mm(JIS)-0.01/-0.027 ~ 7.99BNo processing82 ~ 7.99-50 ~ 599.5--70 ~ 600---
1 Piece(s)

12 Days or more

108mm(JIS)-0.01/-0.028 ~ 9.99BNo processing102 ~ 9.99-50 ~ 599.5--70 ~ 600---
1 Piece(s)

12 Days or more

108mm(JIS)-0.01/-0.0210 ~ 11.99BNo processing122 ~ 11.99-50 ~ 699.5--70 ~ 700---
1 Piece(s)

12 Days or more

108mm(JIS)-0.01/-0.02 (Reference tolerance)10 ~ 14.99BNo processing152 ~ 14.99-50 ~ 699.5--70 ~ 700---
1 Piece(s)

12 Days or more

108mm(JIS)-10 ~ 15.99BNo processing162.5 ~ 15.99-50 ~ 699.5--70 ~ 700---
1 Piece(s)

12 Days or more

106mm(JIS)-0.01/-0.023.5 ~ 3.99BB41 ~ 3.99-50 ~ 499.5--70 ~ 500---
1 Piece(s)

12 Days or more

106mm(JIS)-0.01/-0.024 ~ 4.49BB4.51.5 ~ 4.49-50 ~ 499.5--70 ~ 500---
1 Piece(s)

12 Days or more

106mm(JIS)-0.01/-0.024.5 ~ 4.99BB51.5 ~ 4.99-50 ~ 499.5--70 ~ 500---
1 Piece(s)

12 Days or more

106mm(JIS)-0.01/-0.025 ~ 5.49BB5.52 ~ 5.49-50 ~ 499.5--70 ~ 500---
1 Piece(s)

12 Days or more

106mm(JIS)-0.01/-0.025.5 ~ 5.99BB62 ~ 5.99-50 ~ 599.5--70 ~ 600---
1 Piece(s)

12 Days or more

106mm(JIS)-0.01/-0.026 ~ 6.49BB6.52 ~ 6.49-50 ~ 599.5--70 ~ 600---
1 Piece(s)

12 Days or more

106mm(JIS)-0.01/-0.026.5 ~ 6.99BB72 ~ 6.99-50 ~ 599.5--70 ~ 600---
1 Piece(s)

12 Days or more

108mm(JIS)-0.01/-0.027 ~ 7.99BB82 ~ 7.99-50 ~ 599.5--70 ~ 600---
1 Piece(s)

12 Days or more

108mm(JIS)-0.01/-0.028 ~ 9.99BB102 ~ 9.99-50 ~ 599.5--70 ~ 600---
1 Piece(s)

12 Days or more

108mm(JIS)-0.01/-0.0210 ~ 11.99BB122 ~ 11.99-50 ~ 699.5--70 ~ 700---
1 Piece(s)

12 Days or more

108mm(JIS)-0.01/-0.02 (Reference tolerance)10 ~ 14.99BB152 ~ 14.99-50 ~ 699.5--70 ~ 700---
1 Piece(s)

12 Days or more

108mm(JIS)-10 ~ 15.99BB162.5 ~ 15.99-50 ~ 699.5--70 ~ 700---
1 Piece(s)

12 Days or more

106mm(JIS)-0.01/-0.023.5 ~ 3.99BC41 ~ 3.99-50 ~ 499.50.5 ~ 1.9-70 ~ 500---
1 Piece(s)

12 Days or more

106mm(JIS)-0.01/-0.024 ~ 4.49BC4.51.5 ~ 4.49-50 ~ 499.50.5 ~ 2.2-70 ~ 500---
1 Piece(s)

12 Days or more

106mm(JIS)-0.01/-0.024.5 ~ 4.99BC51.5 ~ 4.99-50 ~ 499.50.5 ~ 2.4-70 ~ 500---
1 Piece(s)

12 Days or more

106mm(JIS)-0.01/-0.025 ~ 5.49BC5.52 ~ 5.49-50 ~ 499.50.5 ~ 2.7-70 ~ 500---
1 Piece(s)

12 Days or more

106mm(JIS)-0.01/-0.025.5 ~ 5.99BC62 ~ 5.99-50 ~ 599.50.5 ~ 2.9-70 ~ 600---
1 Piece(s)

12 Days or more

106mm(JIS)-0.01/-0.026 ~ 6.49BC6.52 ~ 6.49-50 ~ 599.50.5 ~ 3.2-70 ~ 600---
1 Piece(s)

12 Days or more

106mm(JIS)-0.01/-0.026.5 ~ 6.99BC72 ~ 6.99-50 ~ 599.50.5 ~ 3.4-70 ~ 600---
1 Piece(s)

12 Days or more

108mm(JIS)-0.01/-0.027 ~ 7.99BC82 ~ 7.99-50 ~ 599.50.5 ~ 3.9-70 ~ 600---
1 Piece(s)

12 Days or more

108mm(JIS)-0.01/-0.028 ~ 9.99BC102 ~ 9.99-50 ~ 599.50.5 ~ 4.9-70 ~ 600---
1 Piece(s)

12 Days or more

108mm(JIS)-0.01/-0.0210 ~ 11.99BC122 ~ 11.99-50 ~ 699.50.5 ~ 6.4-70 ~ 700---
1 Piece(s)

12 Days or more

108mm(JIS)-0.01/-0.02 (Reference tolerance)10 ~ 14.99BC152 ~ 14.99-50 ~ 699.50.5 ~ 6.4-70 ~ 700---
1 Piece(s)

12 Days or more

108mm(JIS)-10 ~ 15.99BC162.5 ~ 15.99-50 ~ 699.50.5 ~ 6.4-70 ~ 700---
1 Piece(s)

12 Days or more

106mm(JIS)-0.01/-0.023.5 ~ 3.99BG41 ~ 3.99-50 ~ 499.5-21 ~ 6070 ~ 500---
1 Piece(s)

12 Days or more

106mm(JIS)-0.01/-0.024 ~ 4.49BG4.51.5 ~ 4.49-50 ~ 499.5-21 ~ 6070 ~ 500---
1 Piece(s)

12 Days or more

106mm(JIS)-0.01/-0.024.5 ~ 4.99BG51.5 ~ 4.99-50 ~ 499.5-21 ~ 6070 ~ 500---
1 Piece(s)

12 Days or more

106mm(JIS)-0.01/-0.025 ~ 5.49BG5.52 ~ 5.49-50 ~ 499.5-21 ~ 6070 ~ 500---
1 Piece(s)

12 Days or more

106mm(JIS)-0.01/-0.025.5 ~ 5.99BG62 ~ 5.99-50 ~ 599.5-21 ~ 6070 ~ 600---
1 Piece(s)

12 Days or more

106mm(JIS)-0.01/-0.026 ~ 6.49BG6.52 ~ 6.49-50 ~ 599.5-21 ~ 6070 ~ 600---
1 Piece(s)

12 Days or more

106mm(JIS)-0.01/-0.026.5 ~ 6.99BG72 ~ 6.99-50 ~ 599.5-21 ~ 6070 ~ 600---
1 Piece(s)

12 Days or more

108mm(JIS)-0.01/-0.027 ~ 7.99BG82 ~ 7.99-50 ~ 599.5-21 ~ 6070 ~ 600---
1 Piece(s)

12 Days or more

108mm(JIS)-0.01/-0.028 ~ 9.99BG102 ~ 9.99-50 ~ 599.5-21 ~ 6070 ~ 600---
1 Piece(s)

12 Days or more

108mm(JIS)-0.01/-0.0210 ~ 11.99BG122 ~ 11.99-50 ~ 699.5-21 ~ 6070 ~ 700---
1 Piece(s)

12 Days or more

108mm(JIS)-0.01/-0.02 (Reference tolerance)10 ~ 14.99BG152 ~ 14.99-50 ~ 699.5-21 ~ 6070 ~ 700---
1 Piece(s)

12 Days or more

108mm(JIS)-10 ~ 15.99BG162.5 ~ 15.99-50 ~ 699.5-21 ~ 6070 ~ 700---
1 Piece(s)

12 Days or more

106mm(JIS)-0.01/-0.02 (Reference tolerance)3.5 ~ 3.99BR41 ~ 3.99-50 ~ 499.5--70 ~ 5000.2 ~ 1.9--
1 Piece(s)

12 Days or more

106mm(JIS)-0.01/-0.02 (Reference tolerance)4 ~ 4.49BR4.51.5 ~ 4.49-50 ~ 499.5--70 ~ 5000.2 ~ 2.2--
1 Piece(s)

12 Days or more

106mm(JIS)-0.01/-0.02 (Reference tolerance)4.5 ~ 4.99BR51.5 ~ 4.99-50 ~ 499.5--70 ~ 5000.2 ~ 2.4--
1 Piece(s)

12 Days or more

106mm(JIS)-0.01/-0.02 (Reference tolerance)5 ~ 5.49BR5.52 ~ 5.49-50 ~ 499.5--70 ~ 5000.2 ~ 2.7--
1 Piece(s)

12 Days or more

106mm(JIS)-0.01/-0.02 (Reference tolerance)5.5 ~ 5.99BR62 ~ 5.99-50 ~ 599.5--70 ~ 6000.2 ~ 2.9--
1 Piece(s)

12 Days or more

106mm(JIS)-0.01/-0.02 (Reference tolerance)6 ~ 6.49BR6.52 ~ 6.49-50 ~ 599.5--70 ~ 6000.2 ~ 3.2--
1 Piece(s)

12 Days or more

106mm(JIS)-0.01/-0.02 (Reference tolerance)6.5 ~ 6.99BR72 ~ 6.99-50 ~ 599.5--70 ~ 6000.2 ~ 3.4--
1 Piece(s)

12 Days or more

108mm(JIS)-0.01/-0.02 (Reference tolerance)7 ~ 7.99BR82 ~ 7.99-50 ~ 599.5--70 ~ 6000.2 ~ 3.9--
1 Piece(s)

12 Days or more

108mm(JIS)-0.01/-0.028 ~ 9.99BR102 ~ 9.99-50 ~ 599.5--70 ~ 6000.2 ~ 4.9--
1 Piece(s)

12 Days or more

108mm(JIS)-0.01/-0.0210 ~ 11.99BR122 ~ 11.99-50 ~ 699.5--70 ~ 7000.2 ~ 6.4--
1 Piece(s)

12 Days or more

108mm(JIS)-0.01/-0.02 (Reference tolerance)10 ~ 14.99BR152 ~ 14.99-50 ~ 699.5--70 ~ 7000.2 ~ 6.4--
1 Piece(s)

12 Days or more

108mm(JIS)-0.01/-0.02 (Reference tolerance)10 ~ 15.99BR162.5 ~ 15.99-50 ~ 699.5--70 ~ 7000.2 ~ 6.4--

Loading...

 

Basic Information

Material SKD61 Surface treatment Nitrided Applicable sleeve hole diameter tolerance +0.01/0 or H7
With/without cooling hole No

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.