(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Taperless One-Step Center Pins -High Speed Steel SKH51/Shaft Diameter (D) Selection Type-

Taperless One-Step Center Pins -High Speed Steel SKH51/Shaft Diameter (D) Selection Type-

Click this image to zoom it.

Move the mouse over the image to zoom

•Material: SKH51
For complete product overview and details on Taperless One-Step Center Pins - High Speed Steel SKH51, Configurable Shaft Diameter see the sections below:

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
CPHS-5B1-[70-200/0.01]-F[50-199.3/0.01]-A[0.5-0.98/0.01]
CPHS-5B1.5-[70-250/0.01]-F[50-249.3/0.01]-A[0.5-1.48/0.01]
CPHS-5B2-[70-250/0.01]-F[50-249.3/0.01]-A[0.7-1.98/0.01]
CPHS-5B2.5-[70-250/0.01]-F[50-249.3/0.01]-A[0.7-2.48/0.01]
CPHS-5B3-[70-300/0.01]-F[50-299.5/0.01]-A[1-2.99/0.01]
CPHS-5B3.5-[70-300/0.01]-F[50-299.3/0.01]-A[1-3.48/0.01]
CPHS-5B4-[70-300/0.01]-F[50-299.3/0.01]-A[1-3.98/0.01]
CPHS-5B4.5-[70-300/0.01]-F[50-299.3/0.01]-A[1.5-4.48/0.01]
CPHS-5B5-[70-350/0.01]-F[50-349.3/0.01]-A[1.5-4.98/0.01]
CPHS-5B5.5-[70-350/0.01]-F[50-349.3/0.01]-A[2-5.48/0.01]
CPHS-5B6-[70-350/0.01]-F[50-349.3/0.01]-A[2-5.98/0.01]
CPHS-5B6.5-[70-350/0.01]-F[50-349.3/0.01]-A[2-6.48/0.01]
CPHS-5B7-[70-350/0.01]-F[50-349.3/0.01]-A[2-6.98/0.01]
CPHS-5B8-[70-350/0.01]-F[50-349.3/0.01]-A[2-7.98/0.01]
CPHS-5B9-[70-350/0.01]-F[50-349.3/0.01]-A[2-8.98/0.01]
CPHS-5B10-[70-350/0.01]-F[50-349.3/0.01]-A[2-9.98/0.01]
CPHS-5B12-[70-350/0.01]-F[50-349.3/0.01]-A[2-11.98/0.01]
CPHS-5BB1-[70-200/0.01]-F[50-199.5/0.01]-A[0.5-0.99/0.01]
CPHS-5BB1.5-[70-250/0.01]-F[50-249.5/0.01]-A[0.5-1.49/0.01]
CPHS-5BB2-[70-250/0.01]-F[50-249.5/0.01]-A[0.7-1.99/0.01]
CPHS-5BB2.5-[70-250/0.01]-F[50-249.5/0.01]-A[0.7-2.49/0.01]
CPHS-5BB3-[70-300/0.01]-F[50-299.5/0.01]-A[1-2.99/0.01]
CPHS-5BB3.5-[70-300/0.01]-F[50-299.5/0.01]-A[1-3.49/0.01]
CPHS-5BB4-[70-300/0.01]-F[50-299.5/0.01]-A[1-3.99/0.01]
CPHS-5BB4.5-[70-300/0.01]-F[50-299.5/0.01]-A[1.5-4.49/0.01]
CPHS-5BB5-[70-350/0.01]-F[50-349.5/0.01]-A[1.5-4.99/0.01]
CPHS-5BB5.5-[70-350/0.01]-F[50-349.5/0.01]-A[1.5-5.49/0.01]
CPHS-5BB6-[70-350/0.01]-F[50-349.5/0.01]-A[2-5.99/0.01]
CPHS-5BB6.5-[70-350/0.01]-F[50-349.5/0.01]-A[2-6.49/0.01]
CPHS-5BB7-[70-350/0.01]-F[50-349.5/0.01]-A[2-6.99/0.01]
CPHS-5BB8-[70-350/0.01]-F[50-349.5/0.01]-A[2-7.99/0.01]
CPHS-5BB9-[70-350/0.01]-F[50-349.5/0.01]-A[2-8.99/0.01]
CPHS-5BB10-[70-350/0.01]-F[50-349.5/0.01]-A[2-9.99/0.01]
CPHS-5BB12-[70-350/0.01]-F[50-349.5/0.01]-A[2-11.99/0.01]
CPHS-5BC1-[70-200/0.01]-F[50-199.5/0.01]-A[0.5-0.99/0.01]-G[0.1-0.4/0.1]
CPHS-5BC1.5-[70-250/0.01]-F[50-249.5/0.01]-A[0.5-1.49/0.01]-G[0.1-0.7/0.1]
CPHS-5BC2-[70-250/0.01]-F[50-249.5/0.01]-A[0.7-1.99/0.01]-G[0.1-0.9/0.1]
CPHS-5BC2.5-[70-250/0.01]-F[50-249.5/0.01]-A[0.7-2.49/0.01]-G[0.1-1.2/0.1]
CPHS-5BC3-[70-300/0.01]-F[50-299.5/0.01]-A[1-2.99/0.01]-G[0.1-1.4/0.1]
CPHS-5BC3.5-[70-300/0.01]-F[50-299.5/0.01]-A[1-3.49/0.01]-G[0.1-1.7/0.1]
CPHS-5BC4-[70-300/0.01]-F[50-299.5/0.01]-A[1-3.99/0.01]-G[0.1-1.9/0.1]
CPHS-5BC4.5-[70-300/0.01]-F[50-299.5/0.01]-A[1.5-4.49/0.01]-G[0.1-2.2/0.1]
CPHS-5BC5-[70-350/0.01]-F[50-349.5/0.01]-A[1.5-4.99/0.01]-G[0.1-2.4/0.1]
CPHS-5BC5.5-[70-350/0.01]-F[50-349.5/0.01]-A[1.5-5.49/0.01]-G[0.1-2.7/0.1]
CPHS-5BC6-[70-350/0.01]-F[50-349.5/0.01]-A[2-5.99/0.01]-G[0.1-2.9/0.1]
CPHS-5BC6.5-[70-350/0.01]-F[50-349.5/0.01]-A[2-6.49/0.01]-G[0.1-3.2/0.1]
CPHS-5BC7-[70-350/0.01]-F[50-349.5/0.01]-A[2-6.99/0.01]-G[0.1-3.4/0.1]
CPHS-5BC8-[70-350/0.01]-F[50-349.5/0.01]-A[2-7.99/0.01]-G[0.1-3.9/0.1]
CPHS-5BC9-[70-350/0.01]-F[50-349.5/0.01]-A[2-8.99/0.01]-G[0.1-3.9/0.1]
CPHS-5BC10-[70-350/0.01]-F[50-349.5/0.01]-A[2-9.99/0.01]-G[0.1-4.9/0.1]
CPHS-5BC12-[70-350/0.01]-F[50-349.5/0.01]-A[2-11.99/0.01]-G[0.1-6.4/0.1]
CPHS-5BG1-[70-200/0.01]-F[50-199.5/0.01]-A[0.5-0.99/0.01]-K[1-60/1]
CPHS-5BG1.5-[70-250/0.01]-F[50-249.5/0.01]-A[0.5-1.49/0.01]-K[1-60/1]
CPHS-5BG2-[70-250/0.01]-F[50-249.5/0.01]-A[0.7-1.99/0.01]-K[1-60/1]
CPHS-5BG2.5-[70-250/0.01]-F[50-249.5/0.01]-A[0.7-2.49/0.01]-K[1-60/1]
CPHS-5BG3-[70-300/0.01]-F[50-299.5/0.01]-A[1-2.99/0.01]-K[1-60/1]
CPHS-5BG3.5-[70-300/0.01]-F[50-299.5/0.01]-A[1-3.49/0.01]-K[1-60/1]
CPHS-5BG4-[70-300/0.01]-F[50-299.5/0.01]-A[1-3.99/0.01]-K[1-60/1]
CPHS-5BG4.5-[70-300/0.01]-F[50-299.5/0.01]-A[1.5-4.49/0.01]-K[1-60/1]
CPHS-5BG5-[70-350/0.01]-F[50-349.5/0.01]-A[1.5-4.99/0.01]-K[1-60/1]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSHead thickness Shaft diameter tolerance D/P (Shaft diameter)
(mm)
Step (Step shape) Shape (Tip shape) Applicable sleeve hole diameter tolerance Precision group A (Tip part)
(mm)
C (Tip part)
(mm)
F (Shaft diameter length)
(mm)
G (Tip C chamfering width on the tip part)
(mm)
K (Tip part angle)
(°)
L (L dimension)
(mm)
Q (Tip R chamfering on the tip part)
(mm)
R (Tip part)
(mm)
S (Tip tapered width on the tip part)
(mm)
1 Piece(s)

8 Days or more

104mm(T4)0/-0.0051BNo processing+0.005/0Standard0.5 ~ 0.98-50 ~ 199.3--70 ~ 200---
1 Piece(s)

8 Days or more

104mm(T4)0/-0.0051.5BNo processing+0.005/0Standard0.5 ~ 1.48-50 ~ 249.3--70 ~ 250---
1 Piece(s)

8 Days or more

104mm(T4)0/-0.0052BNo processing+0.005/0Standard0.7 ~ 1.98-50 ~ 249.3--70 ~ 250---
1 Piece(s)

8 Days or more

104mm(T4)0/-0.0052.5BNo processing+0.005/0Standard0.7 ~ 2.48-50 ~ 249.3--70 ~ 250---
1 Piece(s)

8 Days or more

104mm(T4)0/-0.0053BNo processing+0.005/0Standard1 ~ 2.99-50 ~ 299.5--70 ~ 300---
1 Piece(s)

8 Days or more

104mm(T4)0/-0.0053.5BNo processing+0.005/0Standard1 ~ 3.48-50 ~ 299.3--70 ~ 300---
1 Piece(s)

8 Days or more

104mm(T4)0/-0.0054BNo processing+0.005/0Standard1 ~ 3.98-50 ~ 299.3--70 ~ 300---
1 Piece(s)

8 Days or more

104mm(T4)0/-0.0054.5BNo processing+0.005/0Standard1.5 ~ 4.48-50 ~ 299.3--70 ~ 300---
1 Piece(s)

8 Days or more

104mm(T4)0/-0.0055BNo processing+0.005/0Standard1.5 ~ 4.98-50 ~ 349.3--70 ~ 350---
1 Piece(s)

8 Days or more

104mm(T4)0/-0.0055.5BNo processing+0.005/0Standard2 ~ 5.48-50 ~ 349.3--70 ~ 350---
1 Piece(s)

8 Days or more

104mm(T4)0/-0.0056BNo processing+0.005/0Standard2 ~ 5.98-50 ~ 349.3--70 ~ 350---
1 Piece(s)

8 Days or more

104mm(T4)0/-0.0056.5BNo processing+0.005/0Standard2 ~ 6.48-50 ~ 349.3--70 ~ 350---
1 Piece(s)

8 Days or more

104mm(T4)0/-0.0057BNo processing+0.005/0Standard2 ~ 6.98-50 ~ 349.3--70 ~ 350---
1 Piece(s)

8 Days or more

104mm(T4)0/-0.0058BNo processing+0.005/0Standard2 ~ 7.98-50 ~ 349.3--70 ~ 350---
1 Piece(s)

8 Days or more

104mm(T4)0/-0.0059BNo processing+0.005/0Standard2 ~ 8.98-50 ~ 349.3--70 ~ 350---
1 Piece(s)

8 Days or more

104mm(T4)0/-0.00510BNo processing+0.005/0Standard2 ~ 9.98-50 ~ 349.3--70 ~ 350---
1 Piece(s)

8 Days or more

104mm(T4)0/-0.00512BNo processing+0.005/0Standard2 ~ 11.98-50 ~ 349.3--70 ~ 350---
1 Piece(s)

8 Days or more

104mm(T4)0/-0.0051BB+0.005/0Standard0.5 ~ 0.99-50 ~ 199.5--70 ~ 200---
1 Piece(s)

8 Days or more

104mm(T4)0/-0.0051.5BB+0.005/0Standard0.5 ~ 1.49-50 ~ 249.5--70 ~ 250---
1 Piece(s)

8 Days or more

104mm(T4)0/-0.0052BB+0.005/0Standard0.7 ~ 1.99-50 ~ 249.5--70 ~ 250---
1 Piece(s)

8 Days or more

104mm(T4)0/-0.0052.5BB+0.005/0Standard0.7 ~ 2.49-50 ~ 249.5--70 ~ 250---
1 Piece(s)

8 Days or more

104mm(T4)0/-0.0053BB+0.005/0Standard1 ~ 2.99-50 ~ 299.5--70 ~ 300---
1 Piece(s)

8 Days or more

104mm(T4)0/-0.0053.5BB+0.005/0Standard1 ~ 3.49-50 ~ 299.5--70 ~ 300---
1 Piece(s)

8 Days or more

104mm(T4)0/-0.0054BB+0.005/0Standard1 ~ 3.99-50 ~ 299.5--70 ~ 300---
1 Piece(s)

8 Days or more

104mm(T4)0/-0.0054.5BB+0.005/0Standard1.5 ~ 4.49-50 ~ 299.5--70 ~ 300---
1 Piece(s)

8 Days or more

104mm(T4)0/-0.0055BB+0.005/0Standard1.5 ~ 4.99-50 ~ 349.5--70 ~ 350---
1 Piece(s)

8 Days or more

104mm(T4)0/-0.0055.5BB+0.005/0Standard1.5 ~ 5.49-50 ~ 349.5--70 ~ 350---
1 Piece(s)

8 Days or more

104mm(T4)0/-0.0056BB+0.005/0Standard2 ~ 5.99-50 ~ 349.5--70 ~ 350---
1 Piece(s)

8 Days or more

104mm(T4)0/-0.0056.5BB+0.005/0Standard2 ~ 6.49-50 ~ 349.5--70 ~ 350---
1 Piece(s)

8 Days or more

104mm(T4)0/-0.0057BB+0.005/0Standard2 ~ 6.99-50 ~ 349.5--70 ~ 350---
1 Piece(s)

8 Days or more

104mm(T4)0/-0.0058BB+0.005/0Standard2 ~ 7.99-50 ~ 349.5--70 ~ 350---
1 Piece(s)

8 Days or more

104mm(T4)0/-0.0059BB+0.005/0Standard2 ~ 8.99-50 ~ 349.5--70 ~ 350---
1 Piece(s)

8 Days or more

104mm(T4)0/-0.00510BB+0.005/0Standard2 ~ 9.99-50 ~ 349.5--70 ~ 350---
1 Piece(s)

8 Days or more

104mm(T4)0/-0.00512BB+0.005/0Standard2 ~ 11.99-50 ~ 349.5--70 ~ 350---
1 Piece(s)

8 Days or more

104mm(T4)0/-0.0051BC+0.005/0Standard0.5 ~ 0.99-50 ~ 199.50.1 ~ 0.4-70 ~ 200---
1 Piece(s)

8 Days or more

104mm(T4)0/-0.0051.5BC+0.005/0Standard0.5 ~ 1.49-50 ~ 249.50.1 ~ 0.7-70 ~ 250---
1 Piece(s)

8 Days or more

104mm(T4)0/-0.0052BC+0.005/0Standard0.7 ~ 1.99-50 ~ 249.50.1 ~ 0.9-70 ~ 250---
1 Piece(s)

8 Days or more

104mm(T4)0/-0.0052.5BC+0.005/0Standard0.7 ~ 2.49-50 ~ 249.50.1 ~ 1.2-70 ~ 250---
1 Piece(s)

8 Days or more

104mm(T4)0/-0.0053BC+0.005/0Standard1 ~ 2.99-50 ~ 299.50.1 ~ 1.4-70 ~ 300---
1 Piece(s)

8 Days or more

104mm(T4)0/-0.0053.5BC+0.005/0Standard1 ~ 3.49-50 ~ 299.50.1 ~ 1.7-70 ~ 300---
1 Piece(s)

8 Days or more

104mm(T4)0/-0.0054BC+0.005/0Standard1 ~ 3.99-50 ~ 299.50.1 ~ 1.9-70 ~ 300---
1 Piece(s)

8 Days or more

104mm(T4)0/-0.0054.5BC+0.005/0Standard1.5 ~ 4.49-50 ~ 299.50.1 ~ 2.2-70 ~ 300---
1 Piece(s)

8 Days or more

104mm(T4)0/-0.0055BC+0.005/0Standard1.5 ~ 4.99-50 ~ 349.50.1 ~ 2.4-70 ~ 350---
1 Piece(s)

8 Days or more

104mm(T4)0/-0.0055.5BC+0.005/0Standard1.5 ~ 5.49-50 ~ 349.50.1 ~ 2.7-70 ~ 350---
1 Piece(s)

8 Days or more

104mm(T4)0/-0.0056BC+0.005/0Standard2 ~ 5.99-50 ~ 349.50.1 ~ 2.9-70 ~ 350---
1 Piece(s)

8 Days or more

104mm(T4)0/-0.0056.5BC+0.005/0Standard2 ~ 6.49-50 ~ 349.50.1 ~ 3.2-70 ~ 350---
1 Piece(s)

8 Days or more

104mm(T4)0/-0.0057BC+0.005/0Standard2 ~ 6.99-50 ~ 349.50.1 ~ 3.4-70 ~ 350---
1 Piece(s)

8 Days or more

104mm(T4)0/-0.0058BC+0.005/0Standard2 ~ 7.99-50 ~ 349.50.1 ~ 3.9-70 ~ 350---
1 Piece(s)

8 Days or more

104mm(T4)0/-0.0059BC+0.005/0Standard2 ~ 8.99-50 ~ 349.50.1 ~ 3.9-70 ~ 350---
1 Piece(s)

8 Days or more

104mm(T4)0/-0.00510BC+0.005/0Standard2 ~ 9.99-50 ~ 349.50.1 ~ 4.9-70 ~ 350---
1 Piece(s)

8 Days or more

104mm(T4)0/-0.00512BC+0.005/0Standard2 ~ 11.99-50 ~ 349.50.1 ~ 6.4-70 ~ 350---
1 Piece(s)

8 Days or more

104mm(T4)0/-0.0051BG+0.005/0Standard0.5 ~ 0.99-50 ~ 199.5-1 ~ 6070 ~ 200---
1 Piece(s)

8 Days or more

104mm(T4)0/-0.0051.5BG+0.005/0Standard0.5 ~ 1.49-50 ~ 249.5-1 ~ 6070 ~ 250---
1 Piece(s)

8 Days or more

104mm(T4)0/-0.0052BG+0.005/0Standard0.7 ~ 1.99-50 ~ 249.5-1 ~ 6070 ~ 250---
1 Piece(s)

8 Days or more

104mm(T4)0/-0.0052.5BG+0.005/0Standard0.7 ~ 2.49-50 ~ 249.5-1 ~ 6070 ~ 250---
1 Piece(s)

8 Days or more

104mm(T4)0/-0.0053BG+0.005/0Standard1 ~ 2.99-50 ~ 299.5-1 ~ 6070 ~ 300---
1 Piece(s)

8 Days or more

104mm(T4)0/-0.0053.5BG+0.005/0Standard1 ~ 3.49-50 ~ 299.5-1 ~ 6070 ~ 300---
1 Piece(s)

8 Days or more

104mm(T4)0/-0.0054BG+0.005/0Standard1 ~ 3.99-50 ~ 299.5-1 ~ 6070 ~ 300---
1 Piece(s)

8 Days or more

104mm(T4)0/-0.0054.5BG+0.005/0Standard1.5 ~ 4.49-50 ~ 299.5-1 ~ 6070 ~ 300---
1 Piece(s)

8 Days or more

104mm(T4)0/-0.0055BG+0.005/0Standard1.5 ~ 4.99-50 ~ 349.5-1 ~ 6070 ~ 350---

Loading...

 

Basic Information

Material SKH51 Surface treatment No With/without cooling hole No

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.