(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

One-Step Center Pins -Die Steel SKD61/4mm Head/Shaft Diameter (D) Selection Type-

One-Step Center Pins -Die Steel SKD61/4mm Head/Shaft Diameter (D) Selection Type-

Click this image to zoom it.

Move the mouse over the image to zoom

•Material: SKD61
•Head Thickness: 4mm(T4)
•Shape: One-step

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
CPD-5A1.5-[70-200/0.01]-F[50-199.5/0.01]-V[0.5-1.49/0.01]
CPD-5A2-[70-250/0.01]-F[50-249.5/0.01]-V[0.7-1.99/0.01]
CPD-5A2.5-[70-250/0.01]-F[50-249.5/0.01]-V[0.7-2.49/0.01]
CPD-5A3-[70-300/0.01]-F[50-299.5/0.01]-V[1-2.99/0.01]
CPD-5A3.5-[70-300/0.01]-F[50-299.5/0.01]-V[1-3.49/0.01]
CPD-5A4-[70-300/0.01]-F[50-299.5/0.01]-V[1-3.99/0.01]
CPD-5A4.5-[70-300/0.01]-F[50-299.5/0.01]-V[1.5-4.49/0.01]
CPD-5A5-[70-500/0.01]-F[50-499.5/0.01]-V[1.5-4.99/0.01]
CPD-5A5.5-[70-500/0.01]-F[50-499.5/0.01]-V[2-5.49/0.01]
CPD-5A6-[70-500/0.01]-F[50-499.5/0.01]-V[2-5.99/0.01]
CPD-5A6.5-[70-500/0.01]-F[50-499.5/0.01]-V[2-6.49/0.01]
CPD-5A7-[70-500/0.01]-F[50-499.5/0.01]-V[2-6.99/0.01]
CPD-5A8-[70-500/0.01]-F[50-499.5/0.01]-V[2-7.99/0.01]
CPD-5A10-[70-500/0.01]-F[50-499.5/0.01]-V[2-9.99/0.01]
CPD-5A12-[70-500/0.01]-F[50-499.5/0.01]-V[2-11.99/0.01]
CPD-5AB1.5-[70-200/0.01]-F[50-199.5/0.01]-V[0.5-1.49/0.01]
CPD-5AB2-[70-250/0.01]-F[50-249.5/0.01]-V[0.7-1.99/0.01]
CPD-5AB2.5-[70-250/0.01]-F[50-249.5/0.01]-V[0.7-2.49/0.01]
CPD-5AB3-[70-300/0.01]-F[50-299.5/0.01]-V[1-2.99/0.01]
CPD-5AB3.5-[70-300/0.01]-F[50-299.5/0.01]-V[1-3.49/0.01]
CPD-5AB4-[70-300/0.01]-F[50-299.5/0.01]-V[1-3.99/0.01]
CPD-5AB4.5-[70-300/0.01]-F[50-299.5/0.01]-V[1.5-4.49/0.01]
CPD-5AB5-[70-500/0.01]-F[50-499.5/0.01]-V[1.5-4.99/0.01]
CPD-5AB5.5-[70-500/0.01]-F[50-499.5/0.01]-V[1.5-5.49/0.01]
CPD-5AB6-[70-500/0.01]-F[50-499.5/0.01]-V[2-5.99/0.01]
CPD-5AB6.5-[70-500/0.01]-F[50-499.5/0.01]-V[2-6.49/0.01]
CPD-5AB7-[70-500/0.01]-F[50-499.5/0.01]-V[2-6.99/0.01]
CPD-5AB8-[70-500/0.01]-F[50-499.5/0.01]-V[2-7.99/0.01]
CPD-5AB10-[70-500/0.01]-F[50-499.5/0.01]-V[2-9.99/0.01]
CPD-5AB12-[70-500/0.01]-F[50-499.5/0.01]-V[2-11.99/0.01]
CPD-5AC1.5-[70-200/0.01]-F[50-199.5/0.01]-V[0.5-1.49/0.01]-G[0.5-0.7/0.1]
CPD-5AC2-[70-250/0.01]-F[50-249.5/0.01]-V[0.7-1.99/0.01]-G[0.5-0.9/0.1]
CPD-5AC2.5-[70-250/0.01]-F[50-249.5/0.01]-V[0.7-2.49/0.01]-G[0.5-1.2/0.1]
CPD-5AC3-[70-300/0.01]-F[50-299.5/0.01]-V[1-2.99/0.01]-G[0.5-1.4/0.1]
CPD-5AC3.5-[70-300/0.01]-F[50-299.5/0.01]-V[1-3.49/0.01]-G[0.5-1.7/0.1]
CPD-5AC4-[70-300/0.01]-F[50-299.5/0.01]-V[1-3.99/0.01]-G[0.5-1.9/0.1]
CPD-5AC4.5-[70-300/0.01]-F[50-299.5/0.01]-V[1.5-4.49/0.01]-G[0.5-2.2/0.1]
CPD-5AC5-[70-500/0.01]-F[50-499.5/0.01]-V[1.5-4.99/0.01]-G[0.5-2.4/0.1]
CPD-5AC5.5-[70-500/0.01]-F[50-499.5/0.01]-V[1.5-5.49/0.01]-G[0.5-2.7/0.1]
CPD-5AC6-[70-500/0.01]-F[50-499.5/0.01]-V[2-5.99/0.01]-G[0.5-2.9/0.1]
CPD-5AC6.5-[70-500/0.01]-F[50-499.5/0.01]-V[2-6.49/0.01]-G[0.5-3.2/0.1]
CPD-5AC7-[70-500/0.01]-F[50-499.5/0.01]-V[2-6.99/0.01]-G[0.5-3.4/0.1]
CPD-5AC8-[70-500/0.01]-F[50-499.5/0.01]-V[2-7.99/0.01]-G[0.5-3.9/0.1]
CPD-5AC10-[70-500/0.01]-F[50-499.5/0.01]-V[2-9.99/0.01]-G[0.5-4.9/0.1]
CPD-5AC12-[70-500/0.01]-F[50-499.5/0.01]-V[2-11.99/0.01]-G[0.5-6.4/0.1]
CPD-5AG1.5-[70-200/0.01]-F[50-199.5/0.01]-V[0.5-1.49/0.01]-K[21-60/1]
CPD-5AG2-[70-250/0.01]-F[50-249.5/0.01]-V[0.7-1.99/0.01]-K[21-60/1]
CPD-5AG2.5-[70-250/0.01]-F[50-249.5/0.01]-V[0.7-2.49/0.01]-K[21-60/1]
CPD-5AG3-[70-300/0.01]-F[50-299.5/0.01]-V[1-2.99/0.01]-K[21-60/1]
CPD-5AG3.5-[70-300/0.01]-F[50-299.5/0.01]-V[1-3.49/0.01]-K[21-60/1]
CPD-5AG4-[70-300/0.01]-F[50-299.5/0.01]-V[1-3.99/0.01]-K[21-60/1]
CPD-5AG4.5-[70-300/0.01]-F[50-299.5/0.01]-V[1.5-4.49/0.01]-K[21-60/1]
CPD-5AG5-[70-500/0.01]-F[50-499.5/0.01]-V[1.5-4.99/0.01]-K[21-60/1]
CPD-5AG5.5-[70-500/0.01]-F[50-499.5/0.01]-V[1.5-5.49/0.01]-K[21-60/1]
CPD-5AG6-[70-500/0.01]-F[50-499.5/0.01]-V[2-5.99/0.01]-K[21-60/1]
CPD-5AG6.5-[70-500/0.01]-F[50-499.5/0.01]-V[2-6.49/0.01]-K[21-60/1]
CPD-5AG7-[70-500/0.01]-F[50-499.5/0.01]-V[2-6.99/0.01]-K[21-60/1]
CPD-5AG8-[70-500/0.01]-F[50-499.5/0.01]-V[2-7.99/0.01]-K[21-60/1]
CPD-5AG10-[70-500/0.01]-F[50-499.5/0.01]-V[2-9.99/0.01]-K[21-60/1]
CPD-5AG12-[70-500/0.01]-F[50-499.5/0.01]-V[2-11.99/0.01]-K[21-60/1]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSShaft diameter tolerance D/P (Shaft diameter)
(mm)
Step (Step shape) Shape (Tip shape) Applicable sleeve hole diameter tolerance A/V (Tip tolerance) A (Tip part)
(mm)
C (Tip part)
(mm)
F (Shaft diameter length)
(mm)
G (Tip C chamfering width on the tip part)
(mm)
K (Tip part angle)
(°)
L (L dimension)
(mm)
Q (Tip R chamfering on the tip part)
(mm)
R (Tip part)
(mm)
S (Tip tapered width on the tip part)
(mm)
V (Tip diameter in the tip part)
(mm)
1 Piece(s)

8 Days or more

10-0.01/-0.021.5ANo processing+0.01/0 or H7±0.02--50 ~ 199.5--70 ~ 200---0.5 ~ 1.49
1 Piece(s)

8 Days or more

10-0.01/-0.022ANo processing+0.01/0 or H7±0.02--50 ~ 249.5--70 ~ 250---0.7 ~ 1.99
1 Piece(s)

8 Days or more

10-0.01/-0.022.5ANo processing+0.01/0 or H7±0.02--50 ~ 249.5--70 ~ 250---0.7 ~ 2.49
1 Piece(s)

8 Days or more

10-0.01/-0.023ANo processing+0.01/0 or H7±0.02--50 ~ 299.5--70 ~ 300---1 ~ 2.99
1 Piece(s)

8 Days or more

10-0.01/-0.023.5ANo processing+0.01/0 or H7±0.02--50 ~ 299.5--70 ~ 300---1 ~ 3.49
1 Piece(s)

8 Days or more

10-0.01/-0.024ANo processing+0.01/0 or H7±0.02--50 ~ 299.5--70 ~ 300---1 ~ 3.99
1 Piece(s)

8 Days or more

10-0.01/-0.024.5ANo processing+0.01/0 or H7±0.02--50 ~ 299.5--70 ~ 300---1.5 ~ 4.49
1 Piece(s)

8 Days or more

10-0.01/-0.025ANo processing+0.01/0 or H7±0.02--50 ~ 499.5--70 ~ 500---1.5 ~ 4.99
1 Piece(s)

8 Days or more

10-0.01/-0.025.5ANo processing+0.01/0 or H7±0.02--50 ~ 499.5--70 ~ 500---2 ~ 5.49
1 Piece(s)

8 Days or more

10-0.01/-0.026ANo processing+0.01/0 or H7±0.02--50 ~ 499.5--70 ~ 500---2 ~ 5.99
1 Piece(s)

8 Days or more

10-0.01/-0.026.5ANo processing+0.01/0 or H7±0.02--50 ~ 499.5--70 ~ 500---2 ~ 6.49
1 Piece(s)

8 Days or more

10-0.01/-0.027ANo processing+0.01/0 or H7±0.02--50 ~ 499.5--70 ~ 500---2 ~ 6.99
1 Piece(s)

8 Days or more

10-0.01/-0.028ANo processing+0.01/0 or H7±0.02--50 ~ 499.5--70 ~ 500---2 ~ 7.99
1 Piece(s)

8 Days or more

10-0.01/-0.0210ANo processing+0.01/0 or H7±0.02--50 ~ 499.5--70 ~ 500---2 ~ 9.99
1 Piece(s)

8 Days or more

10-0.01/-0.0212ANo processing+0.01/0 or H7±0.02--50 ~ 499.5--70 ~ 500---2 ~ 11.99
1 Piece(s)

8 Days or more

10-0.01/-0.021.5AB+0.01/0 or H7±0.02--50 ~ 199.5--70 ~ 200---0.5 ~ 1.49
1 Piece(s)

8 Days or more

10-0.01/-0.022AB+0.01/0 or H7±0.02--50 ~ 249.5--70 ~ 250---0.7 ~ 1.99
1 Piece(s)

8 Days or more

10-0.01/-0.022.5AB+0.01/0 or H7±0.02--50 ~ 249.5--70 ~ 250---0.7 ~ 2.49
1 Piece(s)

8 Days or more

10-0.01/-0.023AB+0.01/0 or H7±0.02--50 ~ 299.5--70 ~ 300---1 ~ 2.99
1 Piece(s)

8 Days or more

10-0.01/-0.023.5AB+0.01/0 or H7±0.02--50 ~ 299.5--70 ~ 300---1 ~ 3.49
1 Piece(s)

8 Days or more

10-0.01/-0.024AB+0.01/0 or H7±0.02--50 ~ 299.5--70 ~ 300---1 ~ 3.99
1 Piece(s)

8 Days or more

10-0.01/-0.024.5AB+0.01/0 or H7±0.02--50 ~ 299.5--70 ~ 300---1.5 ~ 4.49
1 Piece(s)

8 Days or more

10-0.01/-0.025AB+0.01/0 or H7±0.02--50 ~ 499.5--70 ~ 500---1.5 ~ 4.99
1 Piece(s)

8 Days or more

10-0.01/-0.025.5AB+0.01/0 or H7±0.02--50 ~ 499.5--70 ~ 500---1.5 ~ 5.49
1 Piece(s)

8 Days or more

10-0.01/-0.026AB+0.01/0 or H7±0.02--50 ~ 499.5--70 ~ 500---2 ~ 5.99
1 Piece(s)

8 Days or more

10-0.01/-0.026.5AB+0.01/0 or H7±0.02--50 ~ 499.5--70 ~ 500---2 ~ 6.49
1 Piece(s)

8 Days or more

10-0.01/-0.027AB+0.01/0 or H7±0.02--50 ~ 499.5--70 ~ 500---2 ~ 6.99
1 Piece(s)

8 Days or more

10-0.01/-0.028AB+0.01/0 or H7±0.02--50 ~ 499.5--70 ~ 500---2 ~ 7.99
1 Piece(s)

8 Days or more

10-0.01/-0.0210AB+0.01/0 or H7±0.02--50 ~ 499.5--70 ~ 500---2 ~ 9.99
1 Piece(s)

8 Days or more

10-0.01/-0.0212AB+0.01/0 or H7±0.02--50 ~ 499.5--70 ~ 500---2 ~ 11.99
1 Piece(s)

8 Days or more

10-0.01/-0.021.5AC+0.01/0 or H7±0.02--50 ~ 199.50.5 ~ 0.7-70 ~ 200---0.5 ~ 1.49
1 Piece(s)

8 Days or more

10-0.01/-0.022AC+0.01/0 or H7±0.02--50 ~ 249.50.5 ~ 0.9-70 ~ 250---0.7 ~ 1.99
1 Piece(s)

8 Days or more

10-0.01/-0.022.5AC+0.01/0 or H7±0.02--50 ~ 249.50.5 ~ 1.2-70 ~ 250---0.7 ~ 2.49
1 Piece(s)

8 Days or more

10-0.01/-0.023AC+0.01/0 or H7±0.02--50 ~ 299.50.5 ~ 1.4-70 ~ 300---1 ~ 2.99
1 Piece(s)

8 Days or more

10-0.01/-0.023.5AC+0.01/0 or H7±0.02--50 ~ 299.50.5 ~ 1.7-70 ~ 300---1 ~ 3.49
1 Piece(s)

8 Days or more

10-0.01/-0.024AC+0.01/0 or H7±0.02--50 ~ 299.50.5 ~ 1.9-70 ~ 300---1 ~ 3.99
1 Piece(s)

8 Days or more

10-0.01/-0.024.5AC+0.01/0 or H7±0.02--50 ~ 299.50.5 ~ 2.2-70 ~ 300---1.5 ~ 4.49
1 Piece(s)

8 Days or more

10-0.01/-0.025AC+0.01/0 or H7±0.02--50 ~ 499.50.5 ~ 2.4-70 ~ 500---1.5 ~ 4.99
1 Piece(s)

8 Days or more

10-0.01/-0.025.5AC+0.01/0 or H7±0.02--50 ~ 499.50.5 ~ 2.7-70 ~ 500---1.5 ~ 5.49
1 Piece(s)

8 Days or more

10-0.01/-0.026AC+0.01/0 or H7±0.02--50 ~ 499.50.5 ~ 2.9-70 ~ 500---2 ~ 5.99
1 Piece(s)

8 Days or more

10-0.01/-0.026.5AC+0.01/0 or H7±0.02--50 ~ 499.50.5 ~ 3.2-70 ~ 500---2 ~ 6.49
1 Piece(s)

8 Days or more

10-0.01/-0.027AC+0.01/0 or H7±0.02--50 ~ 499.50.5 ~ 3.4-70 ~ 500---2 ~ 6.99
1 Piece(s)

8 Days or more

10-0.01/-0.028AC+0.01/0 or H7±0.02--50 ~ 499.50.5 ~ 3.9-70 ~ 500---2 ~ 7.99
1 Piece(s)

8 Days or more

10-0.01/-0.0210AC+0.01/0 or H7±0.02--50 ~ 499.50.5 ~ 4.9-70 ~ 500---2 ~ 9.99
1 Piece(s)

8 Days or more

10-0.01/-0.0212AC+0.01/0 or H7±0.02--50 ~ 499.50.5 ~ 6.4-70 ~ 500---2 ~ 11.99
1 Piece(s)

8 Days or more

10-0.01/-0.021.5AG+0.01/0 or H7±0.02--50 ~ 199.5-21 ~ 6070 ~ 200---0.5 ~ 1.49
1 Piece(s)

8 Days or more

10-0.01/-0.022AG+0.01/0 or H7±0.02--50 ~ 249.5-21 ~ 6070 ~ 250---0.7 ~ 1.99
1 Piece(s)

8 Days or more

10-0.01/-0.022.5AG+0.01/0 or H7±0.02--50 ~ 249.5-21 ~ 6070 ~ 250---0.7 ~ 2.49
1 Piece(s)

8 Days or more

10-0.01/-0.023AG+0.01/0 or H7±0.02--50 ~ 299.5-21 ~ 6070 ~ 300---1 ~ 2.99
1 Piece(s)

8 Days or more

10-0.01/-0.023.5AG+0.01/0 or H7±0.02--50 ~ 299.5-21 ~ 6070 ~ 300---1 ~ 3.49
1 Piece(s)

8 Days or more

10-0.01/-0.024AG+0.01/0 or H7±0.02--50 ~ 299.5-21 ~ 6070 ~ 300---1 ~ 3.99
1 Piece(s)

8 Days or more

10-0.01/-0.024.5AG+0.01/0 or H7±0.02--50 ~ 299.5-21 ~ 6070 ~ 300---1.5 ~ 4.49
1 Piece(s)

8 Days or more

10-0.01/-0.025AG+0.01/0 or H7±0.02--50 ~ 499.5-21 ~ 6070 ~ 500---1.5 ~ 4.99
1 Piece(s)

8 Days or more

10-0.01/-0.025.5AG+0.01/0 or H7±0.02--50 ~ 499.5-21 ~ 6070 ~ 500---1.5 ~ 5.49
1 Piece(s)

8 Days or more

10-0.01/-0.026AG+0.01/0 or H7±0.02--50 ~ 499.5-21 ~ 6070 ~ 500---2 ~ 5.99
1 Piece(s)

8 Days or more

10-0.01/-0.026.5AG+0.01/0 or H7±0.02--50 ~ 499.5-21 ~ 6070 ~ 500---2 ~ 6.49
1 Piece(s)

8 Days or more

10-0.01/-0.027AG+0.01/0 or H7±0.02--50 ~ 499.5-21 ~ 6070 ~ 500---2 ~ 6.99
1 Piece(s)

8 Days or more

10-0.01/-0.028AG+0.01/0 or H7±0.02--50 ~ 499.5-21 ~ 6070 ~ 500---2 ~ 7.99
1 Piece(s)

8 Days or more

10-0.01/-0.0210AG+0.01/0 or H7±0.02--50 ~ 499.5-21 ~ 6070 ~ 500---2 ~ 9.99
1 Piece(s)

8 Days or more

10-0.01/-0.0212AG+0.01/0 or H7±0.02--50 ~ 499.5-21 ~ 6070 ~ 500---2 ~ 11.99

Loading...

 

Basic Information

Material SKD61 Surface treatment No Head thickness 4mm(T4)
Shape One-step With/without cooling hole No

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.