(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

One-Step Center Pins With Cooling Hole -Die Steel SKD61+Nitriding/Shaft Diameter (D) Selection/Shaft Diameter Tolerance -0.01_-0.02 Type-

One-Step Center Pins With Cooling Hole -Die Steel SKD61+Nitriding/Shaft Diameter (D) Selection/Shaft Diameter Tolerance -0.01_-0.02 Type-

Click this image to zoom it.

Move the mouse over the image to zoom

•Material: SKD61
•With/without cooling hole
•Surface Treatment: Nitrided
•Shaft Diameter Tolerance: -0.01/-0.02 (Reference tolerance)
•Shape: One-step

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
RDCPJ-5A6-[70-150/0.01]-F[70-149.5/0.01]-V[5-5.99/0.01]-W3
RDCPJ-5A7-[70-150/0.01]-F[70-149.5/0.01]-V[6-6.99/0.01]-W3
RDCPJ-5A8-[70-200/0.01]-F[70-199.5/0.01]-V[7-7.99/0.01]-W4
RDCPJ-5A10-[70-250/0.01]-F[70-249.5/0.01]-V[8-9.99/0.01]-W[5-6.5/0.5]
RDCPJ-5A12-[70-250/0.01]-F[70-249.5/0.01]-V[9-11.99/0.01]-W[6-8.5/0.5]
RDCPJ-5A15-[70-250/0.01]-F[70-249.5/0.01]-V[9-14.99/0.01]-W[6-11.5/0.5]
RDCPJ-5A16-[70-250/0.01]-F[70-249.5/0.01]-V[9-15.99/0.01]-W[6-12.5/0.5]
RDCPJ-5AB6-[70-150/0.01]-F[70-149.5/0.01]-V[5-5.99/0.01]-W3
RDCPJ-5AB7-[70-150/0.01]-F[70-149.5/0.01]-V[6-6.99/0.01]-W3
RDCPJ-5AB8-[70-200/0.01]-F[70-199.5/0.01]-V[7-7.99/0.01]-W4
RDCPJ-5AB10-[70-250/0.01]-F[70-249.5/0.01]-V[8-9.99/0.01]-W[5-6.5/0.5]
RDCPJ-5AB12-[70-250/0.01]-F[70-249.5/0.01]-V[9-11.99/0.01]-W[6-8.5/0.5]
RDCPJ-5AB15-[70-250/0.01]-F[70-249.5/0.01]-V[9-14.99/0.01]-W[6-11.5/0.5]
RDCPJ-5AB16-[70-250/0.01]-F[70-249.5/0.01]-V[9-15.99/0.01]-W[6-12.5/0.5]
RDCPJ-5AC6-[70-150/0.01]-F[70-149.5/0.01]-V[5-5.99/0.01]-G[0.5-2.9/0.1]-W3
RDCPJ-5AC7-[70-150/0.01]-F[70-149.5/0.01]-V[6-6.99/0.01]-G[0.5-3.4/0.1]-W3
RDCPJ-5AC8-[70-200/0.01]-F[70-199.5/0.01]-V[7-7.99/0.01]-G[0.5-3.9/0.1]-W4
RDCPJ-5AC10-[70-250/0.01]-F[70-249.5/0.01]-V[8-9.99/0.01]-G[0.5-4.9/0.1]-W[5-6.5/0.5]
RDCPJ-5AC12-[70-250/0.01]-F[70-249.5/0.01]-V[9-11.99/0.01]-G[0.5-5.9/0.1]-W[6-8.5/0.5]
RDCPJ-5AC15-[70-250/0.01]-F[70-249.5/0.01]-V[9-14.99/0.01]-G[0.5-7.4/0.1]-W[6-11.5/0.5]
RDCPJ-5AC16-[70-250/0.01]-F[70-249.5/0.01]-V[9-15.99/0.01]-G[0.5-7.9/0.1]-W[6-12.5/0.5]
RDCPJ-5AG6-[70-150/0.01]-F[70-149.5/0.01]-V[5-5.99/0.01]-K[21-60/1]-W3
RDCPJ-5AG7-[70-150/0.01]-F[70-149.5/0.01]-V[6-6.99/0.01]-K[21-60/1]-W3
RDCPJ-5AG8-[70-200/0.01]-F[70-199.5/0.01]-V[7-7.99/0.01]-K[21-60/1]-W4
RDCPJ-5AG10-[70-250/0.01]-F[70-249.5/0.01]-V[8-9.99/0.01]-K[21-60/1]-W[5-6.5/0.5]
RDCPJ-5AG12-[70-250/0.01]-F[70-249.5/0.01]-V[9-11.99/0.01]-K[21-60/1]-W[6-8.5/0.5]
RDCPJ-5AG15-[70-250/0.01]-F[70-249.5/0.01]-V[9-14.99/0.01]-K[21-60/1]-W[6-11.5/0.5]
RDCPJ-5AG16-[70-250/0.01]-F[70-249.5/0.01]-V[9-15.99/0.01]-K[21-60/1]-W[6-12.5/0.5]
RDCPJ-5AR6-[70-150/0.01]-F[70-149.5/0.01]-V[5-5.99/0.01]-Q[0.2-2.9/0.1]-W3
RDCPJ-5AR7-[70-150/0.01]-F[70-149.5/0.01]-V[6-6.99/0.01]-Q[0.2-3.4/0.1]-W3
RDCPJ-5AR8-[70-200/0.01]-F[70-199.5/0.01]-V[7-7.99/0.01]-Q[0.2-3.9/0.1]-W4
RDCPJ-5AR10-[70-250/0.01]-F[70-249.5/0.01]-V[8-9.99/0.01]-Q[0.2-4.9/0.1]-W[5-6.5/0.5]
RDCPJ-5AR12-[70-250/0.01]-F[70-249.5/0.01]-V[9-11.99/0.01]-Q[0.2-5.9/0.1]-W[6-8.5/0.5]
RDCPJ-5AR15-[70-250/0.01]-F[70-249.5/0.01]-V[9-14.99/0.01]-Q[0.2-7.4/0.1]-W[6-11.5/0.5]
RDCPJ-5AR16-[70-250/0.01]-F[70-249.5/0.01]-V[9-15.99/0.01]-Q[0.2-7.9/0.1]-W[6-12.5/0.5]
RDCPJ-5AT6-[70-150/0.01]-F[70-149.5/0.01]-V[5-5.99/0.01]-K[21-45/1]-S[0.1-50/0.1]-W3
RDCPJ-5AT7-[70-150/0.01]-F[70-149.5/0.01]-V[6-6.99/0.01]-K[21-45/1]-S[0.1-50/0.1]-W3
RDCPJ-5AT8-[70-200/0.01]-F[70-199.5/0.01]-V[7-7.99/0.01]-K[21-45/1]-S[0.1-50/0.1]-W4
RDCPJ-5AT10-[70-250/0.01]-F[70-249.5/0.01]-V[8-9.99/0.01]-K[21-45/1]-S[0.1-50/0.1]-W[5-6.5/0.5]
RDCPJ-5AT12-[70-250/0.01]-F[70-249.5/0.01]-V[9-11.99/0.01]-K[21-45/1]-S[0.1-50/0.1]-W[6-8.5/0.5]
RDCPJ-5AT15-[70-250/0.01]-F[70-249.5/0.01]-V[9-14.99/0.01]-K[21-45/1]-S[0.1-50/0.1]-W[6-11.5/0.5]
RDCPJ-5AT16-[70-250/0.01]-F[70-249.5/0.01]-V[9-15.99/0.01]-K[21-45/1]-S[0.1-50/0.1]-W[6-12.5/0.5]
RDCPJ-5B6-[70-150/0.01]-F[70-149.5/0.01]-A[5-5.99/0.01]-V[5-5.99/0.01]-W3
RDCPJ-5B7-[70-150/0.01]-F[70-149.5/0.01]-A[6-6.99/0.01]-V[6-6.99/0.01]-W3
RDCPJ-5B8-[70-200/0.01]-F[70-199.5/0.01]-A[7-7.99/0.01]-V[7-7.99/0.01]-W4
RDCPJ-5B10-[70-250/0.01]-F[70-249.5/0.01]-A[8-9.99/0.01]-V[8-9.99/0.01]-W[5-6.5/0.5]
RDCPJ-5B12-[70-250/0.01]-F[70-249.5/0.01]-A[9-11.99/0.01]-V[9-11.99/0.01]-W[6-8.5/0.5]
RDCPJ-5B15-[70-250/0.01]-F[70-249.5/0.01]-A[9-14.99/0.01]-V[9-14.99/0.01]-W[6-11.5/0.5]
RDCPJ-5B16-[70-250/0.01]-F[70-249.5/0.01]-A[9-15.99/0.01]-V[9-15.99/0.01]-W[6-12.5/0.5]
RDCPJ-5BB6-[70-150/0.01]-F[70-149.5/0.01]-A[5-5.99/0.01]-V[5-5.99/0.01]-W3
RDCPJ-5BB7-[70-150/0.01]-F[70-149.5/0.01]-A[6-6.99/0.01]-V[6-6.99/0.01]-W3
RDCPJ-5BB8-[70-200/0.01]-F[70-199.5/0.01]-A[7-7.99/0.01]-V[7-7.99/0.01]-W4
RDCPJ-5BB10-[70-250/0.01]-F[70-249.5/0.01]-A[8-9.99/0.01]-V[8-9.99/0.01]-W[5-6.5/0.5]
RDCPJ-5BB12-[70-250/0.01]-F[70-249.5/0.01]-A[9-11.99/0.01]-V[9-11.99/0.01]-W[6-8.5/0.5]
RDCPJ-5BB15-[70-250/0.01]-F[70-249.5/0.01]-A[9-14.99/0.01]-V[9-14.99/0.01]-W[6-11.5/0.5]
RDCPJ-5BB16-[70-250/0.01]-F[70-249.5/0.01]-A[9-15.99/0.01]-V[9-15.99/0.01]-W[6-12.5/0.5]
RDCPJ-5BC6-[70-150/0.01]-F[70-149.5/0.01]-A[5-5.99/0.01]-V[5-5.99/0.01]-G[0.5-2.9/0.1]-W3
RDCPJ-5BC7-[70-150/0.01]-F[70-149.5/0.01]-A[6-6.99/0.01]-V[6-6.99/0.01]-G[0.5-3.4/0.1]-W3
RDCPJ-5BC8-[70-200/0.01]-F[70-199.5/0.01]-A[7-7.99/0.01]-V[7-7.99/0.01]-G[0.5-3.9/0.1]-W4
RDCPJ-5BC10-[70-250/0.01]-F[70-249.5/0.01]-A[8-9.99/0.01]-V[8-9.99/0.01]-G[0.5-4.9/0.1]-W[5-6.5/0.5]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSHead thickness D/P (Shaft diameter)
(mm)
Step (Step shape) Shape (Tip shape) A (Tip part)
(mm)
C (Tip part)
(mm)
F (Shaft diameter length)
(mm)
G (Tip C chamfering width on the tip part)
(mm)
K (Tip part angle)
(°)
L (L dimension)
(mm)
Q (Tip R chamfering on the tip part)
(mm)
R (Tip part)
(mm)
S (Tip tapered width on the tip part)
(mm)
V (Tip diameter in the tip part)
(mm)
W (Cooling hole diameter)
(mm)
1 Piece(s)

12 Days or more

106mm(JIS)6ANo processing--70 ~ 149.5--70 ~ 150---5 ~ 5.993
1 Piece(s)

12 Days or more

106mm(JIS)7ANo processing--70 ~ 149.5--70 ~ 150---6 ~ 6.993
1 Piece(s)

12 Days or more

108mm(JIS)8ANo processing--70 ~ 199.5--70 ~ 200---7 ~ 7.994
1 Piece(s)

12 Days or more

108mm(JIS)10ANo processing--70 ~ 249.5--70 ~ 250---8 ~ 9.995 ~ 6.5
1 Piece(s)

12 Days or more

108mm(JIS)12ANo processing--70 ~ 249.5--70 ~ 250---9 ~ 11.996 ~ 8.5
1 Piece(s)

12 Days or more

108mm(JIS)15ANo processing--70 ~ 249.5--70 ~ 250---9 ~ 14.996 ~ 11.5
1 Piece(s)

12 Days or more

108mm(JIS)16ANo processing--70 ~ 249.5--70 ~ 250---9 ~ 15.996 ~ 12.5
1 Piece(s)

12 Days or more

106mm(JIS)6AB--70 ~ 149.5--70 ~ 150---5 ~ 5.993
1 Piece(s)

12 Days or more

106mm(JIS)7AB--70 ~ 149.5--70 ~ 150---6 ~ 6.993
1 Piece(s)

12 Days or more

108mm(JIS)8AB--70 ~ 199.5--70 ~ 200---7 ~ 7.994
1 Piece(s)

12 Days or more

108mm(JIS)10AB--70 ~ 249.5--70 ~ 250---8 ~ 9.995 ~ 6.5
1 Piece(s)

12 Days or more

108mm(JIS)12AB--70 ~ 249.5--70 ~ 250---9 ~ 11.996 ~ 8.5
1 Piece(s)

12 Days or more

108mm(JIS)15AB--70 ~ 249.5--70 ~ 250---9 ~ 14.996 ~ 11.5
1 Piece(s)

12 Days or more

108mm(JIS)16AB--70 ~ 249.5--70 ~ 250---9 ~ 15.996 ~ 12.5
1 Piece(s)

12 Days or more

106mm(JIS)6AC--70 ~ 149.50.5 ~ 2.9-70 ~ 150---5 ~ 5.993
1 Piece(s)

12 Days or more

106mm(JIS)7AC--70 ~ 149.50.5 ~ 3.4-70 ~ 150---6 ~ 6.993
1 Piece(s)

12 Days or more

108mm(JIS)8AC--70 ~ 199.50.5 ~ 3.9-70 ~ 200---7 ~ 7.994
1 Piece(s)

12 Days or more

108mm(JIS)10AC--70 ~ 249.50.5 ~ 4.9-70 ~ 250---8 ~ 9.995 ~ 6.5
1 Piece(s)

12 Days or more

108mm(JIS)12AC--70 ~ 249.50.5 ~ 5.9-70 ~ 250---9 ~ 11.996 ~ 8.5
1 Piece(s)

12 Days or more

108mm(JIS)15AC--70 ~ 249.50.5 ~ 7.4-70 ~ 250---9 ~ 14.996 ~ 11.5
1 Piece(s)

12 Days or more

108mm(JIS)16AC--70 ~ 249.50.5 ~ 7.9-70 ~ 250---9 ~ 15.996 ~ 12.5
1 Piece(s)

12 Days or more

106mm(JIS)6AG--70 ~ 149.5-21 ~ 6070 ~ 150---5 ~ 5.993
1 Piece(s)

12 Days or more

106mm(JIS)7AG--70 ~ 149.5-21 ~ 6070 ~ 150---6 ~ 6.993
1 Piece(s)

12 Days or more

108mm(JIS)8AG--70 ~ 199.5-21 ~ 6070 ~ 200---7 ~ 7.994
1 Piece(s)

12 Days or more

108mm(JIS)10AG--70 ~ 249.5-21 ~ 6070 ~ 250---8 ~ 9.995 ~ 6.5
1 Piece(s)

12 Days or more

108mm(JIS)12AG--70 ~ 249.5-21 ~ 6070 ~ 250---9 ~ 11.996 ~ 8.5
1 Piece(s)

12 Days or more

108mm(JIS)15AG--70 ~ 249.5-21 ~ 6070 ~ 250---9 ~ 14.996 ~ 11.5
1 Piece(s)

12 Days or more

108mm(JIS)16AG--70 ~ 249.5-21 ~ 6070 ~ 250---9 ~ 15.996 ~ 12.5
1 Piece(s)

12 Days or more

106mm(JIS)6AR--70 ~ 149.5--70 ~ 1500.2 ~ 2.9--5 ~ 5.993
1 Piece(s)

12 Days or more

106mm(JIS)7AR--70 ~ 149.5--70 ~ 1500.2 ~ 3.4--6 ~ 6.993
1 Piece(s)

12 Days or more

108mm(JIS)8AR--70 ~ 199.5--70 ~ 2000.2 ~ 3.9--7 ~ 7.994
1 Piece(s)

12 Days or more

108mm(JIS)10AR--70 ~ 249.5--70 ~ 2500.2 ~ 4.9--8 ~ 9.995 ~ 6.5
1 Piece(s)

12 Days or more

108mm(JIS)12AR--70 ~ 249.5--70 ~ 2500.2 ~ 5.9--9 ~ 11.996 ~ 8.5
1 Piece(s)

12 Days or more

108mm(JIS)15AR--70 ~ 249.5--70 ~ 2500.2 ~ 7.4--9 ~ 14.996 ~ 11.5
1 Piece(s)

12 Days or more

108mm(JIS)16AR--70 ~ 249.5--70 ~ 2500.2 ~ 7.9--9 ~ 15.996 ~ 12.5
1 Piece(s)

12 Days or more

106mm(JIS)6AT--70 ~ 149.5-21 ~ 4570 ~ 150--0.1 ~ 505 ~ 5.993
1 Piece(s)

12 Days or more

106mm(JIS)7AT--70 ~ 149.5-21 ~ 4570 ~ 150--0.1 ~ 506 ~ 6.993
1 Piece(s)

12 Days or more

108mm(JIS)8AT--70 ~ 199.5-21 ~ 4570 ~ 200--0.1 ~ 507 ~ 7.994
1 Piece(s)

12 Days or more

108mm(JIS)10AT--70 ~ 249.5-21 ~ 4570 ~ 250--0.1 ~ 508 ~ 9.995 ~ 6.5
1 Piece(s)

12 Days or more

108mm(JIS)12AT--70 ~ 249.5-21 ~ 4570 ~ 250--0.1 ~ 509 ~ 11.996 ~ 8.5
1 Piece(s)

12 Days or more

108mm(JIS)15AT--70 ~ 249.5-21 ~ 4570 ~ 250--0.1 ~ 509 ~ 14.996 ~ 11.5
1 Piece(s)

12 Days or more

108mm(JIS)16AT--70 ~ 249.5-21 ~ 4570 ~ 250--0.1 ~ 509 ~ 15.996 ~ 12.5
1 Piece(s)

12 Days or more

106mm(JIS)6BNo processing5 ~ 5.99-70 ~ 149.5--70 ~ 150---5 ~ 5.993
1 Piece(s)

12 Days or more

106mm(JIS)7BNo processing6 ~ 6.99-70 ~ 149.5--70 ~ 150---6 ~ 6.993
1 Piece(s)

12 Days or more

108mm(JIS)8BNo processing7 ~ 7.99-70 ~ 199.5--70 ~ 200---7 ~ 7.994
1 Piece(s)

12 Days or more

108mm(JIS)10BNo processing8 ~ 9.99-70 ~ 249.5--70 ~ 250---8 ~ 9.995 ~ 6.5
1 Piece(s)

12 Days or more

108mm(JIS)12BNo processing9 ~ 11.99-70 ~ 249.5--70 ~ 250---9 ~ 11.996 ~ 8.5
1 Piece(s)

12 Days or more

108mm(JIS)15BNo processing9 ~ 14.99-70 ~ 249.5--70 ~ 250---9 ~ 14.996 ~ 11.5
1 Piece(s)

12 Days or more

108mm(JIS)16BNo processing9 ~ 15.99-70 ~ 249.5--70 ~ 250---9 ~ 15.996 ~ 12.5
1 Piece(s)

12 Days or more

106mm(JIS)6BB5 ~ 5.99-70 ~ 149.5--70 ~ 150---5 ~ 5.993
1 Piece(s)

12 Days or more

106mm(JIS)7BB6 ~ 6.99-70 ~ 149.5--70 ~ 150---6 ~ 6.993
1 Piece(s)

12 Days or more

108mm(JIS)8BB7 ~ 7.99-70 ~ 199.5--70 ~ 200---7 ~ 7.994
1 Piece(s)

12 Days or more

108mm(JIS)10BB8 ~ 9.99-70 ~ 249.5--70 ~ 250---8 ~ 9.995 ~ 6.5
1 Piece(s)

12 Days or more

108mm(JIS)12BB9 ~ 11.99-70 ~ 249.5--70 ~ 250---9 ~ 11.996 ~ 8.5
1 Piece(s)

12 Days or more

108mm(JIS)15BB9 ~ 14.99-70 ~ 249.5--70 ~ 250---9 ~ 14.996 ~ 11.5
1 Piece(s)

12 Days or more

108mm(JIS)16BB9 ~ 15.99-70 ~ 249.5--70 ~ 250---9 ~ 15.996 ~ 12.5
1 Piece(s)

12 Days or more

106mm(JIS)6BC5 ~ 5.99-70 ~ 149.50.5 ~ 2.9-70 ~ 150---5 ~ 5.993
1 Piece(s)

12 Days or more

106mm(JIS)7BC6 ~ 6.99-70 ~ 149.50.5 ~ 3.4-70 ~ 150---6 ~ 6.993
1 Piece(s)

12 Days or more

108mm(JIS)8BC7 ~ 7.99-70 ~ 199.50.5 ~ 3.9-70 ~ 200---7 ~ 7.994
1 Piece(s)

12 Days or more

108mm(JIS)10BC8 ~ 9.99-70 ~ 249.50.5 ~ 4.9-70 ~ 250---8 ~ 9.995 ~ 6.5

Loading...

 

Basic Information

Material SKD61 Surface treatment Nitrided Shaft diameter tolerance -0.01/-0.02 (Reference tolerance)
Shape One-step Applicable sleeve hole diameter tolerance +0.01/0 or H7 With/without cooling hole Yes
A/V (Tip tolerance) ±0.02

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.