(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Stepped Ejector Sleeves & One-Step Center Pin Sets -SKD61+Nitriding/Hole (Shaft) Diameter・L Dimension Designation Type-

Stepped Ejector Sleeves & One-Step Center Pin Sets -SKD61+Nitriding/Hole (Shaft) Diameter・L Dimension Designation Type-

Click this image to zoom it.

Move the mouse over the image to zoom

•Product Composition: Center pin sets
•Inner dia. Tolerance: H7
•Material: SKD61
•Surface Treatment: Nitrided
•Concentricity: ◎0.06

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
ESJD-A5-[50-250/0.01]-V[2-3/0.1]-P[3.5-4.95/0.01]-N[17-249/1]-S[20-100/1]-X[70-350/0.01]-F[50-349.5/0.01]-E[1-3/0.01]
ESJD-A5.5-[50-250/0.01]-V[2-3.5/0.1]-P[3.5-5.45/0.01]-N[17-248/1]-S[20-100/1]-X[70-350/0.01]-F[50-349.5/0.01]-E[1-3.49/0.01]
ESJD-A6-[80-300/0.01]-V[2.5-4/0.1]-P[4-5.95/0.01]-N[27-298/1]-S[20-100/1]-X[70-400/0.01]-F[100-399.5/0.01]-E[1-3.99/0.01]
ESJD-A6.5-[80-300/0.01]-V[2.5-4/0.1]-P[4-6.45/0.01]-N[27-398/1]-S[20-100/1]-X[100-400/0.01]-F[50-399.5/0.01]-E[1-3.99/0.01]
ESJD-A7-[80-300/0.01]-V[2.5-4.5/0.1]-P[4-6.95/0.01]-N[27-299/1]-S[20-100/1]-X[100-400/0.01]-F[50-399.5/0.01]-E[1.5-4.49/0.01]
ESJD-A7.5-[80-300/0.01]-V[2.5-4.5/0.1]-P[4-7.45/0.01]-N[27-299/1]-S[20-100/1]-X[100-400/0.01]-F[50-399.5/0.01]-E[1.5-4.49/0.01]
ESJD-A8-[80-300/0.01]-V[2.5-5.5/0.1]-P[5-7.95/0.01]-N[27-299/1]-S[30-100/1]-X[100-400/0.01]-F[50-399.5/0.01]-E[2-5.49/0.01]
ESJD-A10-[80-300/0.01]-V[4-7/0.1]-P[6-9.95/0.01]-N[27-299/1]-S-X[100-399.5/0.01]-F[50-399.5/0.01]-E[2-6.99/0.01]
ESJD-A10-[80-300/0.01]-V[4-7/0.1]-P[6-9.95/0.01]-N[27-299/1]-S[30-100/1]-X[100-399.5/0.01]-F[50-399.5/0.01]-E[2-6.99/0.01]
ESJD-A12-[80-300/0.01]-V[4-8/0.1]-P[7.5-11.95/0.01]-N[27-299/1]-S[30-100/1]-X[100-400/0.01]-F[50-399.5/0.01]-E[2-7.99/0.01]
ESJD-B5-[50-250/0.01]-V[2-3/0.1]-P[3.5-4.95/0.01]-N[17-249/1]-S[20-100/1]-X[70-350/0.01]-F[50-349.5/0.01]-A[1-2.99/0.01]-E[1-2.99/0.01]
ESJD-B5.5-[50-250/0.01]-V[2-3.5/0.1]-P[3.5-5.45/0.01]-N[17-248/1]-S[20-100/1]-X[70-350/0.01]-F[50-349.5/0.01]-A[1-3.49/0.01]-E[1-3.49/0.01]
ESJD-B6-[80-300/0.01]-V[2.5-4/0.1]-P[4-5.95/0.01]-N[27-298/1]-S[20-100/1]-X[70-400/0.01]-F[100-399.5/0.01]-A[1-3.99/0.01]-E[1-3.99/0.01]
ESJD-B6.5-[80-300/0.01]-V[2.5-4/0.1]-P[4-6.45/0.01]-N[27-398/1]-S[20-100/1]-X[100-400/0.01]-F[50-399.5/0.01]-A[1-3.99/0.01]-E[1-3.99/0.01]
ESJD-B7-[80-300/0.01]-V[2.5-4.5/0.1]-P[4-6.95/0.01]-N[27-299/1]-S[20-100/1]-X[100-400/0.01]-F[50-399.5/0.01]-A[1.5-4.49/0.01]-E[1.5-4.49/0.01]
ESJD-B7.5-[80-300/0.01]-V[2.5-4.5/0.1]-P[4-7.45/0.01]-N[27-299/1]-S[20-100/1]-X[100-400/0.01]-F[50-399.5/0.01]-A[1.5-4.49/0.01]-E[1.5-4.49/0.01]
ESJD-B8-[80-300/0.01]-V[2.5-5.5/0.1]-P[5-7.95/0.01]-N[27-299/1]-S[30-100/1]-X[100-400/0.01]-F[50-399.5/0.01]-A[2-5.49/0.01]-E[2-5.49/0.01]
ESJD-B10-[80-300/0.01]-V[4-7/0.1]-P[6-9.95/0.01]-N[27-299/1]-S[30-100/1]-X[100-400/0.01]-F[50-399.5/0.01]-A[2-6.99/0.01]-E[2-6.99/0.01]
ESJD-B12-[80-300/0.01]-V[4-8/0.1]-P[7.5-11.95/0.01]-N[27-299/1]-S[30-100/1]-X[100-400/0.01]-F[50-399.5/0.01]-A[2-7.99/0.01]-E[2-7.99/0.01]
ESJD-C5-[50-250/0.01]-V[2-3/0.1]-P[3.5-4.95/0.01]-N[17-249/1]-S[20-100/1]-X[70-350/0.01]-F[50-349.5/0.01]-A[1-2.99/0.01]-E[1-2.99/0.01]
ESJD-C5.5-[50-250/0.01]-V[2-3.5/0.1]-P[3.5-5.45/0.01]-N[17-248/1]-S[20-100/1]-X[70-350/0.01]-F[50-349.5/0.01]-A[1-3.49/0.01]-E[1-3.49/0.01]
ESJD-C6-[80-300/0.01]-V[2.5-4/0.1]-P[4-5.95/0.01]-N[27-298/1]-S[20-100/1]-X[70-400/0.01]-F[100-399.5/0.01]-A[1-3.99/0.01]-E[1-3.99/0.01]
ESJD-C6.5-[80-300/0.01]-V[2.5-4/0.1]-P[4-6.45/0.01]-N[27-398/1]-S[20-100/1]-X[100-400/0.01]-F[50-399.5/0.01]-A[1-3.99/0.01]-E[1-3.99/0.01]
ESJD-C7-[80-300/0.01]-V[2.5-4.5/0.1]-P[4-6.95/0.01]-N[27-299/1]-S[20-100/1]-X[100-400/0.01]-F[50-399.5/0.01]-A[1.5-4.49/0.01]-E[1.5-4.49/0.01]
ESJD-C7.5-[80-300/0.01]-V[2.5-4.5/0.1]-P[4-7.45/0.01]-N[27-299/1]-S[20-100/1]-X[100-400/0.01]-F[50-399.5/0.01]-A[1.5-4.49/0.01]-E[1.5-4.49/0.01]
ESJD-C8-[80-300/0.01]-V[2.5-5.5/0.1]-P[5-7.95/0.01]-N[27-299/1]-S[30-100/1]-X[100-400/0.01]-F[50-399.5/0.01]-A[2-5.49/0.01]-E[2-5.49/0.01]
ESJD-C10-[80-300/0.01]-V[4-7/0.1]-P[6-9.95/0.01]-N[27-299/1]-S[30-100/1]-X[100-400/0.01]-F[50-399.5/0.01]-A[2-6.99/0.01]-E[2-6.99/0.01]
ESJD-C12-[80-300/0.01]-V[4-8/0.1]-P[7.5-11.95/0.01]-N[27-299/1]-S[30-100/1]-X[100-400/0.01]-F[50-399.5/0.01]-A[2-7.99/0.01]-E[2-7.99/0.01]
ESJD-D5-[50-250/0.01]-V[2-3/0.1]-P[3.5-4.95/0.01]-N[17-249/1]-S[20-100/1]-X[70-350/0.01]-F[50-349.5/0.01]-A[1-2.99/0.01]-E[1-2.99/0.01]-C[0.1-1/0.1]
ESJD-D5.5-[50-250/0.01]-V[2-3.5/0.1]-P[3.5-5.45/0.01]-N[17-248/1]-S[20-100/1]-X[70-350/0.01]-F[50-349.5/0.01]-A[1-3.49/0.01]-E[1-3.49/0.01]-C[0.1-1/0.1]
ESJD-D6-[80-300/0.01]-V[2.5-4/0.1]-P[4-5.95/0.01]-N[27-298/1]-S[20-100/1]-X[70-400/0.01]-F[100-399.5/0.01]-A[1-3.99/0.01]-E[1-3.99/0.01]-C[0.3-1/0.1]
ESJD-D6.5-[80-300/0.01]-V[2.5-4/0.1]-P[4-6.45/0.01]-N[27-398/1]-S[20-100/1]-X[100-400/0.01]-F[50-399.5/0.01]-A[1-3.99/0.01]-E[1-3.99/0.01]-C[0.3-1/0.1]
ESJD-D7-[80-300/0.01]-V[2.5-4.5/0.1]-P[4-6.95/0.01]-N[27-299/1]-S[20-100/1]-X[100-400/0.01]-F[50-399.5/0.01]-A[1.5-4.49/0.01]-E[1.5-4.49/0.01]-C[0.3-1/0.1]
ESJD-D7.5-[80-300/0.01]-V[2.5-4.5/0.1]-P[4-7.45/0.01]-N[27-299/1]-S[20-100/1]-X[100-400/0.01]-F[50-399.5/0.01]-A[1.5-4.49/0.01]-E[1.5-4.49/0.01]-C[0.3-1/0.1]
ESJD-D8-[80-300/0.01]-V[2.5-5.5/0.1]-P[5-7.95/0.01]-N[27-299/1]-S[30-100/1]-X[100-400/0.01]-F[50-399.5/0.01]-A[2-5.49/0.01]-E[2-5.49/0.01]-C[0.1-1.5/0.1]
ESJD-D10-[80-300/0.01]-V[4-7/0.1]-P[6-9.95/0.01]-N[27-299/1]-S[30-100/1]-X[100-400/0.01]-F[50-399.5/0.01]-A[2-6.99/0.01]-E[2-6.99/0.01]-C[0.3-1/0.1]
ESJD-D12-[80-300/0.01]-V[4-8/0.1]-P[7.5-11.95/0.01]-N[27-299/1]-S[30-100/1]-X[100-400/0.01]-F[50-399.5/0.01]-A[2-7.99/0.01]-E[2-7.99/0.01]-C[0.3-1/0.1]
ESJD-E5-[50-250/0.01]-V[2-3/0.1]-P[3.5-4.95/0.01]-N[17-249/1]-S[20-100/1]-X[70-350/0.01]-F[50-349.5/0.01]-A[1-2.99/0.01]-E[1-2.99/0.01]-R[0.3-5/0.1]
ESJD-E5.5-[50-250/0.01]-V[2-3.5/0.1]-P[3.5-5.45/0.01]-N[17-248/1]-S[20-100/1]-X[70-350/0.01]-F[50-349.5/0.01]-A[1-3.49/0.01]-E[1-3.49/0.01]-R[0.3-5/0.1]
ESJD-E6-[80-300/0.01]-V[2.5-4/0.1]-P[4-5.95/0.01]-N[27-298/1]-S[20-100/1]-X[70-400/0.01]-F[100-399.5/0.01]-A[1-3.99/0.01]-E[1-3.99/0.01]-R[0.3-5/0.1]
ESJD-E6.5-[80-300/0.01]-V[2.5-4/0.1]-P[4-6.45/0.01]-N[27-398/1]-S[20-100/1]-X[100-400/0.01]-F[50-399.5/0.01]-A[1-3.99/0.01]-E[1-3.99/0.01]-R[0.3-5/0.1]
ESJD-E7-[80-300/0.01]-V[2.5-4.5/0.1]-P[4-6.95/0.01]-N[27-299/1]-S[20-100/1]-X[100-400/0.01]-F[50-399.5/0.01]-A[1.5-4.49/0.01]-E[1.5-4.49/0.01]-R[0.3-5/0.1]
ESJD-E7.5-[80-300/0.01]-V[2.5-4.5/0.1]-P[4-7.45/0.01]-N[27-299/1]-S[20-100/1]-X[100-400/0.01]-F[50-399.5/0.01]-A[1.5-4.49/0.01]-E[1.5-4.49/0.01]-R[0.3-5/0.1]
ESJD-E8-[80-300/0.01]-V[2.5-5.5/0.1]-P[5-7.95/0.01]-N[27-299/1]-S[30-100/1]-X[100-400/0.01]-F[50-399.5/0.01]-A[2-5.49/0.01]-E[2-5.49/0.01]-R[0.3-5/0.1]
ESJD-E10-[80-300/0.01]-V[4-7/0.1]-P[6-9.95/0.01]-N[27-299/1]-S[30-100/1]-X[100-400/0.01]-F[50-399.5/0.01]-A[2-6.99/0.01]-E[2-6.99/0.01]-R[0.3-5/0.1]
ESJD-E12-[80-300/0.01]-V[4-8/0.1]-P[7.5-11.95/0.01]-N[27-299/1]-S[30-100/1]-X[100-400/0.01]-F[50-399.5/0.01]-A[2-7.99/0.01]-E[2-7.99/0.01]-R[0.3-5/0.1]
ESJD-S5-[50-250/0.01]-V[2-3/0.1]-P[3.5-4.95/0.01]-N[17-249/1]-S[20-100/1]-X[70-350/0.01]
ESJD-S5.5-[50-250/0.01]-V[2-3.5/0.1]-P[3.5-5.45/0.01]-N[17-248/1]-S[20-100/1]-X[70-350/0.01]
ESJD-S6-[80-300/0.01]-V[2.5-4/0.1]-P[4-5.95/0.01]-N[27-298/1]-S[20-100/1]-X[70-400/0.01]
ESJD-S6.5-[80-300/0.01]-V[2.5-4/0.1]-P[4-6.45/0.01]-N[27-398/1]-S[20-100/1]-X[100-400/0.01]
ESJD-S7-[80-300/0.01]-V[2.5-4.5/0.1]-P[4-6.95/0.01]-N[27-299/1]-S[20-100/1]-X[100-400/0.01]
ESJD-S7.5-[80-300/0.01]-V[2.5-4.5/0.1]-P[4-7.45/0.01]-N[27-299/1]-S[20-100/1]-X[100-400/0.01]
ESJD-S8-[80-300/0.01]-V[2.5-5.5/0.1]-P[5-7.95/0.01]-N[27-299/1]-S[30-100/1]-X[100-400/0.01]
ESJD-S10-[80-300/0.01]-V[4-7/0.1]-P[6-9.95/0.01]-N[27-299/1]-S[30-100/1]-X[100-400/0.01]
ESJD-S12-[80-300/0.01]-V[4-8/0.1]-P[7.5-11.95/0.01]-N[27-299/1]-S[30-100/0.01]-X[100-400/0.01]
ESND-A5-[50-250/0.01]-V[2-3/0.1]-P[3.5-4.95/0.01]-N[17-249/1]-S[20-100/1]-X[70-350/0.01]-F[50-349.5/0.01]-E[1-2.99/0.01]
ESND-A5.5-[50-250/0.01]-V[2-3.5/0.1]-P[3.5-5.45/0.01]-N[17-248/1]-S[20-100/1]-X[70-350/0.01]-F[50-349.5/0.01]-E[1-3.49/0.01]
ESND-A6-[80-300/0.01]-V[2.5-4/0.1]-P[4-5.95/0.01]-N[27-298/1]-S[20-100/1]-X[70-400/0.01]-F[100-399.5/0.01]-E[1-3.99/0.01]
ESND-A6.5-[80-300/0.01]-V[2.5-4/0.1]-P[4-6.45/0.01]-N[27-398/1]-S[20-100/1]-X[100-400/0.01]-F[50-399.5/0.01]-E[1-3.99/0.01]
ESND-A7-[80-300/0.01]-V[2.5-4.5/0.1]-P[4-6.95/0.01]-N[27-299/1]-S[20-100/1]-F[50-399.5/0.01]-E[1.5-4.49/0.01]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSHead thickness D (Shaft diameter)
(mm)
P (Tip diameter)
(mm)
V (Hole diameter)
(mm)
Center pin tip shape A (Center pin tip diameter)
(mm)
C (Recess diameter)
(mm)
E (Center pin tip diameter)
(mm)
F (Center pin shaft diameter length)
(mm)
L (L dimension)
(mm)
N
(mm)
R
(mm)
S (V hole diameter length)
(mm)
X (Full length of the center pin)
(mm)
1 Piece(s)

12 Days or more

106mm(JIS)53.5 ~ 4.952 ~ 3A--1 ~ 350 ~ 349.550 ~ 25017 ~ 249-20 ~ 10070 ~ 350
1 Piece(s)

12 Days or more

106mm(JIS)5.53.5 ~ 5.452 ~ 3.5A--1 ~ 3.4950 ~ 349.550 ~ 25017 ~ 248-20 ~ 10070 ~ 350
1 Piece(s)

12 Days or more

106mm(JIS)64 ~ 5.952.5 ~ 4A--1 ~ 3.99100 ~ 399.580 ~ 30027 ~ 298-20 ~ 10070 ~ 400
1 Piece(s)

12 Days or more

106mm(JIS)6.54 ~ 6.452.5 ~ 4A--1 ~ 3.9950 ~ 399.580 ~ 30027 ~ 398-20 ~ 100100 ~ 400
1 Piece(s)

12 Days or more

106mm(JIS)74 ~ 6.952.5 ~ 4.5A--1.5 ~ 4.4950 ~ 399.580 ~ 30027 ~ 299-20 ~ 100100 ~ 400
1 Piece(s)

12 Days or more

106mm(JIS)7.54 ~ 7.452.5 ~ 4.5A--1.5 ~ 4.4950 ~ 399.580 ~ 30027 ~ 299-20 ~ 100100 ~ 400
1 Piece(s)

12 Days or more

108mm(JIS)85 ~ 7.952.5 ~ 5.5A--2 ~ 5.4950 ~ 399.580 ~ 30027 ~ 299-30 ~ 100100 ~ 400
1 Piece(s)

12 Days or more

108mm(JIS)106 ~ 9.954 ~ 7A--2 ~ 6.9950 ~ 399.580 ~ 30027 ~ 299-S100 ~ 399.5
1 Piece(s)

12 Days or more

108mm(JIS)106 ~ 9.954 ~ 7A--2 ~ 6.9950 ~ 399.580 ~ 30027 ~ 299-30 ~ 100100 ~ 399.5
1 Piece(s)

12 Days or more

108mm(JIS)127.5 ~ 11.954 ~ 8A--2 ~ 7.9950 ~ 399.580 ~ 30027 ~ 299-30 ~ 100100 ~ 400
1 Piece(s)

12 Days or more

106mm(JIS)53.5 ~ 4.952 ~ 3B1 ~ 2.99-1 ~ 2.9950 ~ 349.550 ~ 25017 ~ 249-20 ~ 10070 ~ 350
1 Piece(s)

12 Days or more

106mm(JIS)5.53.5 ~ 5.452 ~ 3.5B1 ~ 3.49-1 ~ 3.4950 ~ 349.550 ~ 25017 ~ 248-20 ~ 10070 ~ 350
1 Piece(s)

12 Days or more

106mm(JIS)64 ~ 5.952.5 ~ 4B1 ~ 3.99-1 ~ 3.99100 ~ 399.580 ~ 30027 ~ 298-20 ~ 10070 ~ 400
1 Piece(s)

12 Days or more

106mm(JIS)6.54 ~ 6.452.5 ~ 4B1 ~ 3.99-1 ~ 3.9950 ~ 399.580 ~ 30027 ~ 398-20 ~ 100100 ~ 400
1 Piece(s)

12 Days or more

106mm(JIS)74 ~ 6.952.5 ~ 4.5B1.5 ~ 4.49-1.5 ~ 4.4950 ~ 399.580 ~ 30027 ~ 299-20 ~ 100100 ~ 400
1 Piece(s)

12 Days or more

106mm(JIS)7.54 ~ 7.452.5 ~ 4.5B1.5 ~ 4.49-1.5 ~ 4.4950 ~ 399.580 ~ 30027 ~ 299-20 ~ 100100 ~ 400
1 Piece(s)

12 Days or more

108mm(JIS)85 ~ 7.952.5 ~ 5.5B2 ~ 5.49-2 ~ 5.4950 ~ 399.580 ~ 30027 ~ 299-30 ~ 100100 ~ 400
1 Piece(s)

12 Days or more

108mm(JIS)106 ~ 9.954 ~ 7B2 ~ 6.99-2 ~ 6.9950 ~ 399.580 ~ 30027 ~ 299-30 ~ 100100 ~ 400
1 Piece(s)

12 Days or more

108mm(JIS)127.5 ~ 11.954 ~ 8B2 ~ 7.99-2 ~ 7.9950 ~ 399.580 ~ 30027 ~ 299-30 ~ 100100 ~ 400
1 Piece(s)

12 Days or more

106mm(JIS)53.5 ~ 4.952 ~ 3C1 ~ 2.99-1 ~ 2.9950 ~ 349.550 ~ 25017 ~ 249-20 ~ 10070 ~ 350
1 Piece(s)

12 Days or more

106mm(JIS)5.53.5 ~ 5.452 ~ 3.5C1 ~ 3.49-1 ~ 3.4950 ~ 349.550 ~ 25017 ~ 248-20 ~ 10070 ~ 350
1 Piece(s)

12 Days or more

106mm(JIS)64 ~ 5.952.5 ~ 4C1 ~ 3.99-1 ~ 3.99100 ~ 399.580 ~ 30027 ~ 298-20 ~ 10070 ~ 400
1 Piece(s)

12 Days or more

106mm(JIS)6.54 ~ 6.452.5 ~ 4C1 ~ 3.99-1 ~ 3.9950 ~ 399.580 ~ 30027 ~ 398-20 ~ 100100 ~ 400
1 Piece(s)

12 Days or more

106mm(JIS)74 ~ 6.952.5 ~ 4.5C1.5 ~ 4.49-1.5 ~ 4.4950 ~ 399.580 ~ 30027 ~ 299-20 ~ 100100 ~ 400
1 Piece(s)

12 Days or more

106mm(JIS)7.54 ~ 7.452.5 ~ 4.5C1.5 ~ 4.49-1.5 ~ 4.4950 ~ 399.580 ~ 30027 ~ 299-20 ~ 100100 ~ 400
1 Piece(s)

12 Days or more

108mm(JIS)85 ~ 7.952.5 ~ 5.5C2 ~ 5.49-2 ~ 5.4950 ~ 399.580 ~ 30027 ~ 299-30 ~ 100100 ~ 400
1 Piece(s)

12 Days or more

108mm(JIS)106 ~ 9.954 ~ 7C2 ~ 6.99-2 ~ 6.9950 ~ 399.580 ~ 30027 ~ 299-30 ~ 100100 ~ 400
1 Piece(s)

12 Days or more

108mm(JIS)127.5 ~ 11.954 ~ 8C2 ~ 7.99-2 ~ 7.9950 ~ 399.580 ~ 30027 ~ 299-30 ~ 100100 ~ 400
1 Piece(s)

12 Days or more

106mm(JIS)53.5 ~ 4.952 ~ 3D1 ~ 2.990.1 ~ 11 ~ 2.9950 ~ 349.550 ~ 25017 ~ 249-20 ~ 10070 ~ 350
1 Piece(s)

12 Days or more

106mm(JIS)5.53.5 ~ 5.452 ~ 3.5D1 ~ 3.490.1 ~ 11 ~ 3.4950 ~ 349.550 ~ 25017 ~ 248-20 ~ 10070 ~ 350
1 Piece(s)

12 Days or more

106mm(JIS)64 ~ 5.952.5 ~ 4D1 ~ 3.990.3 ~ 11 ~ 3.99100 ~ 399.580 ~ 30027 ~ 298-20 ~ 10070 ~ 400
1 Piece(s)

12 Days or more

106mm(JIS)6.54 ~ 6.452.5 ~ 4D1 ~ 3.990.3 ~ 11 ~ 3.9950 ~ 399.580 ~ 30027 ~ 398-20 ~ 100100 ~ 400
1 Piece(s)

12 Days or more

106mm(JIS)74 ~ 6.952.5 ~ 4.5D1.5 ~ 4.490.3 ~ 11.5 ~ 4.4950 ~ 399.580 ~ 30027 ~ 299-20 ~ 100100 ~ 400
1 Piece(s)

12 Days or more

106mm(JIS)7.54 ~ 7.452.5 ~ 4.5D1.5 ~ 4.490.3 ~ 11.5 ~ 4.4950 ~ 399.580 ~ 30027 ~ 299-20 ~ 100100 ~ 400
1 Piece(s)

12 Days or more

108mm(JIS)85 ~ 7.952.5 ~ 5.5D2 ~ 5.490.1 ~ 1.52 ~ 5.4950 ~ 399.580 ~ 30027 ~ 299-30 ~ 100100 ~ 400
1 Piece(s)

12 Days or more

108mm(JIS)106 ~ 9.954 ~ 7D2 ~ 6.990.3 ~ 12 ~ 6.9950 ~ 399.580 ~ 30027 ~ 299-30 ~ 100100 ~ 400
1 Piece(s)

12 Days or more

108mm(JIS)127.5 ~ 11.954 ~ 8D2 ~ 7.990.3 ~ 12 ~ 7.9950 ~ 399.580 ~ 30027 ~ 299-30 ~ 100100 ~ 400
1 Piece(s)

12 Days or more

106mm(JIS)53.5 ~ 4.952 ~ 3E1 ~ 2.99-1 ~ 2.9950 ~ 349.550 ~ 25017 ~ 2490.3 ~ 520 ~ 10070 ~ 350
1 Piece(s)

12 Days or more

106mm(JIS)5.53.5 ~ 5.452 ~ 3.5E1 ~ 3.49-1 ~ 3.4950 ~ 349.550 ~ 25017 ~ 2480.3 ~ 520 ~ 10070 ~ 350
1 Piece(s)

12 Days or more

106mm(JIS)64 ~ 5.952.5 ~ 4E1 ~ 3.99-1 ~ 3.99100 ~ 399.580 ~ 30027 ~ 2980.3 ~ 520 ~ 10070 ~ 400
1 Piece(s)

12 Days or more

106mm(JIS)6.54 ~ 6.452.5 ~ 4E1 ~ 3.99-1 ~ 3.9950 ~ 399.580 ~ 30027 ~ 3980.3 ~ 520 ~ 100100 ~ 400
1 Piece(s)

12 Days or more

106mm(JIS)74 ~ 6.952.5 ~ 4.5E1.5 ~ 4.49-1.5 ~ 4.4950 ~ 399.580 ~ 30027 ~ 2990.3 ~ 520 ~ 100100 ~ 400
1 Piece(s)

12 Days or more

106mm(JIS)7.54 ~ 7.452.5 ~ 4.5E1.5 ~ 4.49-1.5 ~ 4.4950 ~ 399.580 ~ 30027 ~ 2990.3 ~ 520 ~ 100100 ~ 400
1 Piece(s)

12 Days or more

108mm(JIS)85 ~ 7.952.5 ~ 5.5E2 ~ 5.49-2 ~ 5.4950 ~ 399.580 ~ 30027 ~ 2990.3 ~ 530 ~ 100100 ~ 400
1 Piece(s)

12 Days or more

108mm(JIS)106 ~ 9.954 ~ 7E2 ~ 6.99-2 ~ 6.9950 ~ 399.580 ~ 30027 ~ 2990.3 ~ 530 ~ 100100 ~ 400
1 Piece(s)

12 Days or more

108mm(JIS)127.5 ~ 11.954 ~ 8E2 ~ 7.99-2 ~ 7.9950 ~ 399.580 ~ 30027 ~ 2990.3 ~ 530 ~ 100100 ~ 400
1 Piece(s)

12 Days or more

106mm(JIS)53.5 ~ 4.952 ~ 3S----50 ~ 25017 ~ 249-20 ~ 10070 ~ 350
1 Piece(s)

12 Days or more

106mm(JIS)5.53.5 ~ 5.452 ~ 3.5S----50 ~ 25017 ~ 248-20 ~ 10070 ~ 350
1 Piece(s)

12 Days or more

106mm(JIS)64 ~ 5.952.5 ~ 4S----80 ~ 30027 ~ 298-20 ~ 10070 ~ 400
1 Piece(s)

12 Days or more

106mm(JIS)6.54 ~ 6.452.5 ~ 4S----80 ~ 30027 ~ 398-20 ~ 100100 ~ 400
1 Piece(s)

12 Days or more

106mm(JIS)74 ~ 6.952.5 ~ 4.5S----80 ~ 30027 ~ 299-20 ~ 100100 ~ 400
1 Piece(s)

12 Days or more

106mm(JIS)7.54 ~ 7.452.5 ~ 4.5S----80 ~ 30027 ~ 299-20 ~ 100100 ~ 400
1 Piece(s)

12 Days or more

108mm(JIS)85 ~ 7.952.5 ~ 5.5S----80 ~ 30027 ~ 299-30 ~ 100100 ~ 400
1 Piece(s)

12 Days or more

108mm(JIS)106 ~ 9.954 ~ 7S----80 ~ 30027 ~ 299-30 ~ 100100 ~ 400
1 Piece(s)

12 Days or more

108mm(JIS)127.5 ~ 11.954 ~ 8S----80 ~ 30027 ~ 299-30 ~ 100100 ~ 400
1 Piece(s)

12 Days or more

104mm(T4)53.5 ~ 4.952 ~ 3A--1 ~ 2.9950 ~ 349.550 ~ 25017 ~ 249-20 ~ 10070 ~ 350
1 Piece(s)

12 Days or more

104mm(T4)5.53.5 ~ 5.452 ~ 3.5A--1 ~ 3.4950 ~ 349.550 ~ 25017 ~ 248-20 ~ 10070 ~ 350
1 Piece(s)

12 Days or more

104mm(T4)64 ~ 5.952.5 ~ 4A--1 ~ 3.99100 ~ 399.580 ~ 30027 ~ 298-20 ~ 10070 ~ 400
1 Piece(s)

12 Days or more

104mm(T4)6.54 ~ 6.452.5 ~ 4A--1 ~ 3.9950 ~ 399.580 ~ 30027 ~ 398-20 ~ 100100 ~ 400
1 Piece(s)

12 Days or more

104mm(T4)74 ~ 6.952.5 ~ 4.5A--1.5 ~ 4.4950 ~ 399.580 ~ 30027 ~ 299-20 ~ 100-

Loading...

 

Basic Information

Product composition Center pin sets Material SKD61 Surface treatment Nitrided
Concentricity ◎0.06 Inner dia. tolerance H7 Tapered or not No

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.