(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Stepped Ejector Sleeves & One-Step Center Pin Sets -SKD61+Nitriding/L Dimension Designation Type-

Stepped Ejector Sleeves & One-Step Center Pin Sets -SKD61+Nitriding/L Dimension Designation Type-

Click this image to zoom it.

Move the mouse over the image to zoom

•Product Composition: Center pin sets
•Inner dia. Tolerance: H7
•Material: SKD61
•Surface Treatment: Nitrided
•Concentricity: ◎0.06

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
ESJM-A8-[100-250/0.01]-V[3.5,​4,​4.5]-N[60,​80,​100,​120,​150]-X[120-350/0.01]-F[100-215/0.01]-E[2-4.4/0.01]
ESJM-A12-[125-300/0.01]-V[5,​5.5]-N[60,​80,​100,​120,​150]-X[145-400/0.01]-F[100-250/0.01]-E[2-5.4/0.01]
ESJM-B8-[100-250/0.01]-V[3.5,​4,​4.5]-N[60,​80,​100,​120,​150]-X[120-350/0.01]-F[100-215/0.01]-A[2-4.4/0.01]-E[2-4.4/0.01]
ESJM-B12-[125-300/0.01]-V[5,​5.5]-N[60,​80,​100,​120,​150]-X[145-400/0.01]-F[100-250/0.01]-A[2-5.4/0.01]-E[2-5.4/0.01]
ESJM-C8-[100-250/0.01]-V[3.5,​4,​4.5]-N[60,​80,​100,​120,​150]-X[120-350/0.01]-F[100-215/0.01]-A[2-4.4/0.01]-E[2-4.4/0.01]
ESJM-C12-[125-300/0.01]-V[5,​5.5]-N[60,​80,​100,​120,​150]-X[145-400/0.01]-F[100-250/0.01]-A[2-5.4/0.01]-E[2-5.4/0.01]
ESJM-D8-[100-250/0.01]-V[3.5,​4,​4.5]-N[60,​80,​100,​120,​150]-X[120-350/0.01]-F[100-315/0.01]-A[2-4.4/0.01]-E[2-4.4/0.01]-C[0.1-1.5/0.1]
ESJM-D12-[125-300/0.01]-V[5,​5.5]-N[60,​80,​100,​120,​150]-X[145-400/0.01]-F[100-250/0.01]-A[2-5.4/0.01]-E[2-5.4/0.01]-C[0.1-1.5/0.1]
ESJM-E8-[100-250/0.01]-V[3.5,​4,​4.5]-N[60,​80,​100,​120,​150]-X[120-350/0.01]-F[100-215/0.01]-A[2-4.4/0.01]-E[2-4.4/0.01]-R[0.3-1.2/0.1]
ESJM-E12-[125-300/0.01]-V[5,​5.5]-N[60,​80,​100,​120,​150]-X[145-400/0.01]-F[100-250/0.01]-A[2-5.4/0.01]-E[2-5.4/0.01]-R[0.3-1.7/0.1]
ESJM-S8-[100-250/0.01]-V[3.5,​4,​4.5]-N[60,​80,​100,​120,​150]-X[120-350/0.01]
ESJM-S12-[125-300/0.01]-V[5,​5.5]-N[60,​80,​100,​120,​150]-X[145-400/0.01]
ESNM-A4-[100-150/0.01]-V2-N[50,​60,​80]-X[120-250/0.01]-F[100-172/0.01]-E[0.7-1.99/0.01]
ESNM-A5-[100-150/0.01]-V[2,​2.5]-N[50,​60,​80]-X[120-250/0.01]-F[100-130/0.01]-E[1-2.4/0.01]
ESNM-A6-[100-250/0.01]-V[2,​2.5,​3,​3.5]-N[60,​80,​100]-X[120-350/0.01]-F[100-225/0.01]-E[1-3.4/0.01]
ESNM-A8-[100-250/0.01]-V[3.5,​4,​4.5]-N[60,​80,​100]-X[120-350/0.01]-F[100-215/0.01]-E[2-4.4/0.01]
ESNM-B4-[100-150/0.01]-V2-N[50,​60,​80]-X[120-250/0.01]-F[100-130/0.01]-A[0.7-1.99/0.01]-E[0.7-1.99/0.01]
ESNM-B5-[100-150/0.01]-V[2,​2.5]-N[50,​60,​80]-X[120-250/0.01]-F[100-249.3/0.01]-A[1-2.4/0.01]-E[1-2.4/0.01]
ESNM-B6-[100-250/0.01]-V[2,​2.5,​3,​3.5]-N[60,​80,​100]-X[120-350/0.01]-F[100-225/0.01]-A[1-3.4/0.01]-E[1-3.4/0.01]
ESNM-B8-[100-250/0.01]-V[3.5,​4,​4.5]-N[60,​80,​100]-X[120-350/0.01]-F[100-215/0.01]-A[2-4.4/0.01]-E[2-4.4/0.01]
ESNM-C4-[100-150/0.01]-V2-N[50,​60,​80]-X[120-250/0.01]-F[100-130/0.01]-A[0.7-1.99/0.01]-E[0.7-1.99/0.01]
ESNM-C5-[100-150/0.01]-V[2,​2.5]-N[50,​60,​80]-X[120-250/0.01]-F[100-130/0.01]-A[1-2.4/0.01]-E[1-2.4/0.01]
ESNM-C6-[100-250/0.01]-V[2,​2.5,​3,​3.5]-N[60,​80,​100]-X[120-350/0.01]-F[100-225/0.01]-A[1-3.4/0.01]-E[1-3.4/0.01]
ESNM-C8-[100-250/0.01]-V[3.5,​4,​4.5]-N[60,​80,​100]-X[120-350/0.01]-F[100-215/0.01]-A[2-4.4/0.01]-E[2-4.4/0.01]
ESNM-D4-[100-150/0.01]-V2-N[50,​60,​80]-X[120-250/0.01]-F[100-248.5/0.01]-A[0.7-1.99/0.01]-E[0.7-1.99/0.01]-C[0.1-1.5/0.1]
ESNM-D5-[100-150/0.01]-V[2,​2.5]-N[50,​60,​80]-X[120-250/0.01]-F[100-130/0.01]-A[1-2.4/0.01]-E[1-2.4/0.01]-C[0.1-1.5/0.1]
ESNM-D6-[100-250/0.01]-V[2,​2.5,​3,​3.5]-N[60,​80,​100]-X[120-350/0.01]-F[100-225/0.01]-A[1-3.4/0.01]-E[1-3.4/0.01]-C[0.1-1.5/0.1]
ESNM-D8-[100-250/0.01]-V[3.5,​4,​4.5]-N[60,​80,​100]-X[120-350/0.01]-F[100-215/0.01]-A[2-4.4/0.01]-E[2-4.4/0.01]-C[0.1-1.5/0.1]
ESNM-E4-[100-150/0.01]-V2-N[50,​60,​80]-X[120-250/0.01]-F[100-130/0.01]-A[0.7-1.99/0.01]-E[0.7-1.99/0.01]-R[0.3-0.6/0.1]
ESNM-E5-[100-150/0.01]-V[2,​2.5]-N[50,​60,​80]-X[120-250/0.01]-F[100-130/0.01]-A[1-2.4/0.01]-E[1-2.4/0.01]-R[0.3-0.7/0.1]
ESNM-E6-[100-250/0.01]-V[2,​2.5,​3,​3.5]-N[60,​80,​100]-X[120-350/0.01]-F[100-225/0.01]-A[1-3.4/0.01]-E[1-3.4/0.01]-R[0.3-1.2/0.1]
ESNM-E8-[100-250/0.01]-V[3.5,​4,​4.5]-N[60,​80,​100]-X[120-350/0.01]-F[100-349/0.01]-A[2-4.4/0.01]-E[2-4.4/0.01]-R[0.3-1.2/0.1]
ESNM-S4-[100-150/0.01]-V2-N[50,​60,​80]-X[120-250/0.01]
ESNM-S5-[100-150/0.01]-V[2,​2.5]-N[50,​60,​80]-X[120-250/0.01]
ESNM-S6-[100-250/0.01]-V[2,​2.5,​3,​3.5]-N[60,​80,​100]-X[120-350/0.01]
ESNM-S8-[100-250/0.01]-V[3.5,​4,​4.5]-N[60,​80,​100]-X[120-350/0.01]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSHead thickness D (Shaft diameter)
(mm)
V (Hole diameter)
(mm)
Center pin tip shape A (Center pin tip diameter)
(mm)
C (Recess diameter)
(mm)
E (Center pin tip diameter)
(mm)
F (Center pin shaft diameter length)
(mm)
L (L dimension)
(mm)
N
(mm)
R
(mm)
X (Full length of the center pin)
(mm)
1 Piece(s)

12 Days or more

108mm(JIS)83.5 ~ 4.5A--2 ~ 4.4100 ~ 215100 ~ 25060 ~ 150-120 ~ 350
1 Piece(s)

12 Days or more

108mm(JIS)125 ~ 5.5A--2 ~ 5.4100 ~ 250125 ~ 30060 ~ 150-145 ~ 400
1 Piece(s)

12 Days or more

108mm(JIS)83.5 ~ 4.5B2 ~ 4.4-2 ~ 4.4100 ~ 215100 ~ 25060 ~ 150-120 ~ 350
1 Piece(s)

12 Days or more

108mm(JIS)125 ~ 5.5B2 ~ 5.4-2 ~ 5.4100 ~ 250125 ~ 30060 ~ 150-145 ~ 400
1 Piece(s)

12 Days or more

108mm(JIS)83.5 ~ 4.5C2 ~ 4.4-2 ~ 4.4100 ~ 215100 ~ 25060 ~ 150-120 ~ 350
1 Piece(s)

12 Days or more

108mm(JIS)125 ~ 5.5C2 ~ 5.4-2 ~ 5.4100 ~ 250125 ~ 30060 ~ 150-145 ~ 400
1 Piece(s)

12 Days or more

108mm(JIS)83.5 ~ 4.5D2 ~ 4.40.1 ~ 1.52 ~ 4.4100 ~ 315100 ~ 25060 ~ 150-120 ~ 350
1 Piece(s)

12 Days or more

108mm(JIS)125 ~ 5.5D2 ~ 5.40.1 ~ 1.52 ~ 5.4100 ~ 250125 ~ 30060 ~ 150-145 ~ 400
1 Piece(s)

12 Days or more

108mm(JIS)83.5 ~ 4.5E2 ~ 4.4-2 ~ 4.4100 ~ 215100 ~ 25060 ~ 1500.3 ~ 1.2120 ~ 350
1 Piece(s)

12 Days or more

108mm(JIS)125 ~ 5.5E2 ~ 5.4-2 ~ 5.4100 ~ 250125 ~ 30060 ~ 1500.3 ~ 1.7145 ~ 400
1 Piece(s)

12 Days or more

108mm(JIS)83.5 ~ 4.5S----100 ~ 25060 ~ 150-120 ~ 350
1 Piece(s)

12 Days or more

108mm(JIS)125 ~ 5.5S----125 ~ 30060 ~ 150-145 ~ 400
1 Piece(s)

12 Days or more

104mm(T4)42A--0.7 ~ 1.99100 ~ 172100 ~ 15050 ~ 80-120 ~ 250
1 Piece(s)

12 Days or more

104mm(T4)52 ~ 2.5A--1 ~ 2.4100 ~ 130100 ~ 15050 ~ 80-120 ~ 250
1 Piece(s)

12 Days or more

104mm(T4)62 ~ 3.5A--1 ~ 3.4100 ~ 225100 ~ 25060 ~ 100-120 ~ 350
1 Piece(s)

12 Days or more

104mm(T4)83.5 ~ 4.5A--2 ~ 4.4100 ~ 215100 ~ 25060 ~ 100-120 ~ 350
1 Piece(s)

12 Days or more

104mm(T4)42B0.7 ~ 1.99-0.7 ~ 1.99100 ~ 130100 ~ 15050 ~ 80-120 ~ 250
1 Piece(s)

12 Days or more

104mm(T4)52 ~ 2.5B1 ~ 2.4-1 ~ 2.4100 ~ 249.3100 ~ 15050 ~ 80-120 ~ 250
1 Piece(s)

12 Days or more

104mm(T4)62 ~ 3.5B1 ~ 3.4-1 ~ 3.4100 ~ 225100 ~ 25060 ~ 100-120 ~ 350
1 Piece(s)

12 Days or more

104mm(T4)83.5 ~ 4.5B2 ~ 4.4-2 ~ 4.4100 ~ 215100 ~ 25060 ~ 100-120 ~ 350
1 Piece(s)

12 Days or more

104mm(T4)42C0.7 ~ 1.99-0.7 ~ 1.99100 ~ 130100 ~ 15050 ~ 80-120 ~ 250
1 Piece(s)

12 Days or more

104mm(T4)52 ~ 2.5C1 ~ 2.4-1 ~ 2.4100 ~ 130100 ~ 15050 ~ 80-120 ~ 250
1 Piece(s)

12 Days or more

104mm(T4)62 ~ 3.5C1 ~ 3.4-1 ~ 3.4100 ~ 225100 ~ 25060 ~ 100-120 ~ 350
1 Piece(s)

12 Days or more

104mm(T4)83.5 ~ 4.5C2 ~ 4.4-2 ~ 4.4100 ~ 215100 ~ 25060 ~ 100-120 ~ 350
1 Piece(s)

12 Days or more

104mm(T4)42D0.7 ~ 1.990.1 ~ 1.50.7 ~ 1.99100 ~ 248.5100 ~ 15050 ~ 80-120 ~ 250
1 Piece(s)

12 Days or more

104mm(T4)52 ~ 2.5D1 ~ 2.40.1 ~ 1.51 ~ 2.4100 ~ 130100 ~ 15050 ~ 80-120 ~ 250
1 Piece(s)

12 Days or more

104mm(T4)62 ~ 3.5D1 ~ 3.40.1 ~ 1.51 ~ 3.4100 ~ 225100 ~ 25060 ~ 100-120 ~ 350
1 Piece(s)

12 Days or more

104mm(T4)83.5 ~ 4.5D2 ~ 4.40.1 ~ 1.52 ~ 4.4100 ~ 215100 ~ 25060 ~ 100-120 ~ 350
1 Piece(s)

12 Days or more

104mm(T4)42E0.7 ~ 1.99-0.7 ~ 1.99100 ~ 130100 ~ 15050 ~ 800.3 ~ 0.6120 ~ 250
1 Piece(s)

12 Days or more

104mm(T4)52 ~ 2.5E1 ~ 2.4-1 ~ 2.4100 ~ 130100 ~ 15050 ~ 800.3 ~ 0.7120 ~ 250
1 Piece(s)

12 Days or more

104mm(T4)62 ~ 3.5E1 ~ 3.4-1 ~ 3.4100 ~ 225100 ~ 25060 ~ 1000.3 ~ 1.2120 ~ 350
1 Piece(s)

12 Days or more

104mm(T4)83.5 ~ 4.5E2 ~ 4.4-2 ~ 4.4100 ~ 349100 ~ 25060 ~ 1000.3 ~ 1.2120 ~ 350
1 Piece(s)

12 Days or more

104mm(T4)42S----100 ~ 15050 ~ 80-120 ~ 250
1 Piece(s)

12 Days or more

104mm(T4)52 ~ 2.5S----100 ~ 15050 ~ 80-120 ~ 250
1 Piece(s)

12 Days or more

104mm(T4)62 ~ 3.5S----100 ~ 25060 ~ 100-120 ~ 350
1 Piece(s)

12 Days or more

104mm(T4)83.5 ~ 4.5S----100 ~ 25060 ~ 100-120 ~ 350

Loading...

  1. 1
 

Basic Information

Product composition Center pin sets Material SKD61 Surface treatment Nitrided
Concentricity ◎0.06 Inner dia. tolerance H7 Tapered or not No

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.